{"items":[{"primaryId":"39-BULKHD-KIT-RPSMA","Primary ID":"39-BULKHD-KIT-RPSMA","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Black"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Wireless Enclosure Cabling Accessories","Marketing Description - Global English":"18 in. LMR195 cable with RPSMA(M) bulkhead connector on antenna end, and RPSMA(F) connector on the AP end","Material":"Plastic","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":115,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Product Overview":"<p>This RPSMA bulkhead connector and 18 in. LMR195 cable is designed to allow externally mounted antennas to be connected to Wi-Fi APs protected inside a NEMA4 enclosure. The bulkhead connector has a rubber O-ring that preserves the watertight NEMA 4 rating of the enclosure.</p>","Technical Specifications":"<ul>\n<li>Design: 18 in. LMR195 cable with RPSMA(M) bulkhead connector on antenna end, and RPSMA(F) connector on the AP end</li>\n</ul>","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b83ce135c00125fdc9b/OBERON_MODEL_39-BULKHD-KIT-RPTNCF_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"0\" (0 mm)","Width":"0\" (0 mm)","Depth":"18\" (457 mm)","Use With":"Not Applicable","Access Point Vendor":["Not Applicable"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Not Applicable"],"Standard and Security":["Not Applicable"],"Collection":"Accessories","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Not Applicable","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"0\" (0 mm)","Exterior Depth":"0\" (0 mm)","Interior Depth":"Not Applicable","Application":["Not Applicable"],"Exterior Height":"0\" (0 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"0","Product Height":0,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":0,"Product Width Uom":"\"","Product Height (Metric)":0,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":0,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"lb","Short Description":"Pigtail Cable for Wi-Fi Antennas for Oberon Enclosures on Enclosure Door-RPSMA","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Not Applicable"],"Search Terms":"39-BULKHD-KIT-RPSMA,Oberon Wireless Enclosure Cabling Accessories,ZetaFrame Oberon Wireless Enclosure Cabling Accessories,Server cabinet Oberon Wireless Enclosure Cabling Accessories,Rack-mounted Oberon Wireless Enclosure Cabling Accessories,Data center Oberon Wireless Enclosure Cabling Accessories,Cabinet Oberon Wireless Enclosure Cabling Accessories solution,Network rack Oberon Wireless Enclosure Cabling Accessories,Structured cabling solution for Oberon Wireless Enclosure Cabling Accessories,Best Oberon Wireless Enclosure Cabling Accessories for server racks,How to organize cables with Oberon Wireless Enclosure Cabling Accessories,Efficient routing for Oberon Wireless Enclosure Cabling Accessories,Front-to-back cable routing for Oberon Wireless Enclosure Cabling Accessories,High-density cable organization for Oberon Wireless Enclosure Cabling Accessories,Professional cable management for Oberon Wireless Enclosure Cabling Accessories","Search Relevancy":3},{"primaryId":"39-BULKHD-KIT-RPTNC(F)","Primary ID":"39-BULKHD-KIT-RPTNC(F)","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Black"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Wireless Enclosure Cabling Accessories","Marketing Description - Global English":"18 in. LMR195 cable with RPTNC(M) bulkhead connector on antenna end, and RPTNC(F) connector on the AP end","Material":"Plastic","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":100,"Country Of Origin":"HK","Certifications":["Not Applicable"],"Product Overview":"<p>This RPTNC bulkhead connector and 18 in. LMR195 cable is designed to allow externally mounted antennas to be connected to Wi-Fi access points protected inside a NEMA4 enclosure. The bulkhead connector has a rubber O-ring that preserves the watertight NEMA 4 rating of the enclosure.</p>","Features and Benefits":"<ul>\n<li>Connect large high gain dipole or panel antennas externally to APs protected inside the enclosure</li>\n<li>Suitable for most vendors RPTNC connectorized Wi-Fi APs</li>\n</ul>","Technical Specifications":"<ul>\n<li>Design: 18 in. LMR195 cable with RPTNC(M) bulkhead connector on antenna end, and RPTNC(F) connector on the AP end</li>\n</ul>","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b83ce135c00125fdc9b/OBERON_MODEL_39-BULKHD-KIT-RPTNCF_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"0\" (0 mm)","Width":"0\" (0 mm)","Depth":"18\" (457 mm)","Use With":"Not Applicable","Access Point Vendor":["Not Applicable"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Not Applicable"],"Standard and Security":["Not Applicable"],"Collection":"Accessories","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Not Applicable","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"18\" (457 mm)","Exterior Depth":"0\" (0 mm)","Interior Depth":"Not Applicable","Application":["Not Applicable"],"Exterior Height":"0\" (0 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"0","Product Height":0,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":0,"Product Width Uom":"\"","Product Height (Metric)":0,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":0,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"lb","Short Description":"Pigtail Cable for Wi-Fi Antennas for Oberon Enclosures on Enclosure Door-RPTNC","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Not Applicable"],"Search Terms":"39-BULKHD-KIT-RPTNC(F),Oberon Wireless Enclosure Cabling Accessories,ZetaFrame Oberon Wireless Enclosure Cabling Accessories,Server cabinet Oberon Wireless Enclosure Cabling Accessories,Rack-mounted Oberon Wireless Enclosure Cabling Accessories,Data center Oberon Wireless Enclosure Cabling Accessories,Cabinet Oberon Wireless Enclosure Cabling Accessories solution,Network rack Oberon Wireless Enclosure Cabling Accessories,Structured cabling solution for Oberon Wireless Enclosure Cabling Accessories,Best Oberon Wireless Enclosure Cabling Accessories for server racks,How to organize cables with Oberon Wireless Enclosure Cabling Accessories,Efficient routing for Oberon Wireless Enclosure Cabling Accessories,Front-to-back cable routing for Oberon Wireless Enclosure Cabling Accessories,High-density cable organization for Oberon Wireless Enclosure Cabling Accessories,Professional cable management for Oberon Wireless Enclosure Cabling Accessories","Search Relevancy":3},{"primaryId":"39-CORD-GRIP","Primary ID":"39-CORD-GRIP","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Black"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Wireless Enclosure Cabling Accessories","Marketing Description - Global English":"Cable Gland for Unterminated and Pre-Terminated Cables","Material":"Plastic","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Product Overview":"<p>This polyimide cable gland has a split seal design to accommodate both unterminated and pre-terminated Ethernet cables and plugs. The cable gland is mounted in a knockout hole or cutout in an enclosure, and provides a watertight passthrough and seal for unterminated and pre-terminated Ethernet cables. The cable gland is strain relieving, and supports larger CAT 6a cable diameters.</p>","Technical Specifications":"<ul>\n<li>Hand tightens, no tools needed for assembly</li>\n<li>Segmented chuck provides high mechanical pullout performance and will not cut or damage cord jacket</li>\n<li>UV and weather resistant plastic is suitable for outdoor/indoor use</li>\n<li>Thread Type: Metric, M20 X 1.5</li>\n<li>Material Data: Halogen-free Nylon PA 66 (Flammability UL 94V-2)</li>\n<li>IP Protection : IP68 at 5 bar</li>\n<li>Working Temp. : -40 to 105&deg;C (-104 to 221&deg;F). Short-Term to 160&deg;C (320&deg;F)</li>\n<li>Hole Size in Enclosure: 0.8 in. (20.3mm) diameter</li>\n<li>Cable range: 0.20 to 0.33 in (5.0 to 8.4 mm)</li>\n<li>UL listed</li>\n</ul>","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a30ce135c00125fd89c/OBERON_MODEL_39-CORD-GRIP_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"0\" (0 mm)","Width":"0\" (0 mm)","Depth":"0\" (0 mm)","Use With":"Not Applicable","Access Point Vendor":["Not Applicable"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Not Applicable"],"Standard and Security":["Not Applicable"],"Collection":"Accessories","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Not Applicable","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"0\" (0 mm)","Exterior Depth":"0\" (0 mm)","Interior Depth":"Not Applicable","Application":["Not Applicable"],"Exterior Height":"0\" (0 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":0,"Product Height Uom":"\"","Product Length/Depth":0,"Product Length/Depth Uom":"\"","Product Width ":0,"Product Width Uom":"\"","Product Height (Metric)":0,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":0,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":0,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"lb","Short Description":"Cord Grip Connector for Unterminated and Pre-Terminated Cables","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Not Applicable"],"Search Terms":"39-CORD-GRIP,Oberon Wireless Enclosure Cabling Accessories,ZetaFrame Oberon Wireless Enclosure Cabling Accessories,Server cabinet Oberon Wireless Enclosure Cabling Accessories,Rack-mounted Oberon Wireless Enclosure Cabling Accessories,Data center Oberon Wireless Enclosure Cabling Accessories,Cabinet Oberon Wireless Enclosure Cabling Accessories solution,Network rack Oberon Wireless Enclosure Cabling Accessories,Structured cabling solution for Oberon Wireless Enclosure Cabling Accessories,Best Oberon Wireless Enclosure Cabling Accessories for server racks,How to organize cables with Oberon Wireless Enclosure Cabling Accessories,Efficient routing for Oberon Wireless Enclosure Cabling Accessories,Front-to-back cable routing for Oberon Wireless Enclosure Cabling Accessories,High-density cable organization for Oberon Wireless Enclosure Cabling Accessories,Professional cable management for Oberon Wireless Enclosure Cabling Accessories","Search Relevancy":3,"SKU Level SEO Page Title":"Bulkhead Cord Grip - 39‑Cord‑Grip Cable Accessory | Chatsworth","SKU Level SEO Meta Description":"Discover the Oberon® 39‑Cord‑Grip bulkhead cord grip for secure, weather‑resistant cable entry. Simplify installations with cable cord grip performance.","SKU Level Web H4 Heading":"Key Features of the 39‑Cord‑Grip Cable Gland","SKU Level Web Paragraph Text":"<p>The Oberon® 39‑Cord‑Grip provides a robust bulkhead cord grip that protects cabling while maintaining a sealed enclosure interface. Its design accommodates the +39 cord configuration, ensuring a secure fit for both unterminated and pre‑terminated cables. Engineers value the consistent performance of this cable cord grip in demanding data‑center environments. The unit incorporates a weather‑resistant seal, reducing ingress of dust and moisture that could compromise signal integrity. Installation is straightforward: the grip threads onto the enclosure panel and clamps the cable without the need for additional tools. The right angle cord grip variant expands flexibility, allowing cables to route vertically or horizontally with minimal bend radius. This option is especially useful in tight rack spaces where space constraints limit straight‑through routing. By offering both straight and right‑angle configurations, the 39‑Cord‑Grip series supports diverse deployment scenarios. As part of the broader Oberon® cabling accessories portfolio, it integrates seamlessly with other mounting solutions and power distribution units. Users benefit from a unified accessories ecosystem that simplifies procurement and accelerates project timelines.</p>"}],"options":{},"total":3}