{"items":[{"primaryId":"08009-001","Primary ID":"08009-001","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Rack-Mount Terminal Blocks","Marketing Product Series":"One Mounting Hole Bonding Terminal Block","Marketing Description - Global English":"One Mounting Hole Bonding Terminal Block; Zinc Plated; Each","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":27.25,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Ground Terminal Block; Aluminum","Keyword":"Ground Block;Ground Lug","Promote on Website":"1","Attached to Series":"1","Pack Of":"1","BABA Compliant":"0","Product Height":0.78,"Product Length/Depth":1.47,"Product Width ":1.25,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"BONDING BLOCK,1 MTG HOLE","Search Terms":"08009-001,One Mounting Hole Bonding Terminal Block,ZetaFrame One Mounting Hole Bonding Terminal Block,Server cabinet One Mounting Hole Bonding Terminal Block,Rack-mounted One Mounting Hole Bonding Terminal Block,Data center One Mounting Hole Bonding Terminal Block,Cabinet One Mounting Hole Bonding Terminal Block solution,Network rack One Mounting Hole Bonding Terminal Block,Structured cabling solution for One Mounting Hole Bonding Terminal Block,Best One Mounting Hole Bonding Terminal Block for server racks,How to organize cables with One Mounting Hole Bonding Terminal Block,Efficient routing for One Mounting Hole Bonding Terminal Block,Front-to-back cable routing for One Mounting Hole Bonding Terminal Block,High-density cable organization for One Mounting Hole Bonding Terminal Block,Professional cable management for One Mounting Hole Bonding Terminal Block","Search Relevancy":3},{"primaryId":"08009-010","Primary ID":"08009-010","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Rack-Mount Terminal Blocks","Marketing Product Series":"One Mounting Hole Bonding Terminal Block","Marketing Description - Global English":"One Mounting Hole Bonding Terminal Block; Zinc Plated; Pack of 10","Shipping Weight":0.0431,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.02,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":245.31,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Ground Terminal Block; Aluminum","Keyword":"Ground Block;Ground Lug","Promote on Website":"1","Attached to Series":"1","Pack Of":"10","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BONDING BLOCK,1 MTG HOLE,10PK","Search Terms":"08009-010,One Mounting Hole Bonding Terminal Block,ZetaFrame One Mounting Hole Bonding Terminal Block,Server cabinet One Mounting Hole Bonding Terminal Block,Rack-mounted One Mounting Hole Bonding Terminal Block,Data center One Mounting Hole Bonding Terminal Block,Cabinet One Mounting Hole Bonding Terminal Block solution,Network rack One Mounting Hole Bonding Terminal Block,Structured cabling solution for One Mounting Hole Bonding Terminal Block,Best One Mounting Hole Bonding Terminal Block for server racks,How to organize cables with One Mounting Hole Bonding Terminal Block,Efficient routing for One Mounting Hole Bonding Terminal Block,Front-to-back cable routing for One Mounting Hole Bonding Terminal Block,High-density cable organization for One Mounting Hole Bonding Terminal Block,Professional cable management for One Mounting Hole Bonding Terminal Block","Search Relevancy":3,"SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@type\": \"Product\",\r\n  \"name\": \"One Mounting Hole Bonding Terminal Block\",\r\n  \"description\": \"Product page unavailable due to access restrictions (Error 403).\",\r\n  \"image\": \"https://assets.chatsworth.com/76e9b063-b735-0064-0f38-c80e7ad813bb/5ecdf88d-3a4f-4826-8a56-3d8f315f98c0/cpi_logo.BbpggA4C.svg\",\r\n  \"sku\": \"08009-010\",\r\n  \"offers\": {\r\n    \"@type\": \"Offer\",\r\n    \"url\": \"https://www.chatsworth.com/en-us/products/bonding-grounding/bonding-hardware/rack-mount-terminal-blocks/one-mounting-hole-bonding-terminal-block/08009-010\",\r\n    \"price\": \"0.00\",\r\n    \"priceCurrency\": \"USD\",\r\n    \"availability\": \"https://schema.org/OutOfStock\",\r\n    \"validFrom\": \"2025-10-27\"\r\n  },\r\n  \"breadcrumb\": {\r\n    \"@type\": \"BreadcrumbList\",\r\n    \"itemListElement\": [\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 1,\r\n        \"name\": \"Home\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 2,\r\n        \"name\": \"Products\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 3,\r\n        \"name\": \"Bonding & Grounding\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/bonding-grounding/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 4,\r\n        \"name\": \"Bonding Hardware\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/bonding-grounding/bonding-hardware/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 5,\r\n        \"name\": \"Rack Mount Terminal Blocks\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/bonding-grounding/bonding-hardware/rack-mount-terminal-blocks/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 6,\r\n        \"name\": \"One Mounting Hole Bonding Terminal Block\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/bonding-grounding/bonding-hardware/rack-mount-terminal-blocks/one-mounting-hole-bonding-terminal-block/08009-010\"\r\n      }\r\n    ]\r\n  }\r\n}"}],"options":{"Quantity":[]},"total":2}