{"items":[{"primaryId":"12035-001","Primary ID":"12035-001","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Open Composite Distribution Ring","Marketing Description - Global English":"Open Composite Distribution Ring; Gray; Each","Shipping Weight":0.1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.05,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":8.45,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Distribution Rings","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"6.1\" (155 mm)","Depth":"2.1\" (53 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":2.1,"Product Length/Depth Uom":"\"","Product Width ":6.1,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":53,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":155,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DISTR RING,SPLIT,CBL DIST,PLASTIC","Search Terms":"12035-001,Open Composite Distribution Ring,ZetaFrame Open Composite Distribution Ring,Server cabinet Open Composite Distribution Ring,Rack-mounted Open Composite Distribution Ring,Data center Open Composite Distribution Ring,Cabinet Open Composite Distribution Ring solution,Network rack Open Composite Distribution Ring,Structured cabling solution for Open Composite Distribution Ring,Best Open Composite Distribution Ring for server racks,How to organize cables with Open Composite Distribution Ring,Efficient routing for Open Composite Distribution Ring,Front-to-back cable routing for Open Composite Distribution Ring,High-density cable organization for Open Composite Distribution Ring,Professional cable management for Open Composite Distribution Ring","Search Relevancy":3},{"primaryId":"12035-011","Primary ID":"12035-011","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Open Composite Distribution Ring","Marketing Description - Global English":"Open Composite Distribution Ring; Gray; Carton of 100","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":633.64,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Distribution Rings","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"6.1\" (155 mm)","Depth":"2.1\" (53 mm)","Pack Of":"100","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":2.1,"Product Length/Depth Uom":"\"","Product Width ":6.1,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":53,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":155,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DISTR RING,OPEN,100,GY","Search Terms":"12035-011,Open Composite Distribution Ring,ZetaFrame Open Composite Distribution Ring,Server cabinet Open Composite Distribution Ring,Rack-mounted Open Composite Distribution Ring,Data center Open Composite Distribution Ring,Cabinet Open Composite Distribution Ring solution,Network rack Open Composite Distribution Ring,Structured cabling solution for Open Composite Distribution Ring,Best Open Composite Distribution Ring for server racks,How to organize cables with Open Composite Distribution Ring,Efficient routing for Open Composite Distribution Ring,Front-to-back cable routing for Open Composite Distribution Ring,High-density cable organization for Open Composite Distribution Ring,Professional cable management for Open Composite Distribution Ring","Search Relevancy":3}],"options":{"Quantity":[]},"total":2}