{"items":[{"primaryId":"13044-103","Primary ID":"13044-103","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Panel Adapter with Cable Management Single-Sided","Marketing Description - Global English":"Panel Adapter with Cable Management; Single Sided 23\" to 19\"; 7' (2.1m); Gray","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":235.52,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Panel Adapter with Cable Management, Single Sided 23\" to 19\"","Keyword":"Adapter;Panel;Cable Management","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADAPTER-RK PNL,1 SIDE, 7 FT,GY","Search Terms":"13044-103,Panel Adapter with Cable Management Single-Sided,ZetaFrame Panel Adapter with Cable Management Single-Sided,Server cabinet Panel Adapter with Cable Management Single-Sided,Rack-mounted Panel Adapter with Cable Management Single-Sided,Data center Panel Adapter with Cable Management Single-Sided,Cabinet Panel Adapter with Cable Management Single-Sided solution,Network rack Panel Adapter with Cable Management Single-Sided,Structured cabling solution for Panel Adapter with Cable Management Single-Sided,Best Panel Adapter with Cable Management Single-Sided for server racks,How to organize cables with Panel Adapter with Cable Management Single-Sided,Efficient routing for Panel Adapter with Cable Management Single-Sided,Front-to-back cable routing for Panel Adapter with Cable Management Single-Sided,High-density cable organization for Panel Adapter with Cable Management Single-Sided,Professional cable management for Panel Adapter with Cable Management Single-Sided","Search Relevancy":3},{"primaryId":"13044-503","Primary ID":"13044-503","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Panel Adapter with Cable Management Single-Sided","Marketing Description - Global English":"Panel Adapter with Cable Management; Single Sided 23\" to 19\"; 7' (2.1m); Clear","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":224.27,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Panel Adapter with Cable Management, Single Sided 23\" to 19\"","Keyword":"Adapter;Panel;Cable Management","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADAPTER-RK PNL,1 SIDE, 7 FT,CL","Search Terms":"13044-503,Panel Adapter with Cable Management Single-Sided,ZetaFrame Panel Adapter with Cable Management Single-Sided,Server cabinet Panel Adapter with Cable Management Single-Sided,Rack-mounted Panel Adapter with Cable Management Single-Sided,Data center Panel Adapter with Cable Management Single-Sided,Cabinet Panel Adapter with Cable Management Single-Sided solution,Network rack Panel Adapter with Cable Management Single-Sided,Structured cabling solution for Panel Adapter with Cable Management Single-Sided,Best Panel Adapter with Cable Management Single-Sided for server racks,How to organize cables with Panel Adapter with Cable Management Single-Sided,Efficient routing for Panel Adapter with Cable Management Single-Sided,Front-to-back cable routing for Panel Adapter with Cable Management Single-Sided,High-density cable organization for Panel Adapter with Cable Management Single-Sided,Professional cable management for Panel Adapter with Cable Management Single-Sided","Search Relevancy":3},{"primaryId":"13044-703","Primary ID":"13044-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Panel Adapter with Cable Management Single-Sided","Marketing Description - Global English":"Panel Adapter with Cable Management; Single Sided 23\" to 19\"; 7' (2.1m); Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":224.27,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Panel Adapter with Cable Management, Single Sided 23\" to 19\"","Keyword":"Adapter;Panel;Cable Management","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADAPTER-RK PNL,1 SIDE, 7 FT,BK","Search Terms":"13044-703,Panel Adapter with Cable Management Single-Sided,ZetaFrame Panel Adapter with Cable Management Single-Sided,Server cabinet Panel Adapter with Cable Management Single-Sided,Rack-mounted Panel Adapter with Cable Management Single-Sided,Data center Panel Adapter with Cable Management Single-Sided,Cabinet Panel Adapter with Cable Management Single-Sided solution,Network rack Panel Adapter with Cable Management Single-Sided,Structured cabling solution for Panel Adapter with Cable Management Single-Sided,Best Panel Adapter with Cable Management Single-Sided for server racks,How to organize cables with Panel Adapter with Cable Management Single-Sided,Efficient routing for Panel Adapter with Cable Management Single-Sided,Front-to-back cable routing for Panel Adapter with Cable Management Single-Sided,High-density cable organization for Panel Adapter with Cable Management Single-Sided,Professional cable management for Panel Adapter with Cable Management Single-Sided","Search Relevancy":3},{"primaryId":"13044-E03","Primary ID":"13044-E03","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Panel Adapter with Cable Management Single-Sided","Marketing Description - Global English":"Panel Adapter with Cable Management; Single Sided 23\" to 19\"; 7' (2.1m); Glacier White","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":246.7,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Panel Adapter with Cable Management, Single Sided 23\" to 19\"","Keyword":"Adapter;Panel;Cable Management","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADAPTER-RK PNL,1 SIDE, 7 FT,GW","Search Terms":"13044-E03,Panel Adapter with Cable Management Single-Sided,ZetaFrame Panel Adapter with Cable Management Single-Sided,Server cabinet Panel Adapter with Cable Management Single-Sided,Rack-mounted Panel Adapter with Cable Management Single-Sided,Data center Panel Adapter with Cable Management Single-Sided,Cabinet Panel Adapter with Cable Management Single-Sided solution,Network rack Panel Adapter with Cable Management Single-Sided,Structured cabling solution for Panel Adapter with Cable Management Single-Sided,Best Panel Adapter with Cable Management Single-Sided for server racks,How to organize cables with Panel Adapter with Cable Management Single-Sided,Efficient routing for Panel Adapter with Cable Management Single-Sided,Front-to-back cable routing for Panel Adapter with Cable Management Single-Sided,High-density cable organization for Panel Adapter with Cable Management Single-Sided,Professional cable management for Panel Adapter with Cable Management Single-Sided","Search Relevancy":3}],"options":{"Color":["Black","Clear","Glacier White","Gray"]},"total":4}