{"items":[{"primaryId":"11520-001","Primary ID":"11520-001","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"Panel Hinges","Marketing Description - Global English":"Panel Hinges; 1.75\"H (44.45 mm); Black; Pair","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":79.6,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Panel Hinges","Keyword":"Panel Hinges;Hinges","Promote on Website":"1","Attached to Series":"1","Height":"1.75\" (44.45 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.75,"Product Height Uom":"\"","Product Length/Depth":2.4,"Product Width ":1.685,"Product Height (Metric)":44.45,"Product Height Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HINGE-PANEL","Search Terms":"11520-001,Panel Hinges,ZetaFrame Panel Hinges,Server cabinet Panel Hinges,Rack-mounted Panel Hinges,Data center Panel Hinges,Cabinet Panel Hinges solution,Network rack Panel Hinges,Structured cabling solution for Panel Hinges,Best Panel Hinges for server racks,How to organize cables with Panel Hinges,Efficient routing for Panel Hinges,Front-to-back cable routing for Panel Hinges,High-density cable organization for Panel Hinges,Professional cable management for Panel Hinges","Search Relevancy":3,"SKU Level SEO Page Title":"11520-001 Panel Hinges for Rack Access | Chatsworth","SKU Level SEO Meta Description":"CPI's panel hinges and panel door hinges enable swing-out access for rack equipment. High-strength black composite supports 30 lb per pair with included hardware.","SKU Level Web H4 Heading":"Versatile Rack Hinges for Patch Panels","SKU Level Web Paragraph Text":"<p>CPI's 11520-001 panel hinges are engineered for rack-mounted equipment requiring convenient rear access. These hinges allow patch panels and other shallow devices to swing outward, simplifying maintenance and cable management. Constructed from high-strength black composite material, they offer durability in data center and telecom environments.</p><p>Each pair of panel hinges supports up to 30 pounds (13.6 kilograms) of equipment weight, ensuring reliable performance for critical infrastructure. Sold with all necessary mounting hardware, installation is straightforward and efficient. This design reduces downtime during repairs or upgrades, enhancing operational efficiency.</p><p>Panel door hinges provide easy access to equipment without complete removal from racks, saving time and effort. The swing-out functionality is ideal for high-density setups where space is limited. High-strength composite construction resists wear and corrosion, extending product life in demanding applications.</p><p>These rack hinges are versatile for use with patch panels, network equipment, and other shallow-mounted devices in various rack configurations. They facilitate organized cable routing and equipment servicing in data centers, enterprise networks, and industrial settings. The hinges help maintain clean and accessible infrastructure, supporting optimal performance.</p><p>CPI's hinges for panels are built to meet rigorous industry standards, ensuring compatibility and reliability. The composite material maintains integrity under load, providing long-term security for your investments. With global availability and expert support, CPI delivers solutions that power and protect your growing ICT infrastructure.</p>"}],"options":{},"total":1}