{"items":[{"primaryId":"33007-001","Primary ID":"33007-001","Color":"Clear","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Build to Spec (BTS) Aisle Containment Solution","Marketing Product Series":"Panel Retention Clips","Marketing Description - Global English":"Panel Retention Clips; Build To Spec; 12 Pack; Clear","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":35.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"2\" (51 mm)","Width":"1\" (25 mm)","Depth":"2\" (51 mm)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":2,"Product Length/Depth Uom":"\"","Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":51,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":25,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL RETENTION CLIPS,12PK","Search Terms":"33007-001,Panel Retention Clips,ZetaFrame Panel Retention Clips,Server cabinet Panel Retention Clips,Rack-mounted Panel Retention Clips,Data center Panel Retention Clips,Cabinet Panel Retention Clips solution,Network rack Panel Retention Clips,Structured cabling solution for Panel Retention Clips,Best Panel Retention Clips for server racks,How to organize cables with Panel Retention Clips,Efficient routing for Panel Retention Clips,Front-to-back cable routing for Panel Retention Clips,High-density cable organization for Panel Retention Clips,Professional cable management for Panel Retention Clips","Search Relevancy":3}],"options":{},"total":1}