{"items":[{"primaryId":"33004-701","Primary ID":"33004-701","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Build to Spec (BTS) Aisle Containment Solution","Marketing Product Series":"Panel Support Extrusion from Full Height Cabinet Blanking Panel","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":250.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"containment, aisle containment, hot aisle containment, passive cooling, free cooling, energy efficiency, thermal management","Promote on Website":"1","Attached to Series":"1","Height":"1.1\" (27.94 mm)","Width":"1.6\" (41 mm)","Depth":"94\" (2388 mm)","Pack Of":"Pack of 2","BABA Compliant":"1","Product Height":1.1,"Product Height Uom":"\"","Product Length/Depth":94,"Product Length/Depth Uom":"\"","Product Width ":1.6,"Product Width Uom":"\"","Product Height (Metric)":28,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2388,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":41,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FULL HT FILLER PANEL EXTRUSION,2PK","Search Terms":"33004-701,Panel Support Extrusion from Full Height Cabinet Blanking Panel,ZetaFrame Panel Support Extrusion from Full Height Cabinet Blanking Panel,Server cabinet Panel Support Extrusion from Full Height Cabinet Blanking Panel,Rack-mounted Panel Support Extrusion from Full Height Cabinet Blanking Panel,Data center Panel Support Extrusion from Full Height Cabinet Blanking Panel,Cabinet Panel Support Extrusion from Full Height Cabinet Blanking Panel solution,Network rack Panel Support Extrusion from Full Height Cabinet Blanking Panel,Structured cabling solution for Panel Support Extrusion from Full Height Cabinet Blanking Panel,Best Panel Support Extrusion from Full Height Cabinet Blanking Panel for server racks,How to organize cables with Panel Support Extrusion from Full Height Cabinet Blanking Panel,Efficient routing for Panel Support Extrusion from Full Height Cabinet Blanking Panel,Front-to-back cable routing for Panel Support Extrusion from Full Height Cabinet Blanking Panel,High-density cable organization for Panel Support Extrusion from Full Height Cabinet Blanking Panel,Professional cable management for Panel Support Extrusion from Full Height Cabinet Blanking Panel","Search Relevancy":3},{"primaryId":"33004-702","Primary ID":"33004-702","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Build to Spec (BTS) Aisle Containment Solution","Marketing Product Series":"Panel Support Extrusion from Full Height Cabinet Blanking Panel","Shipping Weight":50,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":22.68,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1251.45,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"containment, aisle containment, hot aisle containment, passive cooling, free cooling, energy efficiency, thermal management","Promote on Website":"1","Attached to Series":"1","Height":"1.1\" (27.94 mm)","Width":"1.6\" (41 mm)","Depth":"94\" (2388 mm)","Pack Of":"Pack of 10","BABA Compliant":"1","Product Height":1.1,"Product Height Uom":"\"","Product Length/Depth":94,"Product Length/Depth Uom":"\"","Product Width ":1.6,"Product Width Uom":"\"","Product Height (Metric)":28,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2388,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":41,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FULL HT FILLER PANEL EXTRUSION,10PK","Search Terms":"33004-702,Panel Support Extrusion from Full Height Cabinet Blanking Panel,ZetaFrame Panel Support Extrusion from Full Height Cabinet Blanking Panel,Server cabinet Panel Support Extrusion from Full Height Cabinet Blanking Panel,Rack-mounted Panel Support Extrusion from Full Height Cabinet Blanking Panel,Data center Panel Support Extrusion from Full Height Cabinet Blanking Panel,Cabinet Panel Support Extrusion from Full Height Cabinet Blanking Panel solution,Network rack Panel Support Extrusion from Full Height Cabinet Blanking Panel,Structured cabling solution for Panel Support Extrusion from Full Height Cabinet Blanking Panel,Best Panel Support Extrusion from Full Height Cabinet Blanking Panel for server racks,How to organize cables with Panel Support Extrusion from Full Height Cabinet Blanking Panel,Efficient routing for Panel Support Extrusion from Full Height Cabinet Blanking Panel,Front-to-back cable routing for Panel Support Extrusion from Full Height Cabinet Blanking Panel,High-density cable organization for Panel Support Extrusion from Full Height Cabinet Blanking Panel,Professional cable management for Panel Support Extrusion from Full Height Cabinet Blanking Panel","Search Relevancy":3},{"primaryId":"33004-E01","Primary ID":"33004-E01","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Build to Spec (BTS) Aisle Containment Solution","Marketing Product Series":"Panel Support Extrusion from Full Height Cabinet Blanking Panel","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":250.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"containment, aisle containment, hot aisle containment, passive cooling, free cooling, energy efficiency, thermal management","Promote on Website":"1","Attached to Series":"1","Height":"1.1\" (27.94 mm)","Width":"1.6\" (41 mm)","Depth":"94\" (2388 mm)","Pack Of":"Pack of 2","BABA Compliant":"1","Product Height":1.1,"Product Height Uom":"\"","Product Length/Depth":94,"Product Length/Depth Uom":"\"","Product Width ":1.6,"Product Width Uom":"\"","Product Height (Metric)":28,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2388,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":41,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FULL HT FILLER PANEL EXTRUSION,2PK, GW","Search Terms":"33004-E01,Panel Support Extrusion from Full Height Cabinet Blanking Panel,ZetaFrame Panel Support Extrusion from Full Height Cabinet Blanking Panel,Server cabinet Panel Support Extrusion from Full Height Cabinet Blanking Panel,Rack-mounted Panel Support Extrusion from Full Height Cabinet Blanking Panel,Data center Panel Support Extrusion from Full Height Cabinet Blanking Panel,Cabinet Panel Support Extrusion from Full Height Cabinet Blanking Panel solution,Network rack Panel Support Extrusion from Full Height Cabinet Blanking Panel,Structured cabling solution for Panel Support Extrusion from Full Height Cabinet Blanking Panel,Best Panel Support Extrusion from Full Height Cabinet Blanking Panel for server racks,How to organize cables with Panel Support Extrusion from Full Height Cabinet Blanking Panel,Efficient routing for Panel Support Extrusion from Full Height Cabinet Blanking Panel,Front-to-back cable routing for Panel Support Extrusion from Full Height Cabinet Blanking Panel,High-density cable organization for Panel Support Extrusion from Full Height Cabinet Blanking Panel,Professional cable management for Panel Support Extrusion from Full Height Cabinet Blanking Panel","Search Relevancy":3}],"options":{},"total":3}