{"items":[{"primaryId":"12176-101","Primary ID":"12176-101","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Patch Panel Wire Management Bar","Marketing Description - Global English":"Patch Panel Wire Management Bar; for 19\" Rack; Gray","Shipping Weight":1.5,"Shipping Weight Uom":"LB","Ship Height":2.5,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":0.68,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":77,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Bar;Wire Management","Promote on Website":"1","Attached to Series":"1","Height":"0.62\" (15.7 mm)","Width":"19\" (483 mm)","Depth":"2.5\" (64 mm)","BABA Compliant":"1","Product Height":0.6,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":16,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":64,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BAR,WIRE MANAGEMENT,PATCH PANEL,GY","Search Terms":"12176-101,Patch Panel Wire Management Bar,ZetaFrame Patch Panel Wire Management Bar,Server cabinet Patch Panel Wire Management Bar,Rack-mounted Patch Panel Wire Management Bar,Data center Patch Panel Wire Management Bar,Cabinet Patch Panel Wire Management Bar solution,Network rack Patch Panel Wire Management Bar,Structured cabling solution for Patch Panel Wire Management Bar,Best Patch Panel Wire Management Bar for server racks,How to organize cables with Patch Panel Wire Management Bar,Efficient routing for Patch Panel Wire Management Bar,Front-to-back cable routing for Patch Panel Wire Management Bar,High-density cable organization for Patch Panel Wire Management Bar,Professional cable management for Patch Panel Wire Management Bar","Search Relevancy":3},{"primaryId":"12176-501","Primary ID":"12176-501","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Patch Panel Wire Management Bar","Marketing Description - Global English":"Patch Panel Wire Management Bar; for 19\" Rack; Clear","Shipping Weight":1.5,"Shipping Weight Uom":"LB","Ship Height":2.5,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":0.68,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":73.29,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Bar;Wire Management","Promote on Website":"1","Attached to Series":"1","Height":"0.62\" (15.7 mm)","Width":"19\" (483 mm)","Depth":"2.5\" (64 mm)","BABA Compliant":"1","Product Height":0.6,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":16,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":64,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BAR,WIRE MANAGEMENT,PATCH PANEL,CL","Search Terms":"12176-501,Patch Panel Wire Management Bar,ZetaFrame Patch Panel Wire Management Bar,Server cabinet Patch Panel Wire Management Bar,Rack-mounted Patch Panel Wire Management Bar,Data center Patch Panel Wire Management Bar,Cabinet Patch Panel Wire Management Bar solution,Network rack Patch Panel Wire Management Bar,Structured cabling solution for Patch Panel Wire Management Bar,Best Patch Panel Wire Management Bar for server racks,How to organize cables with Patch Panel Wire Management Bar,Efficient routing for Patch Panel Wire Management Bar,Front-to-back cable routing for Patch Panel Wire Management Bar,High-density cable organization for Patch Panel Wire Management Bar,Professional cable management for Patch Panel Wire Management Bar","Search Relevancy":3},{"primaryId":"12176-701","Primary ID":"12176-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Patch Panel Wire Management Bar","Marketing Description - Global English":"Patch Panel Wire Management Bar; for 19\" Rack; Black","Shipping Weight":1.5,"Shipping Weight Uom":"LB","Ship Height":2.5,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":0.68,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":73.29,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Bar;Wire Management","Promote on Website":"1","Attached to Series":"1","Height":"0.62\" (15.7 mm)","Width":"19\" (483 mm)","Depth":"2.5\" (64 mm)","BABA Compliant":"1","Product Height":0.6,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":16,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":64,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BAR,WIRE MANAGEMENT,PATCH PANEL,BK","Search Terms":"12176-701,Patch Panel Wire Management Bar,ZetaFrame Patch Panel Wire Management Bar,Server cabinet Patch Panel Wire Management Bar,Rack-mounted Patch Panel Wire Management Bar,Data center Patch Panel Wire Management Bar,Cabinet Patch Panel Wire Management Bar solution,Network rack Patch Panel Wire Management Bar,Structured cabling solution for Patch Panel Wire Management Bar,Best Patch Panel Wire Management Bar for server racks,How to organize cables with Patch Panel Wire Management Bar,Efficient routing for Patch Panel Wire Management Bar,Front-to-back cable routing for Patch Panel Wire Management Bar,High-density cable organization for Patch Panel Wire Management Bar,Professional cable management for Patch Panel Wire Management Bar","Search Relevancy":3},{"primaryId":"12176-E01","Primary ID":"12176-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Patch Panel Wire Management Bar","Marketing Description - Global English":"Patch Panel Wire Management Bar; for 19\" Rack; Glacier White","Shipping Weight":1.5,"Shipping Weight Uom":"LB","Ship Height":2.5,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":0.68,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":80.63,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Bar;Wire Management","Promote on Website":"1","Attached to Series":"1","Height":"0.62\" (15.7 mm)","Width":"19\" (483 mm)","Depth":"2.5\" (64 mm)","BABA Compliant":"1","Product Height":0.6,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":16,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":64,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0.1,"Product Weight UOM":"LB","Short Description":"BAR,WIRE MANAGEMENT,PATCH PANEL,GW","Search Terms":"12176-E01,Patch Panel Wire Management Bar,ZetaFrame Patch Panel Wire Management Bar,Server cabinet Patch Panel Wire Management Bar,Rack-mounted Patch Panel Wire Management Bar,Data center Patch Panel Wire Management Bar,Cabinet Patch Panel Wire Management Bar solution,Network rack Patch Panel Wire Management Bar,Structured cabling solution for Patch Panel Wire Management Bar,Best Patch Panel Wire Management Bar for server racks,How to organize cables with Patch Panel Wire Management Bar,Efficient routing for Patch Panel Wire Management Bar,Front-to-back cable routing for Patch Panel Wire Management Bar,High-density cable organization for Patch Panel Wire Management Bar,Professional cable management for Patch Panel Wire Management Bar","Search Relevancy":3}],"options":{"Color":["Black","Clear","Glacier White","Gray"]},"total":4}