{"items":[{"primaryId":"33555-701","Primary ID":"33555-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"PDU Bracket Kit for Evolution Vertical Cable Manager","Marketing Description - Global English":"PDU Bracket Kit; Evolution Single & Double-Sided Vertical Cable Managers; 6\"W (150 mm); Black","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":94,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":183.6,"Country Of Origin":"US","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34a62ce135c00125fd8f1/f32e8e10/33555_X01R_6IN_PDUBRKT_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34e2bce135c00125fe1d0/33555-X01L_EXPLODED_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"67.12\" (1704.848 mm)","Width":"6\" (152 mm)","Depth":"0.8\" (19 mm)","BABA Compliant":"1","Product Height":67.1,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":1705,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":19,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PDU BRKT,ECM2,6\"WX6'H","Search Terms":"33555-701,PDU Bracket Kit for Evolution Vertical Cable Manager,ZetaFrame PDU Bracket Kit for Evolution Vertical Cable Manager,Server cabinet PDU Bracket Kit for Evolution Vertical Cable Manager,Rack-mounted PDU Bracket Kit for Evolution Vertical Cable Manager,Data center PDU Bracket Kit for Evolution Vertical Cable Manager,Cabinet PDU Bracket Kit for Evolution Vertical Cable Manager solution,Network rack PDU Bracket Kit for Evolution Vertical Cable Manager,Structured cabling solution for PDU Bracket Kit for Evolution Vertical Cable Manager,Best PDU Bracket Kit for Evolution Vertical Cable Manager for server racks,How to organize cables with PDU Bracket Kit for Evolution Vertical Cable Manager,Efficient routing for PDU Bracket Kit for Evolution Vertical Cable Manager,Front-to-back cable routing for PDU Bracket Kit for Evolution Vertical Cable Manager,High-density cable organization for PDU Bracket Kit for Evolution Vertical Cable Manager,Professional cable management for PDU Bracket Kit for Evolution Vertical Cable Manager","Search Relevancy":3,"SKU Level SEO Page Title":"PDU Bracket Kit for Evolution Vertical Cable Manager | Chatsworth","SKU Level SEO Meta Description":"The PDU Bracket Kit (33555-701) for Evolution® Vertical Cable Manager provides secure mounting for power distribution units. Enhance data center cable management efficiency and organization.","SKU Level Web H4 Heading":"Secure and Efficient PDU Mounting Solutions","SKU Level Web Paragraph Text":"<p>The PDU Bracket Kit (33555-701) for Evolution® Vertical Cable Manager delivers reliable mounting for power distribution units (PDUs) in data center environments. This accessory ensures PDUs up to 2.2 inches wide are securely attached to the rear of Fixed Accessory Panel Kits or Movable Mid-Section Kits. By integrating this bracket kit, you maintain organized cable pathways and support efficient power distribution.</p><p>Engineered for compatibility with both Single-Sided and Double-Sided Evolution Vertical Cable Managers, this PDU bracket kit enhances cable management systems with its robust design. The 6-inch width model (33555-X01) supports one PDU, while the 8-inch to 15-inch width model (33555-X02) accommodates two PDUs for greater flexibility. This solution helps streamline installation and reduces clutter in high-density setups.</p><p>Key benefits include improved airflow and accessibility within vertical cable managers, contributing to overall data center performance. The black finish blends seamlessly with existing infrastructure, and the kit includes all necessary hardware for straightforward assembly. These features support long-term reliability and ease of maintenance in demanding applications.</p><p>For Evolution Vertical Cable Managers ordered before January 29, 2024, legacy accessories are recommended to ensure optimal fit and function. This PDU bracket kit aligns with CPI's commitment to providing durable, application-specific solutions for global data center needs. It represents a vital component in achieving streamlined cable management and power distribution.</p><p>By incorporating this PDU bracket kit into your cable management strategy, you enhance operational efficiency and reduce potential downtime. The design focuses on supporting today's advanced computing demands, including AI and high-performance computing environments. Trust CPI's expertise to deliver solutions that power and protect your growing technology investments.</p>"},{"primaryId":"33555-702","Primary ID":"33555-702","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"PDU Bracket Kit for Evolution Vertical Cable Manager","Marketing Description - Global English":"PDU Bracket Kit; Evolution Single & Double-Sided Vertical Cable Managers; 8\"W-15\"W (200 mm-335 mm); Black","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":94,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":220.32,"Country Of Origin":"US","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34a5e4a5acc0012b31c59/33555-X02R_8IN_PDUBRKT_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34ab74a5acc0012b31d80/33555-X02R_SS_REARINSTALL_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34ad2ce135c00125fda83/33555-X02L_EXPLODED_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"67.12\" (1704.848 mm)","Width":"8\" (203 mm)","Depth":"0.8\" (19 mm)","BABA Compliant":"1","Product Height":67.1,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":8,"Product Width Uom":"\"","Product Height (Metric)":1705,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":19,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":203,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PDU BRKT,ECM2,8\"-15\"W,BK","Search Terms":"33555-702,PDU Bracket Kit for Evolution Vertical Cable Manager,ZetaFrame PDU Bracket Kit for Evolution Vertical Cable Manager,Server cabinet PDU Bracket Kit for Evolution Vertical Cable Manager,Rack-mounted PDU Bracket Kit for Evolution Vertical Cable Manager,Data center PDU Bracket Kit for Evolution Vertical Cable Manager,Cabinet PDU Bracket Kit for Evolution Vertical Cable Manager solution,Network rack PDU Bracket Kit for Evolution Vertical Cable Manager,Structured cabling solution for PDU Bracket Kit for Evolution Vertical Cable Manager,Best PDU Bracket Kit for Evolution Vertical Cable Manager for server racks,How to organize cables with PDU Bracket Kit for Evolution Vertical Cable Manager,Efficient routing for PDU Bracket Kit for Evolution Vertical Cable Manager,Front-to-back cable routing for PDU Bracket Kit for Evolution Vertical Cable Manager,High-density cable organization for PDU Bracket Kit for Evolution Vertical Cable Manager,Professional cable management for PDU Bracket Kit for Evolution Vertical Cable Manager","Search Relevancy":3},{"primaryId":"33555-E01","Primary ID":"33555-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"PDU Bracket Kit for Evolution Vertical Cable Manager","Marketing Description - Global English":"PDU Bracket Kit; Evolution Single & Double-Sided Vertical Cable Managers; 6\"W (150 mm); Glacier White","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":94,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":201.96,"Country Of Origin":"US","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34a62ce135c00125fd8f1/f32e8e10/33555_X01R_6IN_PDUBRKT_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34e2bce135c00125fe1d0/33555-X01L_EXPLODED_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"67.12\" (1704.848 mm)","Width":"6\" (152 mm)","Depth":"0.8\" (19 mm)","BABA Compliant":"1","Product Height":67.1,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":1705,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":19,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PDU BRKT,ECM2,6\"WX6'H","Search Terms":"33555-E01,PDU Bracket Kit for Evolution Vertical Cable Manager,ZetaFrame PDU Bracket Kit for Evolution Vertical Cable Manager,Server cabinet PDU Bracket Kit for Evolution Vertical Cable Manager,Rack-mounted PDU Bracket Kit for Evolution Vertical Cable Manager,Data center PDU Bracket Kit for Evolution Vertical Cable Manager,Cabinet PDU Bracket Kit for Evolution Vertical Cable Manager solution,Network rack PDU Bracket Kit for Evolution Vertical Cable Manager,Structured cabling solution for PDU Bracket Kit for Evolution Vertical Cable Manager,Best PDU Bracket Kit for Evolution Vertical Cable Manager for server racks,How to organize cables with PDU Bracket Kit for Evolution Vertical Cable Manager,Efficient routing for PDU Bracket Kit for Evolution Vertical Cable Manager,Front-to-back cable routing for PDU Bracket Kit for Evolution Vertical Cable Manager,High-density cable organization for PDU Bracket Kit for Evolution Vertical Cable Manager,Professional cable management for PDU Bracket Kit for Evolution Vertical Cable Manager","Search Relevancy":3},{"primaryId":"33555-E02","Primary ID":"33555-E02","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"PDU Bracket Kit for Evolution Vertical Cable Manager","Marketing Description - Global English":"PDU Bracket Kit; Evolution Single & Double-Sided Vertical Cable Managers; 8\"W-15\"W (200 mm-335 mm); Glacier White","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":94,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":242.35,"Country Of Origin":"US","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34a5e4a5acc0012b31c59/33555-X02R_8IN_PDUBRKT_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34ab74a5acc0012b31d80/33555-X02R_SS_REARINSTALL_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34ad2ce135c00125fda83/33555-X02L_EXPLODED_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"67.12\" (1704.848 mm)","Width":"8\" (203 mm)","Depth":"0.8\" (19 mm)","BABA Compliant":"1","Product Height":67.1,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":8,"Product Width Uom":"\"","Product Height (Metric)":1705,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":19,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":203,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PDU BRKT,ECM2,8\"-15\"W, GW","Search Terms":"33555-E02,PDU Bracket Kit for Evolution Vertical Cable Manager,ZetaFrame PDU Bracket Kit for Evolution Vertical Cable Manager,Server cabinet PDU Bracket Kit for Evolution Vertical Cable Manager,Rack-mounted PDU Bracket Kit for Evolution Vertical Cable Manager,Data center PDU Bracket Kit for Evolution Vertical Cable Manager,Cabinet PDU Bracket Kit for Evolution Vertical Cable Manager solution,Network rack PDU Bracket Kit for Evolution Vertical Cable Manager,Structured cabling solution for PDU Bracket Kit for Evolution Vertical Cable Manager,Best PDU Bracket Kit for Evolution Vertical Cable Manager for server racks,How to organize cables with PDU Bracket Kit for Evolution Vertical Cable Manager,Efficient routing for PDU Bracket Kit for Evolution Vertical Cable Manager,Front-to-back cable routing for PDU Bracket Kit for Evolution Vertical Cable Manager,High-density cable organization for PDU Bracket Kit for Evolution Vertical Cable Manager,Professional cable management for PDU Bracket Kit for Evolution Vertical Cable Manager","Search Relevancy":3}],"options":{"Width":["6\" (152 mm)","8\" (203 mm)"],"Color":["Black","Glacier White"]},"total":4}