{"items":[{"primaryId":"40169-001","Primary ID":"40169-001","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Pedestal and Pipe Clamps","Marketing Product Series":"Pedestal Clamp with Bonding Connector","Marketing Description - Global English":"Pedestal Clamp with Bonding Connector; For use with Square; 1-1/8\" (28 mm) OD Pedestal Style; (2) #6 AWG connectors per side; Each","Shipping Weight":0.85,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":0.39,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":77.85,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"pedestal parts, pedestal mounts","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/65c0e326/66eca4833d2f0d00187f3c92/40169_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"2.5\" (64 mm)","Pack Of":"EA","Pedestal Style":"Cross Connector with Square Style Pedestal","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Width ":2.5,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":64,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BONDING,1 IN PEDESTAL,CLAMP,#6","Search Terms":"40169-001,Pedestal Clamp with Bonding Connector,ZetaFrame Pedestal Clamp with Bonding Connector,Server cabinet Pedestal Clamp with Bonding Connector,Rack-mounted Pedestal Clamp with Bonding Connector,Data center Pedestal Clamp with Bonding Connector,Cabinet Pedestal Clamp with Bonding Connector solution,Network rack Pedestal Clamp with Bonding Connector,Structured cabling solution for Pedestal Clamp with Bonding Connector,Best Pedestal Clamp with Bonding Connector for server racks,How to organize cables with Pedestal Clamp with Bonding Connector,Efficient routing for Pedestal Clamp with Bonding Connector,Front-to-back cable routing for Pedestal Clamp with Bonding Connector,High-density cable organization for Pedestal Clamp with Bonding Connector,Professional cable management for Pedestal Clamp with Bonding Connector","Search Relevancy":3,"SKU Level SEO Page Title":"Raised Floor Grounding Clamp - Pedestal Connector | Chatsworth","SKU Level SEO Meta Description":"Secure your raised floor grounding with the CPI pedestal clamp and built‑in connector. Easy installation, UL‑listed reliability for grounding solutions.","SKU Level Web H4 Heading":"Key Features of the Pedestal Clamp with Bonding Connector","SKU Level Web Paragraph Text":"<p>The 40169-001 model serves as a raised floor grounding clamp that attaches directly to square‑punched pedestals. It incorporates a built‑in bonding connector that accepts up to four #6 AWG conductors. This design simplifies the creation of a continuous grounding grid beneath raised floors. CPI engineers the clamp to meet UL® Listed Category KDER requirements for both the United States and Canada. The electrotin‑plated copper construction provides long‑term corrosion resistance in demanding data‑center environments. The product is also compatible with standard pedestal clamps and connector clamps used throughout the industry. Installation requires only the supplied stainless‑steel hardware, eliminating the need for additional fasteners. The clamp aligns with the pedestal's square style, allowing a quick, bolt‑tight connection that maintains consistent electrical continuity. Technicians appreciate the clear labeling and the ability to connect grounding conductors without removing the pedestal. Using this pedestal clamp enhances overall system reliability by ensuring a low‑impedance path to ground for all equipment. Proper grounding reduces electromagnetic interference and protects sensitive electronics during transient events. The solution is ideal for hyperscale and multitenant data centers where regulatory compliance and equipment uptime are paramount. CPI offers the 40169‑001 pedestal clamp through its global network of authorized distributors, guaranteeing rapid delivery and local support. Custom variations are available to match specific conduit sizes or conduit‑to‑pedestal configurations. Customers benefit from CPI's rapid product customization and decades of grounding expertise.</p>"},{"primaryId":"40169-002","Primary ID":"40169-002","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Pedestal and Pipe Clamps","Marketing Product Series":"Pedestal Clamp with Bonding Connector","Marketing Description - Global English":"Pedestal Clamp with Bonding Connector; For use with Round; 1-1/8\" (28 mm) to 1-3/4\" (44 mm) OD Pedestal Style; (1) #6 AWG and (1) 2/0 Connectors per side; Each","Shipping Weight":1.8,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":0.82,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":236.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"pedestal parts, pedestal mounts","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/65c0e326/66eca4833d2f0d00187f3c92/40169_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.75\" (44.45 mm)","Width":"5.8\" (146 mm)","Pack Of":"EA","Pedestal Style":"Cross Connector with Round Style Pedestal","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Width ":5.8,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Width (Metric)":146,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BONDING,1.75 IN PEDESTAL,CLAMP,2/0,#6","Search Terms":"40169-002,Pedestal Clamp with Bonding Connector,ZetaFrame Pedestal Clamp with Bonding Connector,Server cabinet Pedestal Clamp with Bonding Connector,Rack-mounted Pedestal Clamp with Bonding Connector,Data center Pedestal Clamp with Bonding Connector,Cabinet Pedestal Clamp with Bonding Connector solution,Network rack Pedestal Clamp with Bonding Connector,Structured cabling solution for Pedestal Clamp with Bonding Connector,Best Pedestal Clamp with Bonding Connector for server racks,How to organize cables with Pedestal Clamp with Bonding Connector,Efficient routing for Pedestal Clamp with Bonding Connector,Front-to-back cable routing for Pedestal Clamp with Bonding Connector,High-density cable organization for Pedestal Clamp with Bonding Connector,Professional cable management for Pedestal Clamp with Bonding Connector","Search Relevancy":3},{"primaryId":"40169-003","Primary ID":"40169-003","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Pedestal and Pipe Clamps","Marketing Product Series":"Pedestal Clamp with Bonding Connector","Marketing Description - Global English":"Pedestal Clamp with Bonding Connector; For use with Square or Round; 1-1/8\" (28 mm) OD Pedestal Style; (2) #6 AWG or (2) 2/0 one side only; Each","Shipping Weight":0.7,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":0.32,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":137.2,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"pedestal parts, pedestal mounts","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/65c0e326/66eca4833d2f0d00187f3c92/40169_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"4\" (102 mm)","Pack Of":"EA","Pedestal Style":"Straight Connector with Square or Round Style Pedestal","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Width ":4,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":102,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BONDING,1.125 IN PEDESTAL,CLAMP,2/0,#6","Search Terms":"40169-003,Pedestal Clamp with Bonding Connector,ZetaFrame Pedestal Clamp with Bonding Connector,Server cabinet Pedestal Clamp with Bonding Connector,Rack-mounted Pedestal Clamp with Bonding Connector,Data center Pedestal Clamp with Bonding Connector,Cabinet Pedestal Clamp with Bonding Connector solution,Network rack Pedestal Clamp with Bonding Connector,Structured cabling solution for Pedestal Clamp with Bonding Connector,Best Pedestal Clamp with Bonding Connector for server racks,How to organize cables with Pedestal Clamp with Bonding Connector,Efficient routing for Pedestal Clamp with Bonding Connector,Front-to-back cable routing for Pedestal Clamp with Bonding Connector,High-density cable organization for Pedestal Clamp with Bonding Connector,Professional cable management for Pedestal Clamp with Bonding Connector","Search Relevancy":3}],"options":{"Pedestal Style":["Cross Connector with Round Style Pedestal","Cross Connector with Square Style Pedestal","Straight Connector with Square or Round Style Pedestal"]},"total":3}