{"items":[{"primaryId":"40170-001","Primary ID":"40170-001","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Pedestal and Pipe Clamps","Marketing Product Series":"Pipe Clamp with Bonding Connector","Marketing Description - Global English":"Pipe Clamp with Bonding Connector; For use with Pipe Size .5\"-75\" (10 mm-19mm); Each","Shipping Weight":0.6,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":0.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":80.53,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For use with Pipe Size .5\"-75\" (10 mm-19mm)","Keyword":"pipe fittings, tube clamps","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/052cfdd9/66eca4833d2f0d00187f3ca0/40170_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.8\" (45.72 mm)","Width":"2\" (51 mm)","Pack Of":"EA","Pipe Diameter Range":".375\"-1\" (9.5 mm-25.4 mm)","Pedestal Style":".375\"-1\" (9.5 mm-25.4 mm)","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":46,"Product Height Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CU,U-BOLT,PIPE,CLAMP,.5/.75","Search Terms":"40170-001,Pipe Clamp with Bonding Connector,ZetaFrame Pipe Clamp with Bonding Connector,Server cabinet Pipe Clamp with Bonding Connector,Rack-mounted Pipe Clamp with Bonding Connector,Data center Pipe Clamp with Bonding Connector,Cabinet Pipe Clamp with Bonding Connector solution,Network rack Pipe Clamp with Bonding Connector,Structured cabling solution for Pipe Clamp with Bonding Connector,Best Pipe Clamp with Bonding Connector for server racks,How to organize cables with Pipe Clamp with Bonding Connector,Efficient routing for Pipe Clamp with Bonding Connector,Front-to-back cable routing for Pipe Clamp with Bonding Connector,High-density cable organization for Pipe Clamp with Bonding Connector,Professional cable management for Pipe Clamp with Bonding Connector","Search Relevancy":3},{"primaryId":"40170-002","Primary ID":"40170-002","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Pedestal and Pipe Clamps","Marketing Product Series":"Pipe Clamp with Bonding Connector","Marketing Description - Global English":"Pipe Clamp with Bonding Connector; For use with Pipe Size 1\"-1.25\" (30 mm-31.8mm); Each","Shipping Weight":0.9,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":0.41,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":124.9,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For use with Pipe Size 1\"-1.25\" (30 mm-31.8mm)","Keyword":"pipe fittings, tube clamps","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/052cfdd9/66eca4833d2f0d00187f3ca0/40170_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"2.75\" (69.85 mm)","Width":"3\" (76 mm)","Pack Of":"EA","Pipe Diameter Range":".75\"-1.7\" (19 mm-43.2 mm)","Pedestal Style":".75\"-1.7\" (19 mm-43.2 mm)","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Width ":3,"Product Width Uom":"\"","Product Height (Metric)":70,"Product Height Uom (Metric)":"mm","Product Width (Metric)":76,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CU,U-BOLT,PIPE,CLAMP,1/1.25","Search Terms":"40170-002,Pipe Clamp with Bonding Connector,ZetaFrame Pipe Clamp with Bonding Connector,Server cabinet Pipe Clamp with Bonding Connector,Rack-mounted Pipe Clamp with Bonding Connector,Data center Pipe Clamp with Bonding Connector,Cabinet Pipe Clamp with Bonding Connector solution,Network rack Pipe Clamp with Bonding Connector,Structured cabling solution for Pipe Clamp with Bonding Connector,Best Pipe Clamp with Bonding Connector for server racks,How to organize cables with Pipe Clamp with Bonding Connector,Efficient routing for Pipe Clamp with Bonding Connector,Front-to-back cable routing for Pipe Clamp with Bonding Connector,High-density cable organization for Pipe Clamp with Bonding Connector,Professional cable management for Pipe Clamp with Bonding Connector","Search Relevancy":3},{"primaryId":"40170-003","Primary ID":"40170-003","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Pedestal and Pipe Clamps","Marketing Product Series":"Pipe Clamp with Bonding Connector","Marketing Description - Global English":"Pipe Clamp with Bonding Connector; For use with Pipe Size 1.5\"-2\" (38 mm-50 mm); Each","Shipping Weight":0.95,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":0.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":138.91,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For use with Pipe Size 1.5\"-2\" (38 mm-50 mm)","Keyword":"pipe fittings, tube clamps","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/052cfdd9/66eca4833d2f0d00187f3ca0/40170_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.75\" (44.45 mm)","Width":"3.8\" (95 mm)","Pack Of":"EA","Pipe Diameter Range":"1\"-2.4\" (25.4 mm-61 mm)","Pedestal Style":"1\"-2.4\" (25.4 mm-61 mm)","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Width ":3.8,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Width (Metric)":95,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CU,U-BOLT,PIPE,CLAMP,1.5/2","Search Terms":"40170-003,Pipe Clamp with Bonding Connector,ZetaFrame Pipe Clamp with Bonding Connector,Server cabinet Pipe Clamp with Bonding Connector,Rack-mounted Pipe Clamp with Bonding Connector,Data center Pipe Clamp with Bonding Connector,Cabinet Pipe Clamp with Bonding Connector solution,Network rack Pipe Clamp with Bonding Connector,Structured cabling solution for Pipe Clamp with Bonding Connector,Best Pipe Clamp with Bonding Connector for server racks,How to organize cables with Pipe Clamp with Bonding Connector,Efficient routing for Pipe Clamp with Bonding Connector,Front-to-back cable routing for Pipe Clamp with Bonding Connector,High-density cable organization for Pipe Clamp with Bonding Connector,Professional cable management for Pipe Clamp with Bonding Connector","Search Relevancy":3},{"primaryId":"40170-004","Primary ID":"40170-004","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Pedestal and Pipe Clamps","Marketing Product Series":"Pipe Clamp with Bonding Connector","Marketing Description - Global English":"Pipe Clamp with Bonding Connector; For use with Pipe Size 2.5\"-3\" (64 mm-80 mm); Each","Shipping Weight":1.65,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.75,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":150.55,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For use with Pipe Size 2.5\"-3\" (64 mm-80 mm)","Keyword":"pipe fittings, tube clamps","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/052cfdd9/66eca4833d2f0d00187f3ca0/40170_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.75\" (44.45 mm)","Width":"4.8\" (121 mm)","Pack Of":"EA","Pipe Diameter Range":"2.25\"-3.5\" (63.5 mm-88.9 mm)","Pedestal Style":"2.25\"-3.5\" (63.5 mm-88.9 mm)","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Width ":4.8,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Width (Metric)":121,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CU,U-BOLT,PIPE,CLAMP,2.5/3","Search Terms":"40170-004,Pipe Clamp with Bonding Connector,ZetaFrame Pipe Clamp with Bonding Connector,Server cabinet Pipe Clamp with Bonding Connector,Rack-mounted Pipe Clamp with Bonding Connector,Data center Pipe Clamp with Bonding Connector,Cabinet Pipe Clamp with Bonding Connector solution,Network rack Pipe Clamp with Bonding Connector,Structured cabling solution for Pipe Clamp with Bonding Connector,Best Pipe Clamp with Bonding Connector for server racks,How to organize cables with Pipe Clamp with Bonding Connector,Efficient routing for Pipe Clamp with Bonding Connector,Front-to-back cable routing for Pipe Clamp with Bonding Connector,High-density cable organization for Pipe Clamp with Bonding Connector,Professional cable management for Pipe Clamp with Bonding Connector","Search Relevancy":3},{"primaryId":"40170-005","Primary ID":"40170-005","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Pedestal and Pipe Clamps","Marketing Product Series":"Pipe Clamp with Bonding Connector","Marketing Description - Global English":"Pipe Clamp with Bonding Connector; For use with Pipe Size 3.5\"-4\" (89 mm-100mm); Each","Shipping Weight":1.65,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.75,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":162.76,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For use with Pipe Size 3.5\"-4\" (89 mm-100mm)","Keyword":"pipe fittings, tube clamps","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/052cfdd9/66eca4833d2f0d00187f3ca0/40170_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.75\" (44.45 mm)","Width":"5.8\" (146 mm)","Pack Of":"EA","Pipe Diameter Range":"3.2\"-4.5\" (81.3 mm-114.3 mm)","Pedestal Style":"3.2\"-4.5\" (81.3 mm-114.3 mm)","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Width ":5.8,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Width (Metric)":146,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CU,U-BOLT,PIPE,CLAMP,3.5/4","Search Terms":"40170-005,Pipe Clamp with Bonding Connector,ZetaFrame Pipe Clamp with Bonding Connector,Server cabinet Pipe Clamp with Bonding Connector,Rack-mounted Pipe Clamp with Bonding Connector,Data center Pipe Clamp with Bonding Connector,Cabinet Pipe Clamp with Bonding Connector solution,Network rack Pipe Clamp with Bonding Connector,Structured cabling solution for Pipe Clamp with Bonding Connector,Best Pipe Clamp with Bonding Connector for server racks,How to organize cables with Pipe Clamp with Bonding Connector,Efficient routing for Pipe Clamp with Bonding Connector,Front-to-back cable routing for Pipe Clamp with Bonding Connector,High-density cable organization for Pipe Clamp with Bonding Connector,Professional cable management for Pipe Clamp with Bonding Connector","Search Relevancy":3},{"primaryId":"40170-006","Primary ID":"40170-006","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Pedestal and Pipe Clamps","Marketing Product Series":"Pipe Clamp with Bonding Connector","Marketing Description - Global English":"Pipe Clamp with Bonding Connector; For use with Pipe Size 5\"- 6\" (130 mm-150 mm); Each","Shipping Weight":2.05,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.93,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":183.4,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For use with Pipe Size 5\"- 6\" (130 mm-150 mm)","Keyword":"pipe fittings, tube clamps","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/052cfdd9/66eca4833d2f0d00187f3ca0/40170_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.75\" (44.45 mm)","Width":"8\" (203 mm)","Pack Of":"EA","Pipe Diameter Range":"5.6\"-6.6\" (142.2 mm-167.6 mm)","Pedestal Style":"5.6\"-6.6\" (142.2 mm-167.6 mm)","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Width ":8,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Width (Metric)":203,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CU,U-BOLT,PIPE,CLAMP,5/6","Search Terms":"40170-006,Pipe Clamp with Bonding Connector,ZetaFrame Pipe Clamp with Bonding Connector,Server cabinet Pipe Clamp with Bonding Connector,Rack-mounted Pipe Clamp with Bonding Connector,Data center Pipe Clamp with Bonding Connector,Cabinet Pipe Clamp with Bonding Connector solution,Network rack Pipe Clamp with Bonding Connector,Structured cabling solution for Pipe Clamp with Bonding Connector,Best Pipe Clamp with Bonding Connector for server racks,How to organize cables with Pipe Clamp with Bonding Connector,Efficient routing for Pipe Clamp with Bonding Connector,Front-to-back cable routing for Pipe Clamp with Bonding Connector,High-density cable organization for Pipe Clamp with Bonding Connector,Professional cable management for Pipe Clamp with Bonding Connector","Search Relevancy":3}],"options":{"Type":["For use with Pipe Size .5\"-75\" (10 mm-19mm)","For use with Pipe Size 1\"-1.25\" (30 mm-31.8mm)","For use with Pipe Size 1.5\"-2\" (38 mm-50 mm)","For use with Pipe Size 2.5\"-3\" (64 mm-80 mm)","For use with Pipe Size 3.5\"-4\" (89 mm-100mm)","For use with Pipe Size 5\"- 6\" (130 mm-150 mm)"]},"total":6}