{"items":[{"primaryId":"33005-001","Primary ID":"33005-001","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Build to Spec (BTS) Aisle Containment Solution","Marketing Product Series":"Polycarbonate Panel from Build To Spec Kit and Full Height Cabinet Blanking Panel","Marketing Description - Global English":"Polycarbonate Panel from Build To Spec Kit and Full Height Cabinet Blanking Panel, Pack of 2","Shipping Weight":128,"Shipping Weight Uom":"LB","Ship Height":14,"Ship Height Uom":"in","Ship Length/Depth":284,"Ship Length/Depth Uom":"in","Ship Width":45,"Ship Width Uom":"in","Shipping Weight (Metric)":58.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":36,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":114,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":913.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"containment, aisle containment, hot aisle containment, passive cooling, free cooling, energy efficiency, thermal management","Promote on Website":"1","Attached to Series":"1","Height":"0.17\" (4.065 mm)","Width":"48\" (1219 mm)","Depth":"97\" (2464 mm)","Pack Of":"Pack of 2","BABA Compliant":"1","Product Height":0.2,"Product Height Uom":"\"","Product Length/Depth":97,"Product Length/Depth Uom":"\"","Product Width ":48,"Product Width Uom":"\"","Product Height (Metric)":4,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2464,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":1219,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"LB","Short Description":"FULL HT CAB BLANK ,2PC","Search Terms":"33005-001,Polycarbonate Panel from Build To Spec Kit and Full Height Cabinet Blanking Panel,ZetaFrame Polycarbonate Panel from Build To Spec Kit and Full Height Cabinet Blanking Panel,Server cabinet Polycarbonate Panel from Build To Spec Kit and Full Height Cabinet Blanking Panel,Rack-mounted Polycarbonate Panel from Build To Spec Kit and Full Height Cabinet Blanking Panel,Data center Polycarbonate Panel from Build To Spec Kit and Full Height Cabinet Blanking Panel,Cabinet Polycarbonate Panel from Build To Spec Kit and Full Height Cabinet Blanking Panel solution,Network rack Polycarbonate Panel from Build To Spec Kit and Full Height Cabinet Blanking Panel,Structured cabling solution for Polycarbonate Panel from Build To Spec Kit and Full Height Cabinet Blanking Panel,Best Polycarbonate Panel from Build To Spec Kit and Full Height Cabinet Blanking Panel for server racks,How to organize cables with Polycarbonate Panel from Build To Spec Kit and Full Height Cabinet Blanking Panel,Efficient routing for Polycarbonate Panel from Build To Spec Kit and Full Height Cabinet Blanking Panel,Front-to-back cable routing for Polycarbonate Panel from Build To Spec Kit and Full Height Cabinet Blanking Panel,High-density cable organization for Polycarbonate Panel from Build To Spec Kit and Full Height Cabinet Blanking Panel,Professional cable management for Polycarbonate Panel from Build To Spec Kit and Full Height Cabinet Blanking Panel","Search Relevancy":3},{"primaryId":"33005-002","Primary ID":"33005-002","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Build to Spec (BTS) Aisle Containment Solution","Marketing Product Series":"Polycarbonate Panel from Build To Spec Kit and Full Height Cabinet Blanking Panel","Marketing Description - Global English":"Polycarbonate Panel from Build To Spec Kit and Full Height Cabinet Blanking Panel, Pack of 10","Shipping Weight":200,"Shipping Weight Uom":"LB","Ship Height":14,"Ship Height Uom":"in","Ship Length/Depth":284,"Ship Length/Depth Uom":"in","Ship Width":45,"Ship Width Uom":"in","Shipping Weight (Metric)":90.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":36,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":114,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":3718.31,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"containment, aisle containment, hot aisle containment, passive cooling, free cooling, energy efficiency, thermal management","Promote on Website":"1","Attached to Series":"1","Height":"0.16\" (4.064 mm)","Width":"48\" (1219 mm)","Depth":"96\" (2438 mm)","Pack Of":"Pack of 10","BABA Compliant":"1","Product Height":0.2,"Product Height Uom":"\"","Product Length/Depth":96,"Product Length/Depth Uom":"\"","Product Width ":48,"Product Width Uom":"\"","Product Height (Metric)":4,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2438,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":1219,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"LB","Short Description":"FULL HT CAB BLANK ,10 PK","Search Terms":"33005-002,Polycarbonate Panel from Build To Spec Kit and Full Height Cabinet Blanking Panel,ZetaFrame Polycarbonate Panel from Build To Spec Kit and Full Height Cabinet Blanking Panel,Server cabinet Polycarbonate Panel from Build To Spec Kit and Full Height Cabinet Blanking Panel,Rack-mounted Polycarbonate Panel from Build To Spec Kit and Full Height Cabinet Blanking Panel,Data center Polycarbonate Panel from Build To Spec Kit and Full Height Cabinet Blanking Panel,Cabinet Polycarbonate Panel from Build To Spec Kit and Full Height Cabinet Blanking Panel solution,Network rack Polycarbonate Panel from Build To Spec Kit and Full Height Cabinet Blanking Panel,Structured cabling solution for Polycarbonate Panel from Build To Spec Kit and Full Height Cabinet Blanking Panel,Best Polycarbonate Panel from Build To Spec Kit and Full Height Cabinet Blanking Panel for server racks,How to organize cables with Polycarbonate Panel from Build To Spec Kit and Full Height Cabinet Blanking Panel,Efficient routing for Polycarbonate Panel from Build To Spec Kit and Full Height Cabinet Blanking Panel,Front-to-back cable routing for Polycarbonate Panel from Build To Spec Kit and Full Height Cabinet Blanking Panel,High-density cable organization for Polycarbonate Panel from Build To Spec Kit and Full Height Cabinet Blanking Panel,Professional cable management for Polycarbonate Panel from Build To Spec Kit and Full Height Cabinet Blanking Panel","Search Relevancy":3}],"options":{},"total":2}