{"items":[{"primaryId":"36604-001","Primary ID":"36604-001","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Add on Device License","Marketing Description - Global English":"Power IQ for eConnect; Additional Device License for Up to 10 Devices","Shipping Weight":25,"Shipping Weight Uom":"LB","Ship Height":26,"Ship Height Uom":"in","Ship Length/Depth":198,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Shipping Weight (Metric)":11.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":66,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":3138.74,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 10 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ, 10 ADDL NODE LIC","Search Terms":"36604-001,Power IQ Add on Device License,ZetaFrame Power IQ Add on Device License,Server cabinet Power IQ Add on Device License,Rack-mounted Power IQ Add on Device License,Data center Power IQ Add on Device License,Cabinet Power IQ Add on Device License solution,Network rack Power IQ Add on Device License,Structured cabling solution for Power IQ Add on Device License,Best Power IQ Add on Device License for server racks,How to organize cables with Power IQ Add on Device License,Efficient routing for Power IQ Add on Device License,Front-to-back cable routing for Power IQ Add on Device License,High-density cable organization for Power IQ Add on Device License,Professional cable management for Power IQ Add on Device License","Search Relevancy":2,"SKU Level SEO Page Title":"Power IQ Add‑On Device License 36604‑001 eConnect® | Chatsworth","SKU Level SEO Meta Description":"Add the Power IQ® device license 36604‑001 to expand eConnect® monitoring for up to ten devices. Enable scalable power intelligence across your data center.","SKU Level Web H4 Heading":"Key Benefits and Features of the Power IQ® Add‑On License","SKU Level Web Paragraph Text":"<p>The Power IQ® Add‑On Device License 36604‑001 extends the capabilities of eConnect® power distribution units, delivering granular visibility into power usage across each rack. By attaching this license, data‑center operators can collect real‑time metrics, set alerts, and generate reports that improve overall energy efficiency. The solution is engineered for rapid deployment, requiring only a software activation step to bring additional devices online. With a dedicated device license, administrators gain the ability to monitor up to ten eConnect® PDUs from a single console, consolidating data into a unified dashboard. This scalable approach reduces the need for multiple management tools and simplifies ongoing maintenance. The license also supports role‑based access, ensuring that only authorized personnel can modify settings or view sensitive power data. Power IQ® is designed for high‑performance environments, providing the intelligence needed to support AI and HPC workloads. The \"iq hp\" designation reflects its focus on delivering high‑precision analytics that help prevent overloads and optimize cooling strategies. By leveraging these insights, facilities can maintain consistent uptime and protect critical equipment. Integration with DCIM‑001 frameworks is seamless, allowing the license to feed power metrics directly into broader infrastructure management platforms. This interoperability enables coordinated capacity planning, automated provisioning, and holistic monitoring of both power and environmental conditions. The result is a more resilient and adaptable data‑center ecosystem. CPI's commitment to quality ensures that the Power IQ® Add‑On Device License meets rigorous reliability standards, backed by worldwide support and a robust network of authorized distributors. Organizations looking to future‑proof their power management strategy can rely on this license to deliver actionable intelligence and maintain operational excellence.</p>"},{"primaryId":"36604-002","Primary ID":"36604-002","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Add on Device License","Marketing Description - Global English":"Power IQ for eConnect; Additional Device License for Up to 20 Devices","Shipping Weight":18,"Shipping Weight Uom":"LB","Ship Height":36,"Ship Height Uom":"in","Ship Length/Depth":208,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Shipping Weight (Metric)":8.16,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":91,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4654.02,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 20 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ, 20 ADDL NODE LIC","Search Terms":"36604-002,Power IQ Add on Device License,ZetaFrame Power IQ Add on Device License,Server cabinet Power IQ Add on Device License,Rack-mounted Power IQ Add on Device License,Data center Power IQ Add on Device License,Cabinet Power IQ Add on Device License solution,Network rack Power IQ Add on Device License,Structured cabling solution for Power IQ Add on Device License,Best Power IQ Add on Device License for server racks,How to organize cables with Power IQ Add on Device License,Efficient routing for Power IQ Add on Device License,Front-to-back cable routing for Power IQ Add on Device License,High-density cable organization for Power IQ Add on Device License,Professional cable management for Power IQ Add on Device License","Search Relevancy":2,"SKU Level SEO Page Title":"Power IQ Device License for eConnect PDU - 36604 | Chatsworth","SKU Level SEO Meta Description":"Secure scalable power monitoring with the eConnect PDU license and Power IQ device license. Enable DCIM software license integration today.","SKU Level Web H4 Heading":"Key Benefits of the Power IQ Add‑On License","SKU Level Web Paragraph Text":"<p>The Power IQ device license extends the capabilities of eConnect® power distribution units by enabling detailed energy monitoring across multiple assets. With a single eConnect PDU license, users gain real‑time visibility into power consumption, temperature, and load balance. This insight helps data center operators reduce waste and improve overall efficiency. The add‑on license supports up to twenty devices, allowing organizations to scale monitoring without additional hardware purchases. By consolidating data in a unified dashboard, administrators can quickly identify hotspots and optimize cooling strategies. The result is a more reliable infrastructure that meets demanding performance targets. Integration with DCIM software license frameworks provides seamless data exchange between Power IQ and broader management platforms. Users can correlate power metrics with asset inventory, capacity planning, and predictive analytics. This holistic view simplifies compliance reporting and supports proactive decision‑making. Flexible licensing terms ensure that the Power IQ device license can grow with evolving facility needs. Customers may start with a modest deployment and add licenses as the environment expands. The approach protects capital investment while delivering continuous operational value. CPI backs the solution with worldwide support, rapid customization, and a network of authorized distributors. Technical experts are available to assist with deployment, configuration, and ongoing optimization. The Power IQ add‑on license therefore represents a future‑ready investment for modern data centers.</p>"},{"primaryId":"36604-005","Primary ID":"36604-005","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Add on Device License","Marketing Description - Global English":"Power IQ for eConnect; Additional Device License for Up to 50 Devices","Shipping Weight":19,"Shipping Weight Uom":"LB","Ship Height":14,"Ship Height Uom":"in","Ship Length/Depth":201,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":8.62,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":36,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":11530.93,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 50 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ, 50 ADDL NODE LIC","Search Terms":"36604-005,Power IQ Add on Device License,ZetaFrame Power IQ Add on Device License,Server cabinet Power IQ Add on Device License,Rack-mounted Power IQ Add on Device License,Data center Power IQ Add on Device License,Cabinet Power IQ Add on Device License solution,Network rack Power IQ Add on Device License,Structured cabling solution for Power IQ Add on Device License,Best Power IQ Add on Device License for server racks,How to organize cables with Power IQ Add on Device License,Efficient routing for Power IQ Add on Device License,Front-to-back cable routing for Power IQ Add on Device License,High-density cable organization for Power IQ Add on Device License,Professional cable management for Power IQ Add on Device License","Search Relevancy":2,"SKU Level SEO Page Title":"36604 Power IQ Add-On Device License | Chatsworth","SKU Level SEO Meta Description":"Expand your eConnect PDU monitoring with the 36604 Power IQ add-on device license. This license supports up to 50 devices for enhanced power management in data centers. Learn more today.","SKU Level Web H4 Heading":"Scalable Power Management Solutions","SKU Level Web Paragraph Text":"<p>The 36604 Power IQ add-on device license expands the monitoring capabilities of your eConnect® PDU system. This license allows you to scale up to 50 additional devices, providing comprehensive power management for growing data centers. It ensures seamless integration with existing Power IQ software for real-time insights.</p><p>With the 36604 license, you can enhance power monitoring accuracy and reliability across your infrastructure. The Power IQ platform delivers detailed analytics on energy consumption and device performance. This helps optimize operational efficiency and reduce costs in enterprise environments.</p><p>Implementation of the add-on license, sometimes referenced as 366004 in documentation, is straightforward and quick. Once activated, it immediately extends the device capacity of your Power IQ installation. Users gain centralized control over all monitored devices through an intuitive interface.</p><p>Data centers leveraging the 36604 license benefit from improved asset tracking and reporting capabilities. The Power IQ software supports a wide range of devices, from servers to network equipment. This flexibility ensures critical infrastructure remains protected and efficiently managed.</p><p>Investing in the 36604 Power IQ add-on license future-proofs your power management strategy for evolving needs. It offers a cost-effective solution for scaling monitoring to up to 50 devices. Chatsworth Products provides reliable, high-performance solutions backed by decades of expertise.</p>"},{"primaryId":"36604-010","Primary ID":"36604-010","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Add on Device License","Marketing Description - Global English":"Power IQ for eConnect; Additional Device License for Up to 100 Devices","Shipping Weight":19,"Shipping Weight Uom":"LB","Ship Height":21,"Ship Height Uom":"in","Ship Length/Depth":206,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":8.62,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":53,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":20805.64,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 100 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ, 100 ADDL NODE LIC","Search Terms":"36604-010,Power IQ Add on Device License,ZetaFrame Power IQ Add on Device License,Server cabinet Power IQ Add on Device License,Rack-mounted Power IQ Add on Device License,Data center Power IQ Add on Device License,Cabinet Power IQ Add on Device License solution,Network rack Power IQ Add on Device License,Structured cabling solution for Power IQ Add on Device License,Best Power IQ Add on Device License for server racks,How to organize cables with Power IQ Add on Device License,Efficient routing for Power IQ Add on Device License,Front-to-back cable routing for Power IQ Add on Device License,High-density cable organization for Power IQ Add on Device License,Professional cable management for Power IQ Add on Device License","Search Relevancy":2,"SKU Level SEO Page Title":"Power IQ Device License for eConnect PDU | Chatsworth","SKU Level SEO Meta Description":"Expand your DCIM software with the Power IQ add-on device license for eConnect PDUs. Monitor up to 100 devices for efficient power management and enhanced data center control.","SKU Level Web H4 Heading":"Optimize Data Center Performance with Power IQ Licensing","SKU Level Web Paragraph Text":"<p>Power IQ is a comprehensive DCIM software solution that provides real-time monitoring and management of data center infrastructure. This advanced tool helps organizations optimize power usage and improve operational efficiency. With its intuitive interface, users can easily track energy consumption and environmental conditions across their network.</p><p>The device license for Power IQ allows for the addition of monitoring capabilities for multiple devices within your data center. This add-on license supports up to 100 devices, enabling scalable growth as your infrastructure expands. It seamlessly integrates with existing eConnect® PDU systems for unified power management and control.</p><p>By leveraging the Power IQ device license, data center managers gain detailed insights into power distribution and utilization patterns. This information aids in preventing overloads and reducing energy costs through intelligent load balancing strategies. The software's robust reporting features facilitate compliance with industry standards and support sustainability initiatives.</p><p>eConnect® PDUs equipped with Power IQ software provide granular data on power consumption at the outlet level for precise analysis. The device license enhances this functionality by allowing monitoring of additional devices without complex configurations or downtime. This scalability ensures that your investment remains future-proof as technology and data center demands evolve.</p><p>Implementing Power IQ with its device license transforms data center management into a proactive, data-driven process for improved reliability. Organizations can achieve higher availability of critical IT assets while minimizing operational risks. Chatsworth Products delivers these integrated solutions with global support and decades of application expertise.</p>"},{"primaryId":"36604-020","Primary ID":"36604-020","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Add on Device License","Marketing Description - Global English":"Power IQ for eConnect; Additional Device License for Up to 200 Devices","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":36,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":24,"Ship Width Uom":"in","Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":91,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":61,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":36907.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 200 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ, 200 ADDL NODE LIC","Search Terms":"36604-020,Power IQ Add on Device License,ZetaFrame Power IQ Add on Device License,Server cabinet Power IQ Add on Device License,Rack-mounted Power IQ Add on Device License,Data center Power IQ Add on Device License,Cabinet Power IQ Add on Device License solution,Network rack Power IQ Add on Device License,Structured cabling solution for Power IQ Add on Device License,Best Power IQ Add on Device License for server racks,How to organize cables with Power IQ Add on Device License,Efficient routing for Power IQ Add on Device License,Front-to-back cable routing for Power IQ Add on Device License,High-density cable organization for Power IQ Add on Device License,Professional cable management for Power IQ Add on Device License","Search Relevancy":2,"SKU Level SEO Page Title":"Power IQ License for eConnect - 200‑Device Add‑On | Chatsworth","SKU Level SEO Meta Description":"Expand your eConnect monitoring with Power IQ device license, supporting up to 200 devices. Scale DCIM capabilities and protect data‑center power assets.","SKU Level Web H4 Heading":"Key Benefits of the 200‑Device Power IQ Add‑On License","SKU Level Web Paragraph Text":"<p>The Power IQ device license extends the capabilities of eConnect® power monitoring by allowing additional devices to be managed within a single software instance. With a single license you can incorporate up to 200 PDUs or other power assets, eliminating the need for multiple separate installations. This scalable approach simplifies administration and reduces overall operational overhead. By leveraging a unified license, data center operators can quickly expand monitoring coverage as their infrastructure grows. The add‑on model enables seamless integration of new racks, cabinets, or remote sites without re‑configuring the core software platform. As a result, capacity planning becomes more accurate and future‑proof. The Power IQ device license is fully compatible with CPI's data center infrastructure management (DCIM) suite, providing real‑time power analytics and alerts across all licensed devices. Integrated dashboards present consolidated power usage, helping facilities optimize energy efficiency and meet sustainability goals. The license also supports API access for custom reporting and third‑party system integration. Security and reliability are built into the eConnect® platform, and the add‑on license inherits these safeguards. Role‑based access controls ensure that only authorized personnel can modify device settings, while encrypted communications protect data in transit. Continuous firmware updates keep the monitoring solution aligned with the latest industry standards. CPI offers expert consultation and global support to assist customers during deployment and beyond. Whether you need assistance sizing the license for a multi‑tenant environment or customizing alerts for high‑performance computing workloads, the CPI team provides responsive guidance. The Power IQ device license thus delivers a flexible, enterprise‑grade solution for modern data center power management.</p>"},{"primaryId":"36604-030","Primary ID":"36604-030","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Add on Device License","Marketing Description - Global English":"Power IQ for eConnect; Additional Device License for Up to 300 Devices","Shipping Weight":18,"Shipping Weight Uom":"LB","Ship Height":37,"Ship Height Uom":"in","Ship Length/Depth":173,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":8.16,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":94,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":46148.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 300 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ, 300 ADDL NODE LIC","Search Terms":"36604-030,Power IQ Add on Device License,ZetaFrame Power IQ Add on Device License,Server cabinet Power IQ Add on Device License,Rack-mounted Power IQ Add on Device License,Data center Power IQ Add on Device License,Cabinet Power IQ Add on Device License solution,Network rack Power IQ Add on Device License,Structured cabling solution for Power IQ Add on Device License,Best Power IQ Add on Device License for server racks,How to organize cables with Power IQ Add on Device License,Efficient routing for Power IQ Add on Device License,Front-to-back cable routing for Power IQ Add on Device License,High-density cable organization for Power IQ Add on Device License,Professional cable management for Power IQ Add on Device License","Search Relevancy":2,"SKU Level SEO Page Title":"Power IQ Add-On Device License for eConnect PDU | Chatsworth","SKU Level SEO Meta Description":"Expand your DCIM with the Power IQ Add-On License for eConnect PDU. Monitor up to 300 devices for enhanced power monitoring and management software integration.","SKU Level Web H4 Heading":"Scalable Power Monitoring for eConnect PDU Systems","SKU Level Web Paragraph Text":"<p>The Power IQ® Add-On Device License from Chatsworth Products provides a flexible and scalable solution for expanding your data center monitoring capabilities. This license supports the addition of up to 300 devices to your existing Power IQ® system, enabling comprehensive coverage for power distribution units and environmental sensors. By integrating this add-on, organizations can achieve deeper insights into energy consumption patterns and operational efficiency, which is essential for modern data center management.</p><p>With a focus on enhanced power monitoring, this license seamlessly integrates with eConnect® PDU systems to deliver real-time data on electrical parameters such as voltage, current, and power factor. It allows IT managers to track performance across multiple devices, facilitating proactive maintenance and effective load balancing. This detailed monitoring helps prevent overloads, reduce energy waste, and ensure the reliability of critical infrastructure components.</p><p>The management software benefits of the Power IQ® Add-On License include advanced reporting features and customizable alerts for immediate notification of issues. Users can generate detailed reports on power usage effectiveness (PUE) and other key metrics, supporting data-driven decisions for optimization. Additionally, the software's intuitive interface simplifies the monitoring process, making it accessible for staff at all technical levels and reducing training time.</p><p>As a component of data center infrastructure management (DCIM), this license plays a vital role in holistic infrastructure oversight by supporting the integration of various systems into a unified platform. It enhances visibility across power distribution units, UPS systems, and network cabinets, reducing administrative overhead and improving incident response times. This centralized approach ensures that all elements work together efficiently, supporting regulatory compliance and operational excellence.</p><p>Ultimately, the Power IQ® Add-On Device License empowers businesses to scale their operations without sacrificing monitoring quality or incurring unnecessary costs. It is an essential tool for environments requiring robust power management and environmental monitoring solutions, such as enterprise data centers and colocation facilities. By adopting this license, companies can future-proof their infrastructure, maintain a competitive edge, and support advanced applications like AI and high-performance computing.</p>"},{"primaryId":"36604-040","Primary ID":"36604-040","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Add on Device License","Marketing Description - Global English":"Power IQ for eConnect; Additional Device License for Up to 400 Devices","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":10,"Ship Height Uom":"in","Ship Length/Depth":208,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":25,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":55440,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 400 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ, 400 ADDL NODE LIC","Search Terms":"36604-040,Power IQ Add on Device License,ZetaFrame Power IQ Add on Device License,Server cabinet Power IQ Add on Device License,Rack-mounted Power IQ Add on Device License,Data center Power IQ Add on Device License,Cabinet Power IQ Add on Device License solution,Network rack Power IQ Add on Device License,Structured cabling solution for Power IQ Add on Device License,Best Power IQ Add on Device License for server racks,How to organize cables with Power IQ Add on Device License,Efficient routing for Power IQ Add on Device License,Front-to-back cable routing for Power IQ Add on Device License,High-density cable organization for Power IQ Add on Device License,Professional cable management for Power IQ Add on Device License","Search Relevancy":2},{"primaryId":"36604-050","Primary ID":"36604-050","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Add on Device License","Marketing Description - Global English":"Power IQ for eConnect; Additional Device License for Up to 500 Devices","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":10,"Ship Height Uom":"in","Ship Length/Depth":208,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":25,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":62233.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 500 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ, 500 ADDL NODE LIC","Search Terms":"36604-050,Power IQ Add on Device License,ZetaFrame Power IQ Add on Device License,Server cabinet Power IQ Add on Device License,Rack-mounted Power IQ Add on Device License,Data center Power IQ Add on Device License,Cabinet Power IQ Add on Device License solution,Network rack Power IQ Add on Device License,Structured cabling solution for Power IQ Add on Device License,Best Power IQ Add on Device License for server racks,How to organize cables with Power IQ Add on Device License,Efficient routing for Power IQ Add on Device License,Front-to-back cable routing for Power IQ Add on Device License,High-density cable organization for Power IQ Add on Device License,Professional cable management for Power IQ Add on Device License","Search Relevancy":2,"SKU Level SEO Page Title":"Power IQ Device License for DCIM Software | Chatsworth","SKU Level SEO Meta Description":"Enhance power monitoring with the Power IQ add-on device license for DCIM software. Manage up to 500 eConnect® PDU devices efficiently. Discover features.","SKU Level Web H4 Heading":"Scalable Licensing for Enhanced Power Management","SKU Level Web Paragraph Text":"<p>The Power IQ add-on device license expands your data center infrastructure management capabilities by enabling monitoring of up to 500 additional devices. This scalable solution integrates seamlessly with eConnect® PDU systems, providing comprehensive power monitoring across your infrastructure. Real-time insights into energy consumption help optimize efficiency and reduce operational costs.</p><p>With this device license, organizations can scale their DCIM software to meet growing data center demands. The Power IQ license offers detailed analytics on power usage, facilitating proactive management and enhanced reliability. Administrators gain granular visibility into device performance, enabling timely responses to anomalies.</p><p>The add-on license supports robust power monitoring through advanced DCIM software features. It complements CPI's suite of data center solutions, ensuring a unified management experience for eConnect PDU environments. This integration helps achieve sustainability goals by tracking energy metrics and supporting compliance.</p><p>By utilizing the Power IQ license, enterprises improve their power management strategies with actionable data. The software's reporting tools aid in capacity planning and informed decision-making for future expansions. This approach future-proofs operations while maintaining high standards of performance.</p><p>This device license is essential for businesses requiring reliable and scalable power monitoring solutions. It enhances the value of DCIM software by extending coverage to more devices without compromising functionality. Invest in CPI's innovative offerings to secure efficient and resilient data center management.</p>"}],"options":{"Type":["Up to 10 Devices","Up to 100 Devices","Up to 20 Devices","Up to 200 Devices","Up to 300 Devices","Up to 400 Devices","Up to 50 Devices","Up to 500 Devices"]},"total":8}