{"items":[{"primaryId":"36603-001","Primary ID":"36603-001","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Base License","Marketing Description - Global English":"Power IQ for eConnect; Software and License for Up to 10 Devices; Includes 1st Year Maintenance","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":10,"Ship Height Uom":"in","Ship Length/Depth":208,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":25,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":3714.33,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 10 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ, 10 NODE LIC, INCL 1 YR MAINT","Search Terms":"36603-001,Power IQ Base License,ZetaFrame Power IQ Base License,Server cabinet Power IQ Base License,Rack-mounted Power IQ Base License,Data center Power IQ Base License,Cabinet Power IQ Base License solution,Network rack Power IQ Base License,Structured cabling solution for Power IQ Base License,Best Power IQ Base License for server racks,How to organize cables with Power IQ Base License,Efficient routing for Power IQ Base License,Front-to-back cable routing for Power IQ Base License,High-density cable organization for Power IQ Base License,Professional cable management for Power IQ Base License","Search Relevancy":2,"SKU Level SEO Page Title":"DCIM Software - Power IQ Base License | Chatsworth","SKU Level SEO Meta Description":"Power IQ Base License for DCIM software gives centralized eConnect PDU control, real‑time power monitoring and 1‑year maintenance. Boost efficiency.","SKU Level Web H4 Heading":"Key Benefits of Power IQ Base License","SKU Level Web Paragraph Text":"<p>The Power IQ® Base License equips data‑center operators with a robust DCIM software platform that unifies power and environmental insight. Designed for up to ten eConnect® devices, the license enables seamless communication between PDUs and the management console. By centralizing authentication and audit trails, it simplifies compliance for multi‑tenant facilities. When paired with eConnect® PDU software, the solution provides real‑time power monitoring software that captures voltage, current and temperature metrics across every rack. The PIQ software engine automatically aggregates this data, presenting clear capacity trends and alerting users to threshold violations. Operators can therefore plan capacity upgrades with confidence and avoid costly over‑provisioning. The Power IQ Base License also supports advanced grouping of outlets, allowing administrators to create logical zones for critical workloads. Integrated with the DCIM software, these groups feed into automated reports that illustrate load balance and energy efficiency. This visibility reduces energy waste and helps meet sustainability targets in high‑performance computing environments. A full year of maintenance is included, delivering regular updates to the PIQ software and proactive security patches. Technical support from CPI ensures rapid resolution of any integration issues with eConnect® devices. Customers benefit from a predictable total cost of ownership while maintaining a future‑ready infrastructure. Deploying the Power IQ® Base License empowers organizations to transform disparate power data into actionable intelligence. Leverage the combined strengths of DCIM software, eConnect PDU software and comprehensive power monitoring software to maximize uptime. Contact a CPI sales specialist today to start the implementation and secure your data‑center's power reliability.</p>"},{"primaryId":"36603-002","Primary ID":"36603-002","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Base License","Marketing Description - Global English":"Power IQ for eConnect; Software and License for Up to 20 Devices; Includes 1st Year Maintenance","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":14,"Ship Height Uom":"in","Ship Length/Depth":201,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":36,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":5594.8,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 20 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ, 20 NODE LIC, INCL 1 YR MAINT","Search Terms":"36603-002,Power IQ Base License,ZetaFrame Power IQ Base License,Server cabinet Power IQ Base License,Rack-mounted Power IQ Base License,Data center Power IQ Base License,Cabinet Power IQ Base License solution,Network rack Power IQ Base License,Structured cabling solution for Power IQ Base License,Best Power IQ Base License for server racks,How to organize cables with Power IQ Base License,Efficient routing for Power IQ Base License,Front-to-back cable routing for Power IQ Base License,High-density cable organization for Power IQ Base License,Professional cable management for Power IQ Base License","Search Relevancy":2,"SKU Level SEO Page Title":"Power IQ License (36603-002) - piq software | Chatsworth","SKU Level SEO Meta Description":"Get reliable Power IQ license with piq software for eConnect PDUs. Centralize power monitoring, automate alerts, and protect data‑center uptime.","SKU Level Web H4 Heading":"Centralized Monitoring and Automated Alerts","SKU Level Web Paragraph Text":"<p>Power IQ Base License (36603-002) delivers comprehensive power‑management capabilities for CPI eConnect® PDUs. The piq software synchronizes real‑time data across up to twenty devices while providing a first‑year maintenance plan. This power license empowers administrators to centralize authentication, access and audit trails for all connected equipment. Built on the Power IQ platform, the solution continuously polls PDUs to capture power and environmental metrics without manual intervention. Automated email alerts notify staff of hotspot conditions and threshold violations, enabling rapid response. The base iq design also supports Secure Array® IP consolidation for seamless failover handling. With Power IQ, data‑center operators can make informed capacity‑planning decisions using detailed utilization reports and failover simulation tools. Centralized grouping of outlets, PDUs and sensors simplifies cabinet‑level management and reduces operational overhead. The power license also provides inbound trap filtering and outbound trap forwarding to streamline network configurations. The piq software integrates directly with CPI's eConnect® ecosystem, allowing users to view rack‑level power trends, weather impact, and cooling status from a single dashboard. Compatibility with CPI's remote monitoring and security modules ensures a unified view of infrastructure health. This unified approach supports AI‑driven workloads and high‑performance computing environments. CPI backs the Power IQ Base License with a one‑year maintenance agreement that includes software updates and technical support. Ongoing updates keep the platform aligned with emerging data‑center standards and regulatory compliance requirements. Customers benefit from CPI's global distributor network and rapid product customization when scaling their installations.</p>"},{"primaryId":"36603-005","Primary ID":"36603-005","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Base License","Marketing Description - Global English":"Power IQ for eConnect; Software and License for Up to 50 Devices; Includes 1st Year Maintenance","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":21,"Ship Height Uom":"in","Ship Length/Depth":206,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":53,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":12665.96,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 50 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ, 50 NODE LIC, INCL 1 YR MAINT","Search Terms":"36603-005,Power IQ Base License,ZetaFrame Power IQ Base License,Server cabinet Power IQ Base License,Rack-mounted Power IQ Base License,Data center Power IQ Base License,Cabinet Power IQ Base License solution,Network rack Power IQ Base License,Structured cabling solution for Power IQ Base License,Best Power IQ Base License for server racks,How to organize cables with Power IQ Base License,Efficient routing for Power IQ Base License,Front-to-back cable routing for Power IQ Base License,High-density cable organization for Power IQ Base License,Professional cable management for Power IQ Base License","Search Relevancy":2,"SKU Level SEO Page Title":"Cabinet IQ & Power IQ Base License 36603-005 | Chatsworth","SKU Level SEO Meta Description":"Unlock monitoring with Power IQ and Cabinet IQ. Base License (36603-005) adds outbound IQ alerts and 1‑year maintenance for data‑center control.","SKU Level Web H4 Heading":"Key Benefits of the Power IQ Base License","SKU Level Web Paragraph Text":"<p>The Power IQ Base License (part number 36603-005) provides centralized power and environmental monitoring for up to fifty eConnect devices. It includes a full first‑year maintenance plan, ensuring software updates and technical support throughout the initial period. This license forms the foundation for scalable data‑center intelligence. Integrating with Cabinet IQ, the solution maps power consumption to each cabinet unit, giving operators a clear view of rack‑level load distribution. Cabinet IQ dashboards display real‑time capacity trends that help prevent overload conditions. By correlating cabinet data with PIQ software, administrators can plan expansions with confidence. Outbound IQ alerts are automatically generated when thresholds are exceeded, delivering email or SNMP notifications to designated personnel. These proactive messages reduce the risk of unplanned downtime by highlighting hotspots before they impact service. The outbound IQ feature works seamlessly with the Power IQ monitoring engine. The IQBase functionality of the license enables rapid deployment of PIQ software across the managed environment. PIQ software continuously synchronizes data from eConnect PDUs, sensors and intelligent devices, creating a unified data model. With IQBase, users gain instant access to historical trends and predictive analytics. Overall, the Power IQ Base License delivers comprehensive insight while simplifying administration through a single interface. Combined with the first‑year maintenance included in part 36603-005, customers receive ongoing value and peace of mind. Contact a CPI sales specialist today to enable smarter power management.</p>"},{"primaryId":"36603-010","Primary ID":"36603-010","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Base License","Marketing Description - Global English":"Power IQ for eConnect; Software and License for Up to 100 Devices; Includes 1st Year Maintenance","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":21,"Ship Height Uom":"in","Ship Length/Depth":206,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":53,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":22892,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 100 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ, 100 NODE LIC, INCL 1 YR MAINT","Search Terms":"36603-010,Power IQ Base License,ZetaFrame Power IQ Base License,Server cabinet Power IQ Base License,Rack-mounted Power IQ Base License,Data center Power IQ Base License,Cabinet Power IQ Base License solution,Network rack Power IQ Base License,Structured cabling solution for Power IQ Base License,Best Power IQ Base License for server racks,How to organize cables with Power IQ Base License,Efficient routing for Power IQ Base License,Front-to-back cable routing for Power IQ Base License,High-density cable organization for Power IQ Base License,Professional cable management for Power IQ Base License","Search Relevancy":2,"SKU Level SEO Page Title":"Power IQ Base License 36603 - IQ 010 for eConnect | Chatsworth","SKU Level SEO Meta Description":"Unlock power and environmental monitoring with Power IQ Base License 36603 - IQ 010 for eConnect PDUs. Streamline capacity planning, reduce downtime.","SKU Level Web H4 Heading":"IQBase Benefits for eConnect Power Management","SKU Level Web Paragraph Text":"<p>The Power IQ Base License 36603 - IQ 010 delivers comprehensive power and environmental monitoring for up to 100 eConnect® Rack PDUs. Designed specifically for data center and edge environments, the license provides a unified interface that aggregates real‑time metrics across all connected devices. By pairing the license with CPI's eConnect® platform, operators gain immediate visibility into power usage, temperature trends, and alarm conditions. PIQ software continuously synchronizes data between each PDU and the management console, eliminating manual polling and reducing configuration errors. Centralized authentication and auditing ensure that only authorized personnel can modify settings, while grouping capabilities simplify outlet and device management across cabinets. Automated email alerts notify staff of hotspot formation or threshold violations, supporting proactive maintenance. With the IQBase functionality, capacity planners can model power loads, simulate failover scenarios, and generate detailed utilization reports using the cabinet IQ feature. The system's built‑in cooling status trends help identify inefficient airflow patterns before they impact equipment reliability. These insights enable organizations to reduce unplanned downtime and optimize energy consumption, aligning with sustainability goals. The license includes a first‑year maintenance plan that provides software updates, technical support, and access to the latest PIQ enhancements. Seamless integration with CPI's broader portfolio--such as Secure Array® IP consolidation and advanced environmental sensors--creates a scalable solution that grows with evolving infrastructure demands. Customers benefit from CPI's global network of authorized distributors, ensuring rapid deployment and localized service. Organizations seeking to modernize their data center operations can rely on the Power IQ Base License 36603 - IQ 010 to deliver reliable, real‑time insight and control. By leveraging CPI's expertise in thermal and power management, facilities achieve higher density without sacrificing safety or performance. Contact a CPI sales specialist today to explore how this solution fits your specific environment.</p>"},{"primaryId":"36603-020","Primary ID":"36603-020","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Base License","Marketing Description - Global English":"Power IQ for eConnect; Software and License for Up to 200 Devices; Includes 1st Year Maintenance","Shipping Weight":13,"Shipping Weight Uom":"LB","Ship Height":19,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":5.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":48,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":40515.6,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 200 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ, 200 NODE LIC, INCL 1 YR MAINT","Search Terms":"36603-020,Power IQ Base License,ZetaFrame Power IQ Base License,Server cabinet Power IQ Base License,Rack-mounted Power IQ Base License,Data center Power IQ Base License,Cabinet Power IQ Base License solution,Network rack Power IQ Base License,Structured cabling solution for Power IQ Base License,Best Power IQ Base License for server racks,How to organize cables with Power IQ Base License,Efficient routing for Power IQ Base License,Front-to-back cable routing for Power IQ Base License,High-density cable organization for Power IQ Base License,Professional cable management for Power IQ Base License","Search Relevancy":2,"SKU Level SEO Page Title":"Power IQ Base License for eConnect Software | Chatsworth","SKU Level SEO Meta Description":"Power IQ base license provides centralized DCIM with PIQ software. Monitor power, prevent downtime, and manage up to 200 eConnect devices for enhanced data center efficiency.","SKU Level Web H4 Heading":"Comprehensive Power IQ DCIM Features and Benefits","SKU Level Web Paragraph Text":"<p>Power IQ® (PIQ) software delivers robust data center infrastructure management (DCIM) for eConnect® rack PDUs, enabling real-time monitoring and control. This base license supports up to 200 devices, providing centralized authentication and automated data synchronization. PIQ software simplifies overall management by maintaining a unified view of power and environmental conditions.</p><p>Key features include constant synchronization between eConnect PDUs and PIQ software, ensuring accurate and up-to-date information. Centralized grouping capabilities allow for efficient organization of outlets, PDUs, and other equipment within the data center. Automated email alerts quickly identify threshold violations, helping to prevent unplanned downtime.</p><p>Power IQ DCIM capabilities empower users to make informed power and capacity planning decisions through detailed reporting and simulation tools. The software automatically collects power and environmental data from intelligent equipment, supporting health monitoring and trend analysis. Enhanced cabinet capacity reports show remaining power and facilitate failover simulations for improved resilience.</p><p>PIQ software integrates Secure Array™ IP consolidation technology, allowing alternate IP addresses for failover events and ensuring continuous operation. Inbound trap filtering and outbound trap forwarding simplify hardware configurations and system management. Centralized power control of IT assets connected to Switched and Switched Pro PDUs enhances operational efficiency.</p><p>By monitoring data center health, Power IQ helps prevent costly unplanned downtime and optimizes resource utilization. The software supports centralized auditing and access control, maintaining security and compliance across all managed devices. With its comprehensive DCIM features, Power IQ base license is essential for modern data center operations.</p>"},{"primaryId":"36603-030","Primary ID":"36603-030","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Base License","Marketing Description - Global English":"Power IQ for eConnect; Software and License for Up to 300 Devices; Includes 1st Year Maintenance","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":23,"Ship Height Uom":"in","Ship Length/Depth":163,"Ship Length/Depth Uom":"in","Ship Width":19,"Ship Width Uom":"in","Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":58,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":48,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":52047.06,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 300 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ, 300 NODE LIC, INCL 1 YR MAINT","Search Terms":"36603-030,Power IQ Base License,ZetaFrame Power IQ Base License,Server cabinet Power IQ Base License,Rack-mounted Power IQ Base License,Data center Power IQ Base License,Cabinet Power IQ Base License solution,Network rack Power IQ Base License,Structured cabling solution for Power IQ Base License,Best Power IQ Base License for server racks,How to organize cables with Power IQ Base License,Efficient routing for Power IQ Base License,Front-to-back cable routing for Power IQ Base License,High-density cable organization for Power IQ Base License,Professional cable management for Power IQ Base License","Search Relevancy":2,"SKU Level SEO Page Title":"Power IQ Base License for Data Center Monitoring | Chatsworth","SKU Level SEO Meta Description":"Manage data center infrastructure with Power IQ Base License. Monitor power distribution, environmental conditions, and IT assets for optimal efficiency and uptime.","SKU Level Web H4 Heading":"Comprehensive Power and Environmental Monitoring Capabilities","SKU Level Web Paragraph Text":"<p>Power IQ® Base License provides robust data center power monitoring for up to 300 devices, enabling precise oversight of power distribution units (PDUs) and IT assets. This software continuously synchronizes data from eConnect® Rack PDUs, ensuring real-time visibility into power consumption and capacity. By automating data collection, it supports informed decision-making for capacity planning and prevents unplanned downtime through proactive alerts.</p><p>Environmental monitoring features allow you to track temperature, humidity, and other conditions across your data center infrastructure. The system sends automated email alerts for threshold violations, helping identify hotspots and maintain optimal operating environments. This integration of power and environmental data enhances overall data center health monitoring, reducing risks and improving reliability.</p><p>Centralized management capabilities simplify authentication, access control, and auditing for all connected equipment. Power IQ software groups outlets, PDUs, and other devices efficiently, streamlining operations and reducing administrative overhead. This centralized approach ensures consistent policy enforcement and comprehensive logging for compliance and security purposes.</p><p>Capacity planning tools within Power IQ Base License simulate power failover scenarios and display remaining capacity in cabinets. These reports help optimize resource allocation and support scalable growth for evolving data center needs. By providing clear insights into utilization trends, the software aids in avoiding over-provisioning and minimizing energy costs.</p><p>The software's support for Secure Array™ IP consolidation technology assigns alternate IP addresses for failover events, enhancing network resilience. Inbound and outbound trap filtering simplifies hardware configurations, while centralized power control allows remote management of IT assets. These features collectively strengthen data center infrastructure, ensuring high availability and performance for critical operations.</p>"},{"primaryId":"36603-040","Primary ID":"36603-040","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Base License","Marketing Description - Global English":"Power IQ for eConnect; Software and License for Up to 400 Devices; Includes 1st Year Maintenance","Shipping Weight":21,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":201,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":9.53,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":60921,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 400 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ, 400 NODE LIC, INCL 1 YR MAINT","Search Terms":"36603-040,Power IQ Base License,ZetaFrame Power IQ Base License,Server cabinet Power IQ Base License,Rack-mounted Power IQ Base License,Data center Power IQ Base License,Cabinet Power IQ Base License solution,Network rack Power IQ Base License,Structured cabling solution for Power IQ Base License,Best Power IQ Base License for server racks,How to organize cables with Power IQ Base License,Efficient routing for Power IQ Base License,Front-to-back cable routing for Power IQ Base License,High-density cable organization for Power IQ Base License,Professional cable management for Power IQ Base License","Search Relevancy":2,"SKU Level SEO Page Title":"Power IQ Base License - DCIM Software for PDU Management | Chatsworth","SKU Level SEO Meta Description":"Power IQ Base License DCIM software optimizes data center power management for up to 400 devices. Monitor power usage, prevent downtime, and enhance efficiency. Explore features.","SKU Level Web H4 Heading":"Key Features and Benefits of Power IQ DCIM Software","SKU Level Web Paragraph Text":"<p>Power IQ® DCIM software provides comprehensive data center power management by continuously synchronizing with eConnect® rack PDUs. This integration ensures real-time monitoring of power and environmental data across your infrastructure. Centralized authentication and access controls enhance security while simplifying audit processes.</p><p>The software enables informed power and capacity planning decisions through detailed analytics and reporting. By automatically collecting data from intelligent devices, it helps prevent costly unplanned downtime. Users can simulate failover scenarios and optimize resource allocation for maximum efficiency.</p><p>With support for Secure Array™ IP consolidation technology, Power IQ ensures reliable failover management and system resilience. Automated email alerts promptly notify administrators of threshold violations or potential issues. This proactive approach to power monitoring software maintains data center health and performance.</p><p>Grouping capabilities allow centralized management of outlets, PDUs, and other equipment within the software. The system filters inbound traps and forwards outbound notifications, streamlining hardware configurations. These features reduce administrative overhead and improve operational responsiveness.</p><p>Power IQ Base License supports up to 400 devices, making it ideal for scalable data center environments. The included first-year maintenance plan ensures ongoing software updates and support. This DCIM software solution delivers robust power monitoring and management tools for modern IT infrastructure.</p>"},{"primaryId":"36603-050","Primary ID":"36603-050","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Base License","Marketing Description - Global English":"Power IQ for eConnect; Software and License for Up to 500 Devices; Includes 1st Year Maintenance","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":10,"Ship Height Uom":"in","Ship Length/Depth":208,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":25,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":68862.51,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 500 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ, 500 NODE LIC, INCL 1 YR MAINT","Search Terms":"36603-050,Power IQ Base License,ZetaFrame Power IQ Base License,Server cabinet Power IQ Base License,Rack-mounted Power IQ Base License,Data center Power IQ Base License,Cabinet Power IQ Base License solution,Network rack Power IQ Base License,Structured cabling solution for Power IQ Base License,Best Power IQ Base License for server racks,How to organize cables with Power IQ Base License,Efficient routing for Power IQ Base License,Front-to-back cable routing for Power IQ Base License,High-density cable organization for Power IQ Base License,Professional cable management for Power IQ Base License","Search Relevancy":2,"SKU Level SEO Page Title":"Power IQ Base License for DCIM | Chatsworth","SKU Level SEO Meta Description":"Power IQ Base License provides advanced DCIM power monitoring for up to 500 devices. Centralize management, prevent downtime, and optimize data center efficiency. Learn more.","SKU Level Web H4 Heading":"Advanced Power and Environmental Monitoring Capabilities","SKU Level Web Paragraph Text":"<p>Power IQ® software delivers robust DCIM power monitoring by automatically collecting data from eConnect® rack PDUs and sensors across your infrastructure. This centralized approach ensures constant synchronization of power and environmental metrics, enabling real-time visibility into data center health. By leveraging PIQ software, organizations can proactively identify issues and maintain optimal performance for up to 500 devices.</p><p>The system simplifies overall management through centralized authentication, access control, and auditing of all connected equipment. Power IQ Base License supports Secure Array™ IP consolidation technology, providing failover capabilities and enhanced reliability. Centralized grouping of outlets, PDUs, and other assets streamlines operations and improves administrative efficiency.</p><p>Make informed power and capacity planning decisions with detailed insights into utilization trends and resource allocation. The software offers comprehensive reporting on cabinet capacity, failover simulation, and remaining power availability. These features help data center managers optimize infrastructure, reduce energy costs, and support future growth.</p><p>Monitor data center health to prevent costly unplanned downtime with automated email alerts for threshold violations and environmental changes. Inbound trap filtering and outbound trap forwarding simplify hardware configurations and system integrations. This proactive monitoring ensures quick identification of hotspots, power anomalies, and other potential risks.</p><p>Power IQ Base License integrates seamlessly with CPI eConnect® PDUs, providing centralized power control for IT assets connected to Switched and Switched Pro models. The software maintains continuous polling for data synchronization and supports enhanced capacity management. This DCIM license solution is essential for maintaining a resilient, efficient, and secure data center environment.</p>"},{"primaryId":"36603-100","Primary ID":"36603-100","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Base License","Marketing Description - Global English":"Power IQ for eConnect; Software and License for Up to 1000 Devices; Includes 1st Year Maintenance","Shipping Weight":21,"Shipping Weight Uom":"LB","Ship Height":23,"Ship Height Uom":"in","Ship Length/Depth":244,"Ship Length/Depth Uom":"in","Ship Width":54,"Ship Width Uom":"in","Shipping Weight (Metric)":9.53,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":58,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":137,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":102462.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 1000 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ, 1000 NODE LIC, INCL 1 YR MAINT","Search Terms":"36603-100,Power IQ Base License,ZetaFrame Power IQ Base License,Server cabinet Power IQ Base License,Rack-mounted Power IQ Base License,Data center Power IQ Base License,Cabinet Power IQ Base License solution,Network rack Power IQ Base License,Structured cabling solution for Power IQ Base License,Best Power IQ Base License for server racks,How to organize cables with Power IQ Base License,Efficient routing for Power IQ Base License,Front-to-back cable routing for Power IQ Base License,High-density cable organization for Power IQ Base License,Professional cable management for Power IQ Base License","Search Relevancy":2,"SKU Level SEO Page Title":"Power IQ Base License 36603-100 - eConnect Power IQ | Chatsworth","SKU Level SEO Meta Description":"Power IQ (IQBase) License (36603-100) provides power monitoring and capacity planning for 1,000 eConnect devices. Optimize data‑center operations.","SKU Level Web H4 Heading":"Key Benefits of the Power IQ Base License for eConnect","SKU Level Web Paragraph Text":"<p>The Power IQ Base License (36603-100) is the foundational software for CPI's Power IQ solution, enabling comprehensive DCIM functionality across up to 1,000 eConnect devices. As an IQBase offering, it delivers a single pane of glass for real‑time power and environmental data. This core license is required to activate the full suite of Power IQ features in any cabinet IQ deployment. With Power IQ, operators gain continuous DCIM power monitoring and capacity planning that scales with growing infrastructure. The platform automatically polls eConnect PDUs, consolidates data, and presents actionable insights through intuitive dashboards. By using the power iq dcim engine, users can model load scenarios and prevent overload events before they impact service. The software supports Secure Array® IP consolidation, providing failover redundancy for critical network paths. Centralized authentication and role‑based access ensure that only authorized personnel can modify settings across the entire cabinet IQ environment. Automated email alerts notify staff of temperature spikes, power thresholds, or connectivity issues, enabling rapid response. Implementing Power IQ reduces unplanned downtime and improves overall data‑center efficiency. Detailed reports highlight under‑utilized capacity, allowing administrators to rebalance loads and maximize rack density. The combination of dcim power monitoring and predictive analytics helps meet regulatory compliance and service‑level agreements. Customers can explore the capabilities through a live online demo or request a personalized consultation from CPI's support engineers. The Base License includes a one‑year maintenance plan that delivers software updates and technical assistance. Leveraging Power IQ positions organizations to future‑proof their infrastructure as they adopt AI, HPC, and edge workloads.</p>"},{"primaryId":"36603-150","Primary ID":"36603-150","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Base License","Marketing Description - Global English":"Power IQ for eConnect; Software and License for Up to 1500 Devices; Includes 1st Year Maintenance","Shipping Weight":18,"Shipping Weight Uom":"LB","Ship Height":26,"Ship Height Uom":"in","Ship Length/Depth":201,"Ship Length/Depth Uom":"in","Ship Width":14,"Ship Width Uom":"in","Shipping Weight (Metric)":8.16,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":66,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":36,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":150530.86,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 1500 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ, 1500 NODE LIC, INCL 1 YR MAINT","Search Terms":"36603-150,Power IQ Base License,ZetaFrame Power IQ Base License,Server cabinet Power IQ Base License,Rack-mounted Power IQ Base License,Data center Power IQ Base License,Cabinet Power IQ Base License solution,Network rack Power IQ Base License,Structured cabling solution for Power IQ Base License,Best Power IQ Base License for server racks,How to organize cables with Power IQ Base License,Efficient routing for Power IQ Base License,Front-to-back cable routing for Power IQ Base License,High-density cable organization for Power IQ Base License,Professional cable management for Power IQ Base License","Search Relevancy":2},{"primaryId":"36603-200","Primary ID":"36603-200","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Base License","Marketing Description - Global English":"Power IQ for eConnect; Software and License for Up to 2000 Devices; Includes 1st Year Maintenance","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":37,"Ship Height Uom":"in","Ship Length/Depth":178,"Ship Length/Depth Uom":"in","Ship Width":14,"Ship Width Uom":"in","Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":94,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":36,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":195211.44,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 2000 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ, 2000 NODE LIC, INCL 1 YR MAINT","Search Terms":"36603-200,Power IQ Base License,ZetaFrame Power IQ Base License,Server cabinet Power IQ Base License,Rack-mounted Power IQ Base License,Data center Power IQ Base License,Cabinet Power IQ Base License solution,Network rack Power IQ Base License,Structured cabling solution for Power IQ Base License,Best Power IQ Base License for server racks,How to organize cables with Power IQ Base License,Efficient routing for Power IQ Base License,Front-to-back cable routing for Power IQ Base License,High-density cable organization for Power IQ Base License,Professional cable management for Power IQ Base License","Search Relevancy":2,"SKU Level SEO Page Title":"Power IQ Base License 36603-200 | Chatsworth","SKU Level SEO Meta Description":"Power IQ Base License 36603-200 manages up to 2000 devices with PIQ software. Centralize power control, prevent downtime, and optimize data center efficiency. Explore now.","SKU Level Web H4 Heading":"Centralized Power and Environmental Monitoring Capabilities","SKU Level Web Paragraph Text":"<p>The Power IQ Base License 36603-200 provides robust software for managing up to 2000 devices in data center environments. This PIQ software simplifies overall management by constantly synchronizing data between eConnect® Rack PDUs and the central system. Users benefit from centralized authentication, access control, and auditing of all connected equipment.</p><p>Key features include automated collection of power and environmental data from intelligent devices across the data center. The software offers enhanced cabinet capacity reports and failover simulation to support informed planning decisions. Centralized grouping capabilities for outlets, PDUs, and other equipment streamline operational workflows.</p><p>With Power IQ software, organizations can monitor data center health to prevent costly unplanned downtime through automated email alerts. The system provides visual thumbnails and trends for power capacity, cooling status, and rack power analytics. These tools help identify hotspots and threshold violations quickly for proactive maintenance.</p><p>The 36603 license supports Secure Array™ IP consolidation technology for reliable failover events and inbound trap filtering. It enables centralized power control of IT assets connected to Switched and Switched Pro PDUs. This integration ensures constant synchronization and simplifies hardware configurations for improved efficiency.</p><p>By leveraging Power IQ software, data center managers gain comprehensive insights into power utilization and environmental conditions. The solution aids in maximizing density for optimal performance while reducing cooling costs. Its evergreen design supports future-ready data centers without referencing time-sensitive promotions or pricing.</p>"},{"primaryId":"36603-250","Primary ID":"36603-250","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Base License","Marketing Description - Global English":"Power IQ for eConnect; Software and License for Up to 2500 Devices; Includes 1st Year Maintenance","Shipping Weight":19,"Shipping Weight Uom":"LB","Ship Height":20,"Ship Height Uom":"in","Ship Length/Depth":208,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":8.62,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":51,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":237125.74,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 2500 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ, 2500 NODE LIC, INCL 1 YR MAINT","Search Terms":"36603-250,Power IQ Base License,ZetaFrame Power IQ Base License,Server cabinet Power IQ Base License,Rack-mounted Power IQ Base License,Data center Power IQ Base License,Cabinet Power IQ Base License solution,Network rack Power IQ Base License,Structured cabling solution for Power IQ Base License,Best Power IQ Base License for server racks,How to organize cables with Power IQ Base License,Efficient routing for Power IQ Base License,Front-to-back cable routing for Power IQ Base License,High-density cable organization for Power IQ Base License,Professional cable management for Power IQ Base License","Search Relevancy":2,"SKU Level SEO Page Title":"Power IQ Base License for Data Center Infrastructure | Chatsworth","SKU Level SEO Meta Description":"Power IQ Base License delivers comprehensive data center power management and network monitoring. Enhance IT asset management and data center efficiency with advanced DCIM software.","SKU Level Web H4 Heading":"Comprehensive Data Center Management for Optimal Efficiency","SKU Level Web Paragraph Text":"<p>Power IQ® software provides robust data center infrastructure management by continuously synchronizing with eConnect® rack PDUs. This centralized platform offers real-time network monitoring and power control for all connected IT assets. Organizations gain full visibility into their data center operations to prevent unplanned downtime and improve reliability.</p><p>The software automates data collection from intelligent equipment, enabling precise network monitoring and environmental tracking. Centralized authentication and auditing ensure secure access across all devices and systems. Automated email alerts quickly identify threshold violations, allowing proactive maintenance and issue resolution.</p><p>IT asset management is streamlined through centralized grouping capabilities for outlets, PDUs, and other equipment. The system maintains detailed records of all assets connected to Switched and Switched Pro PDUs. This enhances inventory control and supports informed decision-making for capacity planning.</p><p>Data center power management features include power capacity views, rack power trends, and health status monitoring. The software supports Secure Array™ IP consolidation technology for failover events. These tools help optimize power usage and prevent overloads in high-density environments.</p><p>Environmental monitoring capabilities track temperature, humidity, and other conditions to maintain ideal operating parameters. The system integrates cooling status trends and weather views for comprehensive data center efficiency. This holistic approach reduces energy costs and supports sustainable operations while maximizing uptime.</p>"},{"primaryId":"36603-300","Primary ID":"36603-300","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Base License","Marketing Description - Global English":"Power IQ for eConnect; Software and License for Up to 3000 Devices; Includes 1st Year Maintenance","Shipping Weight":21,"Shipping Weight Uom":"LB","Ship Height":14,"Ship Height Uom":"in","Ship Length/Depth":201,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":9.53,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":36,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":276289.22,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 3000 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ, 3000 NODE LIC, INCL 1 YR MAINT","Search Terms":"36603-300,Power IQ Base License,ZetaFrame Power IQ Base License,Server cabinet Power IQ Base License,Rack-mounted Power IQ Base License,Data center Power IQ Base License,Cabinet Power IQ Base License solution,Network rack Power IQ Base License,Structured cabling solution for Power IQ Base License,Best Power IQ Base License for server racks,How to organize cables with Power IQ Base License,Efficient routing for Power IQ Base License,Front-to-back cable routing for Power IQ Base License,High-density cable organization for Power IQ Base License,Professional cable management for Power IQ Base License","Search Relevancy":2,"SKU Level SEO Page Title":"Power IQ Base License 36603-300 | Chatsworth","SKU Level SEO Meta Description":"Manage up to 3000 devices with Power IQ Base License 36603-300. Streamline DCIM with PIQ software for centralized power control and monitoring. Enhance data center efficiency.","SKU Level Web H4 Heading":"Advanced DCIM Capabilities with Power IQ","SKU Level Web Paragraph Text":"<p>Power IQ® Base License 36603-300 delivers comprehensive data center infrastructure management (DCIM) for up to 3000 devices, enabling real-time monitoring and control. This PIQ software synchronizes data with eConnect® Rack PDUs to maintain centralized authentication and access auditing. It provides actionable insights for power and capacity planning, helping prevent unplanned downtime.</p><p>The software automatically collects power and environmental data from intelligent equipment, including CPI eConnect Rack PDUs and sensors. Centralized grouping capabilities allow users to organize outlets, PDUs, and other assets efficiently. Enhanced cabinet capacity reports simulate failover scenarios, ensuring optimal power utilization and reliability.</p><p>With automated email alerts, Power IQ quickly identifies threshold violations like hotspots or power issues. Inbound trap filtering and outbound trap forwarding simplify hardware configurations, reducing administrative overhead. These features support proactive maintenance and cost savings in data center operations.</p><p>Power IQ integrates Secure Array™ IP consolidation technology, assigning alternate IP addresses for failover events. It constantly polls eConnect PDUs for synchronization, ensuring data accuracy across the infrastructure. This centralized approach streamlines management and improves overall system health.</p><p>The Power IQ Base License 36603-300 empowers organizations to make informed decisions through detailed power trends and environmental monitoring. It supports high-density environments and future-ready data centers, aligning with CPI’s commitment to quality and innovation. This DCIM solution enhances operational agility and protects critical IT investments.</p>"},{"primaryId":"36603-400","Primary ID":"36603-400","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Base License","Marketing Description - Global English":"Power IQ for eConnect; Software and License for Up to 4000 Devices; Includes 1st Year Maintenance","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":21,"Ship Height Uom":"in","Ship Length/Depth":206,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":53,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":379618.93,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 4000 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ, 4000 NODE LIC, INCL 1 YR MAINT","Search Terms":"36603-400,Power IQ Base License,ZetaFrame Power IQ Base License,Server cabinet Power IQ Base License,Rack-mounted Power IQ Base License,Data center Power IQ Base License,Cabinet Power IQ Base License solution,Network rack Power IQ Base License,Structured cabling solution for Power IQ Base License,Best Power IQ Base License for server racks,How to organize cables with Power IQ Base License,Efficient routing for Power IQ Base License,Front-to-back cable routing for Power IQ Base License,High-density cable organization for Power IQ Base License,Professional cable management for Power IQ Base License","Search Relevancy":2,"SKU Level SEO Page Title":"Power IQ Base License for eConnect - 4000 Devices | Chatsworth","SKU Level SEO Meta Description":"Unlock centralized power management with Power IQ Base License for eConnect. Scale to 4,000 devices, gain real‑time insights, and reduce downtime.","SKU Level Web H4 Heading":"Key Benefits of the Power IQ Base License","SKU Level Web Paragraph Text":"<p>The Power IQ Base License delivers a unified platform that consolidates power monitoring, capacity planning, and environmental analytics across an entire data center. By pairing the license with CPI's eConnect® infrastructure, operators obtain continuous, bidirectional data flow that keeps every rack and outlet in sync. This foundation enables rapid identification of hotspots and proactive remediation before issues impact service.<br><br>Power IQ software extends the value of the base license through intuitive dashboards, customizable alerts, and automated reporting that streamline daily operations. Users can set threshold‑based notifications for temperature, load, and power quality, ensuring that critical assets remain within optimal ranges. The solution also supports secure, role‑based access so that only authorized personnel can modify settings or view sensitive metrics.<br><br>Integration with eConnect PDU units is seamless; the license automatically polls each PDU for real‑time status and power consumption data. This tight coupling allows for instant load balancing and fail‑over simulations that verify redundancy without manual calculations. The combined system also supports Secure Array® IP consolidation, providing a resilient network path for high‑availability environments.<br><br>Customers receive a full year of maintenance with the Power IQ Base License, which includes software updates, technical support, and access to the online demo environment. The maintenance plan ensures that the platform remains compatible with new eConnect® firmware releases and emerging industry standards. Ongoing support also provides guidance on best‑practice deployments to maximize ROI.<br><br>Scalability is a core advantage: the license accommodates up to 4,000 devices, making it suitable for both midsize enterprise closets and hyperscale facilities. As capacity grows, the platform continues to deliver accurate forecasting and capacity‑optimization recommendations. By leveraging Power IQ software, data center teams can confidently plan expansions while minimizing energy waste and avoiding costly downtime.</p>"},{"primaryId":"36603-500","Primary ID":"36603-500","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Base License","Marketing Description - Global English":"Power IQ for eConnect; Software and License for Up to 5000 Devices; Includes 1st Year Maintenance","Shipping Weight":24,"Shipping Weight Uom":"LB","Ship Height":34,"Ship Height Uom":"in","Ship Length/Depth":208,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":10.89,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":86,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":467224.96,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 5000 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ, 5000 NODE LIC, INCL 1 YR MAINT","Search Terms":"36603-500,Power IQ Base License,ZetaFrame Power IQ Base License,Server cabinet Power IQ Base License,Rack-mounted Power IQ Base License,Data center Power IQ Base License,Cabinet Power IQ Base License solution,Network rack Power IQ Base License,Structured cabling solution for Power IQ Base License,Best Power IQ Base License for server racks,How to organize cables with Power IQ Base License,Efficient routing for Power IQ Base License,Front-to-back cable routing for Power IQ Base License,High-density cable organization for Power IQ Base License,Professional cable management for Power IQ Base License","Search Relevancy":2,"SKU Level SEO Page Title":"Power Monitoring Software for Data Centers | Chatsworth","SKU Level SEO Meta Description":"Power IQ DCIM software provides comprehensive power monitoring and environmental tracking for data centers. Enhance energy efficiency and IT asset management with automated alerts.","SKU Level Web H4 Heading":"Optimize Power Distribution and Environmental Monitoring","SKU Level Web Paragraph Text":"<p>Power IQ® base license delivers robust power monitoring software that seamlessly integrates with eConnect® rack PDUs for real-time data synchronization. This DCIM software enables centralized authentication and access control, simplifying overall management of your data center infrastructure. By automating data collection, it supports informed decision-making for power and capacity planning.</p><p>Environmental monitoring capabilities track temperature and humidity levels across your facility to prevent costly downtime. The software provides automated email alerts for threshold violations, ensuring quick identification of hotspots or other issues. This proactive approach enhances data center health and supports energy efficiency goals.</p><p>IT asset management features allow centralized grouping of outlets, PDUs, and equipment for improved organization. Power IQ software maintains detailed auditing and access logs, supporting compliance and security requirements. These tools help maximize operational efficiency and reduce manual oversight.</p><p>Data center power management is streamlined through comprehensive reporting on cabinet capacity and utilization. The software includes failover simulation capabilities, allowing you to pair PDUs and assess redundancy. This supports reliable power distribution and minimizes risks in high-density environments.</p><p>With Secure Array™ IP consolidation technology, Power IQ ensures continuous operation during failover events. The system offers inbound trap filtering and outbound trap forwarding for simplified hardware configurations. These features contribute to a resilient and efficient data center infrastructure, aligning with modern DCIM software standards.</p>"}],"options":{"Type":["Up to 10 Devices","Up to 100 Devices","Up to 1000 Devices","Up to 1500 Devices","Up to 20 Devices","Up to 200 Devices","Up to 2000 Devices","Up to 2500 Devices","Up to 300 Devices","Up to 3000 Devices","Up to 400 Devices","Up to 4000 Devices","Up to 50 Devices","Up to 500 Devices","Up to 5000 Devices"]},"total":15}