{"items":[{"primaryId":"36605-001","Primary ID":"36605-001","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Professional Services","Marketing Description - Global English":"Power IQ for eConnect; 1 Hour of Professional Service (Travel & Lodging not included)","Shipping Weight":37,"Shipping Weight Uom":"LB","Ship Height":27,"Ship Height Uom":"in","Ship Length/Depth":201,"Ship Length/Depth Uom":"in","Ship Width":14,"Ship Width Uom":"in","Shipping Weight (Metric)":16.78,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":69,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":36,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":582.14,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"1-Hour of Professional Service","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ, 1 HR PROF SERVICE, NO T&L","Search Terms":"36605-001,Power IQ Professional Services,ZetaFrame Power IQ Professional Services,Server cabinet Power IQ Professional Services,Rack-mounted Power IQ Professional Services,Data center Power IQ Professional Services,Cabinet Power IQ Professional Services solution,Network rack Power IQ Professional Services,Structured cabling solution for Power IQ Professional Services,Best Power IQ Professional Services for server racks,How to organize cables with Power IQ Professional Services,Efficient routing for Power IQ Professional Services,Front-to-back cable routing for Power IQ Professional Services,High-density cable organization for Power IQ Professional Services,Professional cable management for Power IQ Professional Services","Search Relevancy":2},{"primaryId":"36605-002","Primary ID":"36605-002","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Professional Services","Marketing Description - Global English":"Power IQ for eConnect; 1 Day Quick Start Service (Travel & Lodging Included)","Shipping Weight":37,"Shipping Weight Uom":"LB","Ship Height":27,"Ship Height Uom":"in","Ship Length/Depth":201,"Ship Length/Depth Uom":"in","Ship Width":14,"Ship Width Uom":"in","Shipping Weight (Metric)":16.78,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":69,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":36,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":6974.08,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"1-Day Quick-Start Service","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ, 1D QSTART SERVICE INCL T&L","Search Terms":"36605-002,Power IQ Professional Services,ZetaFrame Power IQ Professional Services,Server cabinet Power IQ Professional Services,Rack-mounted Power IQ Professional Services,Data center Power IQ Professional Services,Cabinet Power IQ Professional Services solution,Network rack Power IQ Professional Services,Structured cabling solution for Power IQ Professional Services,Best Power IQ Professional Services for server racks,How to organize cables with Power IQ Professional Services,Efficient routing for Power IQ Professional Services,Front-to-back cable routing for Power IQ Professional Services,High-density cable organization for Power IQ Professional Services,Professional cable management for Power IQ Professional Services","Search Relevancy":2,"SKU Level SEO Page Title":"Power IQ Services 36605 Quick‑Start Support | Chatsworth","SKU Level SEO Meta Description":"Fast 1‑day Power IQ Quick‑Start service (travel & lodging included) for eConnect. Boost uptime with CPI expertise. 36605, iq accessories inc.","SKU Level Web H4 Heading":"Key Benefits of the 1‑Day Quick‑Start Service","SKU Level Web Paragraph Text":"<p>The 1‑Day Quick‑Start service for Power IQ® for eConnect delivers rapid deployment assistance, including travel and lodging for CPI engineers. Customers receive on‑site configuration, verification, and training to ensure immediate operational readiness. This service is identified by part number 36605‑002 and aligns with the 36605 SKU family. By completing installation in a single day, data center teams minimize downtime and accelerate time‑to‑value for critical power‑monitoring initiatives. CPI's experts apply best‑practice methodologies that reduce commissioning effort and lower overall project risk. The result is a faster path to reliable power analytics and improved capacity planning. CPI leverages its global network of authorized distributors to provide consistent, high‑quality support wherever the equipment is installed. The service includes comprehensive documentation and a post‑deployment review to verify performance against design goals. Clients benefit from CPI's decades of experience in power management and DCIM integration. The Quick‑Start package is fully compatible with existing eConnect hardware and integrates smoothly with iq accessories inc. products for expanded monitoring capabilities. No additional hardware modifications are required, ensuring a seamless fit within established infrastructure. This compatibility supports both legacy and next‑generation data center environments. To schedule a 1‑Day Quick‑Start engagement, contact a CPI sales specialist or authorized distributor. The streamlined process ensures rapid response times and coordinated on‑site support. Experience the confidence that comes from partnering with CPI's trusted expertise.</p>"},{"primaryId":"36605-003","Primary ID":"36605-003","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Professional Services","Marketing Description - Global English":"Power IQ dynamic plug-in developed; certified and tested by Professional Services","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":14,"Ship Height Uom":"in","Ship Length/Depth":201,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":36,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":3248.35,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Dynamic Plug-In, Developed, Certified and Tested","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ, DYNPLUGIN","Search Terms":"36605-003,Power IQ Professional Services,ZetaFrame Power IQ Professional Services,Server cabinet Power IQ Professional Services,Rack-mounted Power IQ Professional Services,Data center Power IQ Professional Services,Cabinet Power IQ Professional Services solution,Network rack Power IQ Professional Services,Structured cabling solution for Power IQ Professional Services,Best Power IQ Professional Services for server racks,How to organize cables with Power IQ Professional Services,Efficient routing for Power IQ Professional Services,Front-to-back cable routing for Power IQ Professional Services,High-density cable organization for Power IQ Professional Services,Professional cable management for Power IQ Professional Services","Search Relevancy":2}],"options":{"Type":["1-Day Quick-Start Service","1-Hour of Professional Service","Dynamic Plug-In, Developed, Certified and Tested"]},"total":3}