{"items":[{"primaryId":"36606-001","Primary ID":"36606-001","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Software Maintenance","Marketing Description - Global English":"Power IQ for eConnect; 1 Year Maintenance License for Up to 10 Devices","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":49,"Ship Height Uom":"in","Ship Length/Depth":163,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":124,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":634.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 10 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ 1 YR MAINT 10 NODE","Search Terms":"36606-001,Power IQ Software Maintenance,ZetaFrame Power IQ Software Maintenance,Server cabinet Power IQ Software Maintenance,Rack-mounted Power IQ Software Maintenance,Data center Power IQ Software Maintenance,Cabinet Power IQ Software Maintenance solution,Network rack Power IQ Software Maintenance,Structured cabling solution for Power IQ Software Maintenance,Best Power IQ Software Maintenance for server racks,How to organize cables with Power IQ Software Maintenance,Efficient routing for Power IQ Software Maintenance,Front-to-back cable routing for Power IQ Software Maintenance,High-density cable organization for Power IQ Software Maintenance,Professional cable management for Power IQ Software Maintenance","Search Relevancy":2},{"primaryId":"36606-002","Primary ID":"36606-002","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Software Maintenance","Marketing Description - Global English":"Power IQ for eConnect; 1 Year Maintenance License for Up to 20 Devices","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":27,"Ship Height Uom":"in","Ship Length/Depth":163,"Ship Length/Depth Uom":"in","Ship Width":14,"Ship Width Uom":"in","Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":69,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":36,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":762.84,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 20 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ 1 YR MAINT 20 NODE","Search Terms":"36606-002,Power IQ Software Maintenance,ZetaFrame Power IQ Software Maintenance,Server cabinet Power IQ Software Maintenance,Rack-mounted Power IQ Software Maintenance,Data center Power IQ Software Maintenance,Cabinet Power IQ Software Maintenance solution,Network rack Power IQ Software Maintenance,Structured cabling solution for Power IQ Software Maintenance,Best Power IQ Software Maintenance for server racks,How to organize cables with Power IQ Software Maintenance,Efficient routing for Power IQ Software Maintenance,Front-to-back cable routing for Power IQ Software Maintenance,High-density cable organization for Power IQ Software Maintenance,Professional cable management for Power IQ Software Maintenance","Search Relevancy":2,"SKU Level SEO Page Title":"36606-002 Power IQ Software Maintenance | Chatsworth","SKU Level SEO Meta Description":"Maintain optimal data center power monitoring with Power IQ software maintenance. Our DCIM software maintenance ensures eConnect PDU reliability and updates. Learn more.","SKU Level Web H4 Heading":"Ensure Reliable Data Center Operations with Power IQ Maintenance","SKU Level Web Paragraph Text":"<p>Power IQ software maintenance provides essential updates and support for your data center infrastructure. This annual license ensures continuous operation and enhances data center power monitoring capabilities. Regular maintenance helps prevent downtime and optimizes performance for up to 20 devices.</p><p>DCIM software maintenance is critical for managing power distribution and environmental conditions in modern data centers. With Power IQ, you gain insights into energy usage and efficiency across your facility. Proactive maintenance supports compliance with industry standards and improves overall reliability.</p><p>The eConnect PDU maintenance component integrates seamlessly with Power IQ for comprehensive power management. This combination delivers real-time monitoring and alerting for eConnect® power distribution units. Maintaining your software ensures access to the latest features and security patches.</p><p>Data center power monitoring becomes more effective with regularly updated DCIM software. Power IQ maintenance licenses include technical support and version upgrades to address evolving needs. This approach safeguards your investment and supports scalable growth.</p><p>Chatsworth Products (CPI) offers global availability and expert support for all maintenance needs. Our solutions are designed to meet the demands of enterprise, hyperscale, and AI-driven environments. Trust CPI for reliable DCIM software maintenance that powers and protects your critical infrastructure.</p>"},{"primaryId":"36606-005","Primary ID":"36606-005","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Software Maintenance","Marketing Description - Global English":"Power IQ for eConnect; 1 Year Maintenance License for Up to 50 Devices","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":27,"Ship Height Uom":"in","Ship Length/Depth":163,"Ship Length/Depth Uom":"in","Ship Width":14,"Ship Width Uom":"in","Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":69,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":36,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1544.57,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 50 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ 1 YR MAINT 50 NODE","Search Terms":"36606-005,Power IQ Software Maintenance,ZetaFrame Power IQ Software Maintenance,Server cabinet Power IQ Software Maintenance,Rack-mounted Power IQ Software Maintenance,Data center Power IQ Software Maintenance,Cabinet Power IQ Software Maintenance solution,Network rack Power IQ Software Maintenance,Structured cabling solution for Power IQ Software Maintenance,Best Power IQ Software Maintenance for server racks,How to organize cables with Power IQ Software Maintenance,Efficient routing for Power IQ Software Maintenance,Front-to-back cable routing for Power IQ Software Maintenance,High-density cable organization for Power IQ Software Maintenance,Professional cable management for Power IQ Software Maintenance","Search Relevancy":2,"SKU Level SEO Page Title":"Power IQ DCIM Software Maintenance License | Chatsworth","SKU Level SEO Meta Description":"Renew your Power IQ Software Maintenance license for continuous DCIM software updates and support. Ensure reliable data center power management with Chatsworth Products.","SKU Level Web H4 Heading":"Benefits of Software Maintenance License Renewal","SKU Level Web Paragraph Text":"<p>Power IQ® software provides comprehensive DCIM software capabilities for monitoring and managing your data center infrastructure. This maintenance license ensures access to the latest features and security updates for optimal performance. Regular updates help maintain compatibility with evolving IT infrastructure software requirements.</p><p>Renewing your software maintenance license guarantees uninterrupted technical support and priority assistance for any issues. This proactive approach minimizes downtime and enhances the reliability of your data center management software. Keep your systems current with seamless software license renewal processes.</p><p>The maintenance license supports up to 50 devices, enabling scalable data center power management across your environment. It integrates with eConnect® power distribution units for real-time insights into power usage and efficiency. Effective power management contributes to reduced operational costs and improved sustainability.</p><p>Environmental monitoring features within Power IQ software help track conditions like temperature and humidity for preventive maintenance. This capability ensures your data center infrastructure management remains robust and resilient against potential failures. Proactive monitoring supports compliance with industry standards and best practices.</p><p>Chatsworth Products (CPI) delivers trusted software maintenance solutions backed by decades of expertise in data center technologies. Our global availability and rapid customization options provide a competitive edge for your operations. Partner with CPI to safeguard your investment in advanced IT infrastructure software.</p>"},{"primaryId":"36606-010","Primary ID":"36606-010","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Software Maintenance","Marketing Description - Global English":"Power IQ for eConnect; 1 Year Maintenance License for Up to 100 Devices","Shipping Weight":13,"Shipping Weight Uom":"LB","Ship Height":39,"Ship Height Uom":"in","Ship Length/Depth":178,"Ship Length/Depth Uom":"in","Ship Width":14,"Ship Width Uom":"in","Shipping Weight (Metric)":5.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":99,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":36,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2818.08,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 100 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ 1 YR MAINT 100 NODE","Search Terms":"36606-010,Power IQ Software Maintenance,ZetaFrame Power IQ Software Maintenance,Server cabinet Power IQ Software Maintenance,Rack-mounted Power IQ Software Maintenance,Data center Power IQ Software Maintenance,Cabinet Power IQ Software Maintenance solution,Network rack Power IQ Software Maintenance,Structured cabling solution for Power IQ Software Maintenance,Best Power IQ Software Maintenance for server racks,How to organize cables with Power IQ Software Maintenance,Efficient routing for Power IQ Software Maintenance,Front-to-back cable routing for Power IQ Software Maintenance,High-density cable organization for Power IQ Software Maintenance,Professional cable management for Power IQ Software Maintenance","Search Relevancy":2,"SKU Level SEO Page Title":"Power IQ Software Maintenance License | Chatsworth","SKU Level SEO Meta Description":"Renew your Power IQ software maintenance for eConnect® PDU. Ensure continuous power monitoring and DCIM software license benefits for optimal data center performance.","SKU Level Web H4 Heading":"Comprehensive Power Monitoring and Maintenance Benefits","SKU Level Web Paragraph Text":"<p>Power IQ® software maintenance provides essential updates and support for your data center infrastructure management needs. This maintenance license ensures your eConnect® PDU systems operate with the latest features and security enhancements. Regular maintenance helps maximize uptime and efficiency in power monitoring software environments.</p><p>With Power IQ software maintenance, you receive continuous access to technical support and software upgrades for your eConnect PDU devices. This proactive approach minimizes downtime and optimizes performance across your network. Maintaining your DCIM software license safeguards your investment in critical power management tools.</p><p>The eConnect PDU maintenance component integrates seamlessly with Power IQ to deliver real-time insights into power consumption and environmental conditions. This combination supports informed decision-making for capacity planning and energy efficiency. Your DCIM software license remains current, ensuring compliance with industry standards.</p><p>Power monitoring software capabilities are enhanced through regular maintenance, providing detailed analytics and reporting features. These tools help identify trends and potential issues before they impact operations. The Power IQ software maintenance program includes updates that address evolving data center demands.</p><p>By renewing your Power IQ software maintenance, you ensure long-term reliability and scalability for your eConnect PDU infrastructure. This commitment to maintenance supports optimal performance and reduces total cost of ownership. Secure your DCIM software license today to maintain peak operational efficiency.</p>"},{"primaryId":"36606-020","Primary ID":"36606-020","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Software Maintenance","Marketing Description - Global English":"Power IQ for eConnect; 1 Year Maintenance License for Up to 200 Devices","Shipping Weight":14,"Shipping Weight Uom":"LB","Ship Height":39,"Ship Height Uom":"in","Ship Length/Depth":178,"Ship Length/Depth Uom":"in","Ship Width":14,"Ship Width Uom":"in","Shipping Weight (Metric)":6.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":99,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":36,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":5275.05,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 200 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ 1 YR MAINT 200 NODE","Search Terms":"36606-020,Power IQ Software Maintenance,ZetaFrame Power IQ Software Maintenance,Server cabinet Power IQ Software Maintenance,Rack-mounted Power IQ Software Maintenance,Data center Power IQ Software Maintenance,Cabinet Power IQ Software Maintenance solution,Network rack Power IQ Software Maintenance,Structured cabling solution for Power IQ Software Maintenance,Best Power IQ Software Maintenance for server racks,How to organize cables with Power IQ Software Maintenance,Efficient routing for Power IQ Software Maintenance,Front-to-back cable routing for Power IQ Software Maintenance,High-density cable organization for Power IQ Software Maintenance,Professional cable management for Power IQ Software Maintenance","Search Relevancy":2,"SKU Level SEO Page Title":"Power IQ DCIM Software Maintenance License | Chatsworth","SKU Level SEO Meta Description":"Renew your Power IQ software maintenance for eConnect PDU monitoring. This DCIM software license ensures continuous data center infrastructure management with updates and support.","SKU Level Web H4 Heading":"Ensuring Optimal Performance with Software Maintenance","SKU Level Web Paragraph Text":"<p>Power IQ software provides comprehensive data center infrastructure management for modern IT environments. This DCIM software license ensures access to the latest features and security updates. Regular maintenance keeps your monitoring systems optimized and reliable.</p><p>The Power IQ software maintenance program includes continuous support and software enhancements. With this license, you receive timely updates for eConnect® PDU monitoring capabilities. This proactive approach helps prevent downtime and improves operational efficiency.</p><p>eConnect® PDU maintenance integrates seamlessly with Power IQ for real-time power monitoring. The software tracks energy consumption and environmental conditions across up to 200 devices. This visibility enables better capacity planning and resource allocation.</p><p>Data center monitoring solutions like Power IQ deliver critical insights into power usage and performance. The maintenance license guarantees that your software remains current with industry standards. Stay compliant and secure with automated patch management and vendor support.</p><p>Investing in Power IQ software maintenance safeguards your data center management software investment. The eConnect PDU maintenance component ensures that all connected devices are properly monitored. This holistic approach supports sustainable and efficient data center operations.</p>"},{"primaryId":"36606-030","Primary ID":"36606-030","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Software Maintenance","Marketing Description - Global English":"Power IQ for eConnect; 1 Year Maintenance License for Up to 300 Devices","Shipping Weight":14,"Shipping Weight Uom":"LB","Ship Height":39,"Ship Height Uom":"in","Ship Length/Depth":178,"Ship Length/Depth Uom":"in","Ship Width":14,"Ship Width Uom":"in","Shipping Weight (Metric)":6.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":99,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":36,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":6680.61,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 300 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ 1 YR MAINT 300 NODE","Search Terms":"36606-030,Power IQ Software Maintenance,ZetaFrame Power IQ Software Maintenance,Server cabinet Power IQ Software Maintenance,Rack-mounted Power IQ Software Maintenance,Data center Power IQ Software Maintenance,Cabinet Power IQ Software Maintenance solution,Network rack Power IQ Software Maintenance,Structured cabling solution for Power IQ Software Maintenance,Best Power IQ Software Maintenance for server racks,How to organize cables with Power IQ Software Maintenance,Efficient routing for Power IQ Software Maintenance,Front-to-back cable routing for Power IQ Software Maintenance,High-density cable organization for Power IQ Software Maintenance,Professional cable management for Power IQ Software Maintenance","Search Relevancy":2,"SKU Level SEO Page Title":"Power IQ Software Maintenance - DCIM for eConnect | Chatsworth","SKU Level SEO Meta Description":"Extend your eConnect PDU support with a 1‑year Power IQ Software Maintenance license. Keep DCIM software up‑to‑date and protect critical data‑center assets.","SKU Level Web H4 Heading":"Benefits of an Annual Maintenance License","SKU Level Web Paragraph Text":"<p>Power IQ Software Maintenance provides a renewable 1‑year license that keeps your eConnect® power‑distribution units running at peak efficiency. The maintenance agreement includes updates to the Power IQ platform, ensuring compatibility with the latest hardware releases. With this license, customers avoid unexpected downtime and retain full access to CPI's technical support resources. By pairing the maintenance plan with your DCIM software, you gain centralized visibility into power consumption across up to 300 devices. Continuous software upgrades deliver new analytics features that help data‑center operators optimize energy use. This integration supports proactive management, reducing the risk of overload events. The Power IQ for eConnect solution delivers real‑time monitoring and automated alerts that simplify capacity planning. A yearly maintenance subscription guarantees that the Power IQ application remains secure and compliant with industry standards. Users benefit from regular firmware patches that extend the lifespan of critical infrastructure. eConnect PDU maintenance is streamlined through the same license, allowing technicians to apply updates without removing devices from service. The unified approach reduces operational complexity and minimizes on‑site labor costs. CPI's global network of distributors ensures rapid parts availability and local expertise. Choosing CPI for your power‑management needs means accessing a partner with decades of experience and rapid product customization. The company's commitment to quality ensures that every maintenance release meets rigorous reliability standards. Organizations across hyperscale, enterprise, and colocation markets rely on this proven support model to protect their investments.</p>"},{"primaryId":"36606-040","Primary ID":"36606-040","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Software Maintenance","Marketing Description - Global English":"Power IQ for eConnect; 1 Year Maintenance License for Up to 400 Devices","Shipping Weight":19,"Shipping Weight Uom":"LB","Ship Height":39,"Ship Height Uom":"in","Ship Length/Depth":163,"Ship Length/Depth Uom":"in","Ship Width":20,"Ship Width Uom":"in","Shipping Weight (Metric)":8.62,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":99,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":51,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":8016.5,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 400 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ 1 YR MAINT 400 NODE","Search Terms":"36606-040,Power IQ Software Maintenance,ZetaFrame Power IQ Software Maintenance,Server cabinet Power IQ Software Maintenance,Rack-mounted Power IQ Software Maintenance,Data center Power IQ Software Maintenance,Cabinet Power IQ Software Maintenance solution,Network rack Power IQ Software Maintenance,Structured cabling solution for Power IQ Software Maintenance,Best Power IQ Software Maintenance for server racks,How to organize cables with Power IQ Software Maintenance,Efficient routing for Power IQ Software Maintenance,Front-to-back cable routing for Power IQ Software Maintenance,High-density cable organization for Power IQ Software Maintenance,Professional cable management for Power IQ Software Maintenance","Search Relevancy":2,"SKU Level SEO Page Title":"Power IQ DCIM Software Maintenance License 36606-040 | Chatsworth","SKU Level SEO Meta Description":"Secure your Power IQ DCIM software with a 1-year maintenance license for up to 400 devices. Ensure ongoing updates, support, and enhanced data center infrastructure management.","SKU Level Web H4 Heading":"Key Features of Power IQ Software Maintenance","SKU Level Web Paragraph Text":"<p>Power IQ® DCIM software delivers advanced data center infrastructure management capabilities, enabling real-time monitoring of critical assets. The software maintenance license for model 36606-040 provides essential updates and support for up to 400 devices. This ensures your data center operations remain efficient and secure with the latest software enhancements.</p><p>The 36606-040 maintenance license includes regular software updates and technical support for comprehensive data center management. These updates help optimize performance for power distribution units (PDUs) and other connected equipment. With reliable maintenance, you can maintain seamless infrastructure management across your organization.</p><p>Ongoing maintenance enhances Power IQ's ability to monitor UPS systems and environmental conditions, supporting proactive data center monitoring. This integration with eConnect® PDUs offers detailed insights into power usage and efficiency. Regular updates ensure your data center power monitoring software adapts to evolving needs.</p><p>The maintenance license grants access to expert technical support for troubleshooting and configuration assistance. This support helps maximize the benefits of your data center infrastructure management tools. Dedicated assistance ensures your software maintenance license delivers continuous value and reliability.</p><p>Investing in Power IQ software maintenance ensures long-term performance and cost savings for your data center operations. This commitment to software maintenance licenses supports better asset management and operational efficiency. Enhance your data center infrastructure management with certified updates and professional support.</p>"},{"primaryId":"36606-050","Primary ID":"36606-050","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Software Maintenance","Marketing Description - Global English":"Power IQ for eConnect; 1 Year Maintenance License for Up to 500 Devices","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":175,"Ship Length/Depth Uom":"in","Ship Width":14,"Ship Width Uom":"in","Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":36,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":8744.2,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 500 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ 1 YR MAINT 500 NODE","Search Terms":"36606-050,Power IQ Software Maintenance,ZetaFrame Power IQ Software Maintenance,Server cabinet Power IQ Software Maintenance,Rack-mounted Power IQ Software Maintenance,Data center Power IQ Software Maintenance,Cabinet Power IQ Software Maintenance solution,Network rack Power IQ Software Maintenance,Structured cabling solution for Power IQ Software Maintenance,Best Power IQ Software Maintenance for server racks,How to organize cables with Power IQ Software Maintenance,Efficient routing for Power IQ Software Maintenance,Front-to-back cable routing for Power IQ Software Maintenance,High-density cable organization for Power IQ Software Maintenance,Professional cable management for Power IQ Software Maintenance","Search Relevancy":2,"SKU Level SEO Page Title":"Maintenance Power Software - License for 500 Devices | Chatsworth","SKU Level SEO Meta Description":"Secure your data center with maintenance power software and VPRTC power utility solutions. Get a 1‑year Power IQ® license for up to 500 devices today.","SKU Level Web H4 Heading":"Key Benefits of the 1‑Year Power IQ® Maintenance License","SKU Level Web Paragraph Text":"<p>The maintenance power software included with Power IQ® delivers continuous firmware updates, proactive health monitoring, and rapid issue resolution for up to 500 eConnect devices. By automating patch deployment, the software reduces manual effort and ensures that each power distribution unit operates at peak efficiency. Customers experience lower total cost of ownership and increased system reliability throughout the contract year. VPRTC power utility solutions integrate seamlessly with Power IQ® to provide real‑time load balancing and predictive analytics across the entire data center infrastructure. This integration enables operators to optimize power consumption, avoid overload conditions, and extend equipment lifespan. The combined platform supports multi‑tenant environments where precise utility management is essential for regulatory compliance. IQ software services offered by CPI include dedicated technical support, on‑site training, and customized reporting tools that align with enterprise IT policies. Service teams can access a secure portal to review license status, download documentation, and request firmware enhancements. These services empower organizations to maintain uninterrupted operations while scaling to future capacity needs. CPI leverages decades of experience in power management to deliver globally available solutions that can be rapidly customized for specific site requirements. The company's robust distributor network ensures timely delivery and local expertise for installation and support. This end‑to‑end approach positions CPI as a trusted partner for hyperscale, colocation, and enterprise data center projects. To protect critical infrastructure, organizations should secure a maintenance power software license that pairs with VPRTC power utility solutions and IQ software services. Contact a CPI sales specialist today to confirm eligibility, obtain pricing, and schedule implementation. Investing in a 1‑year Power IQ® maintenance agreement safeguards performance and prepares the facility for emerging workloads.</p>"},{"primaryId":"36606-100","Primary ID":"36606-100","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Software Maintenance","Marketing Description - Global English":"Power IQ for eConnect; 1 Year Maintenance License for Up to 1000 Devices","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":14,"Ship Height Uom":"in","Ship Length/Depth":201,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":36,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":15589.7,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 1000 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ 1 YR MAINT 1000 NODE","Search Terms":"36606-100,Power IQ Software Maintenance,ZetaFrame Power IQ Software Maintenance,Server cabinet Power IQ Software Maintenance,Rack-mounted Power IQ Software Maintenance,Data center Power IQ Software Maintenance,Cabinet Power IQ Software Maintenance solution,Network rack Power IQ Software Maintenance,Structured cabling solution for Power IQ Software Maintenance,Best Power IQ Software Maintenance for server racks,How to organize cables with Power IQ Software Maintenance,Efficient routing for Power IQ Software Maintenance,Front-to-back cable routing for Power IQ Software Maintenance,High-density cable organization for Power IQ Software Maintenance,Professional cable management for Power IQ Software Maintenance","Search Relevancy":2,"SKU Level SEO Page Title":"Power IQ Software Maintenance License | Chatsworth","SKU Level SEO Meta Description":"Renew your Power IQ software maintenance license for eConnect® PDU monitoring. Ensure continuous updates, security patches, and technical support for up to 1000 devices.","SKU Level Web H4 Heading":"Benefits of Power IQ Software Maintenance License","SKU Level Web Paragraph Text":"<p>Power IQ® software maintenance provides essential updates and support for your data center infrastructure management (DCIM) needs. This maintenance license ensures that your Power IQ system remains current with the latest features and security enhancements. Regular updates help optimize performance and protect against vulnerabilities.</p><p>With a software maintenance license, you gain access to technical support and new software releases as they become available. This continuous improvement cycle allows your organization to adapt to changing data center requirements efficiently. Maintaining your license ensures uninterrupted access to critical power monitoring software capabilities.</p><p>The eConnect® PDU integration with Power IQ enables comprehensive power monitoring and environmental sensing across your infrastructure. This combination delivers real-time insights into power consumption and capacity planning. Effective power monitoring software helps reduce energy costs and improve operational efficiency.</p><p>Data center management software like Power IQ simplifies the complexity of modern IT environments. It provides centralized visibility into power usage, temperature, and humidity levels. Advanced DCIM software supports proactive maintenance and disaster recovery planning.</p><p>Renewing your Power IQ software maintenance license is crucial for long-term reliability and compliance. It ensures that your system adheres to industry standards and best practices. Keep your data center management tools up to date to maximize their value and performance.</p>"},{"primaryId":"36606-150","Primary ID":"36606-150","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Software Maintenance","Marketing Description - Global English":"Power IQ for eConnect; 1 Year Maintenance License for Up to 1500 Devices","Shipping Weight":21,"Shipping Weight Uom":"LB","Ship Height":10,"Ship Height Uom":"in","Ship Length/Depth":208,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":9.53,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":25,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":22827.74,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 1500 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ 1 YR MAINT 1500 NODE","Search Terms":"36606-150,Power IQ Software Maintenance,ZetaFrame Power IQ Software Maintenance,Server cabinet Power IQ Software Maintenance,Rack-mounted Power IQ Software Maintenance,Data center Power IQ Software Maintenance,Cabinet Power IQ Software Maintenance solution,Network rack Power IQ Software Maintenance,Structured cabling solution for Power IQ Software Maintenance,Best Power IQ Software Maintenance for server racks,How to organize cables with Power IQ Software Maintenance,Efficient routing for Power IQ Software Maintenance,Front-to-back cable routing for Power IQ Software Maintenance,High-density cable organization for Power IQ Software Maintenance,Professional cable management for Power IQ Software Maintenance","Search Relevancy":2,"SKU Level SEO Page Title":"Power IQ Software Maintenance for eConnect PDU | Chatsworth","SKU Level SEO Meta Description":"Maintain your Power IQ DCIM software with annual updates and support for efficient data center management. Ensure continuous performance for up to 1500 devices.","SKU Level Web H4 Heading":"Ensure Continuous Performance with Software Maintenance","SKU Level Web Paragraph Text":"<p>Power IQ® software maintenance provides essential updates and technical support to keep your data center operations running smoothly. This DCIM software enables comprehensive power monitoring and environmental monitoring across your infrastructure. Regular maintenance ensures compatibility with eConnect® PDU systems and enhances overall data center management.</p><p>With annual maintenance, you receive the latest features and security patches for optimal network monitoring and UPS management. This proactive approach helps prevent downtime and supports server cabinet management by maintaining accurate asset tracking. Your team can leverage improved PDU software capabilities to monitor energy consumption and thermal conditions.</p><p>The maintenance license covers up to 1500 devices, scaling with your growing data center needs. It includes access to new versions and enhancements that support evolving power monitoring requirements. This ensures your DCIM software remains a reliable tool for managing complex IT environments.</p><p>By investing in software maintenance, you safeguard your investment in Power IQ and its integration with eConnect PDU systems. This commitment to updates supports long-term data center management strategies and operational efficiency. Your organization benefits from sustained performance and reduced risk through consistent software evolution.</p><p>Overall, Power IQ software maintenance is a critical component for any organization relying on DCIM software for infrastructure oversight. It delivers continuous improvements in power monitoring, network monitoring, and environmental monitoring capabilities. This ensures your data center remains agile and responsive to changing demands.</p>"},{"primaryId":"36606-200","Primary ID":"36606-200","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Software Maintenance","Marketing Description - Global English":"Power IQ for eConnect; 1 Year Maintenance License for Up to 2000 Devices","Shipping Weight":18,"Shipping Weight Uom":"LB","Ship Height":14,"Ship Height Uom":"in","Ship Length/Depth":201,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":8.16,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":36,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":30066.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 2000 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ 1 YR MAINT 2000 NODE","Search Terms":"36606-200,Power IQ Software Maintenance,ZetaFrame Power IQ Software Maintenance,Server cabinet Power IQ Software Maintenance,Rack-mounted Power IQ Software Maintenance,Data center Power IQ Software Maintenance,Cabinet Power IQ Software Maintenance solution,Network rack Power IQ Software Maintenance,Structured cabling solution for Power IQ Software Maintenance,Best Power IQ Software Maintenance for server racks,How to organize cables with Power IQ Software Maintenance,Efficient routing for Power IQ Software Maintenance,Front-to-back cable routing for Power IQ Software Maintenance,High-density cable organization for Power IQ Software Maintenance,Professional cable management for Power IQ Software Maintenance","Search Relevancy":2},{"primaryId":"36606-250","Primary ID":"36606-250","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Software Maintenance","Marketing Description - Global English":"Power IQ for eConnect; 1 Year Maintenance License for Up to 2500 Devices","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":21,"Ship Height Uom":"in","Ship Length/Depth":208,"Ship Length/Depth Uom":"in","Ship Width":14,"Ship Width Uom":"in","Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":53,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":36,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":37305,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 2500 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ 1 YR MAINT 2500 NODE","Search Terms":"36606-250,Power IQ Software Maintenance,ZetaFrame Power IQ Software Maintenance,Server cabinet Power IQ Software Maintenance,Rack-mounted Power IQ Software Maintenance,Data center Power IQ Software Maintenance,Cabinet Power IQ Software Maintenance solution,Network rack Power IQ Software Maintenance,Structured cabling solution for Power IQ Software Maintenance,Best Power IQ Software Maintenance for server racks,How to organize cables with Power IQ Software Maintenance,Efficient routing for Power IQ Software Maintenance,Front-to-back cable routing for Power IQ Software Maintenance,High-density cable organization for Power IQ Software Maintenance,Professional cable management for Power IQ Software Maintenance","Search Relevancy":2,"SKU Level SEO Page Title":"Power IQ Software Maintenance for eConnect | Chatsworth","SKU Level SEO Meta Description":"Secure your data center with Power IQ Software Maintenance for eConnect. Access latest DCIM software updates, expert support, and reliable PDU management.","SKU Level Web H4 Heading":"Key Benefits of Power IQ Software Maintenance License","SKU Level Web Paragraph Text":"<p>Power IQ Software Maintenance for eConnect provides a continuous update cycle that keeps the Power IQ® platform aligned with evolving data‑center standards. The 1‑Year license covers up to 2,500 eConnect® devices, ensuring every PDU remains synchronized with the latest feature set. Customers benefit from reduced downtime and consistent performance across the entire infrastructure. Through the maintenance agreement, users receive priority access to software patches, security enhancements, and functional upgrades without additional cost. Expert technical support is available to resolve issues quickly, allowing facilities to maintain operational efficiency. The service model eliminates the need for separate purchase orders for each update. Integrating Power IQ with broader DCIM software creates a unified view of power consumption, capacity planning, and environmental metrics. This synergy enables data‑center operators to make data‑driven decisions that improve energy efficiency and optimize equipment placement. The combined intelligence supports both hyperscale and multi‑tenant environments. eConnect® PDU maintenance is streamlined through remote firmware deployment and automated health checks, reducing on‑site visits. The platform alerts administrators to potential faults before they impact service, enhancing overall reliability. Seamless integration with existing monitoring tools simplifies management workflows. Choosing Power IQ Software Maintenance aligns with CPI's commitment to quality products, global availability, and rapid customization. It delivers a predictable total cost of ownership while protecting critical infrastructure investments. Organizations can focus on growth initiatives, confident that their power management solution remains current and supported.</p>"},{"primaryId":"36606-300","Primary ID":"36606-300","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Software Maintenance","Marketing Description - Global English":"Power IQ for eConnect; 1 Year Maintenance License for Up to 3000 Devices","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":24,"Ship Height Uom":"in","Ship Length/Depth":208,"Ship Length/Depth Uom":"in","Ship Width":14,"Ship Width Uom":"in","Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":61,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":36,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":44098.54,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 3000 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ 1 YR MAINT 3000 NODE","Search Terms":"36606-300,Power IQ Software Maintenance,ZetaFrame Power IQ Software Maintenance,Server cabinet Power IQ Software Maintenance,Rack-mounted Power IQ Software Maintenance,Data center Power IQ Software Maintenance,Cabinet Power IQ Software Maintenance solution,Network rack Power IQ Software Maintenance,Structured cabling solution for Power IQ Software Maintenance,Best Power IQ Software Maintenance for server racks,How to organize cables with Power IQ Software Maintenance,Efficient routing for Power IQ Software Maintenance,Front-to-back cable routing for Power IQ Software Maintenance,High-density cable organization for Power IQ Software Maintenance,Professional cable management for Power IQ Software Maintenance","Search Relevancy":2,"SKU Level SEO Page Title":"Power IQ® Maintenance Software License 36606-300 | Chatsworth","SKU Level SEO Meta Description":"Ensure continuous updates for your Power IQ® software with this maintenance license. This maintenance power software supports up to 3000 devices for reliable DCIM operation. Learn more today.","SKU Level Web H4 Heading":"Benefits of Power IQ Maintenance Software","SKU Level Web Paragraph Text":"<p>Power IQ® Software Maintenance provides essential updates and support for your data center infrastructure management (DCIM) software. This maintenance power software ensures your Power IQ® system remains current with the latest features and security patches. Regular maintenance helps optimize performance and prevent downtime in critical environments.</p><p>With Maintenance IQ services, you receive continuous technical support and access to new software versions as they are released. This proactive approach to maintenance power software management enhances the reliability of your power monitoring systems. It also helps maintain compliance with industry standards and operational best practices.</p><p>The maintenance license covers up to 3000 devices, making it ideal for large-scale deployments in enterprise data centers. This scalability ensures that your DCIM software can grow with your infrastructure needs. Proper maintenance supports accurate power monitoring and environmental sensing across all connected devices.</p><p>Integration with eConnect® Power Distribution Units (PDUs) allows for seamless data collection and analysis. The Maintenance IQ software helps identify potential issues before they impact operations. This capability is crucial for maintaining uptime and efficiency in high-density computing environments.</p><p>Investing in Power IQ Software Maintenance future-proofs your data center against evolving technological demands. The maintenance power software provides peace of mind with reliable updates and expert support. Ensure your DCIM operations run smoothly with comprehensive software maintenance from CPI.</p>"},{"primaryId":"36606-400","Primary ID":"36606-400","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Software Maintenance","Marketing Description - Global English":"Power IQ for eConnect; 1 Year Maintenance License for Up to 4000 Devices","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":19,"Ship Height Uom":"in","Ship Length/Depth":201,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":48,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":57907.87,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 4000 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ 1 YR MAINT 4000 NODE","Search Terms":"36606-400,Power IQ Software Maintenance,ZetaFrame Power IQ Software Maintenance,Server cabinet Power IQ Software Maintenance,Rack-mounted Power IQ Software Maintenance,Data center Power IQ Software Maintenance,Cabinet Power IQ Software Maintenance solution,Network rack Power IQ Software Maintenance,Structured cabling solution for Power IQ Software Maintenance,Best Power IQ Software Maintenance for server racks,How to organize cables with Power IQ Software Maintenance,Efficient routing for Power IQ Software Maintenance,Front-to-back cable routing for Power IQ Software Maintenance,High-density cable organization for Power IQ Software Maintenance,Professional cable management for Power IQ Software Maintenance","Search Relevancy":2},{"primaryId":"36606-500","Primary ID":"36606-500","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Management Software","Marketing Product Subgroup":"DCIM","Marketing Product Series":"Power IQ Software Maintenance","Marketing Description - Global English":"Power IQ for eConnect; 1 Year Maintenance License for Up to 5000 Devices","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":21,"Ship Height Uom":"in","Ship Length/Depth":208,"Ship Length/Depth Uom":"in","Ship Width":14,"Ship Width Uom":"in","Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":53,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":36,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":71271.5,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Up to 5000 Devices","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIQ 1 YR MAINT 5000 NODE","Search Terms":"36606-500,Power IQ Software Maintenance,ZetaFrame Power IQ Software Maintenance,Server cabinet Power IQ Software Maintenance,Rack-mounted Power IQ Software Maintenance,Data center Power IQ Software Maintenance,Cabinet Power IQ Software Maintenance solution,Network rack Power IQ Software Maintenance,Structured cabling solution for Power IQ Software Maintenance,Best Power IQ Software Maintenance for server racks,How to organize cables with Power IQ Software Maintenance,Efficient routing for Power IQ Software Maintenance,Front-to-back cable routing for Power IQ Software Maintenance,High-density cable organization for Power IQ Software Maintenance,Professional cable management for Power IQ Software Maintenance","Search Relevancy":2}],"options":{"Type":["Up to 10 Devices","Up to 100 Devices","Up to 1000 Devices","Up to 1500 Devices","Up to 20 Devices","Up to 200 Devices","Up to 2000 Devices","Up to 2500 Devices","Up to 300 Devices","Up to 3000 Devices","Up to 400 Devices","Up to 4000 Devices","Up to 50 Devices","Up to 500 Devices","Up to 5000 Devices"]},"total":15}