{"items":[{"primaryId":"12820-701","Primary ID":"12820-701","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Basic","Marketing Product Series":"Power Strip for CUBE-iT Cabinets","Marketing Description - Global English":"Basic Power Strip; for CUBE-iT PLUS Cabinet System; 110-125 Volt; Single-Phase; 15 Amp; 1.4 kW; NEMA 5-15P; 1 x 15A; (8) 5-15R Outlets; 19.2\"H x 1.8\"W x 2.7\"D (488 mm x 44 mm x 68 mm); Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":173.4,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a6b0fb3f/674124bd607be80018662ec7/12820_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.75\" (44 mm)","Width":"1.4\" (36 mm)","Depth":"17\" (432 mm)","Form Factor":"Horizontal","Nominal Input Voltage":"110-125V","Input Plug":"NEMA 5-15P","Outlets":"(8) 5-20R Standard Outlets","Functionality":"Basic","Cabinet Compatibility":"1U or Higher","Volts":"110-125V","Plug":"NEMA 5-15P","Pack Of":"EA","PDU Type":"Basic Power Strip","BABA Compliant":"0","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":17,"Product Length/Depth Uom":"\"","Product Width ":1.4,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":432,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":36,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,1U,BA,15A,120V,(8) 5-20R,TB,NS,5-15P,CUBE-IT BRKT","Search Terms":"12820-701,Power Strip for CUBE-iT Cabinets,ZetaFrame Power Strip for CUBE-iT Cabinets,Server cabinet Power Strip for CUBE-iT Cabinets,Rack-mounted Power Strip for CUBE-iT Cabinets,Data center Power Strip for CUBE-iT Cabinets,Cabinet Power Strip for CUBE-iT Cabinets solution,Network rack Power Strip for CUBE-iT Cabinets,Structured cabling solution for Power Strip for CUBE-iT Cabinets,Best Power Strip for CUBE-iT Cabinets for server racks,How to organize cables with Power Strip for CUBE-iT Cabinets,Efficient routing for Power Strip for CUBE-iT Cabinets,Front-to-back cable routing for Power Strip for CUBE-iT Cabinets,High-density cable organization for Power Strip for CUBE-iT Cabinets,Professional cable management for Power Strip for CUBE-iT Cabinets","Search Relevancy":3},{"primaryId":"12820-702","Primary ID":"12820-702","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Basic","Marketing Product Series":"Power Strip for CUBE-iT Cabinets","Marketing Description - Global English":"Basic Power Strip; for CUBE-iT PLUS Cabinet System; 110-125 Volt; Single-Phase; 15 Amp; 1.4 kW; NEMA L5-15P; 1 x 15A; (8) 5-15R Outlets; 19.2\"H x 1.8\"W x 2.7\"D (488 mm x 44 mm x 68 mm); Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":192.05,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a6b0fb3f/674124bd607be80018662ec7/12820_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.75\" (44 mm)","Width":"1.4\" (36 mm)","Depth":"17\" (432 mm)","Form Factor":"Horizontal","Nominal Input Voltage":"110-125V","Input Plug":"NEMA L5-15P","Outlets":"(8) 5-20R Standard Outlets","Functionality":"Basic","Cabinet Compatibility":"1U or Higher","Volts":"110-125V","Plug":"NEMA L5-15P","Pack Of":"EA","PDU Type":"Basic Power Strip","BABA Compliant":"0","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":17,"Product Length/Depth Uom":"\"","Product Width ":1.4,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":432,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":36,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,1U,BA,15A,120V,(8) 5-20R,TB,NS,L5-15P,CUBE-IT BRKT","Search Terms":"12820-702,Power Strip for CUBE-iT Cabinets,ZetaFrame Power Strip for CUBE-iT Cabinets,Server cabinet Power Strip for CUBE-iT Cabinets,Rack-mounted Power Strip for CUBE-iT Cabinets,Data center Power Strip for CUBE-iT Cabinets,Cabinet Power Strip for CUBE-iT Cabinets solution,Network rack Power Strip for CUBE-iT Cabinets,Structured cabling solution for Power Strip for CUBE-iT Cabinets,Best Power Strip for CUBE-iT Cabinets for server racks,How to organize cables with Power Strip for CUBE-iT Cabinets,Efficient routing for Power Strip for CUBE-iT Cabinets,Front-to-back cable routing for Power Strip for CUBE-iT Cabinets,High-density cable organization for Power Strip for CUBE-iT Cabinets,Professional cable management for Power Strip for CUBE-iT Cabinets","Search Relevancy":3},{"primaryId":"12820-703","Primary ID":"12820-703","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Basic","Marketing Product Series":"Power Strip for CUBE-iT Cabinets","Marketing Description - Global English":"Basic Power Strip; for CUBE-iT PLUS Cabinet System; 110-125 Volt; Single-Phase; Surge-Protected; 15 Amp; 1.4 kW; NEMA 5-15P; 1 x 15A; (6) 5-15R Outlets; 19.2\"H x 1.8\"W x 2.7\"D (488 mm x 44 mm x 68 mm); Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":213.37,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a6b0fb3f/674124bd607be80018662ec7/12820_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.75\" (44 mm)","Width":"1.4\" (36 mm)","Depth":"17\" (432 mm)","Form Factor":"Horizontal","Nominal Input Voltage":"110-125V","Input Plug":"NEMA 5-15P","Outlets":"(6) 5-20R Standard Outlets","Functionality":"Basic","Cabinet Compatibility":"1U or Higher","Volts":"110-125V","Plug":"NEMA 5-15P","Pack Of":"EA","PDU Type":"Basic Power Strip","BABA Compliant":"0","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":17,"Product Length/Depth Uom":"\"","Product Width ":1.4,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":432,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":36,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,1U,BA,15A,120V,(6) 5-20R,TB,S,5-15P,CUBE-IT BRKT","Search Terms":"12820-703,Power Strip for CUBE-iT Cabinets,ZetaFrame Power Strip for CUBE-iT Cabinets,Server cabinet Power Strip for CUBE-iT Cabinets,Rack-mounted Power Strip for CUBE-iT Cabinets,Data center Power Strip for CUBE-iT Cabinets,Cabinet Power Strip for CUBE-iT Cabinets solution,Network rack Power Strip for CUBE-iT Cabinets,Structured cabling solution for Power Strip for CUBE-iT Cabinets,Best Power Strip for CUBE-iT Cabinets for server racks,How to organize cables with Power Strip for CUBE-iT Cabinets,Efficient routing for Power Strip for CUBE-iT Cabinets,Front-to-back cable routing for Power Strip for CUBE-iT Cabinets,High-density cable organization for Power Strip for CUBE-iT Cabinets,Professional cable management for Power Strip for CUBE-iT Cabinets","Search Relevancy":3,"SKU Level SEO Page Title":"12820-703 Power Strip for CUBE-iT Cabinets | Chatsworth","SKU Level SEO Meta Description":"The 12820-703 cube power strip provides surge-protected outlets for CUBE-iT cabinets. Ensure reliable power distribution in data centers. Explore specs and order now.","SKU Level Web H4 Heading":"Power Outlet Cube Features and Applications","SKU Level Web Paragraph Text":"<p>The 12820-703 power strip from Chatsworth Products is engineered for seamless integration with CUBE-iT® cabinet systems, offering reliable power distribution for data center and network applications. This cube power strip provides six grounded NEMA 5-15R outlets in a compact form factor, optimizing space within the enclosure while supporting equipment with its 15-amp capacity. Its design ensures efficient power management in high-density environments, making it a versatile solution for various IT infrastructure needs.</p><p>Specifications include operation at 110-125 volts single-phase, delivering up to 1.4 kW of power with integrated surge protection rated at 1100 joules for enhanced safety. The power strip cube features a NEMA 5-15P plug and a detachable power cord with cord retention, ensuring secure connections in demanding setups. Dimensions of 19.2 inches high by 1.8 inches wide by 2.7 inches deep (488 mm x 44 mm x 68 mm) allow flexible mounting inside cabinet tops, bottoms, or sides.</p><p>Key benefits of the 12820-703 include robust surge suppression with an LED indicator to monitor protection status, safeguarding connected devices from voltage spikes. The integrated circuit breaker provides over-current protection, reducing the risk of damage to sensitive electronics and maintaining uptime. This power outlet cube solution is ideal for critical applications where reliable power distribution is essential, such as in enterprise data centers or edge computing environments.</p><p>Installation is straightforward, with multiple mounting options enabling customization within CUBE-iT cabinets to suit specific layout requirements. The power strip includes all necessary hardware and brackets for quick deployment, minimizing setup time and ensuring a secure fit. This flexibility supports efficient power management across diverse cabinet configurations, enhancing overall system organization and accessibility.</p><p>Compliance with UL Listed standards ensures the 12820-703 power strip meets rigorous safety and performance criteria, reflecting CPI's commitment to quality and reliability. Built for durability in challenging conditions, this power strip cube offers long-term value by protecting investments in IT infrastructure. Trust CPI's expertise to deliver power distribution solutions that optimize performance and support advanced technologies like AI and high-performance computing.</p>"},{"primaryId":"12820-704","Primary ID":"12820-704","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Basic","Marketing Product Series":"Power Strip for CUBE-iT Cabinets","Marketing Description - Global English":"Basic Power Strip; for CUBE-iT PLUS Cabinet System; 110-125 Volt; Single-Phase; Surge-Protected; 15 Amp; 1.4 kW; NEMA L5-15P; 1 x 15A; (6) 5-15R Outlets; 19.2\"H x 1.8\"W x 2.7\"D (488 mm x 44 mm x 68 mm); Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":232.05,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a6b0fb3f/674124bd607be80018662ec7/12820_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.75\" (44 mm)","Width":"1.4\" (36 mm)","Depth":"17\" (432 mm)","Form Factor":"Horizontal","Nominal Input Voltage":"110-125V","Input Plug":"NEMA L5-15P","Outlets":"(6) 5-20R Standard Outlets","Functionality":"Basic","Cabinet Compatibility":"1U or Higher","Volts":"110-125V","Plug":"NEMA L5-15P","Pack Of":"EA","PDU Type":"Basic Power Strip","BABA Compliant":"0","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":17,"Product Length/Depth Uom":"\"","Product Width ":1.4,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":432,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":36,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,1U,BA,15A,120V,(6) 5-20R,TB,S,L5-15P,CUBE-IT BRKT","Search Terms":"12820-704,Power Strip for CUBE-iT Cabinets,ZetaFrame Power Strip for CUBE-iT Cabinets,Server cabinet Power Strip for CUBE-iT Cabinets,Rack-mounted Power Strip for CUBE-iT Cabinets,Data center Power Strip for CUBE-iT Cabinets,Cabinet Power Strip for CUBE-iT Cabinets solution,Network rack Power Strip for CUBE-iT Cabinets,Structured cabling solution for Power Strip for CUBE-iT Cabinets,Best Power Strip for CUBE-iT Cabinets for server racks,How to organize cables with Power Strip for CUBE-iT Cabinets,Efficient routing for Power Strip for CUBE-iT Cabinets,Front-to-back cable routing for Power Strip for CUBE-iT Cabinets,High-density cable organization for Power Strip for CUBE-iT Cabinets,Professional cable management for Power Strip for CUBE-iT Cabinets","Search Relevancy":3},{"primaryId":"12820-705","Primary ID":"12820-705","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Basic","Marketing Product Series":"Power Strip for CUBE-iT Cabinets","Marketing Description - Global English":"Basic Power Strip; for CUBE-iT PLUS Cabinet System; 110-125 Volt; Single-Phase; 20 Amp; 1.9 kW; NEMA 5-20P; 1 x 20A; (8) 5-20R Outlets; 19.2\"H x 1.8\"W x 2.7\"D (488 mm x 44 mm x 68 mm); Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":200.06,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a6b0fb3f/674124bd607be80018662ec7/12820_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.75\" (44 mm)","Width":"1.4\" (36 mm)","Depth":"17\" (432 mm)","Form Factor":"Horizontal","Nominal Input Voltage":"110-125V","Input Plug":"NEMA 5-20P","Outlets":"(8) 5-20R Standard Outlets","Functionality":"Basic","Cabinet Compatibility":"1U or Higher","Volts":"110-125V","Plug":"NEMA 5-20P","Pack Of":"EA","PDU Type":"Basic Power Strip","BABA Compliant":"0","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":17,"Product Length/Depth Uom":"\"","Product Width ":1.4,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":432,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":36,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,1U,BA,20A,120V,(8) 5-20R,TB,NS,5-20P,CUBE-IT BRKT","Search Terms":"12820-705,Power Strip for CUBE-iT Cabinets,ZetaFrame Power Strip for CUBE-iT Cabinets,Server cabinet Power Strip for CUBE-iT Cabinets,Rack-mounted Power Strip for CUBE-iT Cabinets,Data center Power Strip for CUBE-iT Cabinets,Cabinet Power Strip for CUBE-iT Cabinets solution,Network rack Power Strip for CUBE-iT Cabinets,Structured cabling solution for Power Strip for CUBE-iT Cabinets,Best Power Strip for CUBE-iT Cabinets for server racks,How to organize cables with Power Strip for CUBE-iT Cabinets,Efficient routing for Power Strip for CUBE-iT Cabinets,Front-to-back cable routing for Power Strip for CUBE-iT Cabinets,High-density cable organization for Power Strip for CUBE-iT Cabinets,Professional cable management for Power Strip for CUBE-iT Cabinets","Search Relevancy":3},{"primaryId":"12820-706","Primary ID":"12820-706","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Basic","Marketing Product Series":"Power Strip for CUBE-iT Cabinets","Marketing Description - Global English":"Basic Power Strip; for CUBE-iT PLUS Cabinet System; 110-125 Volt; Single-Phase; 20 Amp; 1.9 kW; NEMA L5-20P; 1 x 20A; (8) 5-20R Outlets; 19.2\"H x 1.8\"W x 2.7\"D (488 mm x 44 mm x 68 mm); Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":218.76,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a6b0fb3f/674124bd607be80018662ec7/12820_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.75\" (44 mm)","Width":"1.4\" (36 mm)","Depth":"17\" (432 mm)","Form Factor":"Horizontal","Nominal Input Voltage":"110-125V","Input Plug":"NEMA L5-20P","Outlets":"(8) 5-20R Standard Outlets","Functionality":"Basic","Cabinet Compatibility":"1U or Higher","Volts":"110-125V","Plug":"NEMA L5-20P","Pack Of":"EA","PDU Type":"Basic Power Strip","BABA Compliant":"0","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":17,"Product Length/Depth Uom":"\"","Product Width ":1.4,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":432,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":36,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,1U,BA,20A,120V,(8) 5-20R,TB,NS,L5-20P,CUBE-IT BRKT","Search Terms":"12820-706,Power Strip for CUBE-iT Cabinets,ZetaFrame Power Strip for CUBE-iT Cabinets,Server cabinet Power Strip for CUBE-iT Cabinets,Rack-mounted Power Strip for CUBE-iT Cabinets,Data center Power Strip for CUBE-iT Cabinets,Cabinet Power Strip for CUBE-iT Cabinets solution,Network rack Power Strip for CUBE-iT Cabinets,Structured cabling solution for Power Strip for CUBE-iT Cabinets,Best Power Strip for CUBE-iT Cabinets for server racks,How to organize cables with Power Strip for CUBE-iT Cabinets,Efficient routing for Power Strip for CUBE-iT Cabinets,Front-to-back cable routing for Power Strip for CUBE-iT Cabinets,High-density cable organization for Power Strip for CUBE-iT Cabinets,Professional cable management for Power Strip for CUBE-iT Cabinets","Search Relevancy":3},{"primaryId":"12820-707","Primary ID":"12820-707","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Basic","Marketing Product Series":"Power Strip for CUBE-iT Cabinets","Marketing Description - Global English":"Basic Power Strip; for CUBE-iT PLUS Cabinet System; 110-125 Volt; Single-Phase; Surge-Protected; 20 Amp; 1.9 kW; NEMA 5-20P; 1 x 20A; (6) 5-20R Outlets; 19.2\"H x 1.8\"W x 2.7\"D (488 mm x 44 mm x 68 mm); Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":240.04,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a6b0fb3f/674124bd607be80018662ec7/12820_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.75\" (44 mm)","Width":"1.4\" (36 mm)","Depth":"17\" (432 mm)","Form Factor":"Horizontal","Nominal Input Voltage":"110-125V","Input Plug":"NEMA 5-20P","Outlets":"(6) 5-20R Standard Outlets","Functionality":"Basic","Cabinet Compatibility":"1U or Higher","Volts":"110-125V","Plug":"NEMA 5-20P","Pack Of":"EA","PDU Type":"Basic Power Strip","BABA Compliant":"0","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":17,"Product Length/Depth Uom":"\"","Product Width ":1.4,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":432,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":36,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,1U,BA,20A,120V,(6) 5-20R,TB,S,5-20P,CUBE-IT BRKT","Search Terms":"12820-707,Power Strip for CUBE-iT Cabinets,ZetaFrame Power Strip for CUBE-iT Cabinets,Server cabinet Power Strip for CUBE-iT Cabinets,Rack-mounted Power Strip for CUBE-iT Cabinets,Data center Power Strip for CUBE-iT Cabinets,Cabinet Power Strip for CUBE-iT Cabinets solution,Network rack Power Strip for CUBE-iT Cabinets,Structured cabling solution for Power Strip for CUBE-iT Cabinets,Best Power Strip for CUBE-iT Cabinets for server racks,How to organize cables with Power Strip for CUBE-iT Cabinets,Efficient routing for Power Strip for CUBE-iT Cabinets,Front-to-back cable routing for Power Strip for CUBE-iT Cabinets,High-density cable organization for Power Strip for CUBE-iT Cabinets,Professional cable management for Power Strip for CUBE-iT Cabinets","Search Relevancy":3,"SKU Level SEO Page Title":"Power Strip for CUBE-iT Cabinets - 12820‑707 | Chatsworth","SKU Level SEO Meta Description":"Discover the 12820‑707 Power Strip for CUBE‑iT® cabinets - surge‑protected, 20 A, 1.9 kW, UL® listed. Enhance power reliability in data centers today.","SKU Level Web H4 Heading":"IEC 707 Compliance and Key Specs for the 12820‑707 Power Strip","SKU Level Web Paragraph Text":"<p>The 12820‑707 power strip is engineered to fit seamlessly inside CUBE‑iT® cabinets, delivering reliable 20 A distribution for high‑density environments. Its six NEMA 5‑20P outlets provide flexible connections, while the integrated IEC C20 inlet ensures secure cord retention. UL® listing guarantees compliance with industry safety standards, giving operators confidence in continuous operation. Designed for easy installation, the strip mounts to the top, bottom, or side of a cabinet using a dedicated bracket and hardware included in the package. Optional surge protection, rated at 1100 Joules, safeguards connected equipment from voltage spikes common in data‑center environments. The built‑in circuit breaker supplies basic over‑current protection, reducing the risk of overloads and equipment downtime. The 12820‑707 model meets IEC 707 requirements, aligning with global standards for power management in mission‑critical infrastructure. Its compact dimensions--19.2 in H x 1.8 in W x 2.7 in D (488 mm x 44 mm x 68 mm)--allow it to occupy minimal space while delivering up to 1.9 kW of power. This efficiency supports dense deployments without sacrificing performance or safety. CPI's engineering expertise ensures the power strip integrates with the broader CUBE‑iT® ecosystem, including eConnect® monitoring solutions for real‑time power analytics. Users can leverage CPI's design tools to model the strip within their enclosure layout, optimizing airflow and cable routing. The product's robust construction and UL® certification make it suitable for both enterprise and hyperscale data centers. When selecting a power distribution solution, the 12820‑707 provides a balance of protection, performance, and ease of use. Its compliance with IEC 707 and UL® standards meets the stringent demands of modern IT infrastructures. Partner with CPI to benefit from global availability, rapid customization, and dedicated technical support for all your power‑management needs.</p>"},{"primaryId":"12820-708","Primary ID":"12820-708","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Basic","Marketing Product Series":"Power Strip for CUBE-iT Cabinets","Marketing Description - Global English":"Basic Power Strip; for CUBE-iT PLUS Cabinet System; 110-125 Volt; Single-Phase; Surge-Protected; 20 Amp; 1.9 kW; NEMA L5-20P; 1 x 20A; (6) 5-20R Outlets; 19.2\"H x 1.8\"W x 2.7\"D (488 mm x 44 mm x 68 mm); Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":258.69,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a6b0fb3f/674124bd607be80018662ec7/12820_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.75\" (44 mm)","Width":"1.4\" (36 mm)","Depth":"17\" (432 mm)","Form Factor":"Horizontal","Nominal Input Voltage":"110-125V","Input Plug":"NEMA L5-20P","Outlets":"(6) 5-20R Standard Outlets","Functionality":"Basic","Cabinet Compatibility":"1U or Higher","Volts":"110-125V","Plug":"NEMA L5-20P","Pack Of":"EA","PDU Type":"Basic Power Strip","BABA Compliant":"0","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":17,"Product Length/Depth Uom":"\"","Product Width ":1.4,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":432,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":36,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,1U,BA,20A,120V,(6) 5-20R,TB,S,L5-20P,CUBE-IT BRKT","Search Terms":"12820-708,Power Strip for CUBE-iT Cabinets,ZetaFrame Power Strip for CUBE-iT Cabinets,Server cabinet Power Strip for CUBE-iT Cabinets,Rack-mounted Power Strip for CUBE-iT Cabinets,Data center Power Strip for CUBE-iT Cabinets,Cabinet Power Strip for CUBE-iT Cabinets solution,Network rack Power Strip for CUBE-iT Cabinets,Structured cabling solution for Power Strip for CUBE-iT Cabinets,Best Power Strip for CUBE-iT Cabinets for server racks,How to organize cables with Power Strip for CUBE-iT Cabinets,Efficient routing for Power Strip for CUBE-iT Cabinets,Front-to-back cable routing for Power Strip for CUBE-iT Cabinets,High-density cable organization for Power Strip for CUBE-iT Cabinets,Professional cable management for Power Strip for CUBE-iT Cabinets","Search Relevancy":3,"SKU Level SEO Page Title":"12820-708 20 Amp Power Strip for CUBE‑iT® Cabinets | Chatsworth","SKU Level SEO Meta Description":"708 products - 12820-708 20 Amp power strip delivers surge‑protected power to CUBE‑iT® cabinets, supporting distribution for density data center equipment.","SKU Level Web H4 Heading":"Key Features of the 20 Amp Power Strip","SKU Level Web Paragraph Text":"<p>The 12820-708 model is one of the core 708 products designed for CUBE‑iT® cabinet systems. It delivers a solid 20 Amp capacity within a compact footprint, making it ideal for high‑density deployments. This basic power strip provides reliable connectivity for up to six outlets. Installation is straightforward thanks to the built‑in mounting bracket and IEC C20 inlet that lock securely inside the cabinet. The detachable power cord can be fitted with a straight or locking NEMA L5‑20P plug to match the enclosure layout. A single‑phase design simplifies wiring while maintaining compliance with UL® standards. Integrated surge protection, rated at 1100 Joules, makes this 20 amp power strip with surge protection ideal for safeguarding sensitive equipment. An LED indicator alerts users when the surge module is active, ensuring continuous monitoring. The built‑in circuit breaker offers basic over‑current protection for each connected device. These 20 amp power strips are engineered for seamless power strip cube integration, allowing placement on the top, bottom, or side of a CUBE‑iT® cabinet. The modular design supports both six‑outlet and optional eight‑outlet configurations for flexible scaling. Compatibility with CPI's eConnect® management software enables remote monitoring of power usage. Choosing the 12820-708 power strip enhances system reliability while reducing cabling clutter in dense data‑center environments. CPI's global support network ensures quick access to technical assistance and replacement parts. The result is a dependable power distribution solution that grows with your infrastructure.</p>"}],"options":{"Volts":["110-125V"],"Plug":["NEMA 5-15P","NEMA 5-20P","NEMA L5-15P","NEMA L5-20P"],"Phase":[],"Outlets":["(6) 5-20R Standard Outlets","(8) 5-20R Standard Outlets"],"Breakers":[],"Input Current":[]},"total":8}