{"items":[{"primaryId":"10642-001","Primary ID":"10642-001","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"End Caps","Marketing Product Series":"Protective End Caps For Runway","Marketing Description - Global English":"Protective End Caps; 0.38\"W x 1.5\"H; Black; Sold in Pairs","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":13.24,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Protective End Caps","Keyword":"End Caps;Rubber Caps","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ad52cbff/66eca5c2707e810019a347b4/11700_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"0.38\" (9.652 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1.5,"Product Height Uom":"\"","Product Width ":0.38,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Width (Metric)":9.652,"Product Width Uom (Metric)":"mm","Product Weight":0.052,"Product Weight UOM":"LB","Short Description":"KIT-END CAP,LARGE,RUBBER","Search Terms":"10642-001,Protective End Caps For Runway,ZetaFrame Protective End Caps For Runway,Server cabinet Protective End Caps For Runway,Rack-mounted Protective End Caps For Runway,Data center Protective End Caps For Runway,Cabinet Protective End Caps For Runway solution,Network rack Protective End Caps For Runway,Structured cabling solution for Protective End Caps For Runway,Best Protective End Caps For Runway for server racks,How to organize cables with Protective End Caps For Runway,Efficient routing for Protective End Caps For Runway,Front-to-back cable routing for Protective End Caps For Runway,High-density cable organization for Protective End Caps For Runway,Professional cable management for Protective End Caps For Runway","Search Relevancy":3},{"primaryId":"10757-001","Primary ID":"10757-001","Color":"Computer Beige","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"End Caps","Marketing Product Series":"Protective End Caps For Runway","Marketing Description - Global English":"Protective End Caps; 0.38\"W x 2\"H; Black; Sold in Pairs","Shipping Weight":0.31,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":0.14,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":27.82,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Protective End Caps","Keyword":"End Closing Kit","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ad52cbff/66eca5c2707e810019a347b4/11700_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"6\" (152.4 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":0.875,"Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Width (Metric)":152.4,"Product Width Uom (Metric)":"mm","Product Weight":0.066,"Product Weight UOM":"LB","Short Description":"END CAP,RWAY,AUX BAR","Search Terms":"10757-001,Protective End Caps For Runway,ZetaFrame Protective End Caps For Runway,Server cabinet Protective End Caps For Runway,Rack-mounted Protective End Caps For Runway,Data center Protective End Caps For Runway,Cabinet Protective End Caps For Runway solution,Network rack Protective End Caps For Runway,Structured cabling solution for Protective End Caps For Runway,Best Protective End Caps For Runway for server racks,How to organize cables with Protective End Caps For Runway,Efficient routing for Protective End Caps For Runway,Front-to-back cable routing for Protective End Caps For Runway,High-density cable organization for Protective End Caps For Runway,Professional cable management for Protective End Caps For Runway","Search Relevancy":3}],"options":{"Size":[]},"total":2}