{"items":[{"primaryId":"16356-119","Primary ID":"16356-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Quadra/ExpandaRack Equipment Tie-Down Bracket","Marketing Description - Global English":"Equipment Tie-Down Bracket; 5.25\"H (133.35 mm) x 19\"W (482.6 mm) x 23\"D (584.2 mm); Gray","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":27,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":69,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":354.4,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Tie-Down Bracket","Promote on Website":"1","Attached to Series":"1","Height":"5.25\" (133.35 mm)","Width":"19\" (483 mm)","Depth":"23\" (584 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.3,"Product Height Uom":"\"","Product Length/Depth":23,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":133,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":584,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TIE DOWN BRACKET,GY","Search Terms":"16356-119,Quadra/ExpandaRack Equipment Tie-Down Bracket,ZetaFrame Quadra/ExpandaRack Equipment Tie-Down Bracket,Server cabinet Quadra/ExpandaRack Equipment Tie-Down Bracket,Rack-mounted Quadra/ExpandaRack Equipment Tie-Down Bracket,Data center Quadra/ExpandaRack Equipment Tie-Down Bracket,Cabinet Quadra/ExpandaRack Equipment Tie-Down Bracket solution,Network rack Quadra/ExpandaRack Equipment Tie-Down Bracket,Structured cabling solution for Quadra/ExpandaRack Equipment Tie-Down Bracket,Best Quadra/ExpandaRack Equipment Tie-Down Bracket for server racks,How to organize cables with Quadra/ExpandaRack Equipment Tie-Down Bracket,Efficient routing for Quadra/ExpandaRack Equipment Tie-Down Bracket,Front-to-back cable routing for Quadra/ExpandaRack Equipment Tie-Down Bracket,High-density cable organization for Quadra/ExpandaRack Equipment Tie-Down Bracket,Professional cable management for Quadra/ExpandaRack Equipment Tie-Down Bracket","Search Relevancy":3},{"primaryId":"16356-519","Primary ID":"16356-519","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Quadra/ExpandaRack Equipment Tie-Down Bracket","Marketing Description - Global English":"Equipment Tie-Down Bracket; 5.25\"H (133.35 mm) x 19\"W (482.6 mm) x 23\"D (584.2 mm); Clear","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":337.55,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Tie-Down Bracket","Promote on Website":"1","Attached to Series":"1","Height":"5.25\" (133.35 mm)","Width":"19\" (483 mm)","Depth":"23\" (584 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.3,"Product Height Uom":"\"","Product Length/Depth":23,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":133,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":584,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TIE DOWN BRACKET,CL","Search Terms":"16356-519,Quadra/ExpandaRack Equipment Tie-Down Bracket,ZetaFrame Quadra/ExpandaRack Equipment Tie-Down Bracket,Server cabinet Quadra/ExpandaRack Equipment Tie-Down Bracket,Rack-mounted Quadra/ExpandaRack Equipment Tie-Down Bracket,Data center Quadra/ExpandaRack Equipment Tie-Down Bracket,Cabinet Quadra/ExpandaRack Equipment Tie-Down Bracket solution,Network rack Quadra/ExpandaRack Equipment Tie-Down Bracket,Structured cabling solution for Quadra/ExpandaRack Equipment Tie-Down Bracket,Best Quadra/ExpandaRack Equipment Tie-Down Bracket for server racks,How to organize cables with Quadra/ExpandaRack Equipment Tie-Down Bracket,Efficient routing for Quadra/ExpandaRack Equipment Tie-Down Bracket,Front-to-back cable routing for Quadra/ExpandaRack Equipment Tie-Down Bracket,High-density cable organization for Quadra/ExpandaRack Equipment Tie-Down Bracket,Professional cable management for Quadra/ExpandaRack Equipment Tie-Down Bracket","Search Relevancy":3},{"primaryId":"16356-719","Primary ID":"16356-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Quadra/ExpandaRack Equipment Tie-Down Bracket","Marketing Description - Global English":"Equipment Tie-Down Bracket; 5.25\"H (133.35 mm) x 19\"W (482.6 mm) x 23\"D (584.2 mm); Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":27,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":69,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":337.55,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Tie-Down Bracket","Promote on Website":"1","Attached to Series":"1","Height":"5.25\" (133.35 mm)","Width":"19\" (483 mm)","Depth":"23\" (584 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.3,"Product Height Uom":"\"","Product Length/Depth":23,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":133,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":584,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TIE DOWN BRACKET,BK","Search Terms":"16356-719,Quadra/ExpandaRack Equipment Tie-Down Bracket,ZetaFrame Quadra/ExpandaRack Equipment Tie-Down Bracket,Server cabinet Quadra/ExpandaRack Equipment Tie-Down Bracket,Rack-mounted Quadra/ExpandaRack Equipment Tie-Down Bracket,Data center Quadra/ExpandaRack Equipment Tie-Down Bracket,Cabinet Quadra/ExpandaRack Equipment Tie-Down Bracket solution,Network rack Quadra/ExpandaRack Equipment Tie-Down Bracket,Structured cabling solution for Quadra/ExpandaRack Equipment Tie-Down Bracket,Best Quadra/ExpandaRack Equipment Tie-Down Bracket for server racks,How to organize cables with Quadra/ExpandaRack Equipment Tie-Down Bracket,Efficient routing for Quadra/ExpandaRack Equipment Tie-Down Bracket,Front-to-back cable routing for Quadra/ExpandaRack Equipment Tie-Down Bracket,High-density cable organization for Quadra/ExpandaRack Equipment Tie-Down Bracket,Professional cable management for Quadra/ExpandaRack Equipment Tie-Down Bracket","Search Relevancy":3}],"options":{"Width":["19\" (483 mm)"],"Color":["Black","Clear","Gray"]},"total":3}