{"items":[{"primaryId":"50120-103","Primary ID":"50120-103","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Threaded Equipment Mounting Holes","Marketing Product Series":"QuadraRack 4-Post Frame","Marketing Description - Global English":"QuadraRack 4-Post Frame; 7'H (2.1 m) x 19\"W x 29\"D (740 mm); Gray","Shipping Weight":66,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":29.94,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1433.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"QuadraRack;Four Post Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"7' (2.1 m) 45U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.1,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"QUADRA RK,STD,19 IN X29 IN X7 FT H,GY","Search Terms":"50120-103,QuadraRack 4-Post Frame,ZetaFrame QuadraRack 4-Post Frame,Server cabinet QuadraRack 4-Post Frame,Rack-mounted QuadraRack 4-Post Frame,Data center QuadraRack 4-Post Frame,Cabinet QuadraRack 4-Post Frame solution,Network rack QuadraRack 4-Post Frame,Structured cabling solution for QuadraRack 4-Post Frame,Best QuadraRack 4-Post Frame for server racks,How to organize cables with QuadraRack 4-Post Frame,Efficient routing for QuadraRack 4-Post Frame,Front-to-back cable routing for QuadraRack 4-Post Frame,High-density cable organization for QuadraRack 4-Post Frame,Professional cable management for QuadraRack 4-Post Frame","Search Relevancy":1,"SKU Level SEO Page Title":"QuadraRack® 4-Post Frame 50120-103 - wa-50120 & 50120-e03 | Chatsworth","SKU Level SEO Meta Description":"Discover the QuadraRack® 4-Post Frame (50120-103) with wa-50120 and 50120-e03 features--sturdy, open‑air design for data‑center efficiency.","SKU Level Web H4 Heading":"Key Design Benefits of the QuadraRack® 4-Post Frame","SKU Level Web Paragraph Text":"<p>The QuadraRack® 4-Post Frame (model 50120-103) delivers the stability of a full cabinet while maintaining an open‑air architecture that supports high‑density deployments. Designed for the wa-50120 specification, the frame's heavy‑duty steel construction resists deflection under load, ensuring reliable operation in demanding environments. Its 7' (2.1 m) H x 19\" (483 mm) W x 29\" (737 mm) D footprint maximizes floor‑space efficiency without sacrificing strength. Threaded equipment mounting holes conform to the 50120-e03 standard, allowing rapid installation of rack‑mount devices and shelving without additional fasteners. The precise ¼‑20 threads align with CPI's mounting hardware, reducing assembly time and minimizing the risk of misalignment. This design also supports large equipment on both fixed and sliding four‑post shelves, delivering versatile load‑capacity options. The open‑air layout of the 4 post frame promotes unrestricted airflow, which improves cooling performance for AI, HPC, and high‑performance networking gear. By eliminating side panels, the frame enables natural convection and easy integration with CPI's airflow containment solutions. Operators benefit from lower cooling costs and simplified cable management when using CPI's Cabling Sections with this frame. Modular bay‑together capability allows multiple QuadraRack® units to be linked into a seamless multi‑frame configuration, identified by the post 103 designation. This scalability supports phased expansions in hyperscale and multi‑tenant data centers, preserving a consistent aesthetic and mechanical interface across the installation. Each bay is clearly numbered on the mounting channel, streamlining inventory and service workflows. Comprehensive design tools--including Visio stencils, CAD files, and BIM models--are available to accelerate planning and ensure accurate documentation. CPI's global network of authorized distributors provides rapid customization and local support for the quadrarack product line. Customers gain confidence from a trusted partner with decades of experience delivering robust infrastructure solutions.</p>"},{"primaryId":"50120-108","Primary ID":"50120-108","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Threaded Equipment Mounting Holes","Marketing Product Series":"QuadraRack 4-Post Frame","Marketing Description - Global English":"QuadraRack 4-Post Frame; 9'H (2.7 m) x 19\"W x 29\"D (740 mm); Gray","Shipping Weight":69,"Shipping Weight Uom":"LB","Ship Height":7.5,"Ship Height Uom":"in","Ship Length/Depth":279,"Ship Length/Depth Uom":"in","Ship Width":20.75,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":58,"Rack-Mount Uom":"U","Shipping Weight (Metric)":31.3,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":19,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1769.48,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"QuadraRack;Four Post Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"58U","Height":"9' (2.7 m) 58U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":9,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.7,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"QUADRA RK,STD,19 IN X29 IN X9 FT H,GY","Search Terms":"50120-108,QuadraRack 4-Post Frame,ZetaFrame QuadraRack 4-Post Frame,Server cabinet QuadraRack 4-Post Frame,Rack-mounted QuadraRack 4-Post Frame,Data center QuadraRack 4-Post Frame,Cabinet QuadraRack 4-Post Frame solution,Network rack QuadraRack 4-Post Frame,Structured cabling solution for QuadraRack 4-Post Frame,Best QuadraRack 4-Post Frame for server racks,How to organize cables with QuadraRack 4-Post Frame,Efficient routing for QuadraRack 4-Post Frame,Front-to-back cable routing for QuadraRack 4-Post Frame,High-density cable organization for QuadraRack 4-Post Frame,Professional cable management for QuadraRack 4-Post Frame","Search Relevancy":1},{"primaryId":"50120-115","Primary ID":"50120-115","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Threaded Equipment Mounting Holes","Marketing Product Series":"QuadraRack 4-Post Frame","Marketing Description - Global English":"QuadraRack 4-Post Frame; 8'H (2.4 m) x 19\"W x 29\"D (740 mm); Gray","Shipping Weight":74,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":249,"Ship Length/Depth Uom":"in","Ship Width":24,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":51,"Rack-Mount Uom":"U","Shipping Weight (Metric)":33.57,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":61,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1607.2,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"QuadraRack;Four Post Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"51U","Height":"8' (2.4 m) 51U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":8,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.4,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"QUADRA RK,STD,19 IN X29 IN X8 FT H,GY","Search Terms":"50120-115,QuadraRack 4-Post Frame,ZetaFrame QuadraRack 4-Post Frame,Server cabinet QuadraRack 4-Post Frame,Rack-mounted QuadraRack 4-Post Frame,Data center QuadraRack 4-Post Frame,Cabinet QuadraRack 4-Post Frame solution,Network rack QuadraRack 4-Post Frame,Structured cabling solution for QuadraRack 4-Post Frame,Best QuadraRack 4-Post Frame for server racks,How to organize cables with QuadraRack 4-Post Frame,Efficient routing for QuadraRack 4-Post Frame,Front-to-back cable routing for QuadraRack 4-Post Frame,High-density cable organization for QuadraRack 4-Post Frame,Professional cable management for QuadraRack 4-Post Frame","Search Relevancy":1},{"primaryId":"50120-503","Primary ID":"50120-503","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Threaded Equipment Mounting Holes","Marketing Product Series":"QuadraRack 4-Post Frame","Marketing Description - Global English":"QuadraRack 4-Post Frame; 7'H (2.1 m) x 19\"W x 29\"D (740 mm); Clear","Shipping Weight":72,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":24,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":32.66,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":61,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1380.2,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"QuadraRack;Four Post Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"7' (2.1 m) 45U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.1,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"QUADRA RK,STD,19 IN X29 IN X7 FT H,CL","Search Terms":"50120-503,QuadraRack 4-Post Frame,ZetaFrame QuadraRack 4-Post Frame,Server cabinet QuadraRack 4-Post Frame,Rack-mounted QuadraRack 4-Post Frame,Data center QuadraRack 4-Post Frame,Cabinet QuadraRack 4-Post Frame solution,Network rack QuadraRack 4-Post Frame,Structured cabling solution for QuadraRack 4-Post Frame,Best QuadraRack 4-Post Frame for server racks,How to organize cables with QuadraRack 4-Post Frame,Efficient routing for QuadraRack 4-Post Frame,Front-to-back cable routing for QuadraRack 4-Post Frame,High-density cable organization for QuadraRack 4-Post Frame,Professional cable management for QuadraRack 4-Post Frame","Search Relevancy":1},{"primaryId":"50120-508","Primary ID":"50120-508","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Threaded Equipment Mounting Holes","Marketing Product Series":"QuadraRack 4-Post Frame","Marketing Description - Global English":"QuadraRack 4-Post Frame; 9'H (2.7 m) x 19\"W x 29\"D (740 mm); Clear","Shipping Weight":76,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":279,"Ship Length/Depth Uom":"in","Ship Width":24,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":58,"Rack-Mount Uom":"U","Shipping Weight (Metric)":34.47,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":61,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1703.91,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"QuadraRack;Four Post Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"58U","Height":"9' (2.7 m) 58U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":9,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.7,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"QUADRA RK,STD,19 IN X29 IN X9 FT H,CL","Search Terms":"50120-508,QuadraRack 4-Post Frame,ZetaFrame QuadraRack 4-Post Frame,Server cabinet QuadraRack 4-Post Frame,Rack-mounted QuadraRack 4-Post Frame,Data center QuadraRack 4-Post Frame,Cabinet QuadraRack 4-Post Frame solution,Network rack QuadraRack 4-Post Frame,Structured cabling solution for QuadraRack 4-Post Frame,Best QuadraRack 4-Post Frame for server racks,How to organize cables with QuadraRack 4-Post Frame,Efficient routing for QuadraRack 4-Post Frame,Front-to-back cable routing for QuadraRack 4-Post Frame,High-density cable organization for QuadraRack 4-Post Frame,Professional cable management for QuadraRack 4-Post Frame","Search Relevancy":1},{"primaryId":"50120-515","Primary ID":"50120-515","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Threaded Equipment Mounting Holes","Marketing Product Series":"QuadraRack 4-Post Frame","Marketing Description - Global English":"QuadraRack 4-Post Frame; 8'H (2.4 m) x 19\"W x 29\"D (740 mm); Clear","Shipping Weight":74,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":249,"Ship Length/Depth Uom":"in","Ship Width":24,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":51,"Rack-Mount Uom":"U","Shipping Weight (Metric)":33.57,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":61,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1547.7,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"QuadraRack;Four Post Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"51U","Height":"8' (2.4 m) 51U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":8,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.4,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"QUADRA RK,STD,19 IN X29 IN X8 FT H,CL","Search Terms":"50120-515,QuadraRack 4-Post Frame,ZetaFrame QuadraRack 4-Post Frame,Server cabinet QuadraRack 4-Post Frame,Rack-mounted QuadraRack 4-Post Frame,Data center QuadraRack 4-Post Frame,Cabinet QuadraRack 4-Post Frame solution,Network rack QuadraRack 4-Post Frame,Structured cabling solution for QuadraRack 4-Post Frame,Best QuadraRack 4-Post Frame for server racks,How to organize cables with QuadraRack 4-Post Frame,Efficient routing for QuadraRack 4-Post Frame,Front-to-back cable routing for QuadraRack 4-Post Frame,High-density cable organization for QuadraRack 4-Post Frame,Professional cable management for QuadraRack 4-Post Frame","Search Relevancy":1},{"primaryId":"50120-703","Primary ID":"50120-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Threaded Equipment Mounting Holes","Marketing Product Series":"QuadraRack 4-Post Frame","Marketing Description - Global English":"QuadraRack 4-Post Frame; 7'H (2.1 m) x 19\"W x 29\"D (740 mm); Black","Shipping Weight":68,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":30.84,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1380.2,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"QuadraRack;Four Post Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"7' (2.1 m) 45U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.1,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"QUADRA RK,STD,19 IN X29 IN X7 FT H,BK","Search Terms":"50120-703,QuadraRack 4-Post Frame,ZetaFrame QuadraRack 4-Post Frame,Server cabinet QuadraRack 4-Post Frame,Rack-mounted QuadraRack 4-Post Frame,Data center QuadraRack 4-Post Frame,Cabinet QuadraRack 4-Post Frame solution,Network rack QuadraRack 4-Post Frame,Structured cabling solution for QuadraRack 4-Post Frame,Best QuadraRack 4-Post Frame for server racks,How to organize cables with QuadraRack 4-Post Frame,Efficient routing for QuadraRack 4-Post Frame,Front-to-back cable routing for QuadraRack 4-Post Frame,High-density cable organization for QuadraRack 4-Post Frame,Professional cable management for QuadraRack 4-Post Frame","Search Relevancy":1},{"primaryId":"50120-708","Primary ID":"50120-708","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Threaded Equipment Mounting Holes","Marketing Product Series":"QuadraRack 4-Post Frame","Marketing Description - Global English":"QuadraRack 4-Post Frame; 9'H (2.7 m) x 19\"W x 29\"D (740 mm); Black","Shipping Weight":79,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":279,"Ship Length/Depth Uom":"in","Ship Width":22,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":58,"Rack-Mount Uom":"U","Shipping Weight (Metric)":35.83,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":56,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1703.91,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"QuadraRack;Four Post Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"58U","Height":"9' (2.7 m) 58U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":9,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.7,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"QUADRA RK,STD,19 IN X29 IN X9 FT H,BK","Search Terms":"50120-708,QuadraRack 4-Post Frame,ZetaFrame QuadraRack 4-Post Frame,Server cabinet QuadraRack 4-Post Frame,Rack-mounted QuadraRack 4-Post Frame,Data center QuadraRack 4-Post Frame,Cabinet QuadraRack 4-Post Frame solution,Network rack QuadraRack 4-Post Frame,Structured cabling solution for QuadraRack 4-Post Frame,Best QuadraRack 4-Post Frame for server racks,How to organize cables with QuadraRack 4-Post Frame,Efficient routing for QuadraRack 4-Post Frame,Front-to-back cable routing for QuadraRack 4-Post Frame,High-density cable organization for QuadraRack 4-Post Frame,Professional cable management for QuadraRack 4-Post Frame","Search Relevancy":1},{"primaryId":"50120-715","Primary ID":"50120-715","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Threaded Equipment Mounting Holes","Marketing Product Series":"QuadraRack 4-Post Frame","Marketing Description - Global English":"QuadraRack 4-Post Frame; 8'H (2.4 m) x 19\"W x 29\"D (740 mm); Black","Shipping Weight":82,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":249,"Ship Length/Depth Uom":"in","Ship Width":22,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":51,"Rack-Mount Uom":"U","Shipping Weight (Metric)":37.2,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":56,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1547.7,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"QuadraRack;Four Post Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"51U","Height":"8' (2.4 m) 51U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":8,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.4,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"QUADRA RK,STD,19 IN X29 IN X8 FT H,BK","Search Terms":"50120-715,QuadraRack 4-Post Frame,ZetaFrame QuadraRack 4-Post Frame,Server cabinet QuadraRack 4-Post Frame,Rack-mounted QuadraRack 4-Post Frame,Data center QuadraRack 4-Post Frame,Cabinet QuadraRack 4-Post Frame solution,Network rack QuadraRack 4-Post Frame,Structured cabling solution for QuadraRack 4-Post Frame,Best QuadraRack 4-Post Frame for server racks,How to organize cables with QuadraRack 4-Post Frame,Efficient routing for QuadraRack 4-Post Frame,Front-to-back cable routing for QuadraRack 4-Post Frame,High-density cable organization for QuadraRack 4-Post Frame,Professional cable management for QuadraRack 4-Post Frame","Search Relevancy":1},{"primaryId":"50120-E03","Primary ID":"50120-E03","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Threaded Equipment Mounting Holes","Marketing Product Series":"QuadraRack 4-Post Frame","Marketing Description - Global English":"QuadraRack 4-Post Frame; 7'H (2.1 m) x 19\"W x 29\"D (740 mm); Glacier White","Shipping Weight":68,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":30.84,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1518.2,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"QuadraRack;Four Post Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"7' (2.1 m) 45U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.1,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"QUADRA RK,STD,19 IN X 29 IN X 7 FT H,GW","Search Terms":"50120-E03,QuadraRack 4-Post Frame,ZetaFrame QuadraRack 4-Post Frame,Server cabinet QuadraRack 4-Post Frame,Rack-mounted QuadraRack 4-Post Frame,Data center QuadraRack 4-Post Frame,Cabinet QuadraRack 4-Post Frame solution,Network rack QuadraRack 4-Post Frame,Structured cabling solution for QuadraRack 4-Post Frame,Best QuadraRack 4-Post Frame for server racks,How to organize cables with QuadraRack 4-Post Frame,Efficient routing for QuadraRack 4-Post Frame,Front-to-back cable routing for QuadraRack 4-Post Frame,High-density cable organization for QuadraRack 4-Post Frame,Professional cable management for QuadraRack 4-Post Frame","Search Relevancy":1},{"primaryId":"50120-E08","Primary ID":"50120-E08","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Threaded Equipment Mounting Holes","Marketing Product Series":"QuadraRack 4-Post Frame","Marketing Description - Global English":"QuadraRack 4-Post Frame; 9'H (2.7 m) x 19\"W x 29\"D (740 mm); Glacier White","Shipping Weight":79,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":279,"Ship Length/Depth Uom":"in","Ship Width":22,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":58,"Rack-Mount Uom":"U","Shipping Weight (Metric)":35.83,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":56,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1874.32,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"QuadraRack;Four Post Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"58U","Height":"9' (2.7 m) 58U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":9,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.7,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"QUADRA RK,STD,19 IN X29 IN X9 FT H,GW","Search Terms":"50120-E08,QuadraRack 4-Post Frame,ZetaFrame QuadraRack 4-Post Frame,Server cabinet QuadraRack 4-Post Frame,Rack-mounted QuadraRack 4-Post Frame,Data center QuadraRack 4-Post Frame,Cabinet QuadraRack 4-Post Frame solution,Network rack QuadraRack 4-Post Frame,Structured cabling solution for QuadraRack 4-Post Frame,Best QuadraRack 4-Post Frame for server racks,How to organize cables with QuadraRack 4-Post Frame,Efficient routing for QuadraRack 4-Post Frame,Front-to-back cable routing for QuadraRack 4-Post Frame,High-density cable organization for QuadraRack 4-Post Frame,Professional cable management for QuadraRack 4-Post Frame","Search Relevancy":1},{"primaryId":"50120-E15","Primary ID":"50120-E15","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Threaded Equipment Mounting Holes","Marketing Product Series":"QuadraRack 4-Post Frame","Marketing Description - Global English":"QuadraRack 4-Post Frame; 8'H (2.4 m) x 19\"W x 29\"D (740 mm); Glacier White","Shipping Weight":82,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":249,"Ship Length/Depth Uom":"in","Ship Width":22,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":51,"Rack-Mount Uom":"U","Shipping Weight (Metric)":37.2,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":56,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1702.47,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"QuadraRack;Four Post Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"51U","Height":"8' (2.4 m) 51U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":8,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.4,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"QUADRA RK,STD,19 IN X29 IN X8 FT H,GW","Search Terms":"50120-E15,QuadraRack 4-Post Frame,ZetaFrame QuadraRack 4-Post Frame,Server cabinet QuadraRack 4-Post Frame,Rack-mounted QuadraRack 4-Post Frame,Data center QuadraRack 4-Post Frame,Cabinet QuadraRack 4-Post Frame solution,Network rack QuadraRack 4-Post Frame,Structured cabling solution for QuadraRack 4-Post Frame,Best QuadraRack 4-Post Frame for server racks,How to organize cables with QuadraRack 4-Post Frame,Efficient routing for QuadraRack 4-Post Frame,Front-to-back cable routing for QuadraRack 4-Post Frame,High-density cable organization for QuadraRack 4-Post Frame,Professional cable management for QuadraRack 4-Post Frame","Search Relevancy":1}],"options":{"Height":["7' (2.1 m) 45U","8' (2.4 m) 51U","9' (2.7 m) 58U"],"Color":["Black","Clear","Glacier White","Gray"]},"total":12}