{"items":[{"primaryId":"15053-103","Primary ID":"15053-103","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Square-Punched Equipment Mounting Holes","Marketing Product Series":"QuadraRack Server Frame","Marketing Description - Global English":"QuadraRack 4-Post Server Frame; 7'H (2.1 m) x 19\"W (482.6 mm) x 29\"D (736.6); 45U; Gray","Shipping Weight":83,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":221,"Ship Length/Depth Uom":"in","Ship Width":22,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":37.65,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":56,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1497.53,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"QuadraRack Server Frame","Keyword":"ServerFrame;Four Post Rack;Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"19\" (483 mm)","Depth":"29\" (737 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":737,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SERVER FRAME,19 IN WX7 FT H,GY","Search Terms":"15053-103,QuadraRack Server Frame,ZetaFrame QuadraRack Server Frame,Server cabinet QuadraRack Server Frame,Rack-mounted QuadraRack Server Frame,Data center QuadraRack Server Frame,Cabinet QuadraRack Server Frame solution,Network rack QuadraRack Server Frame,Structured cabling solution for QuadraRack Server Frame,Best QuadraRack Server Frame for server racks,How to organize cables with QuadraRack Server Frame,Efficient routing for QuadraRack Server Frame,Front-to-back cable routing for QuadraRack Server Frame,High-density cable organization for QuadraRack Server Frame,Professional cable management for QuadraRack Server Frame","Search Relevancy":1},{"primaryId":"15053-703","Primary ID":"15053-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Square-Punched Equipment Mounting Holes","Marketing Product Series":"QuadraRack Server Frame","Marketing Description - Global English":"QuadraRack 4-Post Server Frame; 7'H (2.1 m) x 19\"W (482.6 mm) x 29\"D (736.6); 45U; Black","Shipping Weight":83,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":221,"Ship Length/Depth Uom":"in","Ship Width":22,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":37.65,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":56,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1427.56,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"QuadraRack Server Frame","Keyword":"ServerFrame;Four Post Rack;Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"19\" (483 mm)","Depth":"29\" (737 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":737,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SERVER FRAME,19 IN WX7 FT H,BK","Search Terms":"15053-703,QuadraRack Server Frame,ZetaFrame QuadraRack Server Frame,Server cabinet QuadraRack Server Frame,Rack-mounted QuadraRack Server Frame,Data center QuadraRack Server Frame,Cabinet QuadraRack Server Frame solution,Network rack QuadraRack Server Frame,Structured cabling solution for QuadraRack Server Frame,Best QuadraRack Server Frame for server racks,How to organize cables with QuadraRack Server Frame,Efficient routing for QuadraRack Server Frame,Front-to-back cable routing for QuadraRack Server Frame,High-density cable organization for QuadraRack Server Frame,Professional cable management for QuadraRack Server Frame","Search Relevancy":1},{"primaryId":"15053-E03","Primary ID":"15053-E03","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Square-Punched Equipment Mounting Holes","Marketing Product Series":"QuadraRack Server Frame","Marketing Description - Global English":"QuadraRack 4-Post Server Frame; 7'H (2.1 m) x 19\"W (482.6 mm) x 29\"D (736.6); 45U; Glacier White","Shipping Weight":83,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":221,"Ship Length/Depth Uom":"in","Ship Width":22,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":37.65,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":56,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1570.32,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"QuadraRack Server Frame","Keyword":"ServerFrame;Four Post Rack;Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"19\" (483 mm)","Depth":"29\" (737 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":737,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SERVER FRAME,19 IN WX7 FT H,GW","Search Terms":"15053-E03,QuadraRack Server Frame,ZetaFrame QuadraRack Server Frame,Server cabinet QuadraRack Server Frame,Rack-mounted QuadraRack Server Frame,Data center QuadraRack Server Frame,Cabinet QuadraRack Server Frame solution,Network rack QuadraRack Server Frame,Structured cabling solution for QuadraRack Server Frame,Best QuadraRack Server Frame for server racks,How to organize cables with QuadraRack Server Frame,Efficient routing for QuadraRack Server Frame,Front-to-back cable routing for QuadraRack Server Frame,High-density cable organization for QuadraRack Server Frame,Professional cable management for QuadraRack Server Frame","Search Relevancy":1}],"options":{"Color":["Black","Glacier White","Gray"]},"total":3}