{"items":[{"primaryId":"12170-106","Primary ID":"12170-106","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"Quick Ship Cable Runway Kit","Marketing Description - Global English":"Quick Ship Cable Runway Kit; 6\"W x 1.5\"H x 9'L; Gray; Cable Capacity - 474","Shipping Weight":19,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":8.62,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":313.63,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Quick Ship Kit","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8e30dede/66eca569707e810019a33e59/12170_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"6\" (152 mm)","Depth":"108\" (2743 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":108,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2743,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,QIK SHIP,6 IN ,GY","Search Terms":"12170-106,Quick Ship Cable Runway Kit,ZetaFrame Quick Ship Cable Runway Kit,Server cabinet Quick Ship Cable Runway Kit,Rack-mounted Quick Ship Cable Runway Kit,Data center Quick Ship Cable Runway Kit,Cabinet Quick Ship Cable Runway Kit solution,Network rack Quick Ship Cable Runway Kit,Structured cabling solution for Quick Ship Cable Runway Kit,Best Quick Ship Cable Runway Kit for server racks,How to organize cables with Quick Ship Cable Runway Kit,Efficient routing for Quick Ship Cable Runway Kit,Front-to-back cable routing for Quick Ship Cable Runway Kit,High-density cable organization for Quick Ship Cable Runway Kit,Professional cable management for Quick Ship Cable Runway Kit","Search Relevancy":1,"SKU Level SEO Page Title":"12170-106 Quick Ship Cable Runway Kit | Chatsworth","SKU Level SEO Meta Description":"The 12170-106 Quick Ship Cable Runway Kit supports 474 cables and meets UPS requirements for fast shipping. This gray ladder rack enhances data center cable management efficiency.","SKU Level Web H4 Heading":"Benefits of the 12170-106 Quick Ship Cable Runway Kit","SKU Level Web Paragraph Text":"<p>The 12170-106 Quick Ship Cable Runway Kit delivers reliable cable management for data centers and enterprise networks. This ladder rack system organizes up to 474 cables efficiently while supporting rapid deployment. Its quick ship availability meets urgent project timelines without delays.</p><p>With dimensions of 6 inches wide by 1.5 inches high and a combined length of 8 feet 11 3/8 inches, this cable runway provides substantial capacity for high-density applications. The gray finish ensures compatibility with various environments, and the kit includes two runway sections and a butt splice kit. This configuration adheres to UPS shipping standards, eliminating extra charges.</p><p>Key features of the 12170-106 kit include compliance with UPS requirements for cost-effective and expedited shipping. The cable runway design reduces clutter, improves airflow, and supports seamless integration with existing infrastructure. Quick ship options make it ideal for maintaining agile operations in dynamic settings.</p><p>This ladder rack is suited for data centers, telecommunication rooms, and edge computing environments, enhancing cable pathway reliability. The 106 kit version reflects CPI's commitment to quality, customization, and global availability. It works cohesively with CPI's broader cable management solutions for optimized performance.</p><p>Chatsworth Products ensures the 12170-106 Quick Ship Cable Runway Kit meets rigorous durability and performance standards. Employee ownership drives a focus on innovation and customer-centric solutions. Explore CPI's full range of cable runway systems to advance your infrastructure goals.</p>"},{"primaryId":"12170-109","Primary ID":"12170-109","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"Quick Ship Cable Runway Kit","Marketing Description - Global English":"Quick Ship Cable Runway Kit; 9\"W x 1.5\"H x 9'L; Gray; Cable Capacity - 710","Shipping Weight":21,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":9.53,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":327.38,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Quick Ship Kit","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8e30dede/66eca569707e810019a33e59/12170_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"9\" (229 mm)","Depth":"108\" (2743 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":108,"Product Length/Depth Uom":"\"","Product Width ":9,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2743,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":229,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,QIK SHIP,9 IN ,GY","Search Terms":"12170-109,Quick Ship Cable Runway Kit,ZetaFrame Quick Ship Cable Runway Kit,Server cabinet Quick Ship Cable Runway Kit,Rack-mounted Quick Ship Cable Runway Kit,Data center Quick Ship Cable Runway Kit,Cabinet Quick Ship Cable Runway Kit solution,Network rack Quick Ship Cable Runway Kit,Structured cabling solution for Quick Ship Cable Runway Kit,Best Quick Ship Cable Runway Kit for server racks,How to organize cables with Quick Ship Cable Runway Kit,Efficient routing for Quick Ship Cable Runway Kit,Front-to-back cable routing for Quick Ship Cable Runway Kit,High-density cable organization for Quick Ship Cable Runway Kit,Professional cable management for Quick Ship Cable Runway Kit","Search Relevancy":1,"SKU Level SEO Page Title":"Quick Ship Cable Runway Ladder Rack Kit | Chatsworth","SKU Level SEO Meta Description":"Get the Quick Ship Cable Runway Kit for efficient ladder rack solutions. This cable runway system ships fast to meet UPS requirements. Order from Chatsworth Products.","SKU Level Web H4 Heading":"Benefits of the Quick Ship Cable Runway System","SKU Level Web Paragraph Text":"<p>The Quick Ship Cable Runway Kit offers a reliable solution for organizing and supporting cables in data center environments. This ladder rack system is engineered for rapid deployment and efficient cable management. It delivers consistent performance with its robust construction and high cable capacity of 710.</p><p>With dimensions of 9 inches wide and 1.5 inches high, this cable runway provides sufficient space for extensive cable runs. The kit includes two runway sections and a butt splice kit for straightforward assembly. Its gray finish integrates well with diverse data center designs.</p><p>A significant advantage is compliance with UPS shipping requirements, avoiding extra fees and delays. The quick ship feature ensures timely delivery to maintain project timelines. This makes it suitable for urgent installations and infrastructure upgrades.</p><p>The cable runway system is ideal for enterprise data centers, telecommunications rooms, and industrial applications. It supports high-density cable arrangements while promoting airflow and easy access. As part of CPI's ladder rack offerings, it seamlessly connects with existing setups.</p><p>Chatsworth Products provides high-quality infrastructure solutions with global availability and customization support. The Quick Ship Cable Runway Kit reflects CPI's dedication to innovation and customer service. Rely on CPI for dependable cable management that powers and safeguards your technology investments.</p>"},{"primaryId":"12170-112","Primary ID":"12170-112","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"Quick Ship Cable Runway Kit","Marketing Description - Global English":"Quick Ship Cable Runway Kit; 12\"W x 1.5\"H x 9'L; Gray; Cable Capacity - 947","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":346.78,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Quick Ship Kit","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8e30dede/66eca569707e810019a33e59/12170_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"12\" (305 mm)","Depth":"108\" (2743 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":108,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2743,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,QIK SHIP,12 IN ,GY","Search Terms":"12170-112,Quick Ship Cable Runway Kit,ZetaFrame Quick Ship Cable Runway Kit,Server cabinet Quick Ship Cable Runway Kit,Rack-mounted Quick Ship Cable Runway Kit,Data center Quick Ship Cable Runway Kit,Cabinet Quick Ship Cable Runway Kit solution,Network rack Quick Ship Cable Runway Kit,Structured cabling solution for Quick Ship Cable Runway Kit,Best Quick Ship Cable Runway Kit for server racks,How to organize cables with Quick Ship Cable Runway Kit,Efficient routing for Quick Ship Cable Runway Kit,Front-to-back cable routing for Quick Ship Cable Runway Kit,High-density cable organization for Quick Ship Cable Runway Kit,Professional cable management for Quick Ship Cable Runway Kit","Search Relevancy":1,"SKU Level SEO Page Title":"12170‑112 Quick Ship Cable Runway Kit | Chatsworth","SKU Level SEO Meta Description":"The 12170‑112 Quick Ship Cable Runway Kit provides 12\" wide, gray cable management that meets UPS standards, accelerating data‑center deployments. Order.","SKU Level Web H4 Heading":"Key Features and Benefits","SKU Level Web Paragraph Text":"<p>The 12170‑112 model is a dedicated cable runway designed for streamlined data‑center cabling. This cable runway delivers a 12\" (305 mm) wide, gray tray that supports up to 947 cables, simplifying organization. Its modular design makes it a versatile runway kit for a variety of enclosure configurations. Quick ship parts are included to accelerate deployment and reduce on‑site assembly time. The kit 112 contains two 4'6\" (1 359 mm) runway sections and a butt splice kit, providing a complete runway solution out of the box. As a quick ship runway kit, it helps projects stay on schedule. The combined length of the two sections equals 8' 11 3/8\" (2 727.5 mm), offering ample run length for complex routing. Each section features pre‑drilled mounting points that align with standard ladder rack hardware. This runway kit meets the UPS requirement for cable management without additional charges. Installation requires only basic tools, and the included hardware ensures secure attachment to ladder racks. The gray finish blends with typical enclosure interiors while providing corrosion resistance. By using the 12170‑112 runway, facilities can improve airflow and maintain compliance with industry standards. Detailed CAD, BIM, and Visio resources are available for precise planning and integration. CPI's Product Designer tool allows engineers to configure the runway within a complete enclosure design. For additional assistance, consult a CPI sales specialist or authorized distributor.</p>"},{"primaryId":"12170-706","Primary ID":"12170-706","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"Quick Ship Cable Runway Kit","Marketing Description - Global English":"Quick Ship Cable Runway Kit; 6\"W x 1.5\"H x 9'L; Black; Cable Capacity - 474","Shipping Weight":19,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":8.62,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":313.63,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Quick Ship Kit","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8e30dede/66eca569707e810019a33e59/12170_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"6\" (152 mm)","Depth":"108\" (2743 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":108,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2743,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,QIK SHIP,6 IN ,BK","Search Terms":"12170-706,Quick Ship Cable Runway Kit,ZetaFrame Quick Ship Cable Runway Kit,Server cabinet Quick Ship Cable Runway Kit,Rack-mounted Quick Ship Cable Runway Kit,Data center Quick Ship Cable Runway Kit,Cabinet Quick Ship Cable Runway Kit solution,Network rack Quick Ship Cable Runway Kit,Structured cabling solution for Quick Ship Cable Runway Kit,Best Quick Ship Cable Runway Kit for server racks,How to organize cables with Quick Ship Cable Runway Kit,Efficient routing for Quick Ship Cable Runway Kit,Front-to-back cable routing for Quick Ship Cable Runway Kit,High-density cable organization for Quick Ship Cable Runway Kit,Professional cable management for Quick Ship Cable Runway Kit","Search Relevancy":1,"SKU Level SEO Page Title":"12170 Quick 706 Cable Runway Kit | Chatsworth","SKU Level SEO Meta Description":"Get the 12170 Quick 706 Cable Runway Kit - a ready‑to‑ship solution that meets UPS requirements and supports 474‑cable capacity. Order for fast deployment.","SKU Level Web H4 Heading":"706*4 Configuration - Optimized Length for UPS Compliance","SKU Level Web Paragraph Text":"<p>The 12170 Quick 706 Cable Runway Kit delivers a compact, 6‑inch wide pathway that fits neatly into standard 19‑inch rack frames. Its 4‑foot‑6‑inch (1359 mm) sections combine to provide an 8‑foot‑11‑inch (2728 mm) run, meeting UPS requirements without extra charges. This ready‑to‑ship configuration reduces on‑site labor and accelerates deployment in high‑density environments. Designed for black‑finish enclosures, the kit supports a cable capacity of 474 conductors, allowing extensive routing while maintaining organized airflow. The included butt splice kit ensures secure terminations and preserves cable integrity over the life of the system. By integrating the 706*4 layout, installers benefit from a predictable, repeatable footprint that aligns with standard rack dimensions. CPI's Quick Ship Cable Runway Kit includes downloadable design resources such as a Visio stencil, CAD files, and BIM models, enabling engineers to model the pathway within existing infrastructure plans. These tools simplify coordination with power and cooling solutions, ensuring that the runway does not interfere with airflow or UPS clearances. The kit's modular design also allows easy expansion as future capacity needs grow. Reliability is built into every component; the runway meets UL and industry standards for load bearing and fire resistance. Its robust construction supports both horizontal and vertical routing, making it suitable for data center aisles, edge deployments, and multi‑tenant environments. The quick‑ship nature of the product means it arrives fully assembled, ready for immediate installation, which aligns with CPI's promise of rapid customization and global availability. Choosing the 12170 Quick 706 kit provides a streamlined path for power and data cables while protecting equipment from strain and vibration. The solution's simplicity reduces planning time, lowers total cost of ownership, and enhances overall system uptime. For organizations seeking efficient, compliant cable management, this kit offers a proven, scalable answer that fits the demanding needs of modern data centers.</p>"},{"primaryId":"12170-709","Primary ID":"12170-709","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"Quick Ship Cable Runway Kit","Marketing Description - Global English":"Quick Ship Cable Runway Kit; 9\"W x 1.5\"H x 9'L; Black; Cable Capacity - 710","Shipping Weight":21,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":9.53,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":327.38,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Quick Ship Kit","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8e30dede/66eca569707e810019a33e59/12170_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"9\" (229 mm)","Depth":"108\" (2743 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":108,"Product Length/Depth Uom":"\"","Product Width ":9,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2743,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":229,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,QIK SHIP,9 IN ,BK","Search Terms":"12170-709,Quick Ship Cable Runway Kit,ZetaFrame Quick Ship Cable Runway Kit,Server cabinet Quick Ship Cable Runway Kit,Rack-mounted Quick Ship Cable Runway Kit,Data center Quick Ship Cable Runway Kit,Cabinet Quick Ship Cable Runway Kit solution,Network rack Quick Ship Cable Runway Kit,Structured cabling solution for Quick Ship Cable Runway Kit,Best Quick Ship Cable Runway Kit for server racks,How to organize cables with Quick Ship Cable Runway Kit,Efficient routing for Quick Ship Cable Runway Kit,Front-to-back cable routing for Quick Ship Cable Runway Kit,High-density cable organization for Quick Ship Cable Runway Kit,Professional cable management for Quick Ship Cable Runway Kit","Search Relevancy":1,"SKU Level SEO Page Title":"Quick Ship Cable Runway Kit - Ladder Rack Solution | Chatsworth","SKU Level SEO Meta Description":"Deploy quickly with the Quick Ship Cable Runway Kit - a 9\" wide ladder rack cable runway delivering 710 cable capacity and UPS‑compliant design.","SKU Level Web H4 Heading":"Key Features of the Quick Ship Cable Runway Kit","SKU Level Web Paragraph Text":"<p>The Quick Ship Cable Runway Kit delivers a ready‑to‑install cable runway solution that reduces on‑site assembly time. Measuring 9\" (229 mm) in width, the kit fits standard 19‑inch rack openings and provides a clean path for cable management. Designed for ladder rack environments, it supports high‑density installations while maintaining a low profile. Each kit includes two 4'6\" (1 359 mm) cable runway sections that combine for a total length of 8' 11 3/8\" (2 727 mm), meeting UPS requirements without additional charges. The integrated butt splice kit simplifies connections and ensures a secure 710‑cable capacity. This configuration enables reliable power distribution and signal integrity across the ladder rack system. CPI provides downloadable design resources, including CAD, BIM and Visio files, allowing engineers to model the cable runway within their existing layouts. The quick‑ship packaging places a complete kit in a single box, eliminating the need for multiple shipments. This streamlined approach accelerates project timelines and reduces logistics overhead. Global availability through CPI's network of authorized distributors ensures that the Quick Ship Cable Runway Kit can be sourced quickly for any region. Rapid product customization options are available for unique enclosure dimensions or special mounting requirements. Customers benefit from CPI's decades of experience and application expertise in data center infrastructure. By selecting this ladder rack cable runway, data center operators improve airflow management and simplify future upgrades. The compact design minimizes floor space while providing a tidy route for power and data cables. Ultimately, the Quick Ship Cable Runway Kit enhances operational efficiency and supports the high‑performance demands of modern IT environments.</p>"},{"primaryId":"12170-712","Primary ID":"12170-712","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"Quick Ship Cable Runway Kit","Marketing Description - Global English":"Quick Ship Cable Runway Kit; 12\"W x 1.5\"H x 9'L; Black; Cable Capacity - 947","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":346.78,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Quick Ship Kit","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8e30dede/66eca569707e810019a33e59/12170_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"12\" (305 mm)","Depth":"108\" (2743 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":108,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2743,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,QIK SHIP,12 IN ,BK","Search Terms":"12170-712,Quick Ship Cable Runway Kit,ZetaFrame Quick Ship Cable Runway Kit,Server cabinet Quick Ship Cable Runway Kit,Rack-mounted Quick Ship Cable Runway Kit,Data center Quick Ship Cable Runway Kit,Cabinet Quick Ship Cable Runway Kit solution,Network rack Quick Ship Cable Runway Kit,Structured cabling solution for Quick Ship Cable Runway Kit,Best Quick Ship Cable Runway Kit for server racks,How to organize cables with Quick Ship Cable Runway Kit,Efficient routing for Quick Ship Cable Runway Kit,Front-to-back cable routing for Quick Ship Cable Runway Kit,High-density cable organization for Quick Ship Cable Runway Kit,Professional cable management for Quick Ship Cable Runway Kit","Search Relevancy":1,"SKU Level SEO Page Title":"12170-712 Quick 712 Cable Runway Kit - Management | Chatsworth","SKU Level SEO Meta Description":"Get the 12170-712 Quick 712 Cable Runway Kit for fast, UPS‑compliant cable management. Ready‑to‑install, high capacity, runway ship solution.","SKU Level Web H4 Heading":"Key Features and Benefits","SKU Level Web Paragraph Text":"<p>The 12170-712 Quick 712 Cable Runway Kit delivers a complete, ready‑to‑install solution for high‑density cable routing. Each kit includes two 4'6\" (1359 mm) runway sections and a butt splice kit, providing a combined length of 8' 11 3/8\". The design meets UPS requirements without additional charges, ensuring seamless power‑distribution integration. The runway measures 12 in (305 mm) wide and 1.5 in (38 mm) tall, delivering a cable capacity of 947 mm². Its black finish offers a professional appearance while resisting wear in demanding environments. The modular construction allows easy expansion, supporting future growth and re‑configuration of cabling layouts. Installation is straightforward: the runway sections snap into place on standard ladder racks, and the butt splice kit secures cable bundles for tidy organization. No special tools are required, reducing labor time and minimizing installation errors. The kit's UPS‑compliant design eliminates the need for extra approvals or modifications. By consolidating cables on a single runway, the solution improves airflow and reduces cooling loads, contributing to lower operational costs. The high‑capacity design supports dense server and networking equipment, making it ideal for hyperscale, colocation, and enterprise data centers. Enhanced cable management also simplifies maintenance and troubleshooting. CPI provides full CAD, BIM, and Visio assets for rapid integration into design workflows. Technical support and consultation services are available to tailor the runway kit to specific projects. The 12170-712 Quick 712 kit is stocked globally, ensuring rapid delivery to keep data‑center deployments on schedule.</p>"},{"primaryId":"12170-E06","Primary ID":"12170-E06","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"Quick Ship Cable Runway Kit","Marketing Description - Global English":"Quick Ship Cable Runway Kit; 6\"W x 1.5\"H x 9'L; Glacier White","Shipping Weight":19,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":8.62,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":345,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Quick Ship Kit","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8e30dede/66eca569707e810019a33e59/12170_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"6\" (152 mm)","Depth":"108\" (2743 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":108,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2743,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,QIK SHIP,6 IN,GW","Search Terms":"12170-E06,Quick Ship Cable Runway Kit,ZetaFrame Quick Ship Cable Runway Kit,Server cabinet Quick Ship Cable Runway Kit,Rack-mounted Quick Ship Cable Runway Kit,Data center Quick Ship Cable Runway Kit,Cabinet Quick Ship Cable Runway Kit solution,Network rack Quick Ship Cable Runway Kit,Structured cabling solution for Quick Ship Cable Runway Kit,Best Quick Ship Cable Runway Kit for server racks,How to organize cables with Quick Ship Cable Runway Kit,Efficient routing for Quick Ship Cable Runway Kit,Front-to-back cable routing for Quick Ship Cable Runway Kit,High-density cable organization for Quick Ship Cable Runway Kit,Professional cable management for Quick Ship Cable Runway Kit","Search Relevancy":1,"SKU Level SEO Page Title":"Quick Ship Cable Runway Kit 12170-E06 | Chatsworth","SKU Level SEO Meta Description":"Get the Quick Ship Cable Runway Kit 12170-E06 for reliable cable management. This ladder rack solution meets UPS requirements and ensures fast delivery. Order today.","SKU Level Web H4 Heading":"Enhance Infrastructure with Quick Ship Cable Runway Solutions","SKU Level Web Paragraph Text":"<p>The Quick Ship Cable Runway Kit 12170-E06 provides a robust solution for organizing and supporting cables in data centers and enterprise networks. This cable runway system features a 6-inch width and 1.5-inch height, designed for efficient cable pathway management. Its Glacier White finish offers a clean, professional appearance that blends with various environments.</p><p>This ladder rack configuration includes two 4-foot 6-inch cable runway sections that combine to form an 8-foot 11-3/8-inch length, meeting UPS shipping requirements without additional charges. The kit comes with a butt splice kit for easy assembly and secure connections. This design ensures quick deployment and reduces installation time for IT professionals.</p><p>Engineered for durability, the cable runway supports heavy cable loads while maintaining structural integrity in high-density setups. The quick ship option means fast availability, minimizing project delays and supporting tight deployment schedules. This makes it ideal for urgent infrastructure upgrades or new installations.</p><p>Applications for this cable runway kit span data centers, telecommunication rooms, and industrial settings where reliable cable management is critical. The ladder rack design allows for optimal airflow and accessibility, enhancing overall system performance. It integrates seamlessly with existing cable pathway systems for a cohesive infrastructure.</p><p>Chatsworth Products delivers high-quality solutions that power and protect growing investments in information and communications technology. With decades of experience, CPI ensures this cable runway kit meets rigorous standards for performance and reliability. Explore this product to optimize your cable management with confidence.</p>"},{"primaryId":"12170-E09","Primary ID":"12170-E09","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"Quick Ship Cable Runway Kit","Marketing Description - Global English":"Quick Ship Cable Runway Kit; 9\"W x 1.5\"H x 9'L; Glacier White","Shipping Weight":21,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":9.53,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":360.15,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Quick Ship Kit","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8e30dede/66eca569707e810019a33e59/12170_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"9\" (229 mm)","Depth":"108\" (2743 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":108,"Product Length/Depth Uom":"\"","Product Width ":9,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2743,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":229,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,QIK SHIP,9 IN,GW","Search Terms":"12170-E09,Quick Ship Cable Runway Kit,ZetaFrame Quick Ship Cable Runway Kit,Server cabinet Quick Ship Cable Runway Kit,Rack-mounted Quick Ship Cable Runway Kit,Data center Quick Ship Cable Runway Kit,Cabinet Quick Ship Cable Runway Kit solution,Network rack Quick Ship Cable Runway Kit,Structured cabling solution for Quick Ship Cable Runway Kit,Best Quick Ship Cable Runway Kit for server racks,How to organize cables with Quick Ship Cable Runway Kit,Efficient routing for Quick Ship Cable Runway Kit,Front-to-back cable routing for Quick Ship Cable Runway Kit,High-density cable organization for Quick Ship Cable Runway Kit,Professional cable management for Quick Ship Cable Runway Kit","Search Relevancy":1,"SKU Level SEO Page Title":"Quick Ship Cable Runway Kit 12170‑E09 - Cable Runway | Chatsworth","SKU Level SEO Meta Description":"Quick Ship Cable Runway Kit 12170‑E09 provides UPS‑compliant cable runway; ship with runway ready for installation, simplifying data‑center cabling.","SKU Level Web H4 Heading":"Key Features and Benefits","SKU Level Web Paragraph Text":"<p>The Quick Ship Cable Runway Kit 12170‑E09 delivers a robust cable runway that streamlines cable organization in high‑density environments. As a complete runway kit, it includes two 4'6\" sections and a butt splice kit, reducing on‑site assembly time. This UPS‑compliant cable runway meets carrier requirements without incurring extra charges. Designed for rapid deployment, the kit arrives pre‑configured and ready to install, embodying the \"ship with runway\" promise that CPI guarantees. The modular design allows easy integration into existing ladder racks or wall‑mount cabinets, minimizing disruption during upgrades. Installation requires only basic tools, enabling technicians to complete the job in minutes. The runway measures 9\" (229 mm) in width, finished in Glacier White to match standard enclosure aesthetics, and extends to a total length of 8' 11 3/8\" (2 727.5 mm) when both sections are joined. Its lightweight aluminum construction provides strength while keeping overall weight low for easier handling. The dimensions are optimized for common 19‑inch rack spacing, ensuring a seamless fit across CPI product families. CPI supports the Quick Ship Cable Runway Kit with downloadable design assets, including Visio stencils, CAD files, and BIM models, facilitating precise planning in virtual environments. These tools integrate with the CPI Product Designer, allowing engineers to visualize routing paths before physical installation. The comprehensive documentation ensures compliance with industry standards and accelerates project timelines. Backed by CPI's global network of authorized distributors, the kit benefits from the company's renowned customer service and technical expertise. Users receive access to expert consultation to tailor the runway solution to specific data‑center or enterprise needs. The combination of quality manufacturing, rapid customization, and reliable support reinforces CPI's position as a trusted partner in infrastructure design.</p>"},{"primaryId":"12170-E12","Primary ID":"12170-E12","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"Quick Ship Cable Runway Kit","Marketing Description - Global English":"Quick Ship Cable Runway Kit; 12\"W x 1.5\"H x 9'L; Glacier White","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":381.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Quick Ship Kit","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8e30dede/66eca569707e810019a33e59/12170_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"12\" (305 mm)","Depth":"108\" (2743 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":108,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2743,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,QIK SHIP,12 IN,GW","Search Terms":"12170-E12,Quick Ship Cable Runway Kit,ZetaFrame Quick Ship Cable Runway Kit,Server cabinet Quick Ship Cable Runway Kit,Rack-mounted Quick Ship Cable Runway Kit,Data center Quick Ship Cable Runway Kit,Cabinet Quick Ship Cable Runway Kit solution,Network rack Quick Ship Cable Runway Kit,Structured cabling solution for Quick Ship Cable Runway Kit,Best Quick Ship Cable Runway Kit for server racks,How to organize cables with Quick Ship Cable Runway Kit,Efficient routing for Quick Ship Cable Runway Kit,Front-to-back cable routing for Quick Ship Cable Runway Kit,High-density cable organization for Quick Ship Cable Runway Kit,Professional cable management for Quick Ship Cable Runway Kit","Search Relevancy":1,"SKU Level SEO Page Title":"Quick Ship Cable Runway Kit 12170-E12 | Chatsworth","SKU Level SEO Meta Description":"Get the Quick Ship Cable Runway Kit for efficient ladder rack cable management. Meets UPS requirements and ships fast. Order from CPI today.","SKU Level Web H4 Heading":"Optimize Your Cable Infrastructure with Quick Ship Kits","SKU Level Web Paragraph Text":"<p>The Quick Ship Cable Runway Kit 12170-E12 provides a reliable solution for organizing and supporting cables in data center environments. This cable runway kit features a 12-inch width and 1.5-inch height, designed to handle various cable loads with ease. Its Glacier White finish ensures a clean, professional appearance that complements any infrastructure.</p><p>Engineered to meet UPS requirements, this kit includes two 4-foot 6-inch cable runway sections and a butt splice kit for seamless assembly. The combined length of 8 feet 11 3/8 inches offers ample coverage for ladder rack cable management needs. This design simplifies installation and reduces the need for additional components, saving time and resources.</p><p>For effective ladder rack cable management, the kit supports optimal airflow and accessibility in high-density setups. It helps prevent cable damage and tangling, enhancing overall system reliability. By maintaining organized pathways, it contributes to efficient cooling and easier maintenance routines.</p><p>The quick ship cable runway option ensures rapid delivery, minimizing project delays and supporting tight deployment schedules. This kit is ideal for urgent upgrades or expansions where time is critical. CPI's commitment to fast shipping helps you meet deadlines without compromising on quality.</p><p>Integrate this cable runway kit into your existing infrastructure to achieve a robust and scalable cable management system. It supports various applications, from data centers to enterprise networks, ensuring long-term performance. Trust CPI's expertise to deliver solutions that power and protect your growing technology investments.</p>"}],"options":{"Width":["12\" (305 mm)","6\" (152 mm)","9\" (229 mm)"],"Color":["Black","Glacier White","Gray"]},"total":9}