{"items":[{"primaryId":"40604-001","Primary ID":"40604-001","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Rack and Frame Installation Kit","Marketing Description - Global English":"Concrete Floor Installation Kit; Includes (4) 3/8\" threaded components; Zinc Finish","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":39.07,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"For Concrete Floors, 3/8\"","Keyword":"Installation Kit;Concrete Floor","Promote on Website":"1","Attached to Series":"1","Floor Type":"Concrete Floor, 3/8\"","Pack Of":"EA","BABA Compliant":"0","Product Weight":0.775,"Product Weight UOM":"LB","Short Description":"INSTL. KIT HDW.,S.S.","Search Terms":"40604-001,Rack and Frame Installation Kit,ZetaFrame Rack and Frame Installation Kit,Server cabinet Rack and Frame Installation Kit,Rack-mounted Rack and Frame Installation Kit,Data center Rack and Frame Installation Kit,Cabinet Rack and Frame Installation Kit solution,Network rack Rack and Frame Installation Kit,Structured cabling solution for Rack and Frame Installation Kit,Best Rack and Frame Installation Kit for server racks,How to organize cables with Rack and Frame Installation Kit,Efficient routing for Rack and Frame Installation Kit,Front-to-back cable routing for Rack and Frame Installation Kit,High-density cable organization for Rack and Frame Installation Kit,Professional cable management for Rack and Frame Installation Kit","Search Relevancy":3},{"primaryId":"40604-003","Primary ID":"40604-003","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Rack and Frame Installation Kit","Marketing Description - Global English":"Concrete Floor Installation Kit; Includes (4) 1/2\" threaded components; Zinc Finish","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":18.03,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"For Concrete Floors, 1/2\"","Keyword":"Installation Kit;Concrete Floor","Promote on Website":"1","Attached to Series":"1","Floor Type":"Concrete Floor, 1/2\"","Pack Of":"EA","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ANCHOR KIT,CONCRETE","Search Terms":"40604-003,Rack and Frame Installation Kit,ZetaFrame Rack and Frame Installation Kit,Server cabinet Rack and Frame Installation Kit,Rack-mounted Rack and Frame Installation Kit,Data center Rack and Frame Installation Kit,Cabinet Rack and Frame Installation Kit solution,Network rack Rack and Frame Installation Kit,Structured cabling solution for Rack and Frame Installation Kit,Best Rack and Frame Installation Kit for server racks,How to organize cables with Rack and Frame Installation Kit,Efficient routing for Rack and Frame Installation Kit,Front-to-back cable routing for Rack and Frame Installation Kit,High-density cable organization for Rack and Frame Installation Kit,Professional cable management for Rack and Frame Installation Kit","Search Relevancy":3},{"primaryId":"40607-001","Primary ID":"40607-001","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Rack and Frame Installation Kit","Marketing Description - Global English":"Wood Floor Installation Kit; Includes (4) 3/8\" threaded components; Zinc Finish","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":12.41,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"For Wood Floors, 3/8\"","Keyword":"Installation Kit;Wood Floor","Promote on Website":"1","Attached to Series":"1","Floor Type":"Wood Floor, 3/8\"","Pack Of":"EA","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,HARDWARE,RACK INSTALL","Search Terms":"40607-001,Rack and Frame Installation Kit,ZetaFrame Rack and Frame Installation Kit,Server cabinet Rack and Frame Installation Kit,Rack-mounted Rack and Frame Installation Kit,Data center Rack and Frame Installation Kit,Cabinet Rack and Frame Installation Kit solution,Network rack Rack and Frame Installation Kit,Structured cabling solution for Rack and Frame Installation Kit,Best Rack and Frame Installation Kit for server racks,How to organize cables with Rack and Frame Installation Kit,Efficient routing for Rack and Frame Installation Kit,Front-to-back cable routing for Rack and Frame Installation Kit,High-density cable organization for Rack and Frame Installation Kit,Professional cable management for Rack and Frame Installation Kit","Search Relevancy":3}],"options":{"Type":["For Concrete Floors, 1/2\"","For Concrete Floors, 3/8\"","For Wood Floors, 3/8\""]},"total":3}