{"items":[{"primaryId":"41050-119","Primary ID":"41050-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover","Marketing Description - Global English":"Rack Base Dust Cover; For use with 19\" Rack; 3\"D (80 mm) Rack Channel; Gray","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":58.38,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Dust Cover;Rack","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER - 19 IN,GY","Search Terms":"41050-119,Rack Base Dust Cover,ZetaFrame Rack Base Dust Cover,Server cabinet Rack Base Dust Cover,Rack-mounted Rack Base Dust Cover,Data center Rack Base Dust Cover,Cabinet Rack Base Dust Cover solution,Network rack Rack Base Dust Cover,Structured cabling solution for Rack Base Dust Cover,Best Rack Base Dust Cover for server racks,How to organize cables with Rack Base Dust Cover,Efficient routing for Rack Base Dust Cover,Front-to-back cable routing for Rack Base Dust Cover,High-density cable organization for Rack Base Dust Cover,Professional cable management for Rack Base Dust Cover","Search Relevancy":3,"SKU Level SEO Page Title":"41050-119 Rack Base Dust Cover - Rack Cover Panel | Chatsworth","SKU Level SEO Meta Description":"Protect your rack base with the 41050-119 Dust Cover. This snap‑fit rack cover panel keeps debris out, enhances appearance, and fits 19″ racks instantly.","SKU Level Web H4 Heading":"Key Benefits of the Rack Base Dust Cover","SKU Level Web Paragraph Text":"<p>Part number 41050-119 identifies the Rack Base Dust Cover, a purpose‑engineered accessory that shields the underside of 19″ (483 mm) racks from dust and debris. Designed for CPI's two‑post and four‑post rack systems, the cover snaps securely over the base assembly without requiring additional hardware. Its lightweight aluminum construction provides a durable barrier while adding a professional gray finish to the enclosure. The dust cover is fabricated from high‑grade aluminum, offering corrosion resistance and long‑term stability in demanding data‑center environments. Installation involves aligning the cover with the 3″ (80 mm) or 6″ (150 mm) rack channel and applying gentle pressure until the snap‑fit tabs engage. This tool‑free process reduces installation time and eliminates the need for separate fasteners. With a width of 19″ (483 mm) and a gray color that matches standard rack aesthetics, the 41050‑119 model integrates seamlessly into existing infrastructures. It is compatible with both 3″ (80 mm) and 6″ (150 mm) channel depths, providing flexibility for a range of CPI rack configurations. The design complies with CPI's quality standards, ensuring reliable performance across enterprise, hyperscale and colocation environments. Using the 41050‑119 rack cover panel protects equipment from particulate contamination, which can extend the life of servers and networking gear. The secure snap‑fit connection prevents accidental displacement during routine maintenance or vibration events. Additionally, the clean appearance of the gray dust cover contributes to an organized and professional rack layout. CPI's global support network and authorized distributors can supply the 119 410 blk dust cover alongside other rack accessories for streamlined procurement. Engineers can download the associated CAD and Visio resources to incorporate the component into detailed enclosure designs. Selecting this dust cover reinforces CPI's commitment to quality, reliability and efficient data‑center operation.</p>"},{"primaryId":"41050-123","Primary ID":"41050-123","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover","Marketing Description - Global English":"Rack Base Dust Cover; For use with 23\" Rack; 3\"D (80 mm) Rack Channel; Gray","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":66.76,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Dust Cover;Rack","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER - 23 IN,GY","Search Terms":"41050-123,Rack Base Dust Cover,ZetaFrame Rack Base Dust Cover,Server cabinet Rack Base Dust Cover,Rack-mounted Rack Base Dust Cover,Data center Rack Base Dust Cover,Cabinet Rack Base Dust Cover solution,Network rack Rack Base Dust Cover,Structured cabling solution for Rack Base Dust Cover,Best Rack Base Dust Cover for server racks,How to organize cables with Rack Base Dust Cover,Efficient routing for Rack Base Dust Cover,Front-to-back cable routing for Rack Base Dust Cover,High-density cable organization for Rack Base Dust Cover,Professional cable management for Rack Base Dust Cover","Search Relevancy":3},{"primaryId":"41050-519","Primary ID":"41050-519","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover","Marketing Description - Global English":"Rack Base Dust Cover; For use with 19\" Rack; 3\"D (80 mm) Rack Channel; Clear","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":55.64,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Dust Cover;Rack","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER - 19 IN,CL","Search Terms":"41050-519,Rack Base Dust Cover,ZetaFrame Rack Base Dust Cover,Server cabinet Rack Base Dust Cover,Rack-mounted Rack Base Dust Cover,Data center Rack Base Dust Cover,Cabinet Rack Base Dust Cover solution,Network rack Rack Base Dust Cover,Structured cabling solution for Rack Base Dust Cover,Best Rack Base Dust Cover for server racks,How to organize cables with Rack Base Dust Cover,Efficient routing for Rack Base Dust Cover,Front-to-back cable routing for Rack Base Dust Cover,High-density cable organization for Rack Base Dust Cover,Professional cable management for Rack Base Dust Cover","Search Relevancy":3},{"primaryId":"41050-523","Primary ID":"41050-523","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover","Marketing Description - Global English":"Rack Base Dust Cover; For use with 23\" Rack; 3\"D (80 mm) Rack Channel; Clear","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":63.6,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Dust Cover;Rack","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER - 23 IN,CL","Search Terms":"41050-523,Rack Base Dust Cover,ZetaFrame Rack Base Dust Cover,Server cabinet Rack Base Dust Cover,Rack-mounted Rack Base Dust Cover,Data center Rack Base Dust Cover,Cabinet Rack Base Dust Cover solution,Network rack Rack Base Dust Cover,Structured cabling solution for Rack Base Dust Cover,Best Rack Base Dust Cover for server racks,How to organize cables with Rack Base Dust Cover,Efficient routing for Rack Base Dust Cover,Front-to-back cable routing for Rack Base Dust Cover,High-density cable organization for Rack Base Dust Cover,Professional cable management for Rack Base Dust Cover","Search Relevancy":3},{"primaryId":"41050-719","Primary ID":"41050-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover","Marketing Description - Global English":"Rack Base Dust Cover; For use with 19\" Rack; 3\"D (80 mm) Rack Channel; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":55.64,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Dust Cover;Rack","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER - 19 IN,BK","Search Terms":"41050-719,Rack Base Dust Cover,ZetaFrame Rack Base Dust Cover,Server cabinet Rack Base Dust Cover,Rack-mounted Rack Base Dust Cover,Data center Rack Base Dust Cover,Cabinet Rack Base Dust Cover solution,Network rack Rack Base Dust Cover,Structured cabling solution for Rack Base Dust Cover,Best Rack Base Dust Cover for server racks,How to organize cables with Rack Base Dust Cover,Efficient routing for Rack Base Dust Cover,Front-to-back cable routing for Rack Base Dust Cover,High-density cable organization for Rack Base Dust Cover,Professional cable management for Rack Base Dust Cover","Search Relevancy":3,"SKU Level SEO Page Title":"41050 Rack Dust Base Cover - Protect Rack Base | Chatsworth","SKU Level SEO Meta Description":"Discover the 41050 Rack Dust Base Cover, a light aluminum shield that protects rack bases from dust and debris. Boost reliability with speed rack covers.","SKU Level Web H4 Heading":"Key Features of the 41050 Rack Dust Base Cover","SKU Level Web Paragraph Text":"<p>The 41050 Rack Dust Base Cover is engineered to provide a clean and protected environment for rack installations. Made from lightweight aluminum, the dust base cover snaps securely over the base assembly without requiring additional mounting hardware. Its low‑profile design maintains the sleek appearance of a 19‑inch rack while shielding the base from dust and debris. Designed for CPI two‑post and four‑post racks, the cover fits both 3‑inch (80 mm) and 6‑inch (150 mm) rack channels, making it a versatile solution for a wide range of data center configurations. The dust base cover's quick‑snap feature reduces installation time, allowing technicians to complete the task in minutes. This efficiency aligns with the concept of speed rack covers, helping facilities maintain uptime during routine upgrades. By preventing dust accumulation, the cover contributes to improved thermal performance and reduces the need for frequent cleaning, extending the life of equipment housed within the rack. The aluminum construction offers corrosion resistance, ensuring durability in harsh industrial environments. The product's compatibility with standard 19‑inch rack widths (483 mm) simplifies inventory management for distributors and end users. CPI provides downloadable CAD and Visio files, enabling seamless integration of the 41050 cover into design workflows and BIM models. These design tools support precise planning for base para rack installations, ensuring proper fit and alignment with other accessories. Engineers can also access the spec sheet for detailed dimensions and material specifications. The 41050 Rack Dust Base Cover exemplifies CPI's commitment to quality, global availability, and rapid customization. It delivers a cost‑effective method to protect critical infrastructure while supporting the high‑density environments demanded by AI and HPC workloads. Choose this dust base solution to enhance reliability and maintain a clean, organized rack environment.</p>"},{"primaryId":"41050-723","Primary ID":"41050-723","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover","Marketing Description - Global English":"Rack Base Dust Cover; For use with 23\" Rack; 3\"D (80 mm) Rack Channel; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":63.6,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Dust Cover;Rack","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER - 23 IN,BK","Search Terms":"41050-723,Rack Base Dust Cover,ZetaFrame Rack Base Dust Cover,Server cabinet Rack Base Dust Cover,Rack-mounted Rack Base Dust Cover,Data center Rack Base Dust Cover,Cabinet Rack Base Dust Cover solution,Network rack Rack Base Dust Cover,Structured cabling solution for Rack Base Dust Cover,Best Rack Base Dust Cover for server racks,How to organize cables with Rack Base Dust Cover,Efficient routing for Rack Base Dust Cover,Front-to-back cable routing for Rack Base Dust Cover,High-density cable organization for Rack Base Dust Cover,Professional cable management for Rack Base Dust Cover","Search Relevancy":3},{"primaryId":"41050-E19","Primary ID":"41050-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover","Marketing Description - Global English":"Rack Base Dust Cover; For use with 19\" Rack; 3\"D (80 mm) Rack Channel; Glacier White","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":61.2,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Dust Cover;Rack","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER - 19 IN,GW","Search Terms":"41050-E19,Rack Base Dust Cover,ZetaFrame Rack Base Dust Cover,Server cabinet Rack Base Dust Cover,Rack-mounted Rack Base Dust Cover,Data center Rack Base Dust Cover,Cabinet Rack Base Dust Cover solution,Network rack Rack Base Dust Cover,Structured cabling solution for Rack Base Dust Cover,Best Rack Base Dust Cover for server racks,How to organize cables with Rack Base Dust Cover,Efficient routing for Rack Base Dust Cover,Front-to-back cable routing for Rack Base Dust Cover,High-density cable organization for Rack Base Dust Cover,Professional cable management for Rack Base Dust Cover","Search Relevancy":3},{"primaryId":"41050-E23","Primary ID":"41050-E23","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover","Marketing Description - Global English":"Rack Base Dust Cover; For use with 23\" Rack; 3\"D (80 mm) Rack Channel; Glacier White","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":69.95,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Dust Cover;Rack","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER - 23 IN,GW","Search Terms":"41050-E23,Rack Base Dust Cover,ZetaFrame Rack Base Dust Cover,Server cabinet Rack Base Dust Cover,Rack-mounted Rack Base Dust Cover,Data center Rack Base Dust Cover,Cabinet Rack Base Dust Cover solution,Network rack Rack Base Dust Cover,Structured cabling solution for Rack Base Dust Cover,Best Rack Base Dust Cover for server racks,How to organize cables with Rack Base Dust Cover,Efficient routing for Rack Base Dust Cover,Front-to-back cable routing for Rack Base Dust Cover,High-density cable organization for Rack Base Dust Cover,Professional cable management for Rack Base Dust Cover","Search Relevancy":3},{"primaryId":"42050-119","Primary ID":"42050-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover","Marketing Description - Global English":"Rack Base Dust Cover; For use with 19\" Rack; 6\"D (150 mm) Rack Channel; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":88.15,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Base Dust Cover for Two-Post Racks","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COV,19 IN W,6 IN  CHAN,GY","Search Terms":"42050-119,Rack Base Dust Cover,ZetaFrame Rack Base Dust Cover,Server cabinet Rack Base Dust Cover,Rack-mounted Rack Base Dust Cover,Data center Rack Base Dust Cover,Cabinet Rack Base Dust Cover solution,Network rack Rack Base Dust Cover,Structured cabling solution for Rack Base Dust Cover,Best Rack Base Dust Cover for server racks,How to organize cables with Rack Base Dust Cover,Efficient routing for Rack Base Dust Cover,Front-to-back cable routing for Rack Base Dust Cover,High-density cable organization for Rack Base Dust Cover,Professional cable management for Rack Base Dust Cover","Search Relevancy":3},{"primaryId":"42050-123","Primary ID":"42050-123","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover","Marketing Description - Global English":"Rack Base Dust Cover; For use with 23\" Rack; 6\"D (150 mm) Rack Channel; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":100.22,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Base Dust Cover for Two-Post Racks","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER,23 IN W,6 IN CHANNEL,GY","Search Terms":"42050-123,Rack Base Dust Cover,ZetaFrame Rack Base Dust Cover,Server cabinet Rack Base Dust Cover,Rack-mounted Rack Base Dust Cover,Data center Rack Base Dust Cover,Cabinet Rack Base Dust Cover solution,Network rack Rack Base Dust Cover,Structured cabling solution for Rack Base Dust Cover,Best Rack Base Dust Cover for server racks,How to organize cables with Rack Base Dust Cover,Efficient routing for Rack Base Dust Cover,Front-to-back cable routing for Rack Base Dust Cover,High-density cable organization for Rack Base Dust Cover,Professional cable management for Rack Base Dust Cover","Search Relevancy":3},{"primaryId":"42050-135","Primary ID":"42050-135","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover","Marketing Description - Global English":"Rack Base Dust Cover; For use with 35\" Rack; 6\"D (150 mm) Rack Channel; Gray","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":102,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Width":35,"Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":112.33,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Base Dust Cover for Two-Post Racks","Promote on Website":"1","Attached to Series":"1","Width":"35\" (889 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":35,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":889,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COV,35 IN W,6 IN  CHAN,GY","Search Terms":"42050-135,Rack Base Dust Cover,ZetaFrame Rack Base Dust Cover,Server cabinet Rack Base Dust Cover,Rack-mounted Rack Base Dust Cover,Data center Rack Base Dust Cover,Cabinet Rack Base Dust Cover solution,Network rack Rack Base Dust Cover,Structured cabling solution for Rack Base Dust Cover,Best Rack Base Dust Cover for server racks,How to organize cables with Rack Base Dust Cover,Efficient routing for Rack Base Dust Cover,Front-to-back cable routing for Rack Base Dust Cover,High-density cable organization for Rack Base Dust Cover,Professional cable management for Rack Base Dust Cover","Search Relevancy":3},{"primaryId":"42050-519","Primary ID":"42050-519","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover","Marketing Description - Global English":"Rack Base Dust Cover; For use with 19\" Rack; 6\"D (150 mm) Rack Channel; Clear","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":83.93,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Base Dust Cover for Two-Post Racks","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER,19 IN W,6 IN CHANNEL,CL","Search Terms":"42050-519,Rack Base Dust Cover,ZetaFrame Rack Base Dust Cover,Server cabinet Rack Base Dust Cover,Rack-mounted Rack Base Dust Cover,Data center Rack Base Dust Cover,Cabinet Rack Base Dust Cover solution,Network rack Rack Base Dust Cover,Structured cabling solution for Rack Base Dust Cover,Best Rack Base Dust Cover for server racks,How to organize cables with Rack Base Dust Cover,Efficient routing for Rack Base Dust Cover,Front-to-back cable routing for Rack Base Dust Cover,High-density cable organization for Rack Base Dust Cover,Professional cable management for Rack Base Dust Cover","Search Relevancy":3},{"primaryId":"42050-523","Primary ID":"42050-523","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover","Marketing Description - Global English":"Rack Base Dust Cover; For use with 23\" Rack; 6\"D (150 mm) Rack Channel; Clear","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":2.25,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":7.5,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":19,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":95.42,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Base Dust Cover for Two-Post Racks","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER,23 IN W,6 IN CHANNEL,CL","Search Terms":"42050-523,Rack Base Dust Cover,ZetaFrame Rack Base Dust Cover,Server cabinet Rack Base Dust Cover,Rack-mounted Rack Base Dust Cover,Data center Rack Base Dust Cover,Cabinet Rack Base Dust Cover solution,Network rack Rack Base Dust Cover,Structured cabling solution for Rack Base Dust Cover,Best Rack Base Dust Cover for server racks,How to organize cables with Rack Base Dust Cover,Efficient routing for Rack Base Dust Cover,Front-to-back cable routing for Rack Base Dust Cover,High-density cable organization for Rack Base Dust Cover,Professional cable management for Rack Base Dust Cover","Search Relevancy":3},{"primaryId":"42050-535","Primary ID":"42050-535","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover","Marketing Description - Global English":"Rack Base Dust Cover; For use with 35\" Rack; 6\"D (150 mm) Rack Channel; Clear","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":102,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Width":35,"Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":106.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Base Dust Cover for Two-Post Racks","Promote on Website":"1","Attached to Series":"1","Width":"35\" (889 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":35,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":889,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COV,35 IN W,6 IN  CHAN,CL","Search Terms":"42050-535,Rack Base Dust Cover,ZetaFrame Rack Base Dust Cover,Server cabinet Rack Base Dust Cover,Rack-mounted Rack Base Dust Cover,Data center Rack Base Dust Cover,Cabinet Rack Base Dust Cover solution,Network rack Rack Base Dust Cover,Structured cabling solution for Rack Base Dust Cover,Best Rack Base Dust Cover for server racks,How to organize cables with Rack Base Dust Cover,Efficient routing for Rack Base Dust Cover,Front-to-back cable routing for Rack Base Dust Cover,High-density cable organization for Rack Base Dust Cover,Professional cable management for Rack Base Dust Cover","Search Relevancy":3},{"primaryId":"42050-719","Primary ID":"42050-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover","Marketing Description - Global English":"Rack Base Dust Cover; For use with 19\" Rack; 6\"D (150 mm) Rack Channel; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":83.93,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Base Dust Cover for Two-Post Racks","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER,19 IN W,6 IN CHANNEL,BK","Search Terms":"42050-719,Rack Base Dust Cover,ZetaFrame Rack Base Dust Cover,Server cabinet Rack Base Dust Cover,Rack-mounted Rack Base Dust Cover,Data center Rack Base Dust Cover,Cabinet Rack Base Dust Cover solution,Network rack Rack Base Dust Cover,Structured cabling solution for Rack Base Dust Cover,Best Rack Base Dust Cover for server racks,How to organize cables with Rack Base Dust Cover,Efficient routing for Rack Base Dust Cover,Front-to-back cable routing for Rack Base Dust Cover,High-density cable organization for Rack Base Dust Cover,Professional cable management for Rack Base Dust Cover","Search Relevancy":3},{"primaryId":"42050-723","Primary ID":"42050-723","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover","Marketing Description - Global English":"Rack Base Dust Cover; For use with 23\" Rack; 6\"D (150 mm) Rack Channel; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":95.42,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Base Dust Cover for Two-Post Racks","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER,23 IN W,6 IN CHANNEL,BK","Search Terms":"42050-723,Rack Base Dust Cover,ZetaFrame Rack Base Dust Cover,Server cabinet Rack Base Dust Cover,Rack-mounted Rack Base Dust Cover,Data center Rack Base Dust Cover,Cabinet Rack Base Dust Cover solution,Network rack Rack Base Dust Cover,Structured cabling solution for Rack Base Dust Cover,Best Rack Base Dust Cover for server racks,How to organize cables with Rack Base Dust Cover,Efficient routing for Rack Base Dust Cover,Front-to-back cable routing for Rack Base Dust Cover,High-density cable organization for Rack Base Dust Cover,Professional cable management for Rack Base Dust Cover","Search Relevancy":3},{"primaryId":"42050-735","Primary ID":"42050-735","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover","Marketing Description - Global English":"Rack Base Dust Cover; For use with 35\" Rack; 6\"D (150 mm) Rack Channel; Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":102,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Width":35,"Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":106.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Base Dust Cover for Two-Post Racks","Promote on Website":"1","Attached to Series":"1","Width":"35\" (889 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":35,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":889,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COV,35 IN W,6 IN  CHAN,BK","Search Terms":"42050-735,Rack Base Dust Cover,ZetaFrame Rack Base Dust Cover,Server cabinet Rack Base Dust Cover,Rack-mounted Rack Base Dust Cover,Data center Rack Base Dust Cover,Cabinet Rack Base Dust Cover solution,Network rack Rack Base Dust Cover,Structured cabling solution for Rack Base Dust Cover,Best Rack Base Dust Cover for server racks,How to organize cables with Rack Base Dust Cover,Efficient routing for Rack Base Dust Cover,Front-to-back cable routing for Rack Base Dust Cover,High-density cable organization for Rack Base Dust Cover,Professional cable management for Rack Base Dust Cover","Search Relevancy":3},{"primaryId":"42050-E19","Primary ID":"42050-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover","Marketing Description - Global English":"Rack Base Dust Cover; For use with 19\" Rack; 6\"D (150 mm) Rack Channel; Glacier White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":92.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Base Dust Cover for Two-Post Racks","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER,19 IN W,6 IN CHANNEL,GW","Search Terms":"42050-E19,Rack Base Dust Cover,ZetaFrame Rack Base Dust Cover,Server cabinet Rack Base Dust Cover,Rack-mounted Rack Base Dust Cover,Data center Rack Base Dust Cover,Cabinet Rack Base Dust Cover solution,Network rack Rack Base Dust Cover,Structured cabling solution for Rack Base Dust Cover,Best Rack Base Dust Cover for server racks,How to organize cables with Rack Base Dust Cover,Efficient routing for Rack Base Dust Cover,Front-to-back cable routing for Rack Base Dust Cover,High-density cable organization for Rack Base Dust Cover,Professional cable management for Rack Base Dust Cover","Search Relevancy":3},{"primaryId":"42050-E23","Primary ID":"42050-E23","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover","Marketing Description - Global English":"Rack Base Dust Cover; For use with 23\" Rack; 6\"D (150 mm) Rack Channel; Glacier White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":105.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Base Dust Cover for Two-Post Racks","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER,23 IN W,6 IN CHANNEL,GW","Search Terms":"42050-E23,Rack Base Dust Cover,ZetaFrame Rack Base Dust Cover,Server cabinet Rack Base Dust Cover,Rack-mounted Rack Base Dust Cover,Data center Rack Base Dust Cover,Cabinet Rack Base Dust Cover solution,Network rack Rack Base Dust Cover,Structured cabling solution for Rack Base Dust Cover,Best Rack Base Dust Cover for server racks,How to organize cables with Rack Base Dust Cover,Efficient routing for Rack Base Dust Cover,Front-to-back cable routing for Rack Base Dust Cover,High-density cable organization for Rack Base Dust Cover,Professional cable management for Rack Base Dust Cover","Search Relevancy":3},{"primaryId":"42050-E35","Primary ID":"42050-E35","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover","Marketing Description - Global English":"Rack Base Dust Cover; For use with 35\" Rack; 6\"D (150 mm) Rack Channel; Glacier White","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":102,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Width":35,"Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":117.71,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Base Dust Cover for Two-Post Racks","Promote on Website":"1","Attached to Series":"1","Width":"35\" (889 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":35,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":889,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER,35 IN W,6 IN  CHANNEL,GW","Search Terms":"42050-E35,Rack Base Dust Cover,ZetaFrame Rack Base Dust Cover,Server cabinet Rack Base Dust Cover,Rack-mounted Rack Base Dust Cover,Data center Rack Base Dust Cover,Cabinet Rack Base Dust Cover solution,Network rack Rack Base Dust Cover,Structured cabling solution for Rack Base Dust Cover,Best Rack Base Dust Cover for server racks,How to organize cables with Rack Base Dust Cover,Efficient routing for Rack Base Dust Cover,Front-to-back cable routing for Rack Base Dust Cover,High-density cable organization for Rack Base Dust Cover,Professional cable management for Rack Base Dust Cover","Search Relevancy":3}],"options":{"Width":["19\" (483 mm)","23\" (584 mm)","35\" (889 mm)"],"Color":["Black","Clear","Glacier White","Gray"]},"total":20}