{"items":[{"primaryId":"16341-119","Primary ID":"16341-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover for QuadraRack","Marketing Description - Global English":"Rack Base Dust Cover; 19\"W (482.6 mm); Gray","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":86,"Ship Length/Depth Uom":"in","Ship Width":22,"Ship Width Uom":"in","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":56,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":151.73,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Rack Base Dust Cover","Keyword":"Dust Cover;Quadra-Rack","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"20.4\" (519 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.5,"Product Height Uom":"\"","Product Length/Depth":20.4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":519,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"QUADRA RK,BASE DUST COVER,GY","Search Terms":"16341-119,Rack Base Dust Cover for QuadraRack,ZetaFrame Rack Base Dust Cover for QuadraRack,Server cabinet Rack Base Dust Cover for QuadraRack,Rack-mounted Rack Base Dust Cover for QuadraRack,Data center Rack Base Dust Cover for QuadraRack,Cabinet Rack Base Dust Cover for QuadraRack solution,Network rack Rack Base Dust Cover for QuadraRack,Structured cabling solution for Rack Base Dust Cover for QuadraRack,Best Rack Base Dust Cover for QuadraRack for server racks,How to organize cables with Rack Base Dust Cover for QuadraRack,Efficient routing for Rack Base Dust Cover for QuadraRack,Front-to-back cable routing for Rack Base Dust Cover for QuadraRack,High-density cable organization for Rack Base Dust Cover for QuadraRack,Professional cable management for Rack Base Dust Cover for QuadraRack","Search Relevancy":3},{"primaryId":"16341-519","Primary ID":"16341-519","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover for QuadraRack","Marketing Description - Global English":"Rack Base Dust Cover; 19\"W (482.6 mm); Clear","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":86,"Ship Length/Depth Uom":"in","Ship Width":22,"Ship Width Uom":"in","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":56,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":144.46,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Rack Base Dust Cover","Keyword":"Dust Cover;Quadra-Rack","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"20.4\" (519 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.5,"Product Height Uom":"\"","Product Length/Depth":20.4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":519,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"QUADRA RK,BASE DUST COVER,CL","Search Terms":"16341-519,Rack Base Dust Cover for QuadraRack,ZetaFrame Rack Base Dust Cover for QuadraRack,Server cabinet Rack Base Dust Cover for QuadraRack,Rack-mounted Rack Base Dust Cover for QuadraRack,Data center Rack Base Dust Cover for QuadraRack,Cabinet Rack Base Dust Cover for QuadraRack solution,Network rack Rack Base Dust Cover for QuadraRack,Structured cabling solution for Rack Base Dust Cover for QuadraRack,Best Rack Base Dust Cover for QuadraRack for server racks,How to organize cables with Rack Base Dust Cover for QuadraRack,Efficient routing for Rack Base Dust Cover for QuadraRack,Front-to-back cable routing for Rack Base Dust Cover for QuadraRack,High-density cable organization for Rack Base Dust Cover for QuadraRack,Professional cable management for Rack Base Dust Cover for QuadraRack","Search Relevancy":3},{"primaryId":"16341-719","Primary ID":"16341-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover for QuadraRack","Marketing Description - Global English":"Rack Base Dust Cover; 19\"W (482.6 mm); Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":86,"Ship Length/Depth Uom":"in","Ship Width":22,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":56,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":144.47,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Rack Base Dust Cover","Keyword":"Dust Cover;Quadra-Rack","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"20.4\" (519 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.5,"Product Height Uom":"\"","Product Length/Depth":20.4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":519,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"QUADRA RK,BASE DUST COVER,BK","Search Terms":"16341-719,Rack Base Dust Cover for QuadraRack,ZetaFrame Rack Base Dust Cover for QuadraRack,Server cabinet Rack Base Dust Cover for QuadraRack,Rack-mounted Rack Base Dust Cover for QuadraRack,Data center Rack Base Dust Cover for QuadraRack,Cabinet Rack Base Dust Cover for QuadraRack solution,Network rack Rack Base Dust Cover for QuadraRack,Structured cabling solution for Rack Base Dust Cover for QuadraRack,Best Rack Base Dust Cover for QuadraRack for server racks,How to organize cables with Rack Base Dust Cover for QuadraRack,Efficient routing for Rack Base Dust Cover for QuadraRack,Front-to-back cable routing for Rack Base Dust Cover for QuadraRack,High-density cable organization for Rack Base Dust Cover for QuadraRack,Professional cable management for Rack Base Dust Cover for QuadraRack","Search Relevancy":3},{"primaryId":"16341-E19","Primary ID":"16341-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover for QuadraRack","Marketing Description - Global English":"Rack Base Dust Cover; 19\"W (482.6 mm); Glacier White","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":86,"Ship Length/Depth Uom":"in","Ship Width":22,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":56,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":158.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Rack Base Dust Cover","Keyword":"Dust Cover;Quadra-Rack","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"20.4\" (519 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.5,"Product Height Uom":"\"","Product Length/Depth":20.4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":519,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"QUADRA RK,BASE DUST COVER,GW","Search Terms":"16341-E19,Rack Base Dust Cover for QuadraRack,ZetaFrame Rack Base Dust Cover for QuadraRack,Server cabinet Rack Base Dust Cover for QuadraRack,Rack-mounted Rack Base Dust Cover for QuadraRack,Data center Rack Base Dust Cover for QuadraRack,Cabinet Rack Base Dust Cover for QuadraRack solution,Network rack Rack Base Dust Cover for QuadraRack,Structured cabling solution for Rack Base Dust Cover for QuadraRack,Best Rack Base Dust Cover for QuadraRack for server racks,How to organize cables with Rack Base Dust Cover for QuadraRack,Efficient routing for Rack Base Dust Cover for QuadraRack,Front-to-back cable routing for Rack Base Dust Cover for QuadraRack,High-density cable organization for Rack Base Dust Cover for QuadraRack,Professional cable management for Rack Base Dust Cover for QuadraRack","Search Relevancy":3}],"options":{"Color":["Black","Clear","Glacier White","Gray"]},"total":4}