{"items":[{"primaryId":"41350-119","Primary ID":"41350-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover Raised Floor","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":111.9,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"One-Piece Style","Keyword":"Dust Cover;Raised Floor","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER,RK,1PC,19 IN ,GY","Search Terms":"41350-119,Rack Base Dust Cover Raised Floor,ZetaFrame Rack Base Dust Cover Raised Floor,Server cabinet Rack Base Dust Cover Raised Floor,Rack-mounted Rack Base Dust Cover Raised Floor,Data center Rack Base Dust Cover Raised Floor,Cabinet Rack Base Dust Cover Raised Floor solution,Network rack Rack Base Dust Cover Raised Floor,Structured cabling solution for Rack Base Dust Cover Raised Floor,Best Rack Base Dust Cover Raised Floor for server racks,How to organize cables with Rack Base Dust Cover Raised Floor,Efficient routing for Rack Base Dust Cover Raised Floor,Front-to-back cable routing for Rack Base Dust Cover Raised Floor,High-density cable organization for Rack Base Dust Cover Raised Floor,Professional cable management for Rack Base Dust Cover Raised Floor","Search Relevancy":3},{"primaryId":"41350-123","Primary ID":"41350-123","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover Raised Floor","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":127.07,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"One-Piece Style","Keyword":"Dust Cover;Raised Floor","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER,RK,1PC,23 IN ,GY","Search Terms":"41350-123,Rack Base Dust Cover Raised Floor,ZetaFrame Rack Base Dust Cover Raised Floor,Server cabinet Rack Base Dust Cover Raised Floor,Rack-mounted Rack Base Dust Cover Raised Floor,Data center Rack Base Dust Cover Raised Floor,Cabinet Rack Base Dust Cover Raised Floor solution,Network rack Rack Base Dust Cover Raised Floor,Structured cabling solution for Rack Base Dust Cover Raised Floor,Best Rack Base Dust Cover Raised Floor for server racks,How to organize cables with Rack Base Dust Cover Raised Floor,Efficient routing for Rack Base Dust Cover Raised Floor,Front-to-back cable routing for Rack Base Dust Cover Raised Floor,High-density cable organization for Rack Base Dust Cover Raised Floor,Professional cable management for Rack Base Dust Cover Raised Floor","Search Relevancy":3},{"primaryId":"41350-519","Primary ID":"41350-519","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover Raised Floor","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":106.65,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"One-Piece Style","Keyword":"Dust Cover;Raised Floor","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER,RK,1PC,19 IN ,CL","Search Terms":"41350-519,Rack Base Dust Cover Raised Floor,ZetaFrame Rack Base Dust Cover Raised Floor,Server cabinet Rack Base Dust Cover Raised Floor,Rack-mounted Rack Base Dust Cover Raised Floor,Data center Rack Base Dust Cover Raised Floor,Cabinet Rack Base Dust Cover Raised Floor solution,Network rack Rack Base Dust Cover Raised Floor,Structured cabling solution for Rack Base Dust Cover Raised Floor,Best Rack Base Dust Cover Raised Floor for server racks,How to organize cables with Rack Base Dust Cover Raised Floor,Efficient routing for Rack Base Dust Cover Raised Floor,Front-to-back cable routing for Rack Base Dust Cover Raised Floor,High-density cable organization for Rack Base Dust Cover Raised Floor,Professional cable management for Rack Base Dust Cover Raised Floor","Search Relevancy":3},{"primaryId":"41350-523","Primary ID":"41350-523","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover Raised Floor","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":80,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":203,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":121.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"One-Piece Style","Keyword":"Dust Cover;Raised Floor","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER,RK,1PC,23 IN ,CL","Search Terms":"41350-523,Rack Base Dust Cover Raised Floor,ZetaFrame Rack Base Dust Cover Raised Floor,Server cabinet Rack Base Dust Cover Raised Floor,Rack-mounted Rack Base Dust Cover Raised Floor,Data center Rack Base Dust Cover Raised Floor,Cabinet Rack Base Dust Cover Raised Floor solution,Network rack Rack Base Dust Cover Raised Floor,Structured cabling solution for Rack Base Dust Cover Raised Floor,Best Rack Base Dust Cover Raised Floor for server racks,How to organize cables with Rack Base Dust Cover Raised Floor,Efficient routing for Rack Base Dust Cover Raised Floor,Front-to-back cable routing for Rack Base Dust Cover Raised Floor,High-density cable organization for Rack Base Dust Cover Raised Floor,Professional cable management for Rack Base Dust Cover Raised Floor","Search Relevancy":3},{"primaryId":"41350-719","Primary ID":"41350-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover Raised Floor","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":106.65,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"One-Piece Style","Keyword":"Dust Cover;Raised Floor","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER,RK,1PC,19 IN ,BK","Search Terms":"41350-719,Rack Base Dust Cover Raised Floor,ZetaFrame Rack Base Dust Cover Raised Floor,Server cabinet Rack Base Dust Cover Raised Floor,Rack-mounted Rack Base Dust Cover Raised Floor,Data center Rack Base Dust Cover Raised Floor,Cabinet Rack Base Dust Cover Raised Floor solution,Network rack Rack Base Dust Cover Raised Floor,Structured cabling solution for Rack Base Dust Cover Raised Floor,Best Rack Base Dust Cover Raised Floor for server racks,How to organize cables with Rack Base Dust Cover Raised Floor,Efficient routing for Rack Base Dust Cover Raised Floor,Front-to-back cable routing for Rack Base Dust Cover Raised Floor,High-density cable organization for Rack Base Dust Cover Raised Floor,Professional cable management for Rack Base Dust Cover Raised Floor","Search Relevancy":3},{"primaryId":"41350-723","Primary ID":"41350-723","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover Raised Floor","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":121.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"One-Piece Style","Keyword":"Dust Cover;Raised Floor","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER,RK,1PC,23 IN ,BK","Search Terms":"41350-723,Rack Base Dust Cover Raised Floor,ZetaFrame Rack Base Dust Cover Raised Floor,Server cabinet Rack Base Dust Cover Raised Floor,Rack-mounted Rack Base Dust Cover Raised Floor,Data center Rack Base Dust Cover Raised Floor,Cabinet Rack Base Dust Cover Raised Floor solution,Network rack Rack Base Dust Cover Raised Floor,Structured cabling solution for Rack Base Dust Cover Raised Floor,Best Rack Base Dust Cover Raised Floor for server racks,How to organize cables with Rack Base Dust Cover Raised Floor,Efficient routing for Rack Base Dust Cover Raised Floor,Front-to-back cable routing for Rack Base Dust Cover Raised Floor,High-density cable organization for Rack Base Dust Cover Raised Floor,Professional cable management for Rack Base Dust Cover Raised Floor","Search Relevancy":3},{"primaryId":"41350-E19","Primary ID":"41350-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover Raised Floor","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":117.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"One-Piece Style","Keyword":"Dust Cover;Raised Floor","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER,RK,1PC,19 IN,GW","Search Terms":"41350-E19,Rack Base Dust Cover Raised Floor,ZetaFrame Rack Base Dust Cover Raised Floor,Server cabinet Rack Base Dust Cover Raised Floor,Rack-mounted Rack Base Dust Cover Raised Floor,Data center Rack Base Dust Cover Raised Floor,Cabinet Rack Base Dust Cover Raised Floor solution,Network rack Rack Base Dust Cover Raised Floor,Structured cabling solution for Rack Base Dust Cover Raised Floor,Best Rack Base Dust Cover Raised Floor for server racks,How to organize cables with Rack Base Dust Cover Raised Floor,Efficient routing for Rack Base Dust Cover Raised Floor,Front-to-back cable routing for Rack Base Dust Cover Raised Floor,High-density cable organization for Rack Base Dust Cover Raised Floor,Professional cable management for Rack Base Dust Cover Raised Floor","Search Relevancy":3},{"primaryId":"41350-E23","Primary ID":"41350-E23","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover Raised Floor","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":133.13,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"One-Piece Style","Keyword":"Dust Cover;Raised Floor","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER,RK,1PC,23 IN,GW","Search Terms":"41350-E23,Rack Base Dust Cover Raised Floor,ZetaFrame Rack Base Dust Cover Raised Floor,Server cabinet Rack Base Dust Cover Raised Floor,Rack-mounted Rack Base Dust Cover Raised Floor,Data center Rack Base Dust Cover Raised Floor,Cabinet Rack Base Dust Cover Raised Floor solution,Network rack Rack Base Dust Cover Raised Floor,Structured cabling solution for Rack Base Dust Cover Raised Floor,Best Rack Base Dust Cover Raised Floor for server racks,How to organize cables with Rack Base Dust Cover Raised Floor,Efficient routing for Rack Base Dust Cover Raised Floor,Front-to-back cable routing for Rack Base Dust Cover Raised Floor,High-density cable organization for Rack Base Dust Cover Raised Floor,Professional cable management for Rack Base Dust Cover Raised Floor","Search Relevancy":3},{"primaryId":"41350-E25","Primary ID":"41350-E25","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover Raised Floor","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":25,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":155.38,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"One-Piece Style","Keyword":"Dust Cover;Raised Floor","Promote on Website":"1","Attached to Series":"1","Width":"25\" (635 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":25,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":635,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER,RK,1PC,25 IN,GW","Search Terms":"41350-E25,Rack Base Dust Cover Raised Floor,ZetaFrame Rack Base Dust Cover Raised Floor,Server cabinet Rack Base Dust Cover Raised Floor,Rack-mounted Rack Base Dust Cover Raised Floor,Data center Rack Base Dust Cover Raised Floor,Cabinet Rack Base Dust Cover Raised Floor solution,Network rack Rack Base Dust Cover Raised Floor,Structured cabling solution for Rack Base Dust Cover Raised Floor,Best Rack Base Dust Cover Raised Floor for server racks,How to organize cables with Rack Base Dust Cover Raised Floor,Efficient routing for Rack Base Dust Cover Raised Floor,Front-to-back cable routing for Rack Base Dust Cover Raised Floor,High-density cable organization for Rack Base Dust Cover Raised Floor,Professional cable management for Rack Base Dust Cover Raised Floor","Search Relevancy":3},{"primaryId":"41351-119","Primary ID":"41351-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover Raised Floor","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":111.9,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Two-Piece Style","Keyword":"Dust Cover;Raised Floor","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER,RK,2PC,19 IN ,GY","Search Terms":"41351-119,Rack Base Dust Cover Raised Floor,ZetaFrame Rack Base Dust Cover Raised Floor,Server cabinet Rack Base Dust Cover Raised Floor,Rack-mounted Rack Base Dust Cover Raised Floor,Data center Rack Base Dust Cover Raised Floor,Cabinet Rack Base Dust Cover Raised Floor solution,Network rack Rack Base Dust Cover Raised Floor,Structured cabling solution for Rack Base Dust Cover Raised Floor,Best Rack Base Dust Cover Raised Floor for server racks,How to organize cables with Rack Base Dust Cover Raised Floor,Efficient routing for Rack Base Dust Cover Raised Floor,Front-to-back cable routing for Rack Base Dust Cover Raised Floor,High-density cable organization for Rack Base Dust Cover Raised Floor,Professional cable management for Rack Base Dust Cover Raised Floor","Search Relevancy":3},{"primaryId":"41351-123","Primary ID":"41351-123","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover Raised Floor","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":127.07,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Two-Piece Style","Keyword":"Dust Cover;Raised Floor","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER,RK,2PC,23 IN ,GY","Search Terms":"41351-123,Rack Base Dust Cover Raised Floor,ZetaFrame Rack Base Dust Cover Raised Floor,Server cabinet Rack Base Dust Cover Raised Floor,Rack-mounted Rack Base Dust Cover Raised Floor,Data center Rack Base Dust Cover Raised Floor,Cabinet Rack Base Dust Cover Raised Floor solution,Network rack Rack Base Dust Cover Raised Floor,Structured cabling solution for Rack Base Dust Cover Raised Floor,Best Rack Base Dust Cover Raised Floor for server racks,How to organize cables with Rack Base Dust Cover Raised Floor,Efficient routing for Rack Base Dust Cover Raised Floor,Front-to-back cable routing for Rack Base Dust Cover Raised Floor,High-density cable organization for Rack Base Dust Cover Raised Floor,Professional cable management for Rack Base Dust Cover Raised Floor","Search Relevancy":3},{"primaryId":"41351-519","Primary ID":"41351-519","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover Raised Floor","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":106.65,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Two-Piece Style","Keyword":"Dust Cover;Raised Floor","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER,RK,2PC,19 IN ,CL","Search Terms":"41351-519,Rack Base Dust Cover Raised Floor,ZetaFrame Rack Base Dust Cover Raised Floor,Server cabinet Rack Base Dust Cover Raised Floor,Rack-mounted Rack Base Dust Cover Raised Floor,Data center Rack Base Dust Cover Raised Floor,Cabinet Rack Base Dust Cover Raised Floor solution,Network rack Rack Base Dust Cover Raised Floor,Structured cabling solution for Rack Base Dust Cover Raised Floor,Best Rack Base Dust Cover Raised Floor for server racks,How to organize cables with Rack Base Dust Cover Raised Floor,Efficient routing for Rack Base Dust Cover Raised Floor,Front-to-back cable routing for Rack Base Dust Cover Raised Floor,High-density cable organization for Rack Base Dust Cover Raised Floor,Professional cable management for Rack Base Dust Cover Raised Floor","Search Relevancy":3},{"primaryId":"41351-523","Primary ID":"41351-523","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover Raised Floor","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":121.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Two-Piece Style","Keyword":"Dust Cover;Raised Floor","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER,RK,2PC,23 IN ,CL","Search Terms":"41351-523,Rack Base Dust Cover Raised Floor,ZetaFrame Rack Base Dust Cover Raised Floor,Server cabinet Rack Base Dust Cover Raised Floor,Rack-mounted Rack Base Dust Cover Raised Floor,Data center Rack Base Dust Cover Raised Floor,Cabinet Rack Base Dust Cover Raised Floor solution,Network rack Rack Base Dust Cover Raised Floor,Structured cabling solution for Rack Base Dust Cover Raised Floor,Best Rack Base Dust Cover Raised Floor for server racks,How to organize cables with Rack Base Dust Cover Raised Floor,Efficient routing for Rack Base Dust Cover Raised Floor,Front-to-back cable routing for Rack Base Dust Cover Raised Floor,High-density cable organization for Rack Base Dust Cover Raised Floor,Professional cable management for Rack Base Dust Cover Raised Floor","Search Relevancy":3},{"primaryId":"41351-719","Primary ID":"41351-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover Raised Floor","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":106.65,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Two-Piece Style","Keyword":"Dust Cover;Raised Floor","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER,RK,2PC,19 IN ,BK","Search Terms":"41351-719,Rack Base Dust Cover Raised Floor,ZetaFrame Rack Base Dust Cover Raised Floor,Server cabinet Rack Base Dust Cover Raised Floor,Rack-mounted Rack Base Dust Cover Raised Floor,Data center Rack Base Dust Cover Raised Floor,Cabinet Rack Base Dust Cover Raised Floor solution,Network rack Rack Base Dust Cover Raised Floor,Structured cabling solution for Rack Base Dust Cover Raised Floor,Best Rack Base Dust Cover Raised Floor for server racks,How to organize cables with Rack Base Dust Cover Raised Floor,Efficient routing for Rack Base Dust Cover Raised Floor,Front-to-back cable routing for Rack Base Dust Cover Raised Floor,High-density cable organization for Rack Base Dust Cover Raised Floor,Professional cable management for Rack Base Dust Cover Raised Floor","Search Relevancy":3},{"primaryId":"41351-723","Primary ID":"41351-723","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover Raised Floor","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":121.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Two-Piece Style","Keyword":"Dust Cover;Raised Floor","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER,RK,2PC,23 IN ,BK","Search Terms":"41351-723,Rack Base Dust Cover Raised Floor,ZetaFrame Rack Base Dust Cover Raised Floor,Server cabinet Rack Base Dust Cover Raised Floor,Rack-mounted Rack Base Dust Cover Raised Floor,Data center Rack Base Dust Cover Raised Floor,Cabinet Rack Base Dust Cover Raised Floor solution,Network rack Rack Base Dust Cover Raised Floor,Structured cabling solution for Rack Base Dust Cover Raised Floor,Best Rack Base Dust Cover Raised Floor for server racks,How to organize cables with Rack Base Dust Cover Raised Floor,Efficient routing for Rack Base Dust Cover Raised Floor,Front-to-back cable routing for Rack Base Dust Cover Raised Floor,High-density cable organization for Rack Base Dust Cover Raised Floor,Professional cable management for Rack Base Dust Cover Raised Floor","Search Relevancy":3},{"primaryId":"41351-E19","Primary ID":"41351-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover Raised Floor","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":117.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Two-Piece Style","Keyword":"Dust Cover;Raised Floor","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER,RK,2PC,19 IN,GW","Search Terms":"41351-E19,Rack Base Dust Cover Raised Floor,ZetaFrame Rack Base Dust Cover Raised Floor,Server cabinet Rack Base Dust Cover Raised Floor,Rack-mounted Rack Base Dust Cover Raised Floor,Data center Rack Base Dust Cover Raised Floor,Cabinet Rack Base Dust Cover Raised Floor solution,Network rack Rack Base Dust Cover Raised Floor,Structured cabling solution for Rack Base Dust Cover Raised Floor,Best Rack Base Dust Cover Raised Floor for server racks,How to organize cables with Rack Base Dust Cover Raised Floor,Efficient routing for Rack Base Dust Cover Raised Floor,Front-to-back cable routing for Rack Base Dust Cover Raised Floor,High-density cable organization for Rack Base Dust Cover Raised Floor,Professional cable management for Rack Base Dust Cover Raised Floor","Search Relevancy":3},{"primaryId":"41351-E23","Primary ID":"41351-E23","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover Raised Floor","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":133.13,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Two-Piece Style","Keyword":"Dust Cover;Raised Floor","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER,RK,2PC,23 IN,GW","Search Terms":"41351-E23,Rack Base Dust Cover Raised Floor,ZetaFrame Rack Base Dust Cover Raised Floor,Server cabinet Rack Base Dust Cover Raised Floor,Rack-mounted Rack Base Dust Cover Raised Floor,Data center Rack Base Dust Cover Raised Floor,Cabinet Rack Base Dust Cover Raised Floor solution,Network rack Rack Base Dust Cover Raised Floor,Structured cabling solution for Rack Base Dust Cover Raised Floor,Best Rack Base Dust Cover Raised Floor for server racks,How to organize cables with Rack Base Dust Cover Raised Floor,Efficient routing for Rack Base Dust Cover Raised Floor,Front-to-back cable routing for Rack Base Dust Cover Raised Floor,High-density cable organization for Rack Base Dust Cover Raised Floor,Professional cable management for Rack Base Dust Cover Raised Floor","Search Relevancy":3},{"primaryId":"41351-E25","Primary ID":"41351-E25","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Base Dust Cover Raised Floor","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":25,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":155.38,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Two-Piece Style","Keyword":"Dust Cover;Raised Floor","Promote on Website":"1","Attached to Series":"1","Width":"25\" (635 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":25,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":635,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DUST COVER,RK,2PC,25 IN,GW","Search Terms":"41351-E25,Rack Base Dust Cover Raised Floor,ZetaFrame Rack Base Dust Cover Raised Floor,Server cabinet Rack Base Dust Cover Raised Floor,Rack-mounted Rack Base Dust Cover Raised Floor,Data center Rack Base Dust Cover Raised Floor,Cabinet Rack Base Dust Cover Raised Floor solution,Network rack Rack Base Dust Cover Raised Floor,Structured cabling solution for Rack Base Dust Cover Raised Floor,Best Rack Base Dust Cover Raised Floor for server racks,How to organize cables with Rack Base Dust Cover Raised Floor,Efficient routing for Rack Base Dust Cover Raised Floor,Front-to-back cable routing for Rack Base Dust Cover Raised Floor,High-density cable organization for Rack Base Dust Cover Raised Floor,Professional cable management for Rack Base Dust Cover Raised Floor","Search Relevancy":3}],"options":{"Width":["19\" (483 mm)","23\" (584 mm)","25\" (635 mm)"],"Type":["One-Piece Style","Two-Piece Style"],"Color":["Black","Clear","Glacier White","Gray"]},"total":18}