{"items":[{"primaryId":"10605-019","Primary ID":"10605-019","Color":"Gray","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Insulators","Marketing Product Series":"Rack Base Insulator Kit","Marketing Description - Global English":"Rack Base Insulator Kit; 19\" Rack","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":112.18,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Base Isolation Kit;Rack Insulator","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/50580d06/66eca47a3d2f0d00187f3b76/10605_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"29.5\" (749 mm)","Depth":"2.3\" (57 mm)","BABA Compliant":"1","Product Height":7.5,"Product Height Uom":"\"","Product Length/Depth":2.3,"Product Length/Depth Uom":"\"","Product Width ":29.5,"Product Width Uom":"\"","Product Height (Metric)":191,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":57,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":749,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"INSULATION KIT,19 IN","Search Terms":"10605-019,Rack Base Insulator Kit,ZetaFrame Rack Base Insulator Kit,Server cabinet Rack Base Insulator Kit,Rack-mounted Rack Base Insulator Kit,Data center Rack Base Insulator Kit,Cabinet Rack Base Insulator Kit solution,Network rack Rack Base Insulator Kit,Structured cabling solution for Rack Base Insulator Kit,Best Rack Base Insulator Kit for server racks,How to organize cables with Rack Base Insulator Kit,Efficient routing for Rack Base Insulator Kit,Front-to-back cable routing for Rack Base Insulator Kit,High-density cable organization for Rack Base Insulator Kit,Professional cable management for Rack Base Insulator Kit","Search Relevancy":3,"SKU Level SEO Page Title":"Rack Base Insulator Kit 10605-019 | Chatsworth","SKU Level SEO Meta Description":"Chatsworth Products' Rack Base Insulator Kit ensures effective grounding by electrically isolating racks from concrete floors. This base insulator includes phenolic isolation plates and grommets for reliable performance.","SKU Level Web H4 Heading":"Enhanced Electrical Isolation and Grounding Performance","SKU Level Web Paragraph Text":"<p>Chatsworth Products' Rack Base Insulator Kit provides critical electrical isolation for racks installed on concrete floors, ensuring a reliable grounding and bonding system. This insulator kit features durable phenolic material that prevents electrical conductivity between the rack and floor surface. Proper installation supports compliance with industry standards for safety and performance in data center environments.</p><p>The base insulator components are constructed from 0.062-inch thick phenolic insulating material, offering superior dielectric strength and longevity. Each rack base kit includes two isolation plates and four isolation grommets designed to accommodate up to 1/2-inch diameter screws. This robust design ensures secure mounting while maintaining consistent electrical isolation across various rack configurations.</p><p>Electrical isolation achieved through this base insulator enhances overall system reliability by preventing ground loops and potential equipment damage. The rack base insulation is essential for environments where concrete floors pose a risk of unintended electrical pathways. This solution contributes to safer operations and reduced maintenance costs in critical infrastructure settings.</p><p>Installation of the rack isolator kit is straightforward and requires no specialized tools for most concrete floor applications. The isolation grommets and plates work together to create a complete insulation barrier between the rack framework and mounting surface. This simplicity accelerates deployment while ensuring consistent performance across multiple rack installations.</p><p>This insulator rack solution is ideal for data centers, telecommunications rooms, and industrial facilities requiring effective grounding systems. The kit supports both 19-inch and 23-inch rack widths, providing versatility for various infrastructure needs. By implementing these base insulator components, organizations achieve improved electrical safety and equipment protection.</p>"},{"primaryId":"10605-023","Primary ID":"10605-023","Color":"Gray","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Insulators","Marketing Product Series":"Rack Base Insulator Kit","Marketing Description - Global English":"Rack Base Insulator Kit; 23\" Rack","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":125.84,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Base Isolation Kit;Rack Insulator","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/50580d06/66eca47a3d2f0d00187f3b76/10605_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"29.5\" (749 mm)","Depth":"2.3\" (57 mm)","BABA Compliant":"1","Product Height":7.5,"Product Height Uom":"\"","Product Length/Depth":2.3,"Product Length/Depth Uom":"\"","Product Width ":29.5,"Product Width Uom":"\"","Product Height (Metric)":191,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":57,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":749,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"INSULATION KIT,23 IN","Search Terms":"10605-023,Rack Base Insulator Kit,ZetaFrame Rack Base Insulator Kit,Server cabinet Rack Base Insulator Kit,Rack-mounted Rack Base Insulator Kit,Data center Rack Base Insulator Kit,Cabinet Rack Base Insulator Kit solution,Network rack Rack Base Insulator Kit,Structured cabling solution for Rack Base Insulator Kit,Best Rack Base Insulator Kit for server racks,How to organize cables with Rack Base Insulator Kit,Efficient routing for Rack Base Insulator Kit,Front-to-back cable routing for Rack Base Insulator Kit,High-density cable organization for Rack Base Insulator Kit,Professional cable management for Rack Base Insulator Kit","Search Relevancy":3,"SKU Level SEO Page Title":"10605-023 Rack Base Insulator Kit | Chatsworth","SKU Level SEO Meta Description":"The 10605 Rack Base Insulator Kit ensures electrical isolation for racks on concrete floors. This base insulator features phenolic material for effective grounding. Order today.","SKU Level Web H4 Heading":"Key Features and Applications of the Base Insulator Kit","SKU Level Web Paragraph Text":"<p>The 10605 Rack Base Insulator Kit is engineered to electrically isolate server racks from concrete floors, ensuring a reliable grounding and bonding system. This base insulator kit includes two isolation plates and four insulation grommets, all constructed from durable phenolic material. Proper installation helps maintain electrical safety and compliance in data center environments.</p><p>Each component in the 10605 kit is made from 0.062-inch thick phenolic insulating material, which provides excellent dielectric strength and resistance to environmental factors. The base insulator design accommodates up to 1/2-inch diameter screws, facilitating secure attachment to rack bases. This construction ensures long-term performance and protection against electrical faults.</p><p>By using the 10,605 base insulator, you can enhance the effectiveness of your grounding system, which is critical for preventing electrostatic discharge and equipment damage. This kit is specifically recommended for concrete floor applications, unlike raised-floor setups where isolation may not be required. It supports compliance with industry standards for electrical safety.</p><p>Installation of the rack base insulator kit is straightforward, with the included plates and grommets designed for easy integration into existing rack configurations. The phenolic material offers consistent insulation without compromising structural integrity. This makes the 10605 an ideal choice for data centers, telecommunications rooms, and industrial settings.</p><p>Chatsworth Products delivers high-quality bonding and grounding accessories like the 10605 base insulator to support robust infrastructure solutions. With global availability and a focus on durability, this kit helps optimize your investment in information and communications technology. Explore CPI's full range of accessories for comprehensive system protection.</p>"}],"options":{},"total":2}