{"items":[{"primaryId":"40157-001","Primary ID":"40157-001","Color":"White","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Insulators","Marketing Product Series":"Rack Busbar Insulator Block","Marketing Description - Global English":"Insulator Block; 3/4\"H (19.1 mm) x 11/16\"W (17.463 mm) x 1-1/4\"L (31.8 mm); White; Each","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":5.38,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Insulator Block;Rack Busbar","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/23943284/66eca4783d2f0d00187f3b42/40157_cut-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"0.75\" (19.1 mm)","Width":"0.7\" (18 mm)","Depth":"1\" (26 mm)","Pack Of":"Individually Packed","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":1,"Product Length/Depth Uom":"\"","Product Width ":0.7,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":26,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":18,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"INSULATOR BLOCK, VERTICAL BUSBAR","Search Terms":"40157-001,Rack Busbar Insulator Block,ZetaFrame Rack Busbar Insulator Block,Server cabinet Rack Busbar Insulator Block,Rack-mounted Rack Busbar Insulator Block,Data center Rack Busbar Insulator Block,Cabinet Rack Busbar Insulator Block solution,Network rack Rack Busbar Insulator Block,Structured cabling solution for Rack Busbar Insulator Block,Best Rack Busbar Insulator Block for server racks,How to organize cables with Rack Busbar Insulator Block,Efficient routing for Rack Busbar Insulator Block,Front-to-back cable routing for Rack Busbar Insulator Block,High-density cable organization for Rack Busbar Insulator Block,Professional cable management for Rack Busbar Insulator Block","Search Relevancy":3},{"primaryId":"40157-050","Primary ID":"40157-050","Color":"White","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Insulators","Marketing Product Series":"Rack Busbar Insulator Block","Marketing Description - Global English":"Insulator Block; 3/4\"H (19.1 mm) x 11/16\"W (17.463 mm) x 1-1/4\"L (31.8 mm); White; Box of 50","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":33,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":234.66,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Insulator Block;Rack Busbar","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/23943284/66eca4783d2f0d00187f3b42/40157_cut-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"0.75\" (19.1 mm)","Width":"0.7\" (18 mm)","Pack Of":"Box of 50","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Width ":0.7,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Width (Metric)":18,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"INSULATOR BLOCK, VERTICAL BUSBAR,50 PKG","Search Terms":"40157-050,Rack Busbar Insulator Block,ZetaFrame Rack Busbar Insulator Block,Server cabinet Rack Busbar Insulator Block,Rack-mounted Rack Busbar Insulator Block,Data center Rack Busbar Insulator Block,Cabinet Rack Busbar Insulator Block solution,Network rack Rack Busbar Insulator Block,Structured cabling solution for Rack Busbar Insulator Block,Best Rack Busbar Insulator Block for server racks,How to organize cables with Rack Busbar Insulator Block,Efficient routing for Rack Busbar Insulator Block,Front-to-back cable routing for Rack Busbar Insulator Block,High-density cable organization for Rack Busbar Insulator Block,Professional cable management for Rack Busbar Insulator Block","Search Relevancy":3,"SKU Level SEO Page Title":"40157-050 Rack Busbar Insulator Block | Chatsworth","SKU Level SEO Meta Description":"The 40157-050 rack busbar insulator block provides secure electrical isolation and rigid support for bonding and grounding. Explore specifications and features.","SKU Level Web H4 Heading":"Insulator Block Design and Benefits","SKU Level Web Paragraph Text":"<p>The 40157-050 rack busbar insulator block delivers reliable electrical isolation by physically separating busbars from energy sources. Its robust construction ensures rigid support in data center and enterprise environments. This insulator block enhances safety and compliance in bonding and grounding systems.</p><p>Crafted with an offset design, the busbar insulator allows unobstructed access to rack-mounted equipment during maintenance. It securely attaches to the busbar using a number 12 self-tapping screw for stable performance. The insulator block includes a number 12 clearance hole for straightforward mounting to standard racks.</p><p>With dimensions of 3/4 inches high (19.1 mm) by 11/16 inches wide (17.463 mm) by 1-1/4 inches long (31.8 mm), this white insulator block fits seamlessly into various configurations. It is supplied in a box of 50 units, supporting efficient inventory management. These specifications make it ideal for server rack busbar applications requiring precise insulation.</p><p>The busbar insulator block contributes to overall system reliability by preventing electrical shorts and ensuring proper grounding. Its design supports high-density environments, including those for AI and high-performance computing. This accessory is part of CPI's comprehensive bonding and grounding solutions for modern data centers.</p><p>Engineered for durability, the 40157 insulator block withstands the demands of industrial and telecommunications settings. It integrates with CPI's broader product ecosystem, offering a trusted component for infrastructure projects. This busbar block helps maintain operational continuity and protection for critical IT assets.</p>"}],"options":{"Quantity":[]},"total":2}