{"items":[{"primaryId":"10565-112","Primary ID":"10565-112","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"Rack Extension Kit","Marketing Description - Global English":"Rack Extension Kit; 12\"H (300 mm); 4U; Gray","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":452.44,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Rack Extension","Keyword":"Rack Extension Kit","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Pack Of":"EA","BABA Compliant":"1","Product Height":1.265,"Product Length/Depth":12,"Product Width ":3,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXTENSION SUPPORT,GY","Search Terms":"10565-112,Rack Extension Kit,ZetaFrame Rack Extension Kit,Server cabinet Rack Extension Kit,Rack-mounted Rack Extension Kit,Data center Rack Extension Kit,Cabinet Rack Extension Kit solution,Network rack Rack Extension Kit,Structured cabling solution for Rack Extension Kit,Best Rack Extension Kit for server racks,How to organize cables with Rack Extension Kit,Efficient routing for Rack Extension Kit,Front-to-back cable routing for Rack Extension Kit,High-density cable organization for Rack Extension Kit,Professional cable management for Rack Extension Kit","Search Relevancy":3},{"primaryId":"10565-124","Primary ID":"10565-124","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"Rack Extension Kit","Marketing Description - Global English":"Rack Extension Kit; 24\"H (610 mm); 11U; Gray","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Units":11,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":511.51,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Rack Extension","Keyword":"Rack Extension Kit","Promote on Website":"1","Attached to Series":"1","Height RMU":"11U","Height":"24\" (610 mm) 11U","Pack Of":"EA","BABA Compliant":"1","Product Height":24,"Product Height Uom":"\"","Product Length/Depth":3,"Product Width ":1.2,"Product Height (Metric)":610,"Product Height Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXTENSION SUPPORT,GY","Search Terms":"10565-124,Rack Extension Kit,ZetaFrame Rack Extension Kit,Server cabinet Rack Extension Kit,Rack-mounted Rack Extension Kit,Data center Rack Extension Kit,Cabinet Rack Extension Kit solution,Network rack Rack Extension Kit,Structured cabling solution for Rack Extension Kit,Best Rack Extension Kit for server racks,How to organize cables with Rack Extension Kit,Efficient routing for Rack Extension Kit,Front-to-back cable routing for Rack Extension Kit,High-density cable organization for Rack Extension Kit,Professional cable management for Rack Extension Kit","Search Relevancy":3},{"primaryId":"10565-512","Primary ID":"10565-512","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"Rack Extension Kit","Marketing Description - Global English":"Rack Extension Kit; 12\"H (300 mm); 4U; Clear","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":430.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Rack Extension","Keyword":"Rack Extension Kit","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"12\" (300 mm) 4U","Pack Of":"EA","BABA Compliant":"1","Product Height":12,"Product Height Uom":"\"","Product Length/Depth":3,"Product Width ":1.2,"Product Height (Metric)":300,"Product Height Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXTENSION SUPPORT,CL","Search Terms":"10565-512,Rack Extension Kit,ZetaFrame Rack Extension Kit,Server cabinet Rack Extension Kit,Rack-mounted Rack Extension Kit,Data center Rack Extension Kit,Cabinet Rack Extension Kit solution,Network rack Rack Extension Kit,Structured cabling solution for Rack Extension Kit,Best Rack Extension Kit for server racks,How to organize cables with Rack Extension Kit,Efficient routing for Rack Extension Kit,Front-to-back cable routing for Rack Extension Kit,High-density cable organization for Rack Extension Kit,Professional cable management for Rack Extension Kit","Search Relevancy":3,"SKU Level SEO Page Title":"10565-512 Rack Extension Kit | Chatsworth","SKU Level SEO Meta Description":"Extend your rack height with the 10565-512 Rack Extension Kit. This 12-inch clear kit adds 4U of space for improved cable management. Learn more at Chatsworth.com.","SKU Level Web H4 Heading":"Installation and Benefits of Rack Extension Kits","SKU Level Web Paragraph Text":"<p>The 10565-512 Rack Extension Kit from Chatsworth Products provides additional height to existing racks for enhanced infrastructure flexibility. This extension rack solution includes one pair of rack channels, four plates, and all necessary assembly hardware for quick deployment. It supports universal compatibility with standard 5/8\" - 5/8\" - 1/2\" hole patterns, ensuring seamless integration into diverse data center environments.</p><p>Featuring a clear color design, this power rack extension kit adds 12 inches (300 mm) or 4U of vertical space to optimize equipment layout. The robust construction ensures durability in high-density setups, while the simplified installation process reduces downtime during upgrades. This product kits extension approach helps maintain organized cable management and improves airflow for better thermal performance.</p><p>By extending rack height, the 10565 model enables more efficient use of floor space in enterprise and colocation data centers. The extension rack facilitates easier access to rear components, streamlining maintenance and future expansions. It is ideal for supporting advanced applications like AI and high-performance computing where space optimization is critical.</p><p>Installation is straightforward with provided hardware, requiring no specialized tools for assembly into existing rack systems. The rack extension kit includes detailed guidance for secure mounting, ensuring compliance with industry standards for seismic and load requirements. This power rack extension kit enhances infrastructure resilience while supporting rapid customization needs.</p><p>Applications range from data centers and telecom rooms to industrial enclosures, offering a future-ready solution for growing technology investments. The 10565-512 integrates with CPI's broader rack accessories line, providing a cohesive approach to cable management and site optimization. This extension rack supports CPI's commitment to quality and innovation in global infrastructure solutions.</p>"},{"primaryId":"10565-524","Primary ID":"10565-524","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"Rack Extension Kit","Marketing Description - Global English":"Rack Extension Kit; 24\"H (610 mm); 11U; Clear","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Units":11,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":487.15,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Rack Extension","Keyword":"Rack Extension Kit","Promote on Website":"1","Attached to Series":"1","Height RMU":"11U","Height":"24\" (610 mm) 11U","Pack Of":"EA","BABA Compliant":"1","Product Height":24,"Product Height Uom":"\"","Product Length/Depth":3,"Product Width ":1.2,"Product Height (Metric)":610,"Product Height Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXTENSION SUPPORT,CL","Search Terms":"10565-524,Rack Extension Kit,ZetaFrame Rack Extension Kit,Server cabinet Rack Extension Kit,Rack-mounted Rack Extension Kit,Data center Rack Extension Kit,Cabinet Rack Extension Kit solution,Network rack Rack Extension Kit,Structured cabling solution for Rack Extension Kit,Best Rack Extension Kit for server racks,How to organize cables with Rack Extension Kit,Efficient routing for Rack Extension Kit,Front-to-back cable routing for Rack Extension Kit,High-density cable organization for Rack Extension Kit,Professional cable management for Rack Extension Kit","Search Relevancy":3},{"primaryId":"10565-712","Primary ID":"10565-712","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"Rack Extension Kit","Marketing Description - Global English":"Rack Extension Kit; 12\"H (300 mm); 4U; Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":430.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Rack Extension","Keyword":"Rack Extension Kit","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"12\" (300 mm) 4U","Pack Of":"EA","BABA Compliant":"1","Product Height":12,"Product Height Uom":"\"","Product Length/Depth":3,"Product Width ":1.2,"Product Height (Metric)":300,"Product Height Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXT KIT,RACK,12 IN,BK","Search Terms":"10565-712,Rack Extension Kit,ZetaFrame Rack Extension Kit,Server cabinet Rack Extension Kit,Rack-mounted Rack Extension Kit,Data center Rack Extension Kit,Cabinet Rack Extension Kit solution,Network rack Rack Extension Kit,Structured cabling solution for Rack Extension Kit,Best Rack Extension Kit for server racks,How to organize cables with Rack Extension Kit,Efficient routing for Rack Extension Kit,Front-to-back cable routing for Rack Extension Kit,High-density cable organization for Rack Extension Kit,Professional cable management for Rack Extension Kit","Search Relevancy":3},{"primaryId":"10565-724","Primary ID":"10565-724","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"Rack Extension Kit","Marketing Description - Global English":"Rack Extension Kit; 24\"H (610 mm); 11U; Black","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Units":11,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":487.15,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Rack Extension","Keyword":"Rack Extension Kit","Promote on Website":"1","Attached to Series":"1","Height RMU":"11U","Height":"24\" (610 mm) 11U","Pack Of":"EA","BABA Compliant":"1","Product Height":24,"Product Height Uom":"\"","Product Length/Depth":3,"Product Width ":1.2,"Product Height (Metric)":610,"Product Height Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXT KIT,RACK,24 IN,BK","Search Terms":"10565-724,Rack Extension Kit,ZetaFrame Rack Extension Kit,Server cabinet Rack Extension Kit,Rack-mounted Rack Extension Kit,Data center Rack Extension Kit,Cabinet Rack Extension Kit solution,Network rack Rack Extension Kit,Structured cabling solution for Rack Extension Kit,Best Rack Extension Kit for server racks,How to organize cables with Rack Extension Kit,Efficient routing for Rack Extension Kit,Front-to-back cable routing for Rack Extension Kit,High-density cable organization for Rack Extension Kit,Professional cable management for Rack Extension Kit","Search Relevancy":3},{"primaryId":"10565-E12","Primary ID":"10565-E12","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"Rack Extension Kit","Marketing Description - Global English":"Rack Extension Kit; 12\"H (300 mm); 4U; Glacier White","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":474.02,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Rack Extension","Keyword":"Rack Extension Kit","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"12\" (300 mm) 4U","Pack Of":"EA","BABA Compliant":"1","Product Height":12,"Product Height Uom":"\"","Product Length/Depth":3,"Product Width ":1.2,"Product Height (Metric)":300,"Product Height Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXT KIT,RACK,12 IN,GW","Search Terms":"10565-E12,Rack Extension Kit,ZetaFrame Rack Extension Kit,Server cabinet Rack Extension Kit,Rack-mounted Rack Extension Kit,Data center Rack Extension Kit,Cabinet Rack Extension Kit solution,Network rack Rack Extension Kit,Structured cabling solution for Rack Extension Kit,Best Rack Extension Kit for server racks,How to organize cables with Rack Extension Kit,Efficient routing for Rack Extension Kit,Front-to-back cable routing for Rack Extension Kit,High-density cable organization for Rack Extension Kit,Professional cable management for Rack Extension Kit","Search Relevancy":3},{"primaryId":"10565-E24","Primary ID":"10565-E24","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"Rack Extension Kit","Marketing Description - Global English":"Rack Extension Kit; 24\"H (610 mm); 11U; Glacier White","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Units":11,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":535.85,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Rack Extension","Keyword":"Rack Extension Kit","Promote on Website":"1","Attached to Series":"1","Height RMU":"11U","Height":"24\" (610 mm) 11U","Pack Of":"EA","BABA Compliant":"1","Product Height":24,"Product Height Uom":"\"","Product Length/Depth":3,"Product Width ":1.2,"Product Height (Metric)":610,"Product Height Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXT KIT,RACK,24 IN,GW","Search Terms":"10565-E24,Rack Extension Kit,ZetaFrame Rack Extension Kit,Server cabinet Rack Extension Kit,Rack-mounted Rack Extension Kit,Data center Rack Extension Kit,Cabinet Rack Extension Kit solution,Network rack Rack Extension Kit,Structured cabling solution for Rack Extension Kit,Best Rack Extension Kit for server racks,How to organize cables with Rack Extension Kit,Efficient routing for Rack Extension Kit,Front-to-back cable routing for Rack Extension Kit,High-density cable organization for Rack Extension Kit,Professional cable management for Rack Extension Kit","Search Relevancy":3}],"options":{"Height":["12\" (300 mm) 4U","24\" (610 mm) 11U"],"Color":["Black","Clear","Glacier White","Gray"]},"total":8}