{"items":[{"primaryId":"16342-101","Primary ID":"16342-101","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Rack Line-Up Spacer Kit for Four-Post Racks","Marketing Description - Global English":"Rack Line-Up Spacer Kit; Universal; Gray","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":105.62,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Universal Racks","Keyword":"Rack Spacer Kit;Line-up Kit","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RK LINE-UP SPACER,UNIV,GY","Search Terms":"16342-101,Rack Line-Up Spacer Kit for Four-Post Racks,ZetaFrame Rack Line-Up Spacer Kit for Four-Post Racks,Server cabinet Rack Line-Up Spacer Kit for Four-Post Racks,Rack-mounted Rack Line-Up Spacer Kit for Four-Post Racks,Data center Rack Line-Up Spacer Kit for Four-Post Racks,Cabinet Rack Line-Up Spacer Kit for Four-Post Racks solution,Network rack Rack Line-Up Spacer Kit for Four-Post Racks,Structured cabling solution for Rack Line-Up Spacer Kit for Four-Post Racks,Best Rack Line-Up Spacer Kit for Four-Post Racks for server racks,How to organize cables with Rack Line-Up Spacer Kit for Four-Post Racks,Efficient routing for Rack Line-Up Spacer Kit for Four-Post Racks,Front-to-back cable routing for Rack Line-Up Spacer Kit for Four-Post Racks,High-density cable organization for Rack Line-Up Spacer Kit for Four-Post Racks,Professional cable management for Rack Line-Up Spacer Kit for Four-Post Racks","Search Relevancy":3},{"primaryId":"16342-102","Primary ID":"16342-102","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Rack Line-Up Spacer Kit for Four-Post Racks","Marketing Description - Global English":"Rack Line-Up Spacer Kit; Standard; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":105.62,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Standard Racks","Keyword":"Rack Spacer Kit;Line-up Kit","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RK LINE-UP SPACER,STD,GY","Search Terms":"16342-102,Rack Line-Up Spacer Kit for Four-Post Racks,ZetaFrame Rack Line-Up Spacer Kit for Four-Post Racks,Server cabinet Rack Line-Up Spacer Kit for Four-Post Racks,Rack-mounted Rack Line-Up Spacer Kit for Four-Post Racks,Data center Rack Line-Up Spacer Kit for Four-Post Racks,Cabinet Rack Line-Up Spacer Kit for Four-Post Racks solution,Network rack Rack Line-Up Spacer Kit for Four-Post Racks,Structured cabling solution for Rack Line-Up Spacer Kit for Four-Post Racks,Best Rack Line-Up Spacer Kit for Four-Post Racks for server racks,How to organize cables with Rack Line-Up Spacer Kit for Four-Post Racks,Efficient routing for Rack Line-Up Spacer Kit for Four-Post Racks,Front-to-back cable routing for Rack Line-Up Spacer Kit for Four-Post Racks,High-density cable organization for Rack Line-Up Spacer Kit for Four-Post Racks,Professional cable management for Rack Line-Up Spacer Kit for Four-Post Racks","Search Relevancy":3},{"primaryId":"16342-501","Primary ID":"16342-501","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Rack Line-Up Spacer Kit for Four-Post Racks","Marketing Description - Global English":"Rack Line-Up Spacer Kit; Universal; Clear","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":78,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":198,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":100.62,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Universal Racks","Keyword":"Rack Spacer Kit;Line-up Kit","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RK LINE-UP SPACER,UNIV,CL","Search Terms":"16342-501,Rack Line-Up Spacer Kit for Four-Post Racks,ZetaFrame Rack Line-Up Spacer Kit for Four-Post Racks,Server cabinet Rack Line-Up Spacer Kit for Four-Post Racks,Rack-mounted Rack Line-Up Spacer Kit for Four-Post Racks,Data center Rack Line-Up Spacer Kit for Four-Post Racks,Cabinet Rack Line-Up Spacer Kit for Four-Post Racks solution,Network rack Rack Line-Up Spacer Kit for Four-Post Racks,Structured cabling solution for Rack Line-Up Spacer Kit for Four-Post Racks,Best Rack Line-Up Spacer Kit for Four-Post Racks for server racks,How to organize cables with Rack Line-Up Spacer Kit for Four-Post Racks,Efficient routing for Rack Line-Up Spacer Kit for Four-Post Racks,Front-to-back cable routing for Rack Line-Up Spacer Kit for Four-Post Racks,High-density cable organization for Rack Line-Up Spacer Kit for Four-Post Racks,Professional cable management for Rack Line-Up Spacer Kit for Four-Post Racks","Search Relevancy":3},{"primaryId":"16342-502","Primary ID":"16342-502","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Rack Line-Up Spacer Kit for Four-Post Racks","Marketing Description - Global English":"Rack Line-Up Spacer Kit; Standard; Clear","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":100.62,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Standard Racks","Keyword":"Rack Spacer Kit;Line-up Kit","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RK LINE-UP SPACER,STD,CL","Search Terms":"16342-502,Rack Line-Up Spacer Kit for Four-Post Racks,ZetaFrame Rack Line-Up Spacer Kit for Four-Post Racks,Server cabinet Rack Line-Up Spacer Kit for Four-Post Racks,Rack-mounted Rack Line-Up Spacer Kit for Four-Post Racks,Data center Rack Line-Up Spacer Kit for Four-Post Racks,Cabinet Rack Line-Up Spacer Kit for Four-Post Racks solution,Network rack Rack Line-Up Spacer Kit for Four-Post Racks,Structured cabling solution for Rack Line-Up Spacer Kit for Four-Post Racks,Best Rack Line-Up Spacer Kit for Four-Post Racks for server racks,How to organize cables with Rack Line-Up Spacer Kit for Four-Post Racks,Efficient routing for Rack Line-Up Spacer Kit for Four-Post Racks,Front-to-back cable routing for Rack Line-Up Spacer Kit for Four-Post Racks,High-density cable organization for Rack Line-Up Spacer Kit for Four-Post Racks,Professional cable management for Rack Line-Up Spacer Kit for Four-Post Racks","Search Relevancy":3},{"primaryId":"16342-701","Primary ID":"16342-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Rack Line-Up Spacer Kit for Four-Post Racks","Marketing Description - Global English":"Rack Line-Up Spacer Kit; Universal; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":100.62,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Universal Racks","Keyword":"Rack Spacer Kit;Line-up Kit","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RACK LINE-UP SPACER KIT,UNIV RK,BK","Search Terms":"16342-701,Rack Line-Up Spacer Kit for Four-Post Racks,ZetaFrame Rack Line-Up Spacer Kit for Four-Post Racks,Server cabinet Rack Line-Up Spacer Kit for Four-Post Racks,Rack-mounted Rack Line-Up Spacer Kit for Four-Post Racks,Data center Rack Line-Up Spacer Kit for Four-Post Racks,Cabinet Rack Line-Up Spacer Kit for Four-Post Racks solution,Network rack Rack Line-Up Spacer Kit for Four-Post Racks,Structured cabling solution for Rack Line-Up Spacer Kit for Four-Post Racks,Best Rack Line-Up Spacer Kit for Four-Post Racks for server racks,How to organize cables with Rack Line-Up Spacer Kit for Four-Post Racks,Efficient routing for Rack Line-Up Spacer Kit for Four-Post Racks,Front-to-back cable routing for Rack Line-Up Spacer Kit for Four-Post Racks,High-density cable organization for Rack Line-Up Spacer Kit for Four-Post Racks,Professional cable management for Rack Line-Up Spacer Kit for Four-Post Racks","Search Relevancy":3},{"primaryId":"16342-702","Primary ID":"16342-702","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Rack Line-Up Spacer Kit for Four-Post Racks","Marketing Description - Global English":"Rack Line-Up Spacer Kit; Standard; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":100.62,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Standard Racks","Keyword":"Rack Spacer Kit;Line-up Kit","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RACK LINE-UP SPACER KIT,STD RK,BK","Search Terms":"16342-702,Rack Line-Up Spacer Kit for Four-Post Racks,ZetaFrame Rack Line-Up Spacer Kit for Four-Post Racks,Server cabinet Rack Line-Up Spacer Kit for Four-Post Racks,Rack-mounted Rack Line-Up Spacer Kit for Four-Post Racks,Data center Rack Line-Up Spacer Kit for Four-Post Racks,Cabinet Rack Line-Up Spacer Kit for Four-Post Racks solution,Network rack Rack Line-Up Spacer Kit for Four-Post Racks,Structured cabling solution for Rack Line-Up Spacer Kit for Four-Post Racks,Best Rack Line-Up Spacer Kit for Four-Post Racks for server racks,How to organize cables with Rack Line-Up Spacer Kit for Four-Post Racks,Efficient routing for Rack Line-Up Spacer Kit for Four-Post Racks,Front-to-back cable routing for Rack Line-Up Spacer Kit for Four-Post Racks,High-density cable organization for Rack Line-Up Spacer Kit for Four-Post Racks,Professional cable management for Rack Line-Up Spacer Kit for Four-Post Racks","Search Relevancy":3,"SKU Level SEO Page Title":"16342-702 Line‑Up Spacer Kit for Four‑Post Racks | Chatsworth","SKU Level SEO Meta Description":"The 16342-702 Line‑Up Spacer Kit bays two four‑post racks, ensuring precise alignment and better cable management. Get reliable data‑center performance.","SKU Level Web H4 Heading":"Precise Alignment and Cable Management","SKU Level Web Paragraph Text":"<p>The 16342-702 Rack Line‑Up Spacer Kit is engineered to bay two four‑post racks together, creating a solid, aligned unit that simplifies infrastructure planning. By maintaining consistent spacing, the kit reduces stress on mounting hardware and improves overall rack stability. This precise alignment also streamlines cable pathways, supporting cleaner installations. Improved cable management is a core advantage of the 702 line up design, allowing organized routing of power and data cables between adjacent racks. The spacer kit's low‑profile standoffs keep cable bundles clear of hot‑aisle airflow, enhancing thermal efficiency in dense data‑center environments. Customers benefit from reduced downtime during maintenance because cables remain accessible and well‑ordered. Installation of the 16342‑702 kit requires only standard tools and follows a straightforward three‑step process: position the spacers, secure with the included fasteners, and verify alignment with a level. All components are pre‑finished in black to match typical rack aesthetics and resist corrosion. The design complies with industry mounting standards, ensuring compatibility with existing CPI four‑post rack models. The kit is compatible with CPI's extensive four‑post rack portfolio, making it a versatile addition for both new builds and retrofits. Because it is a modular accessory, multiple kits can be combined to span longer rack rows without sacrificing rigidity. This flexibility supports a wide range of data‑center layouts, from single‑aisle cabinets to large‑scale hyperscale deployments. Chatsworth Products (CPI) backs the 16342‑702 Spacer Kit with comprehensive technical support and access to detailed installation documentation. Users can consult CPI's global network of distributors for rapid delivery and localized assistance. The kit embodies CPI's commitment to quality, reliability, and customer‑focused engineering.</p>"},{"primaryId":"16342-E01","Primary ID":"16342-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Rack Line-Up Spacer Kit for Four-Post Racks","Marketing Description - Global English":"Rack Line-Up Spacer Kit; Universal; Glacier White","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":110.67,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Universal Racks","Keyword":"Rack Spacer Kit;Line-up Kit","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RACK LINE-UP SPACER KIT,UNIV RK,GW","Search Terms":"16342-E01,Rack Line-Up Spacer Kit for Four-Post Racks,ZetaFrame Rack Line-Up Spacer Kit for Four-Post Racks,Server cabinet Rack Line-Up Spacer Kit for Four-Post Racks,Rack-mounted Rack Line-Up Spacer Kit for Four-Post Racks,Data center Rack Line-Up Spacer Kit for Four-Post Racks,Cabinet Rack Line-Up Spacer Kit for Four-Post Racks solution,Network rack Rack Line-Up Spacer Kit for Four-Post Racks,Structured cabling solution for Rack Line-Up Spacer Kit for Four-Post Racks,Best Rack Line-Up Spacer Kit for Four-Post Racks for server racks,How to organize cables with Rack Line-Up Spacer Kit for Four-Post Racks,Efficient routing for Rack Line-Up Spacer Kit for Four-Post Racks,Front-to-back cable routing for Rack Line-Up Spacer Kit for Four-Post Racks,High-density cable organization for Rack Line-Up Spacer Kit for Four-Post Racks,Professional cable management for Rack Line-Up Spacer Kit for Four-Post Racks","Search Relevancy":3},{"primaryId":"16342-E02","Primary ID":"16342-E02","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Rack Line-Up Spacer Kit for Four-Post Racks","Marketing Description - Global English":"Rack Line-Up Spacer Kit; Standard; Glacier White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":110.67,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Standard Racks","Keyword":"Rack Spacer Kit;Line-up Kit","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RACK LINE-UP SPACER KIT,STD RK,GW","Search Terms":"16342-E02,Rack Line-Up Spacer Kit for Four-Post Racks,ZetaFrame Rack Line-Up Spacer Kit for Four-Post Racks,Server cabinet Rack Line-Up Spacer Kit for Four-Post Racks,Rack-mounted Rack Line-Up Spacer Kit for Four-Post Racks,Data center Rack Line-Up Spacer Kit for Four-Post Racks,Cabinet Rack Line-Up Spacer Kit for Four-Post Racks solution,Network rack Rack Line-Up Spacer Kit for Four-Post Racks,Structured cabling solution for Rack Line-Up Spacer Kit for Four-Post Racks,Best Rack Line-Up Spacer Kit for Four-Post Racks for server racks,How to organize cables with Rack Line-Up Spacer Kit for Four-Post Racks,Efficient routing for Rack Line-Up Spacer Kit for Four-Post Racks,Front-to-back cable routing for Rack Line-Up Spacer Kit for Four-Post Racks,High-density cable organization for Rack Line-Up Spacer Kit for Four-Post Racks,Professional cable management for Rack Line-Up Spacer Kit for Four-Post Racks","Search Relevancy":3}],"options":{"Type":["For Standard Racks","For Universal Racks"],"Color":["Black","Clear","Glacier White","Gray"]},"total":8}