{"items":[{"primaryId":"40602-100","Primary ID":"40602-100","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Rack Line-Up Spacer Kit for Two-Post Racks","Marketing Description - Global English":"Rack Line-Up Spacer Kit; For use with CPI Universal Rack; Gray","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":20.32,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Universal Racks","Keyword":"Rack Line-Up;Spacer Kit","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,RACK SPACER,GY","Search Terms":"40602-100,Rack Line-Up Spacer Kit for Two-Post Racks,ZetaFrame Rack Line-Up Spacer Kit for Two-Post Racks,Server cabinet Rack Line-Up Spacer Kit for Two-Post Racks,Rack-mounted Rack Line-Up Spacer Kit for Two-Post Racks,Data center Rack Line-Up Spacer Kit for Two-Post Racks,Cabinet Rack Line-Up Spacer Kit for Two-Post Racks solution,Network rack Rack Line-Up Spacer Kit for Two-Post Racks,Structured cabling solution for Rack Line-Up Spacer Kit for Two-Post Racks,Best Rack Line-Up Spacer Kit for Two-Post Racks for server racks,How to organize cables with Rack Line-Up Spacer Kit for Two-Post Racks,Efficient routing for Rack Line-Up Spacer Kit for Two-Post Racks,Front-to-back cable routing for Rack Line-Up Spacer Kit for Two-Post Racks,High-density cable organization for Rack Line-Up Spacer Kit for Two-Post Racks,Professional cable management for Rack Line-Up Spacer Kit for Two-Post Racks","Search Relevancy":3},{"primaryId":"40602-500","Primary ID":"40602-500","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Rack Line-Up Spacer Kit for Two-Post Racks","Marketing Description - Global English":"Rack Line-Up Spacer Kit; For use with CPI Universal Rack; Clear","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":17.5,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Universal Racks","Keyword":"Rack Line-Up;Spacer Kit","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,RACK SPACER,CL","Search Terms":"40602-500,Rack Line-Up Spacer Kit for Two-Post Racks,ZetaFrame Rack Line-Up Spacer Kit for Two-Post Racks,Server cabinet Rack Line-Up Spacer Kit for Two-Post Racks,Rack-mounted Rack Line-Up Spacer Kit for Two-Post Racks,Data center Rack Line-Up Spacer Kit for Two-Post Racks,Cabinet Rack Line-Up Spacer Kit for Two-Post Racks solution,Network rack Rack Line-Up Spacer Kit for Two-Post Racks,Structured cabling solution for Rack Line-Up Spacer Kit for Two-Post Racks,Best Rack Line-Up Spacer Kit for Two-Post Racks for server racks,How to organize cables with Rack Line-Up Spacer Kit for Two-Post Racks,Efficient routing for Rack Line-Up Spacer Kit for Two-Post Racks,Front-to-back cable routing for Rack Line-Up Spacer Kit for Two-Post Racks,High-density cable organization for Rack Line-Up Spacer Kit for Two-Post Racks,Professional cable management for Rack Line-Up Spacer Kit for Two-Post Racks","Search Relevancy":3},{"primaryId":"40602-700","Primary ID":"40602-700","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Rack Line-Up Spacer Kit for Two-Post Racks","Marketing Description - Global English":"Rack Line-Up Spacer Kit; For use with CPI Universal Rack; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":17.51,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Universal Racks","Keyword":"Rack Line-Up;Spacer Kit","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,RACK SPACER,BK","Search Terms":"40602-700,Rack Line-Up Spacer Kit for Two-Post Racks,ZetaFrame Rack Line-Up Spacer Kit for Two-Post Racks,Server cabinet Rack Line-Up Spacer Kit for Two-Post Racks,Rack-mounted Rack Line-Up Spacer Kit for Two-Post Racks,Data center Rack Line-Up Spacer Kit for Two-Post Racks,Cabinet Rack Line-Up Spacer Kit for Two-Post Racks solution,Network rack Rack Line-Up Spacer Kit for Two-Post Racks,Structured cabling solution for Rack Line-Up Spacer Kit for Two-Post Racks,Best Rack Line-Up Spacer Kit for Two-Post Racks for server racks,How to organize cables with Rack Line-Up Spacer Kit for Two-Post Racks,Efficient routing for Rack Line-Up Spacer Kit for Two-Post Racks,Front-to-back cable routing for Rack Line-Up Spacer Kit for Two-Post Racks,High-density cable organization for Rack Line-Up Spacer Kit for Two-Post Racks,Professional cable management for Rack Line-Up Spacer Kit for Two-Post Racks","Search Relevancy":3},{"primaryId":"40602-E00","Primary ID":"40602-E00","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Rack Line-Up Spacer Kit for Two-Post Racks","Marketing Description - Global English":"Rack Line-Up Spacer Kit; For use with CPI Universal Rack; Glacier White","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":19.26,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Universal Racks","Keyword":"Rack Line-Up;Spacer Kit","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,RACK SPACER,GW","Search Terms":"40602-E00,Rack Line-Up Spacer Kit for Two-Post Racks,ZetaFrame Rack Line-Up Spacer Kit for Two-Post Racks,Server cabinet Rack Line-Up Spacer Kit for Two-Post Racks,Rack-mounted Rack Line-Up Spacer Kit for Two-Post Racks,Data center Rack Line-Up Spacer Kit for Two-Post Racks,Cabinet Rack Line-Up Spacer Kit for Two-Post Racks solution,Network rack Rack Line-Up Spacer Kit for Two-Post Racks,Structured cabling solution for Rack Line-Up Spacer Kit for Two-Post Racks,Best Rack Line-Up Spacer Kit for Two-Post Racks for server racks,How to organize cables with Rack Line-Up Spacer Kit for Two-Post Racks,Efficient routing for Rack Line-Up Spacer Kit for Two-Post Racks,Front-to-back cable routing for Rack Line-Up Spacer Kit for Two-Post Racks,High-density cable organization for Rack Line-Up Spacer Kit for Two-Post Racks,Professional cable management for Rack Line-Up Spacer Kit for Two-Post Racks","Search Relevancy":3},{"primaryId":"40702-100","Primary ID":"40702-100","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Rack Line-Up Spacer Kit for Two-Post Racks","Marketing Description - Global English":"Rack Line-Up Spacer Kit; For use with CPI Standard Rack; Gray","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":43.04,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Standard Racks","Keyword":"Rack Line-Up;Spacer Kit","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SPACER KIT,RACK,STD,GY","Search Terms":"40702-100,Rack Line-Up Spacer Kit for Two-Post Racks,ZetaFrame Rack Line-Up Spacer Kit for Two-Post Racks,Server cabinet Rack Line-Up Spacer Kit for Two-Post Racks,Rack-mounted Rack Line-Up Spacer Kit for Two-Post Racks,Data center Rack Line-Up Spacer Kit for Two-Post Racks,Cabinet Rack Line-Up Spacer Kit for Two-Post Racks solution,Network rack Rack Line-Up Spacer Kit for Two-Post Racks,Structured cabling solution for Rack Line-Up Spacer Kit for Two-Post Racks,Best Rack Line-Up Spacer Kit for Two-Post Racks for server racks,How to organize cables with Rack Line-Up Spacer Kit for Two-Post Racks,Efficient routing for Rack Line-Up Spacer Kit for Two-Post Racks,Front-to-back cable routing for Rack Line-Up Spacer Kit for Two-Post Racks,High-density cable organization for Rack Line-Up Spacer Kit for Two-Post Racks,Professional cable management for Rack Line-Up Spacer Kit for Two-Post Racks","Search Relevancy":3},{"primaryId":"40702-500","Primary ID":"40702-500","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Rack Line-Up Spacer Kit for Two-Post Racks","Marketing Description - Global English":"Rack Line-Up Spacer Kit; For use with CPI Standard Rack; Clear","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":40.94,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Standard Racks","Keyword":"Rack Line-Up;Spacer Kit","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SPACER KIT,RACK,STD,CL","Search Terms":"40702-500,Rack Line-Up Spacer Kit for Two-Post Racks,ZetaFrame Rack Line-Up Spacer Kit for Two-Post Racks,Server cabinet Rack Line-Up Spacer Kit for Two-Post Racks,Rack-mounted Rack Line-Up Spacer Kit for Two-Post Racks,Data center Rack Line-Up Spacer Kit for Two-Post Racks,Cabinet Rack Line-Up Spacer Kit for Two-Post Racks solution,Network rack Rack Line-Up Spacer Kit for Two-Post Racks,Structured cabling solution for Rack Line-Up Spacer Kit for Two-Post Racks,Best Rack Line-Up Spacer Kit for Two-Post Racks for server racks,How to organize cables with Rack Line-Up Spacer Kit for Two-Post Racks,Efficient routing for Rack Line-Up Spacer Kit for Two-Post Racks,Front-to-back cable routing for Rack Line-Up Spacer Kit for Two-Post Racks,High-density cable organization for Rack Line-Up Spacer Kit for Two-Post Racks,Professional cable management for Rack Line-Up Spacer Kit for Two-Post Racks","Search Relevancy":3},{"primaryId":"40702-700","Primary ID":"40702-700","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Rack Line-Up Spacer Kit for Two-Post Racks","Marketing Description - Global English":"Rack Line-Up Spacer Kit; For use with CPI Standard Rack; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":40.96,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Standard Racks","Keyword":"Rack Line-Up;Spacer Kit","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SPACER KIT,RACK,STD,BK","Search Terms":"40702-700,Rack Line-Up Spacer Kit for Two-Post Racks,ZetaFrame Rack Line-Up Spacer Kit for Two-Post Racks,Server cabinet Rack Line-Up Spacer Kit for Two-Post Racks,Rack-mounted Rack Line-Up Spacer Kit for Two-Post Racks,Data center Rack Line-Up Spacer Kit for Two-Post Racks,Cabinet Rack Line-Up Spacer Kit for Two-Post Racks solution,Network rack Rack Line-Up Spacer Kit for Two-Post Racks,Structured cabling solution for Rack Line-Up Spacer Kit for Two-Post Racks,Best Rack Line-Up Spacer Kit for Two-Post Racks for server racks,How to organize cables with Rack Line-Up Spacer Kit for Two-Post Racks,Efficient routing for Rack Line-Up Spacer Kit for Two-Post Racks,Front-to-back cable routing for Rack Line-Up Spacer Kit for Two-Post Racks,High-density cable organization for Rack Line-Up Spacer Kit for Two-Post Racks,Professional cable management for Rack Line-Up Spacer Kit for Two-Post Racks","Search Relevancy":3},{"primaryId":"40702-E00","Primary ID":"40702-E00","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Rack Line-Up Spacer Kit for Two-Post Racks","Marketing Description - Global English":"Rack Line-Up Spacer Kit; For use with CPI Standard Rack; Glacier White","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":45.07,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Standard Racks","Keyword":"Rack Line-Up;Spacer Kit","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SPACER KIT,RACK,STD,GW","Search Terms":"40702-E00,Rack Line-Up Spacer Kit for Two-Post Racks,ZetaFrame Rack Line-Up Spacer Kit for Two-Post Racks,Server cabinet Rack Line-Up Spacer Kit for Two-Post Racks,Rack-mounted Rack Line-Up Spacer Kit for Two-Post Racks,Data center Rack Line-Up Spacer Kit for Two-Post Racks,Cabinet Rack Line-Up Spacer Kit for Two-Post Racks solution,Network rack Rack Line-Up Spacer Kit for Two-Post Racks,Structured cabling solution for Rack Line-Up Spacer Kit for Two-Post Racks,Best Rack Line-Up Spacer Kit for Two-Post Racks for server racks,How to organize cables with Rack Line-Up Spacer Kit for Two-Post Racks,Efficient routing for Rack Line-Up Spacer Kit for Two-Post Racks,Front-to-back cable routing for Rack Line-Up Spacer Kit for Two-Post Racks,High-density cable organization for Rack Line-Up Spacer Kit for Two-Post Racks,Professional cable management for Rack Line-Up Spacer Kit for Two-Post Racks","Search Relevancy":3}],"options":{"Type":["For Standard Racks","For Universal Racks"],"Color":["Black","Clear","Glacier White","Gray"]},"total":8}