{"items":[{"primaryId":"13517-701","Primary ID":"13517-701","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Rack Mount Cable Tray","Marketing Description - Global English":"Rack Mount Cable Tray, Front-to-Back, 19\"W x 1U H, Black, UL Listed","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":248.61,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1a3f191a/66eca5a106cc930019d6c1a2/13517_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43.18 mm)","Width":"19\" (483 mm)","Depth":"21.5\" (546 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":21.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":546,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":16.3,"Product Weight UOM":"LB","Short Description":"RK MT CBL SHELF19 IN X1U,BK","Search Terms":"13517-701,Rack Mount Cable Tray,ZetaFrame Rack Mount Cable Tray,Server cabinet Rack Mount Cable Tray,Rack-mounted Rack Mount Cable Tray,Data center Rack Mount Cable Tray,Cabinet Rack Mount Cable Tray solution,Network rack Rack Mount Cable Tray,Structured cabling solution for Rack Mount Cable Tray,Best Rack Mount Cable Tray for server racks,How to organize cables with Rack Mount Cable Tray,Efficient routing for Rack Mount Cable Tray,Front-to-back cable routing for Rack Mount Cable Tray,High-density cable organization for Rack Mount Cable Tray,Professional cable management for Rack Mount Cable Tray","Search Relevancy":3}],"options":{},"total":1}