{"items":[{"primaryId":"11927-001","Primary ID":"11927-001","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Rack Mount Unit Labels","Marketing Description - Global English":"Rack Mount Unit Labels; l 1-45U; Black; Kit of Four","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":198.82,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"RMU Label Kits; Black, 1-45U","Keyword":"RMU Label Kits","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/50a84a3d/66eca50206cc930019d6bbb6/11927_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Width":"0.5\" (13 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":0.5,"Product Width Uom":"\"","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,LABEL,RMU MARKING,1-45","Search Terms":"11927-001,Rack Mount Unit Labels,ZetaFrame Rack Mount Unit Labels,Server cabinet Rack Mount Unit Labels,Rack-mounted Rack Mount Unit Labels,Data center Rack Mount Unit Labels,Cabinet Rack Mount Unit Labels solution,Network rack Rack Mount Unit Labels,Structured cabling solution for Rack Mount Unit Labels,Best Rack Mount Unit Labels for server racks,How to organize cables with Rack Mount Unit Labels,Efficient routing for Rack Mount Unit Labels,Front-to-back cable routing for Rack Mount Unit Labels,High-density cable organization for Rack Mount Unit Labels,Professional cable management for Rack Mount Unit Labels","Search Relevancy":3},{"primaryId":"11927-002","Primary ID":"11927-002","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Rack Mount Unit Labels","Marketing Description - Global English":"Rack Mount Unit Labels; 1-58U; Black; Kit of Four","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":238.62,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"RMU Label Kits; Black, 1-58U","Keyword":"RMU Label Kits","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/50a84a3d/66eca50206cc930019d6bbb6/11927_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"58","Width":"0.5\" (13 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":0.5,"Product Width Uom":"\"","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,LABEL,RMU MARKING,1-58","Search Terms":"11927-002,Rack Mount Unit Labels,ZetaFrame Rack Mount Unit Labels,Server cabinet Rack Mount Unit Labels,Rack-mounted Rack Mount Unit Labels,Data center Rack Mount Unit Labels,Cabinet Rack Mount Unit Labels solution,Network rack Rack Mount Unit Labels,Structured cabling solution for Rack Mount Unit Labels,Best Rack Mount Unit Labels for server racks,How to organize cables with Rack Mount Unit Labels,Efficient routing for Rack Mount Unit Labels,Front-to-back cable routing for Rack Mount Unit Labels,High-density cable organization for Rack Mount Unit Labels,Professional cable management for Rack Mount Unit Labels","Search Relevancy":3}],"options":{"Height":[],"Depth":[],"Color":["Black"],"Door Style":[]},"total":2}