{"items":[{"primaryId":"31410-100","Primary ID":"31410-100","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Panel Adapters","Marketing Description - Global English":"Rack Panel Adapter (Pair); 1 RMU; 1.71\"H (43.4 mm); 19\"W (482.6 mm) to 23\"W (584.2 mm); Threaded #12-24 Mounting Holes; Gray","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":45.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Panel Adapters","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.7\" (43 mm) 1U","Width":"2.5\" (64 mm)","Depth":"2.1\" (53 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":2.1,"Product Length/Depth Uom":"\"","Product Width ":2.5,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":53,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":64,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL ADPTR,23-19 IN ,1SP,GY","Search Terms":"31410-100,Rack Panel Adapters,ZetaFrame Rack Panel Adapters,Server cabinet Rack Panel Adapters,Rack-mounted Rack Panel Adapters,Data center Rack Panel Adapters,Cabinet Rack Panel Adapters solution,Network rack Rack Panel Adapters,Structured cabling solution for Rack Panel Adapters,Best Rack Panel Adapters for server racks,How to organize cables with Rack Panel Adapters,Efficient routing for Rack Panel Adapters,Front-to-back cable routing for Rack Panel Adapters,High-density cable organization for Rack Panel Adapters,Professional cable management for Rack Panel Adapters","Search Relevancy":3},{"primaryId":"31410-500","Primary ID":"31410-500","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Panel Adapters","Marketing Description - Global English":"Rack Panel Adapter (Pair); 1 RMU; 1.71\"H (43.4 mm); 19\"W (482.6 mm) to 23\"W (584.2 mm); Threaded #12-24 Mounting Holes; Clear","Shipping Weight":0.2,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.09,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":43.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Panel Adapters","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.7\" (43 mm) 1U","Width":"2.5\" (64 mm)","Depth":"2.1\" (53 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":2.1,"Product Length/Depth Uom":"\"","Product Width ":2.5,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":53,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":64,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL ADPTR,23-19 IN ,1SP,CL","Search Terms":"31410-500,Rack Panel Adapters,ZetaFrame Rack Panel Adapters,Server cabinet Rack Panel Adapters,Rack-mounted Rack Panel Adapters,Data center Rack Panel Adapters,Cabinet Rack Panel Adapters solution,Network rack Rack Panel Adapters,Structured cabling solution for Rack Panel Adapters,Best Rack Panel Adapters for server racks,How to organize cables with Rack Panel Adapters,Efficient routing for Rack Panel Adapters,Front-to-back cable routing for Rack Panel Adapters,High-density cable organization for Rack Panel Adapters,Professional cable management for Rack Panel Adapters","Search Relevancy":3},{"primaryId":"31410-700","Primary ID":"31410-700","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Panel Adapters","Marketing Description - Global English":"Rack Panel Adapter (Pair); 1 RMU; 1.71\"H (43.4 mm); 19\"W (482.6 mm) to 23\"W (584.2 mm); Threaded #12-24 Mounting Holes; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":43.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Panel Adapters","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.7\" (43 mm) 1U","Width":"2.5\" (64 mm)","Depth":"2.1\" (53 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":2.1,"Product Length/Depth Uom":"\"","Product Width ":2.5,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":53,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":64,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL ADPTR,23-19 IN ,1SP,BK","Search Terms":"31410-700,Rack Panel Adapters,ZetaFrame Rack Panel Adapters,Server cabinet Rack Panel Adapters,Rack-mounted Rack Panel Adapters,Data center Rack Panel Adapters,Cabinet Rack Panel Adapters solution,Network rack Rack Panel Adapters,Structured cabling solution for Rack Panel Adapters,Best Rack Panel Adapters for server racks,How to organize cables with Rack Panel Adapters,Efficient routing for Rack Panel Adapters,Front-to-back cable routing for Rack Panel Adapters,High-density cable organization for Rack Panel Adapters,Professional cable management for Rack Panel Adapters","Search Relevancy":3},{"primaryId":"31410-E00","Primary ID":"31410-E00","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Panel Adapters","Marketing Description - Global English":"Rack Panel Adapter (Pair); 1 RMU; 1.71\"H (43.4 mm); 19\"W (482.6 mm) to 23\"W (584.2 mm); Threaded #12-24 Mounting Holes; Glacier White","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":48.2,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Panel Adapters","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.7\" (43 mm) 1U","Width":"2.5\" (64 mm)","Depth":"2.1\" (53 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":2.1,"Product Length/Depth Uom":"\"","Product Width ":2.5,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":53,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":64,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL ADPTR,23-19 IN,1SP,GW","Search Terms":"31410-E00,Rack Panel Adapters,ZetaFrame Rack Panel Adapters,Server cabinet Rack Panel Adapters,Rack-mounted Rack Panel Adapters,Data center Rack Panel Adapters,Cabinet Rack Panel Adapters solution,Network rack Rack Panel Adapters,Structured cabling solution for Rack Panel Adapters,Best Rack Panel Adapters for server racks,How to organize cables with Rack Panel Adapters,Efficient routing for Rack Panel Adapters,Front-to-back cable routing for Rack Panel Adapters,High-density cable organization for Rack Panel Adapters,Professional cable management for Rack Panel Adapters","Search Relevancy":3},{"primaryId":"31420-100","Primary ID":"31420-100","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Panel Adapters","Marketing Description - Global English":"Rack Panel Adapter (Pair); 2 RMU; 3.46\"H (87.9 mm); 19\"W (482.6 mm) to 23\"W (584.2 mm); Threaded #12-24 Mounting Holes; Gray","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":59.91,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Panel Adapters","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (88 mm) 2U","Width":"2.5\" (64 mm)","Depth":"2.1\" (53 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":2.1,"Product Length/Depth Uom":"\"","Product Width ":2.5,"Product Width Uom":"\"","Product Height (Metric)":88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":53,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":64,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL ADPTR,23-19 IN ,2SP,GY","Search Terms":"31420-100,Rack Panel Adapters,ZetaFrame Rack Panel Adapters,Server cabinet Rack Panel Adapters,Rack-mounted Rack Panel Adapters,Data center Rack Panel Adapters,Cabinet Rack Panel Adapters solution,Network rack Rack Panel Adapters,Structured cabling solution for Rack Panel Adapters,Best Rack Panel Adapters for server racks,How to organize cables with Rack Panel Adapters,Efficient routing for Rack Panel Adapters,Front-to-back cable routing for Rack Panel Adapters,High-density cable organization for Rack Panel Adapters,Professional cable management for Rack Panel Adapters","Search Relevancy":3},{"primaryId":"31420-500","Primary ID":"31420-500","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Panel Adapters","Marketing Description - Global English":"Rack Panel Adapter (Pair); 2 RMU; 3.46\"H (87.9 mm); 19\"W (482.6 mm) to 23\"W (584.2 mm); Threaded #12-24 Mounting Holes; Clear","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":57.05,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Panel Adapters","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (88 mm) 2U","Width":"2.5\" (64 mm)","Depth":"2.1\" (53 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":2.1,"Product Length/Depth Uom":"\"","Product Width ":2.5,"Product Width Uom":"\"","Product Height (Metric)":88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":53,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":64,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL ADPTR,23-19 IN ,2SP,CL","Search Terms":"31420-500,Rack Panel Adapters,ZetaFrame Rack Panel Adapters,Server cabinet Rack Panel Adapters,Rack-mounted Rack Panel Adapters,Data center Rack Panel Adapters,Cabinet Rack Panel Adapters solution,Network rack Rack Panel Adapters,Structured cabling solution for Rack Panel Adapters,Best Rack Panel Adapters for server racks,How to organize cables with Rack Panel Adapters,Efficient routing for Rack Panel Adapters,Front-to-back cable routing for Rack Panel Adapters,High-density cable organization for Rack Panel Adapters,Professional cable management for Rack Panel Adapters","Search Relevancy":3,"SKU Level SEO Page Title":"31420-500 Rack Panel Adapter - 19″ to 23″ Conversion | Chatsworth","SKU Level SEO Meta Description":"Discover the 31420-500 rack panel adapter for server room environment adapters, enabling 19″ equipment to mount in 23″ racks, saving space, easy install.","SKU Level Web H4 Heading":"Key Benefits of the 31420‑500 Adapter","SKU Level Web Paragraph Text":"<p>The 31420-500 rack panel adapter provides a reliable solution for converting 19‑inch equipment to fit 23‑inch rack frames. Designed for server room environment adapters, the unit enables seamless integration of legacy gear into modern enclosures. Its clear construction and threaded #12‑24 mounting holes ensure a secure, professional appearance. Each adapter is supplied as a matched pair, allowing a 2‑RMU height configuration that maximizes space efficiency. The universal 5/8‑inch to 5/8‑inch to 1/2‑inch (15.9 mm x 15.9 mm x 12.7 mm) mounting pattern accommodates a wide range of devices. This flexibility makes the 31420-500 a versatile component among rack panel adapters. The 19″ to 23″ conversion reduces the need for additional chassis, lowering overall floor space requirements in dense server rooms. By aligning panels flush with the rack surface, the adapter improves airflow and simplifies cable routing. These benefits support the high‑density demands of contemporary data center environments. Installation requires only standard tools and the threaded #12‑24 holes align with existing rack hardware for quick mounting. The clear finish allows easy visual inspection of bolt torque and panel positioning. CPI's detailed spec sheet provides all dimensions and tolerances needed for precise deployment. All 31420-500 adapters are backed by CPI's global warranty and supported by a network of authorized distributors. Technical assistance is available through CPI's consultation services to ensure optimal configuration. Selecting this adapter helps organizations maintain reliable operations while adapting legacy equipment to modern rack standards.</p>"},{"primaryId":"31420-700","Primary ID":"31420-700","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Panel Adapters","Marketing Description - Global English":"Rack Panel Adapter (Pair); 2 RMU; 3.46\"H (87.9 mm); 19\"W (482.6 mm) to 23\"W (584.2 mm); Threaded #12-24 Mounting Holes; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":57.05,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Panel Adapters","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (88 mm) 2U","Width":"2.5\" (64 mm)","Depth":"2.1\" (53 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":2.1,"Product Length/Depth Uom":"\"","Product Width ":2.5,"Product Width Uom":"\"","Product Height (Metric)":88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":53,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":64,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL ADPTR,23-19 IN ,2SP,BK","Search Terms":"31420-700,Rack Panel Adapters,ZetaFrame Rack Panel Adapters,Server cabinet Rack Panel Adapters,Rack-mounted Rack Panel Adapters,Data center Rack Panel Adapters,Cabinet Rack Panel Adapters solution,Network rack Rack Panel Adapters,Structured cabling solution for Rack Panel Adapters,Best Rack Panel Adapters for server racks,How to organize cables with Rack Panel Adapters,Efficient routing for Rack Panel Adapters,Front-to-back cable routing for Rack Panel Adapters,High-density cable organization for Rack Panel Adapters,Professional cable management for Rack Panel Adapters","Search Relevancy":3},{"primaryId":"31420-E00","Primary ID":"31420-E00","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Panel Adapters","Marketing Description - Global English":"Rack Panel Adapter (Pair); 2 RMU; 3.46\"H (87.9 mm); 19\"W (482.6 mm) to 23\"W (584.2 mm); Threaded #12-24 Mounting Holes; Glacier White","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":62.77,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Panel Adapters","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (88 mm) 2U","Width":"2.5\" (64 mm)","Depth":"2.1\" (53 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":2.1,"Product Length/Depth Uom":"\"","Product Width ":2.5,"Product Width Uom":"\"","Product Height (Metric)":88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":53,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":64,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL ADPTR,23-19 IN,2SP,GW","Search Terms":"31420-E00,Rack Panel Adapters,ZetaFrame Rack Panel Adapters,Server cabinet Rack Panel Adapters,Rack-mounted Rack Panel Adapters,Data center Rack Panel Adapters,Cabinet Rack Panel Adapters solution,Network rack Rack Panel Adapters,Structured cabling solution for Rack Panel Adapters,Best Rack Panel Adapters for server racks,How to organize cables with Rack Panel Adapters,Efficient routing for Rack Panel Adapters,Front-to-back cable routing for Rack Panel Adapters,High-density cable organization for Rack Panel Adapters,Professional cable management for Rack Panel Adapters","Search Relevancy":3,"SKU Level SEO Page Title":"31420 Rack Adapter Panels - 19\" to 23\" Conversion | Chatsworth","SKU Level SEO Meta Description":"The 31420 rack adapter panels convert 19\" equipment to 23\" racks in Glacier White, delivering secure, space‑saving installation and clean cable management.","SKU Level Web H4 Heading":"Key Features of the 31420‑E00 Rack Panel Adapter","SKU Level Web Paragraph Text":"<p>The 31420‑E00 rack panel adapter provides a reliable method for mounting 19\" equipment within 23\" rack frames. Designed as a paired unit, it features threaded #12‑24 mounting holes that align with standard rack hardware. Its Glacier White finish blends with common enclosure aesthetics while protecting components. Installation requires only a standard screwdriver and the included hardware, allowing technicians to complete the conversion in minutes. The adapter's joggle design ensures the panel sits flush against the rack side, eliminating gaps that could trap dust. Its universal 5/8\"‑5/8\"‑1/2\" mounting dimensions accommodate a wide range of devices. These rack adapters are particularly suited for server room environment adapters where space efficiency and airflow management are critical. By extending the rack width, they create a seamless enclosure that supports proper cable routing and cooling. The secure mounting reduces vibration, helping maintain equipment reliability in high‑density deployments. The 31420‑E00 is part of CPI's rack adapter panels family, offering consistent quality across all size options. It supports both 2 RMU and larger configurations, making it adaptable for varied cabinet layouts. All dimensions follow CPI's engineering standards, providing 3.46″ (87.9 mm) height and a width range from 19″ (482.6 mm) to 23″ (584.2 mm). Choosing the 31420‑E00 enhances any rack system with a versatile, space‑saving solution that aligns with CPI's commitment to durability. Customers can rely on CPI's global network of authorized distributors for prompt delivery and technical assistance. For detailed specifications, consult the product spec sheet or contact a CPI sales specialist.</p>"},{"primaryId":"31430-100","Primary ID":"31430-100","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Panel Adapters","Marketing Description - Global English":"Rack Panel Adapter (Pair); 3 RMU; 5.21\"H (132.3 mm); 19\"W (482.6 mm) to 23\"W (584.2 mm); Threaded #12-24 Mounting Holes; Gray","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":78.95,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Panel Adapters","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.2\" (132 mm) 3U","Width":"2.5\" (64 mm)","Depth":"2.1\" (53 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":2.1,"Product Length/Depth Uom":"\"","Product Width ":2.5,"Product Width Uom":"\"","Product Height (Metric)":132,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":53,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":64,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL ADPTR,23-19 IN ,3SP,GY","Search Terms":"31430-100,Rack Panel Adapters,ZetaFrame Rack Panel Adapters,Server cabinet Rack Panel Adapters,Rack-mounted Rack Panel Adapters,Data center Rack Panel Adapters,Cabinet Rack Panel Adapters solution,Network rack Rack Panel Adapters,Structured cabling solution for Rack Panel Adapters,Best Rack Panel Adapters for server racks,How to organize cables with Rack Panel Adapters,Efficient routing for Rack Panel Adapters,Front-to-back cable routing for Rack Panel Adapters,High-density cable organization for Rack Panel Adapters,Professional cable management for Rack Panel Adapters","Search Relevancy":3},{"primaryId":"31430-500","Primary ID":"31430-500","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Panel Adapters","Marketing Description - Global English":"Rack Panel Adapter (Pair); 3 RMU; 5.21\"H (132.3 mm); 19\"W (482.6 mm) to 23\"W (584.2 mm); Threaded #12-24 Mounting Holes; Clear","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":75.17,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Panel Adapters","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.2\" (132 mm) 3U","Width":"2.5\" (64 mm)","Depth":"2.1\" (53 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":2.1,"Product Length/Depth Uom":"\"","Product Width ":2.5,"Product Width Uom":"\"","Product Height (Metric)":132,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":53,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":64,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL ADPTR,23-19 IN ,3SP,CL","Search Terms":"31430-500,Rack Panel Adapters,ZetaFrame Rack Panel Adapters,Server cabinet Rack Panel Adapters,Rack-mounted Rack Panel Adapters,Data center Rack Panel Adapters,Cabinet Rack Panel Adapters solution,Network rack Rack Panel Adapters,Structured cabling solution for Rack Panel Adapters,Best Rack Panel Adapters for server racks,How to organize cables with Rack Panel Adapters,Efficient routing for Rack Panel Adapters,Front-to-back cable routing for Rack Panel Adapters,High-density cable organization for Rack Panel Adapters,Professional cable management for Rack Panel Adapters","Search Relevancy":3},{"primaryId":"31430-700","Primary ID":"31430-700","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Panel Adapters","Marketing Description - Global English":"Rack Panel Adapter (Pair); 3 RMU; 5.21\"H (132.3 mm); 19\"W (482.6 mm) to 23\"W (584.2 mm); Threaded #12-24 Mounting Holes; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":75.17,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Panel Adapters","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.2\" (132 mm) 3U","Width":"2.5\" (64 mm)","Depth":"2.1\" (53 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":2.1,"Product Length/Depth Uom":"\"","Product Width ":2.5,"Product Width Uom":"\"","Product Height (Metric)":132,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":53,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":64,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL ADPTR,23-19 IN ,3SP,BK","Search Terms":"31430-700,Rack Panel Adapters,ZetaFrame Rack Panel Adapters,Server cabinet Rack Panel Adapters,Rack-mounted Rack Panel Adapters,Data center Rack Panel Adapters,Cabinet Rack Panel Adapters solution,Network rack Rack Panel Adapters,Structured cabling solution for Rack Panel Adapters,Best Rack Panel Adapters for server racks,How to organize cables with Rack Panel Adapters,Efficient routing for Rack Panel Adapters,Front-to-back cable routing for Rack Panel Adapters,High-density cable organization for Rack Panel Adapters,Professional cable management for Rack Panel Adapters","Search Relevancy":3},{"primaryId":"31430-E00","Primary ID":"31430-E00","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Panel Adapters","Marketing Description - Global English":"Rack Panel Adapter (Pair); 3 RMU; 5.21\"H (132.3 mm); 19\"W (482.6 mm) to 23\"W (584.2 mm); Threaded #12-24 Mounting Holes; Glacier White","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":82.71,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Panel Adapters","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.2\" (132 mm) 3U","Width":"2.5\" (64 mm)","Depth":"2.1\" (53 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":2.1,"Product Length/Depth Uom":"\"","Product Width ":2.5,"Product Width Uom":"\"","Product Height (Metric)":132,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":53,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":64,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL ADPTR,23-19 IN,3SP,GW","Search Terms":"31430-E00,Rack Panel Adapters,ZetaFrame Rack Panel Adapters,Server cabinet Rack Panel Adapters,Rack-mounted Rack Panel Adapters,Data center Rack Panel Adapters,Cabinet Rack Panel Adapters solution,Network rack Rack Panel Adapters,Structured cabling solution for Rack Panel Adapters,Best Rack Panel Adapters for server racks,How to organize cables with Rack Panel Adapters,Efficient routing for Rack Panel Adapters,Front-to-back cable routing for Rack Panel Adapters,High-density cable organization for Rack Panel Adapters,Professional cable management for Rack Panel Adapters","Search Relevancy":3},{"primaryId":"31440-100","Primary ID":"31440-100","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Panel Adapters","Marketing Description - Global English":"Rack Panel Adapter (Pair); 4 RMU; 6.96\"H (176.8 mm); 19\"W (482.6 mm) to 23\"W (584.2 mm); Threaded #12-24 Mounting Holes; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":91.49,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Panel Adapters","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"7\" (177 mm) 4U","Width":"2.5\" (64 mm)","Depth":"2.1\" (53 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7,"Product Height Uom":"\"","Product Length/Depth":2.1,"Product Length/Depth Uom":"\"","Product Width ":2.5,"Product Width Uom":"\"","Product Height (Metric)":177,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":53,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":64,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL ADPTR,23-19 IN ,4SP,GY","Search Terms":"31440-100,Rack Panel Adapters,ZetaFrame Rack Panel Adapters,Server cabinet Rack Panel Adapters,Rack-mounted Rack Panel Adapters,Data center Rack Panel Adapters,Cabinet Rack Panel Adapters solution,Network rack Rack Panel Adapters,Structured cabling solution for Rack Panel Adapters,Best Rack Panel Adapters for server racks,How to organize cables with Rack Panel Adapters,Efficient routing for Rack Panel Adapters,Front-to-back cable routing for Rack Panel Adapters,High-density cable organization for Rack Panel Adapters,Professional cable management for Rack Panel Adapters","Search Relevancy":3},{"primaryId":"31440-500","Primary ID":"31440-500","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Panel Adapters","Marketing Description - Global English":"Rack Panel Adapter (Pair); 4 RMU; 6.96\"H (176.8 mm); 19\"W (482.6 mm) to 23\"W (584.2 mm); Threaded #12-24 Mounting Holes; Clear","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":87.17,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Panel Adapters","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"7\" (177 mm) 4U","Width":"2.5\" (64 mm)","Depth":"2.1\" (53 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7,"Product Height Uom":"\"","Product Length/Depth":2.1,"Product Length/Depth Uom":"\"","Product Width ":2.5,"Product Width Uom":"\"","Product Height (Metric)":177,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":53,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":64,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL ADPTR,23-19 IN ,4SP,CL","Search Terms":"31440-500,Rack Panel Adapters,ZetaFrame Rack Panel Adapters,Server cabinet Rack Panel Adapters,Rack-mounted Rack Panel Adapters,Data center Rack Panel Adapters,Cabinet Rack Panel Adapters solution,Network rack Rack Panel Adapters,Structured cabling solution for Rack Panel Adapters,Best Rack Panel Adapters for server racks,How to organize cables with Rack Panel Adapters,Efficient routing for Rack Panel Adapters,Front-to-back cable routing for Rack Panel Adapters,High-density cable organization for Rack Panel Adapters,Professional cable management for Rack Panel Adapters","Search Relevancy":3},{"primaryId":"31440-700","Primary ID":"31440-700","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Panel Adapters","Marketing Description - Global English":"Rack Panel Adapter (Pair); 4 RMU; 6.96\"H (176.8 mm); 19\"W (482.6 mm) to 23\"W (584.2 mm); Threaded #12-24 Mounting Holes; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":87.18,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Panel Adapters","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"7\" (177 mm) 4U","Width":"2.5\" (64 mm)","Depth":"2.1\" (53 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7,"Product Height Uom":"\"","Product Length/Depth":2.1,"Product Length/Depth Uom":"\"","Product Width ":2.5,"Product Width Uom":"\"","Product Height (Metric)":177,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":53,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":64,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL ADPTR,23-19 IN ,4SP,BK","Search Terms":"31440-700,Rack Panel Adapters,ZetaFrame Rack Panel Adapters,Server cabinet Rack Panel Adapters,Rack-mounted Rack Panel Adapters,Data center Rack Panel Adapters,Cabinet Rack Panel Adapters solution,Network rack Rack Panel Adapters,Structured cabling solution for Rack Panel Adapters,Best Rack Panel Adapters for server racks,How to organize cables with Rack Panel Adapters,Efficient routing for Rack Panel Adapters,Front-to-back cable routing for Rack Panel Adapters,High-density cable organization for Rack Panel Adapters,Professional cable management for Rack Panel Adapters","Search Relevancy":3,"SKU Level SEO Page Title":"Rack Panel Adapter 31440-700 for 19\" to 23\" Racks | Chatsworth","SKU Level SEO Meta Description":"Explore the 31440-700 Rack Panel Adapter that converts 19\" equipment to 23\" racks, with threaded #12‑24 holes and flush‑fit design. Save space OPM 700.","SKU Level Web H4 Heading":"Key Features of the 31440‑700 Rack Panel Adapter","SKU Level Web Paragraph Text":"<p>The 31440‑700 Rack Panel Adapter provides a reliable method to mount standard 19‑inch equipment in 23‑inch rack frames. Its design conforms to CPI's rigorous standards for durability and precision. This solution enables data‑center operators to maximize rack density without extensive re‑engineering. Installed as a pair, the adapters feature threaded #12‑24 mounting holes that align with typical equipment fasteners. The joggle design ensures the front of the panel sits flush with the surrounding rack rails, preserving a clean aesthetic. Compatibility with OPM 700 mounting systems further simplifies integration in high‑performance environments. By converting 19‑inch width to 23‑inch, the adapter reduces the need for additional cage hardware, saving both floor space and installation time. The universal 5/8‑inch mounting pattern accommodates a wide range of devices, making the 31440‑700 a versatile addition to any rack panel adapters inventory. Engineers appreciate the consistent alignment that supports efficient cable management. The robust black finish resists corrosion and matches common rack enclosures for a uniform appearance. Threaded mounting offers secure attachment even in vibration‑prone settings, enhancing system reliability. CPI's commitment to quality ensures the adapter meets UL® and industry standards for safety. For detailed specifications, consult the downloadable spec sheet linked on the product page. Distributors worldwide can provide lead times and custom options to suit specific projects. Contact a CPI sales specialist to explore how the 31440‑700 can improve your rack architecture today.</p>"},{"primaryId":"31440-E00","Primary ID":"31440-E00","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Panel Adapters","Marketing Description - Global English":"Rack Panel Adapter (Pair); 4 RMU; 6.96\"H (176.8 mm); 19\"W (482.6 mm) to 23\"W (584.2 mm); Threaded #12-24 Mounting Holes; Glacier White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":95.86,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Panel Adapters","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"7\" (177 mm) 4U","Width":"2.5\" (64 mm)","Depth":"2.1\" (53 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7,"Product Height Uom":"\"","Product Length/Depth":2.1,"Product Length/Depth Uom":"\"","Product Width ":2.5,"Product Width Uom":"\"","Product Height (Metric)":177,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":53,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":64,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL ADPTR,23-19 IN,4SP,GW","Search Terms":"31440-E00,Rack Panel Adapters,ZetaFrame Rack Panel Adapters,Server cabinet Rack Panel Adapters,Rack-mounted Rack Panel Adapters,Data center Rack Panel Adapters,Cabinet Rack Panel Adapters solution,Network rack Rack Panel Adapters,Structured cabling solution for Rack Panel Adapters,Best Rack Panel Adapters for server racks,How to organize cables with Rack Panel Adapters,Efficient routing for Rack Panel Adapters,Front-to-back cable routing for Rack Panel Adapters,High-density cable organization for Rack Panel Adapters,Professional cable management for Rack Panel Adapters","Search Relevancy":3},{"primaryId":"31450-100","Primary ID":"31450-100","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Panel Adapters","Marketing Description - Global English":"Rack Panel Adapter (Pair); 5 RMU; 8.71\"H (221.2 mm); 19\"W (482.6 mm) to 23\"W (584.2 mm); Threaded #12-24 Mounting Holes; Gray","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Units":5,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":106.95,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Panel Adapters","Promote on Website":"1","Attached to Series":"1","Height RMU":"5U","Height":"8.7\" (221 mm) 5U","Width":"2.5\" (64 mm)","Depth":"2.1\" (53 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":8.7,"Product Height Uom":"\"","Product Length/Depth":2.1,"Product Length/Depth Uom":"\"","Product Width ":2.5,"Product Width Uom":"\"","Product Height (Metric)":221,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":53,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":64,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL ADPTR,23-19 IN ,5SP,GY","Search Terms":"31450-100,Rack Panel Adapters,ZetaFrame Rack Panel Adapters,Server cabinet Rack Panel Adapters,Rack-mounted Rack Panel Adapters,Data center Rack Panel Adapters,Cabinet Rack Panel Adapters solution,Network rack Rack Panel Adapters,Structured cabling solution for Rack Panel Adapters,Best Rack Panel Adapters for server racks,How to organize cables with Rack Panel Adapters,Efficient routing for Rack Panel Adapters,Front-to-back cable routing for Rack Panel Adapters,High-density cable organization for Rack Panel Adapters,Professional cable management for Rack Panel Adapters","Search Relevancy":3,"SKU Level SEO Page Title":"Rack Panel Adapters 31450-100 | Chatsworth","SKU Level SEO Meta Description":"CPI's rack adapter panels enable mounting 19\" equipment in 23\" racks. These rack adapters feature universal mounting and flush design for optimal space utilization. Explore solutions today.","SKU Level Web H4 Heading":"Technical Specifications and Benefits of Rack Panel Adapters","SKU Level Web Paragraph Text":"<p>Chatsworth Products' rack adapter panels provide a reliable solution for integrating 19-inch wide equipment into 23-inch wide racks, ensuring compatibility across diverse data center environments. These panel products racking components are engineered with threaded #12-24 mounting holes for secure installation and stability. By using these rack adapters, organizations can maximize rack space efficiency and support various server configurations without modification.</p><p>The 31450-100 rack panel adapters are packaged in pairs and feature a universal 5/8-inch by 5/8-inch by 1/2-inch (15.9 mm by 15.9 mm by 12.7 mm) mounting pattern for versatile application. With a height of 8.71 inches (221.2 mm) and a joggled design, these adapters allow installed panels to fit flush, reducing obstructions and improving airflow management. This design is ideal for server adapter panels and other critical infrastructure, enhancing overall system organization.</p><p>These rack adapters contribute to improved cable management and thermal performance by maintaining a clean and organized rack layout. The gray finish ensures a professional appearance while providing durability in demanding environments like enterprise data centers and colocation facilities. Utilizing rack panels from CPI helps reduce installation time and costs through straightforward, tool-free assembly processes.</p><p>Rack panel adapters are essential for extending the lifecycle of existing equipment by enabling seamless upgrades to wider rack systems. They support high-density deployments, including AI and HPC applications, by facilitating efficient use of available space. CPI's decades of experience ensure that these panel products racking solutions meet rigorous quality standards and performance requirements.</p><p>For optimal results, integrate CPI's rack adapter panels into your infrastructure to achieve reliable, future-ready data center operations. These components are part of CPI's comprehensive cable management portfolio, designed to power and protect your growing technology investments. Contact CPI today to learn more about customizing rack adapters for your specific needs.</p>"},{"primaryId":"31450-500","Primary ID":"31450-500","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Panel Adapters","Marketing Description - Global English":"Rack Panel Adapter (Pair); 5 RMU; 8.71\"H (221.2 mm); 19\"W (482.6 mm) to 23\"W (584.2 mm); Threaded #12-24 Mounting Holes; Clear","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Units":5,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":101.83,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Panel Adapters","Promote on Website":"1","Attached to Series":"1","Height RMU":"5U","Height":"8.7\" (221 mm) 5U","Width":"2.5\" (64 mm)","Depth":"2.1\" (53 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":8.7,"Product Height Uom":"\"","Product Length/Depth":2.1,"Product Length/Depth Uom":"\"","Product Width ":2.5,"Product Width Uom":"\"","Product Height (Metric)":221,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":53,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":64,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL ADPTR,23-19 IN ,5SP,CL","Search Terms":"31450-500,Rack Panel Adapters,ZetaFrame Rack Panel Adapters,Server cabinet Rack Panel Adapters,Rack-mounted Rack Panel Adapters,Data center Rack Panel Adapters,Cabinet Rack Panel Adapters solution,Network rack Rack Panel Adapters,Structured cabling solution for Rack Panel Adapters,Best Rack Panel Adapters for server racks,How to organize cables with Rack Panel Adapters,Efficient routing for Rack Panel Adapters,Front-to-back cable routing for Rack Panel Adapters,High-density cable organization for Rack Panel Adapters,Professional cable management for Rack Panel Adapters","Search Relevancy":3},{"primaryId":"31450-700","Primary ID":"31450-700","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Panel Adapters","Marketing Description - Global English":"Rack Panel Adapter (Pair); 5 RMU; 8.71\"H (221.2 mm); 19\"W (482.6 mm) to 23\"W (584.2 mm); Threaded #12-24 Mounting Holes; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Units":5,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":101.83,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Panel Adapters","Promote on Website":"1","Attached to Series":"1","Height RMU":"5U","Height":"8.7\" (221 mm) 5U","Width":"2.5\" (64 mm)","Depth":"2.1\" (53 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":8.7,"Product Height Uom":"\"","Product Length/Depth":2.1,"Product Length/Depth Uom":"\"","Product Width ":2.5,"Product Width Uom":"\"","Product Height (Metric)":221,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":53,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":64,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL ADPTR,23-19 IN ,5SP,BK","Search Terms":"31450-700,Rack Panel Adapters,ZetaFrame Rack Panel Adapters,Server cabinet Rack Panel Adapters,Rack-mounted Rack Panel Adapters,Data center Rack Panel Adapters,Cabinet Rack Panel Adapters solution,Network rack Rack Panel Adapters,Structured cabling solution for Rack Panel Adapters,Best Rack Panel Adapters for server racks,How to organize cables with Rack Panel Adapters,Efficient routing for Rack Panel Adapters,Front-to-back cable routing for Rack Panel Adapters,High-density cable organization for Rack Panel Adapters,Professional cable management for Rack Panel Adapters","Search Relevancy":3,"SKU Level SEO Page Title":"31450 Rack Panel Adapter Pair - 19\" to 23\" Mounting | Chatsworth","SKU Level SEO Meta Description":"The 31450 rack panel adapter pair (part number 31,450) converts 19\" equipment for 23\" racks, providing threaded mounting and space‑saving flexibility.","SKU Level Web H4 Heading":"Key Features of the 31450 Rack Panel Adapter","SKU Level Web Paragraph Text":"<p>The 31450 rack panel adapter pair enables seamless integration of standard 19\" equipment into larger 23\" rack enclosures. By extending the mounting width, it maximizes usable rack space while maintaining a clean, professional appearance. This solution is ideal for data centers, colocation facilities, and enterprise networking environments that demand flexibility. Converting 19\" equipment to a 23\" footprint simplifies upgrades and reduces the need for custom mounting brackets. The adapter's universal 5/8\" - 5/8\" - 1/2\" spacing accommodates a broad range of devices, from servers to networking gear. Users benefit from faster deployment and lower overall installation costs. Each adapter is engineered with threaded #12‑24 mounting holes for secure, vibration‑resistant attachment. The unit measures 5 RMU in height, 8.71\" (221 mm) tall, and fits widths from 19\" to 23\" (482 mm-584 mm). These specifications ensure compatibility with all standard rack configurations without sacrificing structural integrity. The adapters are supplied in pairs and finished in a durable black coating that resists wear and corrosion. Packaged together, they provide a ready‑to‑install solution that streamlines inventory management. The j‑bolted design aligns panels flush, creating a smooth front panel that improves airflow and cable routing. CPI's global support network and extensive experience in rack and cable management guarantee reliable performance and ongoing assistance. Engineers can rely on CPI's design tools and technical resources to integrate the 31450 adapters into custom enclosure builds. The product reflects CPI's commitment to quality, rapid customization, and customer‑focused service.</p>"},{"primaryId":"31450-E00","Primary ID":"31450-E00","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Rack Panel Adapters","Marketing Description - Global English":"Rack Panel Adapter (Pair); 5 RMU; 8.71\"H (221.2 mm); 19\"W (482.6 mm) to 23\"W (584.2 mm); Threaded #12-24 Mounting Holes; Glacier White","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Units":5,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":112.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Panel Adapters","Promote on Website":"1","Attached to Series":"1","Height RMU":"5U","Height":"8.7\" (221 mm) 5U","Width":"2.5\" (64 mm)","Depth":"2.1\" (53 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":8.7,"Product Height Uom":"\"","Product Length/Depth":2.1,"Product Length/Depth Uom":"\"","Product Width ":2.5,"Product Width Uom":"\"","Product Height (Metric)":221,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":53,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":64,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL ADPTR,23-19 IN,5SP,GW","Search Terms":"31450-E00,Rack Panel Adapters,ZetaFrame Rack Panel Adapters,Server cabinet Rack Panel Adapters,Rack-mounted Rack Panel Adapters,Data center Rack Panel Adapters,Cabinet Rack Panel Adapters solution,Network rack Rack Panel Adapters,Structured cabling solution for Rack Panel Adapters,Best Rack Panel Adapters for server racks,How to organize cables with Rack Panel Adapters,Efficient routing for Rack Panel Adapters,Front-to-back cable routing for Rack Panel Adapters,High-density cable organization for Rack Panel Adapters,Professional cable management for Rack Panel Adapters","Search Relevancy":3}],"options":{"Width":["2.5\" (64 mm)"],"Type":[],"Color":["Black","Clear","Glacier White","Gray"]},"total":20}