{"items":[{"primaryId":"12392-706","Primary ID":"12392-706","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Radius Drop & Bends","Marketing Product Series":"Rack Radius Drop","Marketing Description - Global English":"Rack Radius Drop; for 3\" (80 mm) Rack Channels without Vertical Cabling Sections; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":66.98,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 3\" (80 mm) Rack Channels","Keyword":"Rack Radius Drop;Waterfall","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50.8 mm)","Width":"3\" (76 mm)","Depth":"5\" (127 mm)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":3,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":76,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RADIUS DROP,RACK,6 IN WIDE,BK","Search Terms":"12392-706,Rack Radius Drop,ZetaFrame Rack Radius Drop,Server cabinet Rack Radius Drop,Rack-mounted Rack Radius Drop,Data center Rack Radius Drop,Cabinet Rack Radius Drop solution,Network rack Rack Radius Drop,Structured cabling solution for Rack Radius Drop,Best Rack Radius Drop for server racks,How to organize cables with Rack Radius Drop,Efficient routing for Rack Radius Drop,Front-to-back cable routing for Rack Radius Drop,High-density cable organization for Rack Radius Drop,Professional cable management for Rack Radius Drop","Search Relevancy":3,"SKU Level SEO Page Title":"Rack Drop Radius Cable Management Accessory | Chatsworth","SKU Level SEO Meta Description":"The Rack Radius Drop (12392-706) ensures proper cable bend radius for rack drop applications. This radius drop accessory secures cables during transition. Learn more.","SKU Level Web H4 Heading":"Optimizing Cable Routing with Rack Drop Accessories","SKU Level Web Paragraph Text":"<p>The Rack Radius Drop from Chatsworth Products provides a seamless transition for cables from horizontal runs onto server racks. This essential rack drop accessory ensures that cable bundles are guided properly while maintaining the recommended bend radius. Designed for use with 3-inch (80 mm) rack channels, it supports organized and efficient cable management.</p><p>Key features include a 1-1/2-inch (38 mm) bend radius to protect cables from damage during installation and operation. The product includes Saf-T-Grip® Center Grommet Buckle Cable Management Straps for secure holding. Available in black, this radius drop solution is sold individually for flexible deployment.</p><p>By using the Rack Radius Drop, data centers can prevent cable stress and signal degradation. The drop radius design allows for smooth cable routing without sharp bends. This enhances overall system reliability and reduces maintenance needs in high-density environments.</p><p>Installation is quick and easy with a slip-on design that attaches directly to rack channels. No special tools are required, saving time and labor costs. The robust construction ensures durability for long-term use in various settings.</p><p>Ideal for data centers, telecommunications rooms, and enterprise networks, this accessory supports radius channel management strategies. It is compatible with vertical cabling sections and helps in achieving compliant cable installations. Chatsworth Products delivers trusted solutions for modern infrastructure challenges.</p>"}],"options":{"Type":["For 3\" (80 mm) Rack Channels"],"Color":["Black"]},"total":1}