{"items":[{"primaryId":"12393-101","Primary ID":"12393-101","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Radius Drop & Bends","Marketing Product Series":"Rack Radius Drop for Vertical Cabling Section","Marketing Description - Global English":"Rack Radius Drop; for Use with Single-Sided Vertical Cabling Section; Gray","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":70.83,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Single-Sided Vertical Cable Section","Keyword":"Rack Radius Drop;Waterfall","Promote on Website":"1","Attached to Series":"1","Height":"3\" (76.2 mm)","Width":"5\" (127 mm)","Depth":"11\" (279 mm)","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":11,"Product Length/Depth Uom":"\"","Product Width ":5,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":279,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":127,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RADIUS DROP,RACK TO CABLE RACK,GY","Search Terms":"12393-101,Rack Radius Drop for Vertical Cabling Section,ZetaFrame Rack Radius Drop for Vertical Cabling Section,Server cabinet Rack Radius Drop for Vertical Cabling Section,Rack-mounted Rack Radius Drop for Vertical Cabling Section,Data center Rack Radius Drop for Vertical Cabling Section,Cabinet Rack Radius Drop for Vertical Cabling Section solution,Network rack Rack Radius Drop for Vertical Cabling Section,Structured cabling solution for Rack Radius Drop for Vertical Cabling Section,Best Rack Radius Drop for Vertical Cabling Section for server racks,How to organize cables with Rack Radius Drop for Vertical Cabling Section,Efficient routing for Rack Radius Drop for Vertical Cabling Section,Front-to-back cable routing for Rack Radius Drop for Vertical Cabling Section,High-density cable organization for Rack Radius Drop for Vertical Cabling Section,Professional cable management for Rack Radius Drop for Vertical Cabling Section","Search Relevancy":3},{"primaryId":"12393-501","Primary ID":"12393-501","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Radius Drop & Bends","Marketing Product Series":"Rack Radius Drop for Vertical Cabling Section","Marketing Description - Global English":"Rack Radius Drop; for Use with Single-Sided Vertical Cabling Section; Clear","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":67.42,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Single-Sided Vertical Cable Section","Keyword":"Rack Radius Drop;Waterfall","Promote on Website":"1","Attached to Series":"1","Height":"3\" (76.2 mm)","Width":"5\" (127 mm)","Depth":"11\" (279 mm)","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":11,"Product Length/Depth Uom":"\"","Product Width ":5,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":279,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":127,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RADIUS DROP,RACK TO CABLE RACK,CL","Search Terms":"12393-501,Rack Radius Drop for Vertical Cabling Section,ZetaFrame Rack Radius Drop for Vertical Cabling Section,Server cabinet Rack Radius Drop for Vertical Cabling Section,Rack-mounted Rack Radius Drop for Vertical Cabling Section,Data center Rack Radius Drop for Vertical Cabling Section,Cabinet Rack Radius Drop for Vertical Cabling Section solution,Network rack Rack Radius Drop for Vertical Cabling Section,Structured cabling solution for Rack Radius Drop for Vertical Cabling Section,Best Rack Radius Drop for Vertical Cabling Section for server racks,How to organize cables with Rack Radius Drop for Vertical Cabling Section,Efficient routing for Rack Radius Drop for Vertical Cabling Section,Front-to-back cable routing for Rack Radius Drop for Vertical Cabling Section,High-density cable organization for Rack Radius Drop for Vertical Cabling Section,Professional cable management for Rack Radius Drop for Vertical Cabling Section","Search Relevancy":3},{"primaryId":"12393-701","Primary ID":"12393-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Radius Drop & Bends","Marketing Product Series":"Rack Radius Drop for Vertical Cabling Section","Marketing Description - Global English":"Rack Radius Drop; for Use with Single-Sided Vertical Cabling Section; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":67.42,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Single-Sided Vertical Cable Section","Keyword":"Rack Radius Drop;Waterfall","Promote on Website":"1","Attached to Series":"1","Height":"3\" (76.2 mm)","Width":"5\" (127 mm)","Depth":"11\" (279 mm)","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":11,"Product Length/Depth Uom":"\"","Product Width ":5,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":279,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":127,"Product Width Uom (Metric)":"mm","Product Weight":0.1348,"Product Weight UOM":"LB","Short Description":"RADIUS DROP,RACK TO CABLE RACK,BK","Search Terms":"12393-701,Rack Radius Drop for Vertical Cabling Section,ZetaFrame Rack Radius Drop for Vertical Cabling Section,Server cabinet Rack Radius Drop for Vertical Cabling Section,Rack-mounted Rack Radius Drop for Vertical Cabling Section,Data center Rack Radius Drop for Vertical Cabling Section,Cabinet Rack Radius Drop for Vertical Cabling Section solution,Network rack Rack Radius Drop for Vertical Cabling Section,Structured cabling solution for Rack Radius Drop for Vertical Cabling Section,Best Rack Radius Drop for Vertical Cabling Section for server racks,How to organize cables with Rack Radius Drop for Vertical Cabling Section,Efficient routing for Rack Radius Drop for Vertical Cabling Section,Front-to-back cable routing for Rack Radius Drop for Vertical Cabling Section,High-density cable organization for Rack Radius Drop for Vertical Cabling Section,Professional cable management for Rack Radius Drop for Vertical Cabling Section","Search Relevancy":3},{"primaryId":"12393-E01","Primary ID":"12393-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Radius Drop & Bends","Marketing Product Series":"Rack Radius Drop for Vertical Cabling Section","Marketing Description - Global English":"Rack Radius Drop; for Use with Single-Sided Vertical Cabling Section; Glacier White","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":74.17,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Single-Sided Vertical Cable Section","Keyword":"Rack Radius Drop;Waterfall","Promote on Website":"1","Attached to Series":"1","Height":"3\" (76.2 mm)","Width":"5\" (127 mm)","Depth":"11\" (279 mm)","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":11,"Product Length/Depth Uom":"\"","Product Width ":5,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":279,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":127,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RADIUS DROP,RACK TO CABLE RACK,GW","Search Terms":"12393-E01,Rack Radius Drop for Vertical Cabling Section,ZetaFrame Rack Radius Drop for Vertical Cabling Section,Server cabinet Rack Radius Drop for Vertical Cabling Section,Rack-mounted Rack Radius Drop for Vertical Cabling Section,Data center Rack Radius Drop for Vertical Cabling Section,Cabinet Rack Radius Drop for Vertical Cabling Section solution,Network rack Rack Radius Drop for Vertical Cabling Section,Structured cabling solution for Rack Radius Drop for Vertical Cabling Section,Best Rack Radius Drop for Vertical Cabling Section for server racks,How to organize cables with Rack Radius Drop for Vertical Cabling Section,Efficient routing for Rack Radius Drop for Vertical Cabling Section,Front-to-back cable routing for Rack Radius Drop for Vertical Cabling Section,High-density cable organization for Rack Radius Drop for Vertical Cabling Section,Professional cable management for Rack Radius Drop for Vertical Cabling Section","Search Relevancy":3},{"primaryId":"12394-101","Primary ID":"12394-101","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Radius Drop & Bends","Marketing Product Series":"Rack Radius Drop for Vertical Cabling Section","Marketing Description - Global English":"Rack Radius Drop; for Use with Double-Sided Vertical Cabling Section; Gray","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":78.03,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Double-Sided Vertical Cable Section","Keyword":"Rack Radius Drop;Waterfall","Promote on Website":"1","Attached to Series":"1","Height":"11\" (279.4 mm)","Width":"5\" (127 mm)","Depth":"3\" (76 mm)","BABA Compliant":"1","Product Height":11,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":5,"Product Width Uom":"\"","Product Height (Metric)":279,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":127,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RADIUS DROP,RACK TO DOUBLE CABLE RACK,GY","Search Terms":"12394-101,Rack Radius Drop for Vertical Cabling Section,ZetaFrame Rack Radius Drop for Vertical Cabling Section,Server cabinet Rack Radius Drop for Vertical Cabling Section,Rack-mounted Rack Radius Drop for Vertical Cabling Section,Data center Rack Radius Drop for Vertical Cabling Section,Cabinet Rack Radius Drop for Vertical Cabling Section solution,Network rack Rack Radius Drop for Vertical Cabling Section,Structured cabling solution for Rack Radius Drop for Vertical Cabling Section,Best Rack Radius Drop for Vertical Cabling Section for server racks,How to organize cables with Rack Radius Drop for Vertical Cabling Section,Efficient routing for Rack Radius Drop for Vertical Cabling Section,Front-to-back cable routing for Rack Radius Drop for Vertical Cabling Section,High-density cable organization for Rack Radius Drop for Vertical Cabling Section,Professional cable management for Rack Radius Drop for Vertical Cabling Section","Search Relevancy":3},{"primaryId":"12394-501","Primary ID":"12394-501","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Radius Drop & Bends","Marketing Product Series":"Rack Radius Drop for Vertical Cabling Section","Marketing Description - Global English":"Rack Radius Drop; for Use with Double-Sided Vertical Cabling Section; Clear","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":74.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Double-Sided Vertical Cable Section","Keyword":"Rack Radius Drop;Waterfall","Promote on Website":"1","Attached to Series":"1","Height":"11\" (279.4 mm)","Width":"5\" (127 mm)","Depth":"3\" (76 mm)","BABA Compliant":"1","Product Height":11,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":5,"Product Width Uom":"\"","Product Height (Metric)":279,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":127,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RADIUS DROP,RACK TO DOUBLE CABLE RACK,CL","Search Terms":"12394-501,Rack Radius Drop for Vertical Cabling Section,ZetaFrame Rack Radius Drop for Vertical Cabling Section,Server cabinet Rack Radius Drop for Vertical Cabling Section,Rack-mounted Rack Radius Drop for Vertical Cabling Section,Data center Rack Radius Drop for Vertical Cabling Section,Cabinet Rack Radius Drop for Vertical Cabling Section solution,Network rack Rack Radius Drop for Vertical Cabling Section,Structured cabling solution for Rack Radius Drop for Vertical Cabling Section,Best Rack Radius Drop for Vertical Cabling Section for server racks,How to organize cables with Rack Radius Drop for Vertical Cabling Section,Efficient routing for Rack Radius Drop for Vertical Cabling Section,Front-to-back cable routing for Rack Radius Drop for Vertical Cabling Section,High-density cable organization for Rack Radius Drop for Vertical Cabling Section,Professional cable management for Rack Radius Drop for Vertical Cabling Section","Search Relevancy":3},{"primaryId":"12394-701","Primary ID":"12394-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Radius Drop & Bends","Marketing Product Series":"Rack Radius Drop for Vertical Cabling Section","Marketing Description - Global English":"Rack Radius Drop; for Use with Double-Sided Vertical Cabling Section; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":74.29,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Double-Sided Vertical Cable Section","Keyword":"Rack Radius Drop;Waterfall","Promote on Website":"1","Attached to Series":"1","Height":"11\" (279.4 mm)","Width":"5\" (127 mm)","Depth":"3\" (76 mm)","BABA Compliant":"1","Product Height":11,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":5,"Product Width Uom":"\"","Product Height (Metric)":279,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":127,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RADIUS DROP,RACK TO DOUBLE CABLE RACK,BK","Search Terms":"12394-701,Rack Radius Drop for Vertical Cabling Section,ZetaFrame Rack Radius Drop for Vertical Cabling Section,Server cabinet Rack Radius Drop for Vertical Cabling Section,Rack-mounted Rack Radius Drop for Vertical Cabling Section,Data center Rack Radius Drop for Vertical Cabling Section,Cabinet Rack Radius Drop for Vertical Cabling Section solution,Network rack Rack Radius Drop for Vertical Cabling Section,Structured cabling solution for Rack Radius Drop for Vertical Cabling Section,Best Rack Radius Drop for Vertical Cabling Section for server racks,How to organize cables with Rack Radius Drop for Vertical Cabling Section,Efficient routing for Rack Radius Drop for Vertical Cabling Section,Front-to-back cable routing for Rack Radius Drop for Vertical Cabling Section,High-density cable organization for Rack Radius Drop for Vertical Cabling Section,Professional cable management for Rack Radius Drop for Vertical Cabling Section","Search Relevancy":3,"SKU Level SEO Page Title":"12394 Rack Radius Drop - Radius Channel Management | Chatsworth","SKU Level SEO Meta Description":"Optimize cable routing with the 12394 Rack Radius Drop, providing radius channel management for vertical cabling. Improve organization and airflow.","SKU Level Web H4 Heading":"Key Features of the 12394 Rack Radius Drop","SKU Level Web Paragraph Text":"<p>The 12394 Rack Radius Drop delivers reliable radius channel management for vertical cabling installations. Designed for double‑sided vertical cable sections, it maintains a consistent 1‑1/2‑inch (38 mm) bend radius. This ensures cable integrity while simplifying the transition from horizontal runs to the rack. Installation is a quick slip‑on process that fits standard 19‑inch rack channels without tools. The component aligns precisely with the rack's vertical plane, eliminating the need for additional brackets. Engineers can secure the drop in minutes, reducing deployment time. The accessory pairs with part number 12394‑X01 for double‑sided configurations and with 12393‑X01 for single‑sided setups. Its black finish blends with typical enclosure aesthetics while providing a durable surface. The design supports both 3‑inch (80 mm) and 6‑inch (150 mm) channel widths. Cable bundles are held firmly using the included Saf‑T‑Grip® Center Grommet Buckle straps, preventing movement during vibration. These straps distribute pressure evenly across the cable bundle, protecting individual fibers. The secure hold contributes to organized cable pathways and easier maintenance. By preserving proper bend radius and organizing cables, the Rack Radius Drop improves airflow within the enclosure. Better airflow reduces cooling costs and supports high‑density equipment deployments. The solution aligns with CPI's commitment to quality and performance in data‑center environments.</p>"},{"primaryId":"12394-E01","Primary ID":"12394-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Radius Drop & Bends","Marketing Product Series":"Rack Radius Drop for Vertical Cabling Section","Marketing Description - Global English":"Rack Radius Drop; for Use with Double-Sided Vertical Cabling Section; Glacier White","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":81.72,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Double-Sided Vertical Cable Section","Keyword":"Rack Radius Drop;Waterfall","Promote on Website":"1","Attached to Series":"1","Height":"11\" (279.4 mm)","Width":"5\" (127 mm)","Depth":"3\" (76 mm)","BABA Compliant":"1","Product Height":11,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":5,"Product Width Uom":"\"","Product Height (Metric)":279,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":127,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RADIUS DROP,RACK TO DOUBLE CABLE RACK,GW","Search Terms":"12394-E01,Rack Radius Drop for Vertical Cabling Section,ZetaFrame Rack Radius Drop for Vertical Cabling Section,Server cabinet Rack Radius Drop for Vertical Cabling Section,Rack-mounted Rack Radius Drop for Vertical Cabling Section,Data center Rack Radius Drop for Vertical Cabling Section,Cabinet Rack Radius Drop for Vertical Cabling Section solution,Network rack Rack Radius Drop for Vertical Cabling Section,Structured cabling solution for Rack Radius Drop for Vertical Cabling Section,Best Rack Radius Drop for Vertical Cabling Section for server racks,How to organize cables with Rack Radius Drop for Vertical Cabling Section,Efficient routing for Rack Radius Drop for Vertical Cabling Section,Front-to-back cable routing for Rack Radius Drop for Vertical Cabling Section,High-density cable organization for Rack Radius Drop for Vertical Cabling Section,Professional cable management for Rack Radius Drop for Vertical Cabling Section","Search Relevancy":3}],"options":{"Type":["For Double-Sided Vertical Cable Section","For Single-Sided Vertical Cable Section"],"Color":["Black","Clear","Glacier White","Gray"]},"total":8}