{"items":[{"primaryId":"11592-101","Primary ID":"11592-101","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Seismic Accessories","Marketing Product Series":"Rack Seismic Gusset Kit","Marketing Description - Global English":"Rack Seismic Gusset Kit; Gray","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":413.5,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Seismic Gusset Kit","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Height Uom":"\"","Product Length/Depth Uom":"\"","Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUSSET KIT,RK SEISMIC,GY","Search Terms":"11592-101,Rack Seismic Gusset Kit,ZetaFrame Rack Seismic Gusset Kit,Server cabinet Rack Seismic Gusset Kit,Rack-mounted Rack Seismic Gusset Kit,Data center Rack Seismic Gusset Kit,Cabinet Rack Seismic Gusset Kit solution,Network rack Rack Seismic Gusset Kit,Structured cabling solution for Rack Seismic Gusset Kit,Best Rack Seismic Gusset Kit for server racks,How to organize cables with Rack Seismic Gusset Kit,Efficient routing for Rack Seismic Gusset Kit,Front-to-back cable routing for Rack Seismic Gusset Kit,High-density cable organization for Rack Seismic Gusset Kit,Professional cable management for Rack Seismic Gusset Kit","Search Relevancy":3,"SKU Level SEO Page Title":"Rack Seismic Gusset Kit 11592-101 | Chatsworth","SKU Level SEO Meta Description":"Strengthen rack joints with the CPI Rack Seismic Gusset Kit 11592-101. Includes steel gussets and hardware for earthquake protection. Ensure compliance and reliability in data centers.","SKU Level Web H4 Heading":"Enhancing Rack Joint Strength with Seismic Gusset Kits","SKU Level Web Paragraph Text":"<p>The CPI Rack Seismic Gusset Kit 11592-101 reinforces critical load-supporting joints in universal racks, providing essential stiffness during seismic events. This kit includes four welded steel bolt-on gussets that distribute stress and prevent rack failure. By deploying this gusset kit, you enhance seismic resilience for data center and telecom infrastructure.</p><p>Each gusset in the 11592-101 kit is fabricated from durable steel, ensuring long-term performance in demanding environments. The package contains eight 1/2-13 x 1-1/4 inch bolts and eight nuts for secure, straightforward installation. These steel gussets meet rigorous seismic standards, offering reliable protection for valuable equipment.</p><p>Installing the seismic gusset system is efficient, with a bolt-on design that integrates seamlessly with CPI Universal racks. This approach minimizes downtime and requires no specialized tools, simplifying deployment. The gusset system effectively stiffens joints, reducing vulnerability to earthquake-induced damage.</p><p>The benefits of the 11592 gusset kit include improved rack stability, compliance with building codes, and safeguarding of critical operations. By incorporating these gussets, you mitigate seismic risks and ensure continuous functionality. This kit is a vital component for seismic protection strategies in enterprise and hyperscale data centers.</p><p>Chatsworth Products delivers trusted performance with the 11592-101 kit, backed by decades of expertise in infrastructure solutions. As part of CPI's seismic accessories line, it complements other rack components for comprehensive safety. Rely on CPI for high-quality gussets steel solutions that power and protect your growing technology investments.</p>"},{"primaryId":"11592-701","Primary ID":"11592-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Seismic Accessories","Marketing Product Series":"Rack Seismic Gusset Kit","Marketing Description - Global English":"Rack Seismic Gusset Kit; Black","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":393.82,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Seismic Gusset Kit","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Height Uom":"\"","Product Length/Depth Uom":"\"","Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUSSET KIT,RK SEISMIC,BK","Search Terms":"11592-701,Rack Seismic Gusset Kit,ZetaFrame Rack Seismic Gusset Kit,Server cabinet Rack Seismic Gusset Kit,Rack-mounted Rack Seismic Gusset Kit,Data center Rack Seismic Gusset Kit,Cabinet Rack Seismic Gusset Kit solution,Network rack Rack Seismic Gusset Kit,Structured cabling solution for Rack Seismic Gusset Kit,Best Rack Seismic Gusset Kit for server racks,How to organize cables with Rack Seismic Gusset Kit,Efficient routing for Rack Seismic Gusset Kit,Front-to-back cable routing for Rack Seismic Gusset Kit,High-density cable organization for Rack Seismic Gusset Kit,Professional cable management for Rack Seismic Gusset Kit","Search Relevancy":3}],"options":{"Color":["Black","Gray"]},"total":2}