{"items":[{"primaryId":"11554-101","Primary ID":"11554-101","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"Rack Standard Rollers","Marketing Description - Global English":"Rack Standard Rollers; for 3\"D (80 mm) Rack Channel; Gray","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":23,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":58,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":539.99,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 3\"D (80 mm) Rack Channels","Keyword":"Rack Standard Rollers;Casters;Wheels","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50.8 mm)","Depth":"20\" (508 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":20,"Product Length/Depth Uom":"\"","Product Height (Metric)":50.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":508,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RACK DOLLY,NON SWIVEL,3 IN CHANL RACK,GY","Search Terms":"11554-101,Rack Standard Rollers,ZetaFrame Rack Standard Rollers,Server cabinet Rack Standard Rollers,Rack-mounted Rack Standard Rollers,Data center Rack Standard Rollers,Cabinet Rack Standard Rollers solution,Network rack Rack Standard Rollers,Structured cabling solution for Rack Standard Rollers,Best Rack Standard Rollers for server racks,How to organize cables with Rack Standard Rollers,Efficient routing for Rack Standard Rollers,Front-to-back cable routing for Rack Standard Rollers,High-density cable organization for Rack Standard Rollers,Professional cable management for Rack Standard Rollers","Search Relevancy":3},{"primaryId":"11554-103","Primary ID":"11554-103","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"Rack Standard Rollers","Marketing Description - Global English":"Rack Standard Rollers; for 6\"D (150 mm) Rack Channel; Gray","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":23,"Ship Width Uom":"in","Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":58,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":561.59,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 6\"D (150 mm) Rack Channels","Keyword":"Rack Standard Rollers;Casters;Wheels","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50.8 mm)","Depth":"23\" (584.2 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":23,"Product Length/Depth Uom":"\"","Product Height (Metric)":50.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":584.2,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ROLLERS,STD,6 IN CHAN,GY","Search Terms":"11554-103,Rack Standard Rollers,ZetaFrame Rack Standard Rollers,Server cabinet Rack Standard Rollers,Rack-mounted Rack Standard Rollers,Data center Rack Standard Rollers,Cabinet Rack Standard Rollers solution,Network rack Rack Standard Rollers,Structured cabling solution for Rack Standard Rollers,Best Rack Standard Rollers for server racks,How to organize cables with Rack Standard Rollers,Efficient routing for Rack Standard Rollers,Front-to-back cable routing for Rack Standard Rollers,High-density cable organization for Rack Standard Rollers,Professional cable management for Rack Standard Rollers","Search Relevancy":3},{"primaryId":"11554-501","Primary ID":"11554-501","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"Rack Standard Rollers","Marketing Description - Global English":"Rack Standard Rollers; for 3\"D (80 mm) Rack Channel; Clear","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":20,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":51,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":514.22,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 3\"D (80 mm) Rack Channels","Keyword":"Rack Standard Rollers;Casters;Wheels","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50.8 mm)","Depth":"20\" (508 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":20,"Product Length/Depth Uom":"\"","Product Height (Metric)":50.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":508,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RACK DOLLY,NON SWIVEL,3 IN CHANL RACK,CL","Search Terms":"11554-501,Rack Standard Rollers,ZetaFrame Rack Standard Rollers,Server cabinet Rack Standard Rollers,Rack-mounted Rack Standard Rollers,Data center Rack Standard Rollers,Cabinet Rack Standard Rollers solution,Network rack Rack Standard Rollers,Structured cabling solution for Rack Standard Rollers,Best Rack Standard Rollers for server racks,How to organize cables with Rack Standard Rollers,Efficient routing for Rack Standard Rollers,Front-to-back cable routing for Rack Standard Rollers,High-density cable organization for Rack Standard Rollers,Professional cable management for Rack Standard Rollers","Search Relevancy":3},{"primaryId":"11554-503","Primary ID":"11554-503","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"Rack Standard Rollers","Marketing Description - Global English":"Rack Standard Rollers; for 6\"D (150 mm) Rack Channel; Clear","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":23,"Ship Width Uom":"in","Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":58,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":534.83,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 6\"D (150 mm) Rack Channels","Keyword":"Rack Standard Rollers;Casters;Wheels","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50.8 mm)","Depth":"23\" (584.2 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":23,"Product Length/Depth Uom":"\"","Product Height (Metric)":50.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":584.2,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ROLLERS,STD,6 IN CHAN,CL","Search Terms":"11554-503,Rack Standard Rollers,ZetaFrame Rack Standard Rollers,Server cabinet Rack Standard Rollers,Rack-mounted Rack Standard Rollers,Data center Rack Standard Rollers,Cabinet Rack Standard Rollers solution,Network rack Rack Standard Rollers,Structured cabling solution for Rack Standard Rollers,Best Rack Standard Rollers for server racks,How to organize cables with Rack Standard Rollers,Efficient routing for Rack Standard Rollers,Front-to-back cable routing for Rack Standard Rollers,High-density cable organization for Rack Standard Rollers,Professional cable management for Rack Standard Rollers","Search Relevancy":3},{"primaryId":"11554-701","Primary ID":"11554-701","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"Rack Standard Rollers","Marketing Description - Global English":"Rack Standard Rollers; for 3\"D (80 mm) Rack Channel; Black","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":50,"Ship Length/Depth Uom":"in","Ship Width":7.5,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":19,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":514.22,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 3\"D (80 mm) Rack Channels","Keyword":"Rack Standard Rollers;Casters;Wheels","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50.8 mm)","Depth":"20\" (508 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":20,"Product Length/Depth Uom":"\"","Product Height (Metric)":50.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":508,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RACK DOLLY,NON SWIVEL,3 IN CHANL RACK,BK","Search Terms":"11554-701,Rack Standard Rollers,ZetaFrame Rack Standard Rollers,Server cabinet Rack Standard Rollers,Rack-mounted Rack Standard Rollers,Data center Rack Standard Rollers,Cabinet Rack Standard Rollers solution,Network rack Rack Standard Rollers,Structured cabling solution for Rack Standard Rollers,Best Rack Standard Rollers for server racks,How to organize cables with Rack Standard Rollers,Efficient routing for Rack Standard Rollers,Front-to-back cable routing for Rack Standard Rollers,High-density cable organization for Rack Standard Rollers,Professional cable management for Rack Standard Rollers","Search Relevancy":3},{"primaryId":"11554-703","Primary ID":"11554-703","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"Rack Standard Rollers","Marketing Description - Global English":"Rack Standard Rollers; for 6\"D (150 mm) Rack Channel; Black","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":23,"Ship Width Uom":"in","Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":58,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":534.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 6\"D (150 mm) Rack Channels","Keyword":"Rack Standard Rollers;Casters;Wheels","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50.8 mm)","Depth":"23\" (584.2 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":23,"Product Length/Depth Uom":"\"","Product Height (Metric)":50.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":584.2,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ROLLERS,STD,6 IN CHAN,BK","Search Terms":"11554-703,Rack Standard Rollers,ZetaFrame Rack Standard Rollers,Server cabinet Rack Standard Rollers,Rack-mounted Rack Standard Rollers,Data center Rack Standard Rollers,Cabinet Rack Standard Rollers solution,Network rack Rack Standard Rollers,Structured cabling solution for Rack Standard Rollers,Best Rack Standard Rollers for server racks,How to organize cables with Rack Standard Rollers,Efficient routing for Rack Standard Rollers,Front-to-back cable routing for Rack Standard Rollers,High-density cable organization for Rack Standard Rollers,Professional cable management for Rack Standard Rollers","Search Relevancy":3}],"options":{"Type":["For 3\"D (80 mm) Rack Channels","For 6\"D (150 mm) Rack Channels"],"Color":["Black","Clear","Gray"]},"total":6}