{"items":[{"primaryId":"12382-119","Primary ID":"12382-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Rack Top-Mount Cable Trough","Marketing Description - Global English":"Rack Top-Mount Cable Trough; for 19\" Rack with 3\" Rack Channel; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":137.33,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Topmount Cable Trough","Promote on Website":"1","Attached to Series":"1","Width":"6\" (152 mm)","Depth":"20.3\" (514 mm)","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":20.3,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":70,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":514,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TROUGH,CA,3 IN CHNL,19 IN  W,GY","Search Terms":"12382-119,Rack Top-Mount Cable Trough,ZetaFrame Rack Top-Mount Cable Trough,Server cabinet Rack Top-Mount Cable Trough,Rack-mounted Rack Top-Mount Cable Trough,Data center Rack Top-Mount Cable Trough,Cabinet Rack Top-Mount Cable Trough solution,Network rack Rack Top-Mount Cable Trough,Structured cabling solution for Rack Top-Mount Cable Trough,Best Rack Top-Mount Cable Trough for server racks,How to organize cables with Rack Top-Mount Cable Trough,Efficient routing for Rack Top-Mount Cable Trough,Front-to-back cable routing for Rack Top-Mount Cable Trough,High-density cable organization for Rack Top-Mount Cable Trough,Professional cable management for Rack Top-Mount Cable Trough","Search Relevancy":3},{"primaryId":"12382-123","Primary ID":"12382-123","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Rack Top-Mount Cable Trough","Marketing Description - Global English":"Rack Top-Mount Cable Trough; for 23\" Rack with 3\" Rack Channel; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":145.51,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Topmount Cable Trough","Promote on Website":"1","Attached to Series":"1","Width":"6\" (152 mm)","Depth":"24.3\" (616 mm)","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":24.3,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":70,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":616,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TROUGH,CA,3 IN CHNL,23 IN  W,GY","Search Terms":"12382-123,Rack Top-Mount Cable Trough,ZetaFrame Rack Top-Mount Cable Trough,Server cabinet Rack Top-Mount Cable Trough,Rack-mounted Rack Top-Mount Cable Trough,Data center Rack Top-Mount Cable Trough,Cabinet Rack Top-Mount Cable Trough solution,Network rack Rack Top-Mount Cable Trough,Structured cabling solution for Rack Top-Mount Cable Trough,Best Rack Top-Mount Cable Trough for server racks,How to organize cables with Rack Top-Mount Cable Trough,Efficient routing for Rack Top-Mount Cable Trough,Front-to-back cable routing for Rack Top-Mount Cable Trough,High-density cable organization for Rack Top-Mount Cable Trough,Professional cable management for Rack Top-Mount Cable Trough","Search Relevancy":3},{"primaryId":"12382-125","Primary ID":"12382-125","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Rack Top-Mount Cable Trough","Marketing Description - Global English":"Rack Top-Mount Cable Trough; for 25\" Rack with 3\" Rack Channel; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":25,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":154.13,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Topmount Cable Trough","Promote on Website":"1","Attached to Series":"1","Width":"6\" (152 mm)","Depth":"26.3\" (667 mm)","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":26.3,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":70,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":667,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TROUGH,CA,3 IN CHNL,25 IN  W,GY","Search Terms":"12382-125,Rack Top-Mount Cable Trough,ZetaFrame Rack Top-Mount Cable Trough,Server cabinet Rack Top-Mount Cable Trough,Rack-mounted Rack Top-Mount Cable Trough,Data center Rack Top-Mount Cable Trough,Cabinet Rack Top-Mount Cable Trough solution,Network rack Rack Top-Mount Cable Trough,Structured cabling solution for Rack Top-Mount Cable Trough,Best Rack Top-Mount Cable Trough for server racks,How to organize cables with Rack Top-Mount Cable Trough,Efficient routing for Rack Top-Mount Cable Trough,Front-to-back cable routing for Rack Top-Mount Cable Trough,High-density cable organization for Rack Top-Mount Cable Trough,Professional cable management for Rack Top-Mount Cable Trough","Search Relevancy":3},{"primaryId":"12382-519","Primary ID":"12382-519","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Rack Top-Mount Cable Trough","Marketing Description - Global English":"Rack Top-Mount Cable Trough; for 19\" Rack with 3\" Rack Channel; Clear","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":130.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Topmount Cable Trough","Promote on Website":"1","Attached to Series":"1","Width":"6\" (152 mm)","Depth":"20.3\" (514 mm)","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":20.3,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":70,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":514,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TROUGH,CA,3 IN CHNL,19 IN W,CL","Search Terms":"12382-519,Rack Top-Mount Cable Trough,ZetaFrame Rack Top-Mount Cable Trough,Server cabinet Rack Top-Mount Cable Trough,Rack-mounted Rack Top-Mount Cable Trough,Data center Rack Top-Mount Cable Trough,Cabinet Rack Top-Mount Cable Trough solution,Network rack Rack Top-Mount Cable Trough,Structured cabling solution for Rack Top-Mount Cable Trough,Best Rack Top-Mount Cable Trough for server racks,How to organize cables with Rack Top-Mount Cable Trough,Efficient routing for Rack Top-Mount Cable Trough,Front-to-back cable routing for Rack Top-Mount Cable Trough,High-density cable organization for Rack Top-Mount Cable Trough,Professional cable management for Rack Top-Mount Cable Trough","Search Relevancy":3},{"primaryId":"12382-523","Primary ID":"12382-523","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Rack Top-Mount Cable Trough","Marketing Description - Global English":"Rack Top-Mount Cable Trough; for 23\" Rack with 3\" Rack Channel; Clear","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":138.61,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Topmount Cable Trough","Promote on Website":"1","Attached to Series":"1","Width":"6\" (152 mm)","Depth":"24.3\" (616 mm)","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":24.3,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":70,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":616,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TROUGH,CA,3 IN CHNL,23 IN W,CL","Search Terms":"12382-523,Rack Top-Mount Cable Trough,ZetaFrame Rack Top-Mount Cable Trough,Server cabinet Rack Top-Mount Cable Trough,Rack-mounted Rack Top-Mount Cable Trough,Data center Rack Top-Mount Cable Trough,Cabinet Rack Top-Mount Cable Trough solution,Network rack Rack Top-Mount Cable Trough,Structured cabling solution for Rack Top-Mount Cable Trough,Best Rack Top-Mount Cable Trough for server racks,How to organize cables with Rack Top-Mount Cable Trough,Efficient routing for Rack Top-Mount Cable Trough,Front-to-back cable routing for Rack Top-Mount Cable Trough,High-density cable organization for Rack Top-Mount Cable Trough,Professional cable management for Rack Top-Mount Cable Trough","Search Relevancy":3},{"primaryId":"12382-525","Primary ID":"12382-525","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Rack Top-Mount Cable Trough","Marketing Description - Global English":"Rack Top-Mount Cable Trough; for 25\" Rack with 3\" Rack Channel; Clear","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":25,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":146.82,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Topmount Cable Trough","Promote on Website":"1","Attached to Series":"1","Width":"6\" (152 mm)","Depth":"26.3\" (667 mm)","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":26.3,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":70,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":667,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TROUGH,CA,3 IN CHNL,25 IN  W,CL","Search Terms":"12382-525,Rack Top-Mount Cable Trough,ZetaFrame Rack Top-Mount Cable Trough,Server cabinet Rack Top-Mount Cable Trough,Rack-mounted Rack Top-Mount Cable Trough,Data center Rack Top-Mount Cable Trough,Cabinet Rack Top-Mount Cable Trough solution,Network rack Rack Top-Mount Cable Trough,Structured cabling solution for Rack Top-Mount Cable Trough,Best Rack Top-Mount Cable Trough for server racks,How to organize cables with Rack Top-Mount Cable Trough,Efficient routing for Rack Top-Mount Cable Trough,Front-to-back cable routing for Rack Top-Mount Cable Trough,High-density cable organization for Rack Top-Mount Cable Trough,Professional cable management for Rack Top-Mount Cable Trough","Search Relevancy":3},{"primaryId":"12382-719","Primary ID":"12382-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Rack Top-Mount Cable Trough","Marketing Description - Global English":"Rack Top-Mount Cable Trough; for 19\" Rack with 3\" Rack Channel; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":130.7,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Topmount Cable Trough","Promote on Website":"1","Attached to Series":"1","Width":"6\" (152 mm)","Depth":"20.3\" (514 mm)","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":20.3,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":70,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":514,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TROUGH,CA,3 IN CHNL,19 IN W,BK","Search Terms":"12382-719,Rack Top-Mount Cable Trough,ZetaFrame Rack Top-Mount Cable Trough,Server cabinet Rack Top-Mount Cable Trough,Rack-mounted Rack Top-Mount Cable Trough,Data center Rack Top-Mount Cable Trough,Cabinet Rack Top-Mount Cable Trough solution,Network rack Rack Top-Mount Cable Trough,Structured cabling solution for Rack Top-Mount Cable Trough,Best Rack Top-Mount Cable Trough for server racks,How to organize cables with Rack Top-Mount Cable Trough,Efficient routing for Rack Top-Mount Cable Trough,Front-to-back cable routing for Rack Top-Mount Cable Trough,High-density cable organization for Rack Top-Mount Cable Trough,Professional cable management for Rack Top-Mount Cable Trough","Search Relevancy":3,"SKU Level SEO Page Title":"Rack Top-Mount Cable Trough 12382 - Cable Troughing | Chatsworth","SKU Level SEO Meta Description":"Discover the 12382 Rack Top-Mount Cable Trough - a fast, hardware‑free cable troughing solution that fits 19‑25\" racks and simplifies management.","SKU Level Web H4 Heading":"Key Benefits of the Rack Top-Mount Cable Trough","SKU Level Web Paragraph Text":"<p>The 12382 Rack Top-Mount Cable Trough provides a streamlined path for organizing cables on the upper edge of a rack. Its low‑profile design drops into the gap between the top angle bars, eliminating the need for a separate runway. Engineers appreciate the quick installation that saves time and reduces clutter. Cable troughing with this product creates a tidy, professional appearance while maintaining easy access for maintenance. The solution supports both 3‑inch and 6‑inch deep rack channels across 19‑, 23‑, and 25‑inch widths. No additional mounting hardware is required, allowing rapid deployment in busy data‑center environments. The top rack 中文 market benefits from the same universal fit, ensuring consistent performance worldwide. By consolidating cables at the rack top, the trough improves airflow and helps meet cooling efficiency goals. CPI's global distribution network guarantees rapid availability and expert support for every installation.</p>"},{"primaryId":"12382-723","Primary ID":"12382-723","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Rack Top-Mount Cable Trough","Marketing Description - Global English":"Rack Top-Mount Cable Trough; for 23\" Rack with 3\" Rack Channel; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":138.61,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Topmount Cable Trough","Promote on Website":"1","Attached to Series":"1","Width":"6\" (152 mm)","Depth":"24.3\" (616 mm)","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":24.3,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":70,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":616,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TROUGH,CA,3 IN CHNL,23 IN W,BK","Search Terms":"12382-723,Rack Top-Mount Cable Trough,ZetaFrame Rack Top-Mount Cable Trough,Server cabinet Rack Top-Mount Cable Trough,Rack-mounted Rack Top-Mount Cable Trough,Data center Rack Top-Mount Cable Trough,Cabinet Rack Top-Mount Cable Trough solution,Network rack Rack Top-Mount Cable Trough,Structured cabling solution for Rack Top-Mount Cable Trough,Best Rack Top-Mount Cable Trough for server racks,How to organize cables with Rack Top-Mount Cable Trough,Efficient routing for Rack Top-Mount Cable Trough,Front-to-back cable routing for Rack Top-Mount Cable Trough,High-density cable organization for Rack Top-Mount Cable Trough,Professional cable management for Rack Top-Mount Cable Trough","Search Relevancy":3},{"primaryId":"12382-725","Primary ID":"12382-725","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Rack Top-Mount Cable Trough","Marketing Description - Global English":"Rack Top-Mount Cable Trough; for 25\" Rack with 3\" Rack Channel; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":25,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":146.82,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Topmount Cable Trough","Promote on Website":"1","Attached to Series":"1","Width":"6\" (152 mm)","Depth":"26.3\" (667 mm)","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":26.3,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":70,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":667,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TROUGH,CA,3 IN CHNL,25 IN  W,BK","Search Terms":"12382-725,Rack Top-Mount Cable Trough,ZetaFrame Rack Top-Mount Cable Trough,Server cabinet Rack Top-Mount Cable Trough,Rack-mounted Rack Top-Mount Cable Trough,Data center Rack Top-Mount Cable Trough,Cabinet Rack Top-Mount Cable Trough solution,Network rack Rack Top-Mount Cable Trough,Structured cabling solution for Rack Top-Mount Cable Trough,Best Rack Top-Mount Cable Trough for server racks,How to organize cables with Rack Top-Mount Cable Trough,Efficient routing for Rack Top-Mount Cable Trough,Front-to-back cable routing for Rack Top-Mount Cable Trough,High-density cable organization for Rack Top-Mount Cable Trough,Professional cable management for Rack Top-Mount Cable Trough","Search Relevancy":3},{"primaryId":"12383-119","Primary ID":"12383-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Rack Top-Mount Cable Trough","Marketing Description - Global English":"Rack Top-Mount Cable Trough; for 19\" Rack with 6\" Rack Channel; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":170.29,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Topmount Cable Trough","Promote on Website":"1","Attached to Series":"1","Width":"9\" (229 mm)","Depth":"20.3\" (514 mm)","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":20.3,"Product Length/Depth Uom":"\"","Product Width ":9,"Product Width Uom":"\"","Product Height (Metric)":70,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":514,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":229,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TROUGH,CA,6 IN CHNL,19 IN W,GY","Search Terms":"12383-119,Rack Top-Mount Cable Trough,ZetaFrame Rack Top-Mount Cable Trough,Server cabinet Rack Top-Mount Cable Trough,Rack-mounted Rack Top-Mount Cable Trough,Data center Rack Top-Mount Cable Trough,Cabinet Rack Top-Mount Cable Trough solution,Network rack Rack Top-Mount Cable Trough,Structured cabling solution for Rack Top-Mount Cable Trough,Best Rack Top-Mount Cable Trough for server racks,How to organize cables with Rack Top-Mount Cable Trough,Efficient routing for Rack Top-Mount Cable Trough,Front-to-back cable routing for Rack Top-Mount Cable Trough,High-density cable organization for Rack Top-Mount Cable Trough,Professional cable management for Rack Top-Mount Cable Trough","Search Relevancy":3},{"primaryId":"12383-123","Primary ID":"12383-123","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Rack Top-Mount Cable Trough","Marketing Description - Global English":"Rack Top-Mount Cable Trough; for 23\" Rack with 6\" Rack Channel; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":18,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":46,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":199.09,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Topmount Cable Trough","Promote on Website":"1","Attached to Series":"1","Width":"9\" (229 mm)","Depth":"24.3\" (616 mm)","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":24.3,"Product Length/Depth Uom":"\"","Product Width ":9,"Product Width Uom":"\"","Product Height (Metric)":70,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":616,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":229,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TROUGH,CA,6 IN CHNL,23 IN  W,GY","Search Terms":"12383-123,Rack Top-Mount Cable Trough,ZetaFrame Rack Top-Mount Cable Trough,Server cabinet Rack Top-Mount Cable Trough,Rack-mounted Rack Top-Mount Cable Trough,Data center Rack Top-Mount Cable Trough,Cabinet Rack Top-Mount Cable Trough solution,Network rack Rack Top-Mount Cable Trough,Structured cabling solution for Rack Top-Mount Cable Trough,Best Rack Top-Mount Cable Trough for server racks,How to organize cables with Rack Top-Mount Cable Trough,Efficient routing for Rack Top-Mount Cable Trough,Front-to-back cable routing for Rack Top-Mount Cable Trough,High-density cable organization for Rack Top-Mount Cable Trough,Professional cable management for Rack Top-Mount Cable Trough","Search Relevancy":3},{"primaryId":"12383-125","Primary ID":"12383-125","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Rack Top-Mount Cable Trough","Marketing Description - Global English":"Rack Top-Mount Cable Trough; for 25\" Rack with 6\"Rack Channel; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":18,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":25,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":46,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":210.21,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Topmount Cable Trough","Promote on Website":"1","Attached to Series":"1","Width":"9\" (229 mm)","Depth":"26.3\" (667 mm)","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":26.3,"Product Length/Depth Uom":"\"","Product Width ":9,"Product Width Uom":"\"","Product Height (Metric)":70,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":667,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":229,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TROUGH,CA,6 IN CHNL,25 IN  W,GY","Search Terms":"12383-125,Rack Top-Mount Cable Trough,ZetaFrame Rack Top-Mount Cable Trough,Server cabinet Rack Top-Mount Cable Trough,Rack-mounted Rack Top-Mount Cable Trough,Data center Rack Top-Mount Cable Trough,Cabinet Rack Top-Mount Cable Trough solution,Network rack Rack Top-Mount Cable Trough,Structured cabling solution for Rack Top-Mount Cable Trough,Best Rack Top-Mount Cable Trough for server racks,How to organize cables with Rack Top-Mount Cable Trough,Efficient routing for Rack Top-Mount Cable Trough,Front-to-back cable routing for Rack Top-Mount Cable Trough,High-density cable organization for Rack Top-Mount Cable Trough,Professional cable management for Rack Top-Mount Cable Trough","Search Relevancy":3},{"primaryId":"12383-719","Primary ID":"12383-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Rack Top-Mount Cable Trough","Marketing Description - Global English":"Rack Top-Mount Cable Trough; for 19\" Rack with 6\" Rack Channel; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":162.2,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Topmount Cable Trough","Promote on Website":"1","Attached to Series":"1","Width":"9\" (229 mm)","Depth":"20.3\" (514 mm)","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":20.3,"Product Length/Depth Uom":"\"","Product Width ":9,"Product Width Uom":"\"","Product Height (Metric)":70,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":514,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":229,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TROUGH,CA,6 IN CHNL,19 IN W,BK","Search Terms":"12383-719,Rack Top-Mount Cable Trough,ZetaFrame Rack Top-Mount Cable Trough,Server cabinet Rack Top-Mount Cable Trough,Rack-mounted Rack Top-Mount Cable Trough,Data center Rack Top-Mount Cable Trough,Cabinet Rack Top-Mount Cable Trough solution,Network rack Rack Top-Mount Cable Trough,Structured cabling solution for Rack Top-Mount Cable Trough,Best Rack Top-Mount Cable Trough for server racks,How to organize cables with Rack Top-Mount Cable Trough,Efficient routing for Rack Top-Mount Cable Trough,Front-to-back cable routing for Rack Top-Mount Cable Trough,High-density cable organization for Rack Top-Mount Cable Trough,Professional cable management for Rack Top-Mount Cable Trough","Search Relevancy":3},{"primaryId":"12383-723","Primary ID":"12383-723","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Rack Top-Mount Cable Trough","Marketing Description - Global English":"Rack Top-Mount Cable Trough; for 23\" Rack with 6\" Rack Channel; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":189.51,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Topmount Cable Trough","Promote on Website":"1","Attached to Series":"1","Width":"9\" (229 mm)","Depth":"24.3\" (616 mm)","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":24.3,"Product Length/Depth Uom":"\"","Product Width ":9,"Product Width Uom":"\"","Product Height (Metric)":70,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":616,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":229,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TROUGH,CA,6 IN CHNL,23 IN W,BK","Search Terms":"12383-723,Rack Top-Mount Cable Trough,ZetaFrame Rack Top-Mount Cable Trough,Server cabinet Rack Top-Mount Cable Trough,Rack-mounted Rack Top-Mount Cable Trough,Data center Rack Top-Mount Cable Trough,Cabinet Rack Top-Mount Cable Trough solution,Network rack Rack Top-Mount Cable Trough,Structured cabling solution for Rack Top-Mount Cable Trough,Best Rack Top-Mount Cable Trough for server racks,How to organize cables with Rack Top-Mount Cable Trough,Efficient routing for Rack Top-Mount Cable Trough,Front-to-back cable routing for Rack Top-Mount Cable Trough,High-density cable organization for Rack Top-Mount Cable Trough,Professional cable management for Rack Top-Mount Cable Trough","Search Relevancy":3},{"primaryId":"12383-725","Primary ID":"12383-725","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Rack Top-Mount Cable Trough","Marketing Description - Global English":"Rack Top-Mount Cable Trough; for 25\" Rack with 6\"Rack Channel; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":18,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":25,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":46,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":200.22,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack Topmount Cable Trough","Promote on Website":"1","Attached to Series":"1","Width":"9\" (229 mm)","Depth":"26.3\" (667 mm)","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":26.3,"Product Length/Depth Uom":"\"","Product Width ":9,"Product Width Uom":"\"","Product Height (Metric)":70,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":667,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":229,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TROUGH,CA,6 IN CHNL,25 IN  W,BK","Search Terms":"12383-725,Rack Top-Mount Cable Trough,ZetaFrame Rack Top-Mount Cable Trough,Server cabinet Rack Top-Mount Cable Trough,Rack-mounted Rack Top-Mount Cable Trough,Data center Rack Top-Mount Cable Trough,Cabinet Rack Top-Mount Cable Trough solution,Network rack Rack Top-Mount Cable Trough,Structured cabling solution for Rack Top-Mount Cable Trough,Best Rack Top-Mount Cable Trough for server racks,How to organize cables with Rack Top-Mount Cable Trough,Efficient routing for Rack Top-Mount Cable Trough,Front-to-back cable routing for Rack Top-Mount Cable Trough,High-density cable organization for Rack Top-Mount Cable Trough,Professional cable management for Rack Top-Mount Cable Trough","Search Relevancy":3}],"options":{"Width":["6\" (152 mm)","9\" (229 mm)"],"Color":["Black","Clear","Gray"]},"total":15}