{"items":[{"primaryId":"10175-100","Primary ID":"10175-100","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"Rack Universal Dolly Wheels","Marketing Description - Global English":"Rack Universal Dolly Wheels; 2.5\"H x 34.34\"D; Gray","Shipping Weight":20,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":9.07,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1692.38,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Rack Universal Dolly Wheels","Keyword":"Rack Wheels;Casters","Promote on Website":"1","Attached to Series":"1","Height":"2.5\" (63.5 mm)","Depth":"34.34\" (872.236 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":"\"","Product Length/Depth":34.34,"Product Length/Depth Uom":"\"","Product Height (Metric)":63.5,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":872.236,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOLLY,UNIVERSAL,GY","Search Terms":"10175-100,Rack Universal Dolly Wheels,ZetaFrame Rack Universal Dolly Wheels,Server cabinet Rack Universal Dolly Wheels,Rack-mounted Rack Universal Dolly Wheels,Data center Rack Universal Dolly Wheels,Cabinet Rack Universal Dolly Wheels solution,Network rack Rack Universal Dolly Wheels,Structured cabling solution for Rack Universal Dolly Wheels,Best Rack Universal Dolly Wheels for server racks,How to organize cables with Rack Universal Dolly Wheels,Efficient routing for Rack Universal Dolly Wheels,Front-to-back cable routing for Rack Universal Dolly Wheels,High-density cable organization for Rack Universal Dolly Wheels,Professional cable management for Rack Universal Dolly Wheels","Search Relevancy":3},{"primaryId":"10175-500","Primary ID":"10175-500","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"Rack Universal Dolly Wheels","Marketing Description - Global English":"Rack Universal Dolly Wheels; 2.5\"H x 34.34\"D; Clear","Shipping Weight":20,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":9.07,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1611.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Rack Universal Dolly Wheels","Keyword":"Rack Wheels;Casters","Promote on Website":"1","Attached to Series":"1","Height":"2.5\" (63.5 mm)","Depth":"34.34\" (872.236 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":"\"","Product Length/Depth":34.34,"Product Length/Depth Uom":"\"","Product Height (Metric)":63.5,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":872.236,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOLLY,UNIVERSAL,CL","Search Terms":"10175-500,Rack Universal Dolly Wheels,ZetaFrame Rack Universal Dolly Wheels,Server cabinet Rack Universal Dolly Wheels,Rack-mounted Rack Universal Dolly Wheels,Data center Rack Universal Dolly Wheels,Cabinet Rack Universal Dolly Wheels solution,Network rack Rack Universal Dolly Wheels,Structured cabling solution for Rack Universal Dolly Wheels,Best Rack Universal Dolly Wheels for server racks,How to organize cables with Rack Universal Dolly Wheels,Efficient routing for Rack Universal Dolly Wheels,Front-to-back cable routing for Rack Universal Dolly Wheels,High-density cable organization for Rack Universal Dolly Wheels,Professional cable management for Rack Universal Dolly Wheels","Search Relevancy":3,"SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@type\": \"Product\",\r\n  \"name\": \"Rack Universal Dolly Wheels\",\r\n  \"description\": \"Product page requires human verification before displaying product details.\",\r\n  \"image\": \"https://www.chatsworth.com/favicon.ico\",\r\n  \"offers\": {\r\n    \"@type\": \"Offer\",\r\n    \"price\": \"0\",\r\n    \"priceCurrency\": \"USD\",\r\n    \"availability\": \"https://schema.org/Discontinued\",\r\n    \"url\": \"https://www.chatsworth.com/en-us/products/racks-cable-management/accessories/rack-accessories/rack-universal-dolly-wheels/10175-500\"\r\n  }\r\n}"},{"primaryId":"10175-700","Primary ID":"10175-700","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"Rack Universal Dolly Wheels","Marketing Description - Global English":"Rack Universal Dolly Wheels; 2.5\"H x 34.34\"D; Black","Shipping Weight":20,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":9.07,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1611.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Rack Universal Dolly Wheels","Keyword":"Rack Wheels;Casters","Promote on Website":"1","Attached to Series":"1","Height":"2.5\" (63.5 mm)","Depth":"34.34\" (872.236 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":"\"","Product Length/Depth":34.34,"Product Length/Depth Uom":"\"","Product Height (Metric)":63.5,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":872.236,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOLLY,UNIVERSAL,BK","Search Terms":"10175-700,Rack Universal Dolly Wheels,ZetaFrame Rack Universal Dolly Wheels,Server cabinet Rack Universal Dolly Wheels,Rack-mounted Rack Universal Dolly Wheels,Data center Rack Universal Dolly Wheels,Cabinet Rack Universal Dolly Wheels solution,Network rack Rack Universal Dolly Wheels,Structured cabling solution for Rack Universal Dolly Wheels,Best Rack Universal Dolly Wheels for server racks,How to organize cables with Rack Universal Dolly Wheels,Efficient routing for Rack Universal Dolly Wheels,Front-to-back cable routing for Rack Universal Dolly Wheels,High-density cable organization for Rack Universal Dolly Wheels,Professional cable management for Rack Universal Dolly Wheels","Search Relevancy":3,"SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@type\": \"Product\",\r\n  \"name\": \"Just a moment...\",\r\n  \"description\": \"Security verification page requiring human interaction\",\r\n  \"image\": \"https://www.chatsworth.com/favicon.ico\",\r\n  \"offers\": {\r\n    \"@type\": \"Offer\",\r\n    \"price\": \"0\",\r\n    \"priceCurrency\": \"USD\",\r\n    \"availability\": \"https://schema.org/OutOfStock\",\r\n    \"url\": \"https://www.chatsworth.com/en-us/products/racks-cable-management/accessories/rack-accessories/rack-universal-dolly-wheels/10175-700\"\r\n  }\r\n}"}],"options":{"Color":["Black","Clear","Gray"]},"total":3}