{"items":[{"primaryId":"60107-001","Primary ID":"60107-001","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Environmental Sensors","Marketing Product Series":"Rack-Mount Bracket for RIM-750","Marketing Description - Global English":"Rack-Mount Bracket for use with RIM-750; 1U x 19\"EIA x 3\"D (76 mm)","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":25,"Ship Length/Depth Uom":"in","Ship Width":24,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":61,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":127.57,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"RIM; Environmental","Promote on Website":"0","Attached to Series":"1","Height":"1.5\" (38 mm)","Width":"19\" (483 mm)","Rear Latch":"System 1500","Front Latch":"System 1500","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RIM,750,1U,RACK BRACKET","Search Terms":"60107-001,Rack-Mount Bracket for RIM-750,ZetaFrame Rack-Mount Bracket for RIM-750,Server cabinet Rack-Mount Bracket for RIM-750,Rack-mounted Rack-Mount Bracket for RIM-750,Data center Rack-Mount Bracket for RIM-750,Cabinet Rack-Mount Bracket for RIM-750 solution,Network rack Rack-Mount Bracket for RIM-750,Structured cabling solution for Rack-Mount Bracket for RIM-750,Best Rack-Mount Bracket for RIM-750 for server racks,How to organize cables with Rack-Mount Bracket for RIM-750,Efficient routing for Rack-Mount Bracket for RIM-750,Front-to-back cable routing for Rack-Mount Bracket for RIM-750,High-density cable organization for Rack-Mount Bracket for RIM-750,Professional cable management for Rack-Mount Bracket for RIM-750","Search Relevancy":3,"SKU Level SEO Page Title":"RIM Racks - 1U Rack-Mount Bracket for RIM-750 | Chatsworth","SKU Level SEO Meta Description":"Secure your RIM-750 with a durable 1U rack-mount bracket. This RIM rack accessory provides reliable, space‑saving mounting for data center environments.","SKU Level Web H4 Heading":"Key Features of the Rack-Mount Bracket","SKU Level Web Paragraph Text":"<p>The Rack‑Mount Bracket for the RIM‑750 delivers a robust solution for any modern data‑center infrastructure, aligning perfectly with the demands of rim racks. Its precision‑engineered design ensures a secure, vibration‑resistant mount while maintaining a low profile that preserves valuable rack space. Engineers appreciate the consistent performance across a wide range of environmental conditions. Designed as a true 1U rack‑mount component, the bracket conforms to the standard 19″ EIA rack width and a depth of 76 mm, enabling seamless integration into existing enclosure layouts. The black finish provides both aesthetic cohesion and corrosion resistance, extending the service life of the installation. Installation requires only standard tools, allowing rapid deployment and minimizing downtime. The bracket's compatibility with the RIM‑750 sensor series makes it an ideal rack rim accessory for tier‑1 and hyperscale facilities. By holding two RIM‑750 units in a single 1U space, it maximizes monitoring density without sacrificing accessibility for maintenance. The modular approach supports future upgrades, ensuring the rack rim solution remains relevant as technology evolves. CPI's commitment to quality ensures every bracket undergoes rigorous testing for load capacity, thermal stability, and electromagnetic compatibility. Customers benefit from the company's global support network, which provides technical guidance and replacement parts when needed. The product's design reflects decades of CPI expertise in power, monitoring, and environmental solutions. Choose the Rack‑Mount Bracket for RIM‑750 to enhance your data‑center's reliability, efficiency, and scalability. This 1U rack‑mount bracket delivers the performance and flexibility required by today's high‑density environments. Contact an authorized CPI distributor to integrate this essential rack rim component into your next project.</p>"}],"options":{},"total":1}