{"items":[{"primaryId":"40974-719","Primary ID":"40974-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Rack-Mount Shelf","Marketing Description - Global English":"Rack-Mount Shelf; 1U x 19\"W x 10\"D (483 mm x 250 mm); 20 lb (9.1 kg) Capacity; Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":14,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":36,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":113.2,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"rack-mount;shelf","Promote on Website":"1","Attached to Series":"1","Height":"1.75\" (44.45 mm)","Width":"19\" (483 mm)","Depth":"10\" (254 mm)","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":10,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":254,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,1UX19INX10IN,BK","Search Terms":"40974-719,Rack-Mount Shelf,ZetaFrame Rack-Mount Shelf,Server cabinet Rack-Mount Shelf,Rack-mounted Rack-Mount Shelf,Data center Rack-Mount Shelf,Cabinet Rack-Mount Shelf solution,Network rack Rack-Mount Shelf,Structured cabling solution for Rack-Mount Shelf,Best Rack-Mount Shelf for server racks,How to organize cables with Rack-Mount Shelf,Efficient routing for Rack-Mount Shelf,Front-to-back cable routing for Rack-Mount Shelf,High-density cable organization for Rack-Mount Shelf,Professional cable management for Rack-Mount Shelf","Search Relevancy":3},{"primaryId":"40974-E19","Primary ID":"40974-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Rack-Mount Shelf","Marketing Description - Global English":"Rack-Mount Shelf; 1U x 19\"W x 10\"D (483 mm x 250 mm); 20 lb (9.1 kg) Capacity; Glacier White","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":14,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":36,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":124.53,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"rack-mount;shelf","Promote on Website":"1","Attached to Series":"1","Height":"1.75\" (44.45 mm)","Width":"19\" (483 mm)","Depth":"10\" (254 mm)","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":10,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":254,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,1UX19INX10IN,GW","Search Terms":"40974-E19,Rack-Mount Shelf,ZetaFrame Rack-Mount Shelf,Server cabinet Rack-Mount Shelf,Rack-mounted Rack-Mount Shelf,Data center Rack-Mount Shelf,Cabinet Rack-Mount Shelf solution,Network rack Rack-Mount Shelf,Structured cabling solution for Rack-Mount Shelf,Best Rack-Mount Shelf for server racks,How to organize cables with Rack-Mount Shelf,Efficient routing for Rack-Mount Shelf,Front-to-back cable routing for Rack-Mount Shelf,High-density cable organization for Rack-Mount Shelf,Professional cable management for Rack-Mount Shelf","Search Relevancy":3,"SKU Level SEO Page Title":"Rack‑Mount Shelf 40974‑E19 - 1U E19 Rack Unit Shelf | Chatsworth","SKU Level SEO Meta Description":"Secure 1U rack‑mount shelf 40974‑E19 offers an E19 mounting solution for modems, routers and fiber modules, supporting up to 20 lb with multiple tie‑down points.","SKU Level Web H4 Heading":"E19 Rack‑Mount Shelf Features","SKU Level Web Paragraph Text":"<p>The Rack‑Mount Shelf 40974‑E19 provides a compact 1U solution for mounting small network devices. Designed for the standard 19 in. E19 rack opening, it supports equipment such as modems, routers and fiber modules. With a load capacity of 20 lb (9.1 kg) and multiple tie‑down points, this rack mount shelf delivers reliable stability. Installation is straightforward thanks to the universal 1U height and pre‑drilled mounting holes that align with any 19‑in. E19 rack system. The shelf slides into place and secures with standard cage nuts, allowing rapid deployment in data center or enterprise environments. Its Glacier White finish adds a clean aesthetic while resisting corrosion. Because the shelf conforms to the E19 standard, it integrates seamlessly with both two‑post and four‑post rack configurations. The design accommodates a wide range of small‑form‑factor devices, making it an ideal component for rack‑mount shelves inventories. Customers can pair the shelf with other CPI accessories to create a fully organized enclosure. Using this rack unit shelf improves airflow by keeping equipment at a consistent height and reduces floor space consumption. The sturdy construction minimizes vibration, protecting sensitive electronics in high‑density deployments. Operators benefit from the ease of access for maintenance and cable routing. CPI offers rapid product customization and global availability, ensuring the 40974‑E19 shelf can be sourced quickly for any project. Technical support and detailed spec sheets are available through authorized distributors. The shelf's versatility makes it a trusted choice for data center, colocation and hyperscale environments.</p>"}],"options":{"Color":["Black","Glacier White"]},"total":2}