{"items":[{"primaryId":"A1411-RF-HR","Primary ID":"A1411-RF-HR","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Zone Enclosures","Marketing Product Subgroup":"Raised Floor","Marketing Product Series":"Raised Floor Enclosure for Active Components","Marketing Description - Global English":"Raised Floor Enclosure for Active Components; 7U Enclosure fro 14\" (360 mm) Floor; features lift-out tray for 2U x 10-1/2\"D (260.4 mm) of active components and 5U (divided 2U - 1U - 2U) for passive connectivity; includes junction box and fan","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":30,"Ship Height Uom":"in","Ship Length/Depth":137,"Ship Length/Depth Uom":"in","Ship Width":15,"Ship Width Uom":"in","Rack-Mount Units":7,"Shipping Weight (Metric)":13.61,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":76,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":38,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2796.63,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Enclosure;Raised Floor","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/40b8f8cf/66eca50206cc930019d6bbb0/a1411-rf-hr_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"7U for 14\" (360 mm) Floor","Width":"24\" (610 mm)","Depth":"12.5\" (318 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":24,"Product Height Uom":"\"","Product Length/Depth":12.5,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":610,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":318,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ENCL,FL,ACT,24X24X12","Search Terms":"A1411-RF-HR,Raised Floor Enclosure for Active Components,ZetaFrame Raised Floor Enclosure for Active Components,Server cabinet Raised Floor Enclosure for Active Components,Rack-mounted Raised Floor Enclosure for Active Components,Data center Raised Floor Enclosure for Active Components,Cabinet Raised Floor Enclosure for Active Components solution,Network rack Raised Floor Enclosure for Active Components,Structured cabling solution for Raised Floor Enclosure for Active Components,Best Raised Floor Enclosure for Active Components for server racks,How to organize cables with Raised Floor Enclosure for Active Components,Efficient routing for Raised Floor Enclosure for Active Components,Front-to-back cable routing for Raised Floor Enclosure for Active Components,High-density cable organization for Raised Floor Enclosure for Active Components,Professional cable management for Raised Floor Enclosure for Active Components","Search Relevancy":1}],"options":{"Type":[]},"total":1}