{"items":[{"primaryId":"A0822-RF-F","Primary ID":"A0822-RF-F","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Zone Enclosures","Marketing Product Subgroup":"Raised Floor","Marketing Product Series":"Raised Floor Enclosure for Fiber","Marketing Description - Global English":"Raised Floor Enclosure for Fiber; 4U Fiber Enclosure for 9\" (230mm) Floor","Shipping Weight":20,"Shipping Weight Uom":"LB","Ship Height":31,"Ship Height Uom":"in","Ship Length/Depth":76,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":6,"Shipping Weight (Metric)":9.07,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":79,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1409.99,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"4U Enclosure for 9\" (230 mm) Floor","Keyword":"floor;enclosure;consolidation","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2247a892/66eca49906cc930019d6b8b9/rf_encl_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"6U for 14\" (356 mm) Floor","Width":"25.5\" (648 mm)","Depth":"7.8\" (197 mm)","Pack Of":"EA","BABA Compliant":"1","Product Length/Depth":7.8,"Product Length/Depth Uom":"\"","Product Width ":25.5,"Product Width Uom":"\"","Product Depth (Metric)":197,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":648,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ENCL,FL,FIBER,24X24X8","Search Terms":"A0822-RF-F,Raised Floor Enclosure for Fiber,ZetaFrame Raised Floor Enclosure for Fiber,Server cabinet Raised Floor Enclosure for Fiber,Rack-mounted Raised Floor Enclosure for Fiber,Data center Raised Floor Enclosure for Fiber,Cabinet Raised Floor Enclosure for Fiber solution,Network rack Raised Floor Enclosure for Fiber,Structured cabling solution for Raised Floor Enclosure for Fiber,Best Raised Floor Enclosure for Fiber for server racks,How to organize cables with Raised Floor Enclosure for Fiber,Efficient routing for Raised Floor Enclosure for Fiber,Front-to-back cable routing for Raised Floor Enclosure for Fiber,High-density cable organization for Raised Floor Enclosure for Fiber,Professional cable management for Raised Floor Enclosure for Fiber","Search Relevancy":1,"SKU Level SEO Page Title":"A0822-RF-F Under‑Floor Enclosure for Fiber - 4U Raised | Chatsworth","SKU Level SEO Meta Description":"Discover the A0822-RF-F under‑floor enclosure for fiber, offering 4U raised‑floor integration and essential RF accessories for streamlined data‑center cabling.","SKU Level Web H4 Heading":"RF Housing Design for Efficient Fiber Integration","SKU Level Web Paragraph Text":"<p>The A0822-RF-F provides a compact solution for fiber routing beneath raised‑floor tiles, making it an ideal component of modern under floor enclosures. Its 4U rack‑mount space accommodates high‑density equipment while maintaining clear pathways for optical cables. Designed for a 9‑inch (230 mm) access floor, the enclosure supports future upgrades without disruptive rewiring. The RF housing incorporates two 7‑inch (180 mm) cable access ports that align with standard fiber patch panels, simplifying installation and maintenance. Integrated cable tie points enable organized routing and reduce stress on delicate fiber strands. This design minimizes the risk of bend radius violations, preserving signal integrity throughout the data‑center environment. Compatible with active raised‑floor enclosures, the A0822-RF-F delivers reliable performance in high‑density deployments where airflow and cooling are critical. The enclosure's 19‑inch EIA threaded rails can be centered or offset to suit angled patch panels or longer modules. By consolidating fiber connections at the floor level, it helps reduce overall cable clutter and improves airflow efficiency. Support brackets included with the unit secure the enclosure to the access floor, ensuring stable placement even under heavy equipment loads. The brackets are engineered for rapid installation, reducing deployment time and labor costs. This secure mounting contributes to the durability required in hyperscale and multi‑tenant data‑center environments. Chatsworth Products leverages decades of expertise to deliver robust, globally available infrastructure solutions, and the A0822‑RF‑F exemplifies that commitment. The enclosure's thoughtful design addresses common challenges faced by network architects seeking scalable, organized fiber infrastructure. For detailed specifications and downloadable resources, consult the product page or contact a CPI sales specialist.</p>"},{"primaryId":"A1422-RF-F","Primary ID":"A1422-RF-F","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Zone Enclosures","Marketing Product Subgroup":"Raised Floor","Marketing Product Series":"Raised Floor Enclosure for Fiber","Marketing Description - Global English":"Raised Floor Enclosure for Fiber; 6U Fiber Enclosure for 14\" (356 mm) Floor; features two 10'' x 2-1/2'' cable access ports and 19'' EIA threaded equipment mounting rails with 6U of rack-mount space","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":14.75,"Ship Height Uom":"in","Ship Length/Depth":80,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Rack-Mount Units":6,"Shipping Weight (Metric)":13.61,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":37,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1438.56,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"6U Fiber Enclosure for 14\" (356 mm) Floor","Keyword":"Enclosure;Raised Floor","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2247a892/66eca49906cc930019d6b8b9/rf_encl_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"6U for 14\" (356 mm) Floor","Height":"12.5\" (317.5 mm)","Width":"24\" (610 mm)","Depth":"12.5\" (318 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":24,"Product Height Uom":"\"","Product Length/Depth":12.5,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":610,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":318,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ENCL,FLOOR,FIBER,6RMU","Search Terms":"A1422-RF-F,Raised Floor Enclosure for Fiber,ZetaFrame Raised Floor Enclosure for Fiber,Server cabinet Raised Floor Enclosure for Fiber,Rack-mounted Raised Floor Enclosure for Fiber,Data center Raised Floor Enclosure for Fiber,Cabinet Raised Floor Enclosure for Fiber solution,Network rack Raised Floor Enclosure for Fiber,Structured cabling solution for Raised Floor Enclosure for Fiber,Best Raised Floor Enclosure for Fiber for server racks,How to organize cables with Raised Floor Enclosure for Fiber,Efficient routing for Raised Floor Enclosure for Fiber,Front-to-back cable routing for Raised Floor Enclosure for Fiber,High-density cable organization for Raised Floor Enclosure for Fiber,Professional cable management for Raised Floor Enclosure for Fiber","Search Relevancy":1,"SKU Level SEO Page Title":"A1422-RF-F Raised Floor Enclosure - Cable Management | Chatsworth","SKU Level SEO Meta Description":"Secure fiber connections with A1422-RF-F raised floor enclosure. Optimized cable management and rack‑mount space boost data center infrastructure efficiency.","SKU Level Web H4 Heading":"Key Features of the A1422-RF-F Raised Floor Enclosure","SKU Level Web Paragraph Text":"<p>Effective cable management is essential for modern data centers that rely on dense fiber deployments. The A1422‑RF‑F raised floor enclosure provides a dedicated pathway for fiber optic cables beneath the access floor. This design reduces clutter and protects fibers from accidental damage. The enclosure fits beneath a standard 2′ x 2′ access floor tile, making it compatible with most raised‑floor environments. Its 6U of rack‑mount space offers ample room for patch panels and networking gear. Two 10″ x 2½″ cable access ports allow easy insertion and removal of fiber bundles. Integrated cable tie points streamline organization of fiber runs and support tidy routing. The enclosure's 19″ EIA threaded mounting rails can be centered or offset to accommodate angled patch panels or longer equipment. This flexibility simplifies installation and future upgrades. With four access‑floor support brackets included, the unit secures firmly to the floor grid, maintaining alignment under heavy loads. The robust construction meets the rigorous demands of high‑density data center infrastructure. Overall, the A1422‑RF‑F raised floor enclosure delivers reliable fiber enclosure performance while enhancing cable management, rack‑mount efficiency, and underfloor organization for any enterprise or hyperscale facility.</p>"}],"options":{"Type":["4U Enclosure for 9\" (230 mm) Floor","6U Fiber Enclosure for 14\" (356 mm) Floor"]},"total":2}