{"items":[{"primaryId":"A0802-RF-DI","Primary ID":"A0802-RF-DI","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Zone Enclosures","Marketing Product Subgroup":"Raised Floor","Marketing Product Series":"Raised Floor Enclosure with Locking Cover for Patch Panels","Marketing Description - Global English":"Raised Floor Enclosure with Locking Lid for Patch Panels; 4U+4U Enclosure for 9\" (230mm) Floor","Shipping Weight":25,"Shipping Weight Uom":"LB","Ship Height":31,"Ship Height Uom":"in","Ship Length/Depth":76,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":4,"Shipping Weight (Metric)":11.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":79,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1191.2,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Enclosure;Raised Floor","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4b16be6/66eca3ea06cc930019d6b316/a0802-rf-di_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"4U + 4U for 9\" (230 mm) Floor","Width":"22\" (559 mm)","Depth":"8.8\" (222 mm)","Pack Of":"EA","BABA Compliant":"1","Product Length/Depth":8.8,"Product Length/Depth Uom":"\"","Product Width ":22,"Product Width Uom":"\"","Product Depth (Metric)":222,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":559,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ENCL,FL,DROP-IN,22X21X8","Search Terms":"A0802-RF-DI,Raised Floor Enclosure with Locking Cover for Patch Panels,ZetaFrame Raised Floor Enclosure with Locking Cover for Patch Panels,Server cabinet Raised Floor Enclosure with Locking Cover for Patch Panels,Rack-mounted Raised Floor Enclosure with Locking Cover for Patch Panels,Data center Raised Floor Enclosure with Locking Cover for Patch Panels,Cabinet Raised Floor Enclosure with Locking Cover for Patch Panels solution,Network rack Raised Floor Enclosure with Locking Cover for Patch Panels,Structured cabling solution for Raised Floor Enclosure with Locking Cover for Patch Panels,Best Raised Floor Enclosure with Locking Cover for Patch Panels for server racks,How to organize cables with Raised Floor Enclosure with Locking Cover for Patch Panels,Efficient routing for Raised Floor Enclosure with Locking Cover for Patch Panels,Front-to-back cable routing for Raised Floor Enclosure with Locking Cover for Patch Panels,High-density cable organization for Raised Floor Enclosure with Locking Cover for Patch Panels,Professional cable management for Raised Floor Enclosure with Locking Cover for Patch Panels","Search Relevancy":1,"SKU Level SEO Page Title":"Raised-Floor Enclosure with RF Cover - A0802RFDI | Chatsworth","SKU Level SEO Meta Description":"Secure a passive raised-floor enclosure with an RF cover that locks under floor tiles. Quick install, fits tile dimensions, and protects patch panels.","SKU Level Web H4 Heading":"Key Benefits of the Locking Cover Design","SKU Level Web Paragraph Text":"<p>The A0802‑RF‑DI is a passive raised-floor enclosure designed for patch‑panel protection. Its RF cover locks securely beneath raised floor tiles, keeping equipment sealed from contaminants. The enclosure provides a clean, tamper‑resistant solution for high‑density data‑center layouts. Measuring 21‑¼″ x 22‑¼″ (539 mm x 565 mm), the unit fits within the standard 24‑in. x 24‑in. raised‑floor tile footprint. This compatibility with typical raised floor tile dimensions eliminates the need for custom cut‑outs. The compact profile also aligns with common raised‑floor replacement panels. Installation requires only the removal of a single floor tile, after which the enclosure drops into place using pivoting mounting rails. No wiring or power connections are needed, making it ideal for both passive and active raised-floor enclosures in mixed deployments. The lockable RF cover can be engaged quickly, reducing labor time and ensuring consistent sealing. By shielding patch panels, the enclosure helps maintain signal integrity and protects against accidental disconnects. The secure RF cover also deters unauthorized access, supporting compliance with data‑center security policies. Whether paired with active raised-floor enclosures or used alone, the solution enhances overall infrastructure reliability. CPI's global network ensures rapid product customization and delivery to any data‑center environment. The A0802‑RF‑DI integrates seamlessly with CPI's broader cabinet and enclosure portfolio, allowing designers to build scalable, future‑ready layouts. Choose this passive raised-floor enclosure for a proven, low‑maintenance option that supports today's demanding enterprise networks.</p>"}],"options":{},"total":1}