{"items":[{"primaryId":"13772-001","Primary ID":"13772-001","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Zone Enclosures","Marketing Product Subgroup":"Raised Floor","Marketing Product Series":"Raised Floor Enclosures for Patch Panels","Marketing Description - Global English":"Raised Floor Enclosure for Patch Panels; 4U+4U Enclosure for 8\" (200 mm) Floor; Large Ports","Shipping Weight":25,"Shipping Weight Uom":"LB","Ship Height":9.5,"Ship Height Uom":"in","Ship Length/Depth":75,"Ship Length/Depth Uom":"in","Ship Width":29.5,"Ship Width Uom":"in","Rack-Mount Units":4,"Shipping Weight (Metric)":11.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":24,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":75,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1200.71,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"4U + 4U Enclosure for 8\" (200 mm) Floor, Large Ports","Keyword":"Raised Floor Enclosure; Zone","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2247a892/66eca49906cc930019d6b8b8/a0222-rf_iis-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2247a892/66eca49906cc930019d6b8b9/rf_encl_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"4U + 4U for 8\" (200 mm) Floor","Height":"7.5\" (190.5 mm)","Width":"25\" (635 mm)","Depth":"8\" (203 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7.5,"Product Height Uom":"\"","Product Length/Depth":8,"Product Length/Depth Uom":"\"","Product Width ":25,"Product Width Uom":"\"","Product Height (Metric)":191,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":203,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":635,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ENCL,FL,4+4 RMU,8 IN D,C6A","Search Terms":"13772-001,Raised Floor Enclosures for Patch Panels,ZetaFrame Raised Floor Enclosures for Patch Panels,Server cabinet Raised Floor Enclosures for Patch Panels,Rack-mounted Raised Floor Enclosures for Patch Panels,Data center Raised Floor Enclosures for Patch Panels,Cabinet Raised Floor Enclosures for Patch Panels solution,Network rack Raised Floor Enclosures for Patch Panels,Structured cabling solution for Raised Floor Enclosures for Patch Panels,Best Raised Floor Enclosures for Patch Panels for server racks,How to organize cables with Raised Floor Enclosures for Patch Panels,Efficient routing for Raised Floor Enclosures for Patch Panels,Front-to-back cable routing for Raised Floor Enclosures for Patch Panels,High-density cable organization for Raised Floor Enclosures for Patch Panels,Professional cable management for Raised Floor Enclosures for Patch Panels","Search Relevancy":1},{"primaryId":"13772-002","Primary ID":"13772-002","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Zone Enclosures","Marketing Product Subgroup":"Raised Floor","Marketing Product Series":"Raised Floor Enclosures for Patch Panels","Marketing Description - Global English":"Raised Floor Enclosure for Patch Panels; 4U+4U Enclosure for 14\" (360 mm) Floor; Large Ports","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":14.75,"Ship Height Uom":"in","Ship Length/Depth":80,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Rack-Mount Units":4,"Shipping Weight (Metric)":13.61,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":37,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1806.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"4U + 4U Enclosure for 14\" (360 mm) Floor, Large Ports","Keyword":"Raised Floor Enclosure; Zone","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2247a892/66eca49906cc930019d6b8b8/a0222-rf_iis-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2247a892/66eca49906cc930019d6b8b9/rf_encl_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"4U + 4U for 14\" (360 mm) Floor","Height":"12.5\" (317.5 mm)","Width":"27\" (686 mm)","Depth":"14\" (356 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":12.5,"Product Height Uom":"\"","Product Length/Depth":14,"Product Length/Depth Uom":"\"","Product Width ":27,"Product Width Uom":"\"","Product Height (Metric)":318,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":356,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":686,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ENCL,FL,11 RMU,14 IN D,C6A","Search Terms":"13772-002,Raised Floor Enclosures for Patch Panels,ZetaFrame Raised Floor Enclosures for Patch Panels,Server cabinet Raised Floor Enclosures for Patch Panels,Rack-mounted Raised Floor Enclosures for Patch Panels,Data center Raised Floor Enclosures for Patch Panels,Cabinet Raised Floor Enclosures for Patch Panels solution,Network rack Raised Floor Enclosures for Patch Panels,Structured cabling solution for Raised Floor Enclosures for Patch Panels,Best Raised Floor Enclosures for Patch Panels for server racks,How to organize cables with Raised Floor Enclosures for Patch Panels,Efficient routing for Raised Floor Enclosures for Patch Panels,Front-to-back cable routing for Raised Floor Enclosures for Patch Panels,High-density cable organization for Raised Floor Enclosures for Patch Panels,Professional cable management for Raised Floor Enclosures for Patch Panels","Search Relevancy":1},{"primaryId":"A0222-RF","Primary ID":"A0222-RF","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Zone Enclosures","Marketing Product Subgroup":"Raised Floor","Marketing Product Series":"Raised Floor Enclosures for Patch Panels","Marketing Description - Global English":"Raised Floor Enclosure for Patch Panels; 1U+1U Enclosure for 2\" (50mm) Floor","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Rack-Mount Units":1,"Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":679.17,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"1U + 1U Enclosure for 2\" (50 mm) Floor","Keyword":"Enclosure;Raised Floor","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2247a892/66eca49906cc930019d6b8b8/a0222-rf_iis-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2247a892/66eca49906cc930019d6b8b9/rf_encl_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"1U + 1U for 2\" (50 mm) Floor","Width":"25.5\" (648 mm)","Depth":"1.8\" (44 mm)","Pack Of":"EA","BABA Compliant":"1","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Width ":25.5,"Product Width Uom":"\"","Product Depth (Metric)":44,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":648,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ENCL,FL,25X25X1.75","Search Terms":"A0222-RF,Raised Floor Enclosures for Patch Panels,ZetaFrame Raised Floor Enclosures for Patch Panels,Server cabinet Raised Floor Enclosures for Patch Panels,Rack-mounted Raised Floor Enclosures for Patch Panels,Data center Raised Floor Enclosures for Patch Panels,Cabinet Raised Floor Enclosures for Patch Panels solution,Network rack Raised Floor Enclosures for Patch Panels,Structured cabling solution for Raised Floor Enclosures for Patch Panels,Best Raised Floor Enclosures for Patch Panels for server racks,How to organize cables with Raised Floor Enclosures for Patch Panels,Efficient routing for Raised Floor Enclosures for Patch Panels,Front-to-back cable routing for Raised Floor Enclosures for Patch Panels,High-density cable organization for Raised Floor Enclosures for Patch Panels,Professional cable management for Raised Floor Enclosures for Patch Panels","Search Relevancy":1},{"primaryId":"A0422-RF","Primary ID":"A0422-RF","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Zone Enclosures","Marketing Product Subgroup":"Raised Floor","Marketing Product Series":"Raised Floor Enclosures for Patch Panels","Marketing Description - Global English":"Raised Floor Enclosure for Patch Panels; 1U+1U Enclosure for 4\" (100mm) Floor","Shipping Weight":17,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Rack-Mount Units":1,"Shipping Weight (Metric)":7.71,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":882.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"1U + 1U Enclosure for 4\" (100 mm) Floor","Keyword":"Enclosure;Raised Floor","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2247a892/66eca49906cc930019d6b8b8/a0222-rf_iis-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2247a892/66eca49906cc930019d6b8b9/rf_encl_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"1U + 1U for 4\" (100 mm) Floor","Width":"25.5\" (648 mm)","Depth":"2\" (51 mm)","Pack Of":"EA","BABA Compliant":"1","Product Length/Depth":2,"Product Length/Depth Uom":"\"","Product Width ":25.5,"Product Width Uom":"\"","Product Depth (Metric)":51,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":648,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ENCL,FL,25X25X2","Search Terms":"A0422-RF,Raised Floor Enclosures for Patch Panels,ZetaFrame Raised Floor Enclosures for Patch Panels,Server cabinet Raised Floor Enclosures for Patch Panels,Rack-mounted Raised Floor Enclosures for Patch Panels,Data center Raised Floor Enclosures for Patch Panels,Cabinet Raised Floor Enclosures for Patch Panels solution,Network rack Raised Floor Enclosures for Patch Panels,Structured cabling solution for Raised Floor Enclosures for Patch Panels,Best Raised Floor Enclosures for Patch Panels for server racks,How to organize cables with Raised Floor Enclosures for Patch Panels,Efficient routing for Raised Floor Enclosures for Patch Panels,Front-to-back cable routing for Raised Floor Enclosures for Patch Panels,High-density cable organization for Raised Floor Enclosures for Patch Panels,Professional cable management for Raised Floor Enclosures for Patch Panels","Search Relevancy":1},{"primaryId":"A0622-RF","Primary ID":"A0622-RF","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Zone Enclosures","Marketing Product Subgroup":"Raised Floor","Marketing Product Series":"Raised Floor Enclosures for Patch Panels","Marketing Description - Global English":"Raised Floor Enclosure for Patch Panels; 2U+2U Enclosure for 6\" (150mm) Floor","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":31,"Ship Height Uom":"in","Ship Length/Depth":76,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":2,"Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":79,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1194.54,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"2U + 2U Enclosure for 6\" (150 mm) Floor","Keyword":"Enclosure;Raised Floor","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2247a892/66eca49906cc930019d6b8b8/a0222-rf_iis-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2247a892/66eca49906cc930019d6b8b9/rf_encl_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"2U + 2U for 6\" (150 mm) Floor","Width":"25.5\" (648 mm)","Depth":"4.8\" (121 mm)","Pack Of":"EA","BABA Compliant":"1","Product Length/Depth":4.8,"Product Length/Depth Uom":"\"","Product Width ":25.5,"Product Width Uom":"\"","Product Depth (Metric)":121,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":648,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ENCL,FL,25X25X6","Search Terms":"A0622-RF,Raised Floor Enclosures for Patch Panels,ZetaFrame Raised Floor Enclosures for Patch Panels,Server cabinet Raised Floor Enclosures for Patch Panels,Rack-mounted Raised Floor Enclosures for Patch Panels,Data center Raised Floor Enclosures for Patch Panels,Cabinet Raised Floor Enclosures for Patch Panels solution,Network rack Raised Floor Enclosures for Patch Panels,Structured cabling solution for Raised Floor Enclosures for Patch Panels,Best Raised Floor Enclosures for Patch Panels for server racks,How to organize cables with Raised Floor Enclosures for Patch Panels,Efficient routing for Raised Floor Enclosures for Patch Panels,Front-to-back cable routing for Raised Floor Enclosures for Patch Panels,High-density cable organization for Raised Floor Enclosures for Patch Panels,Professional cable management for Raised Floor Enclosures for Patch Panels","Search Relevancy":1},{"primaryId":"A0822-RF","Primary ID":"A0822-RF","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Zone Enclosures","Marketing Product Subgroup":"Raised Floor","Marketing Product Series":"Raised Floor Enclosures for Patch Panels","Marketing Description - Global English":"Raised Floor Enclosure for Patch Panels; 4U+4U Enclosure for 8\" (200mm) Floor","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":31,"Ship Height Uom":"in","Ship Length/Depth":76,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":4,"Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":79,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1261.2,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"4U + 4U Enclosure for 8' (200 mm) Floor","Keyword":"Enclosure;Raised Floor","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2247a892/66eca49906cc930019d6b8b8/a0222-rf_iis-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2247a892/66eca49906cc930019d6b8b9/rf_encl_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"4U + 4U for 8\" (200 mm) Floor","Width":"25.5\" (648 mm)","Depth":"7.8\" (197 mm)","Pack Of":"EA","BABA Compliant":"1","Product Length/Depth":7.8,"Product Length/Depth Uom":"\"","Product Width ":25.5,"Product Width Uom":"\"","Product Depth (Metric)":197,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":648,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ENCL,FL,25X25X7","Search Terms":"A0822-RF,Raised Floor Enclosures for Patch Panels,ZetaFrame Raised Floor Enclosures for Patch Panels,Server cabinet Raised Floor Enclosures for Patch Panels,Rack-mounted Raised Floor Enclosures for Patch Panels,Data center Raised Floor Enclosures for Patch Panels,Cabinet Raised Floor Enclosures for Patch Panels solution,Network rack Raised Floor Enclosures for Patch Panels,Structured cabling solution for Raised Floor Enclosures for Patch Panels,Best Raised Floor Enclosures for Patch Panels for server racks,How to organize cables with Raised Floor Enclosures for Patch Panels,Efficient routing for Raised Floor Enclosures for Patch Panels,Front-to-back cable routing for Raised Floor Enclosures for Patch Panels,High-density cable organization for Raised Floor Enclosures for Patch Panels,Professional cable management for Raised Floor Enclosures for Patch Panels","Search Relevancy":1,"SKU Level SEO Page Title":"Under-Floor Enclosures for Patch Panels | Chatsworth","SKU Level SEO Meta Description":"Discover CPI's under-floor enclosures and active raised-floor enclosures for secure patch panel management in data centers. Ensure optimal organization and protection. Learn more.","SKU Level Web H4 Heading":"Comprehensive Guide to Under-Floor Enclosure Systems","SKU Level Web Paragraph Text":"<p>Under-floor enclosures provide a secure and organized solution for managing patch panels in raised floor environments. These enclosures are designed to fit seamlessly under access floor tiles, utilizing the tile as a protective lid. This design ensures easy access while maintaining a clean and professional appearance.</p><p>Active raised-floor enclosures feature robust construction with multiple cable access ports for efficient cable management. The pivoting 19-inch EIA threaded equipment mounting rails allow for flexible installation and equipment adjustments. These enclosures include installation brackets for quick and secure deployment under floor tiles.</p><p>Passive raised-floor enclosures offer similar benefits with fixed mounting rails and tailored cable openings. They are ideal for environments where stability and specific cable routing are paramount. Both active and passive variants ensure reliable protection for networking equipment in data centers.</p><p>Raised floor enclosures for patch panels help maximize space utilization in data centers and telecommunication rooms. By housing equipment under the floor, they reduce clutter and improve airflow management. This configuration supports high-density applications and enhances overall infrastructure efficiency.</p><p>Chatsworth Products (CPI) leverages decades of experience to deliver high-quality under-floor enclosure solutions. Our enclosures are built to withstand the demands of modern data centers, offering durability and performance. Trust CPI for customized solutions that meet your specific needs without compromise.</p>"},{"primaryId":"A1422-RF","Primary ID":"A1422-RF","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Zone Enclosures","Marketing Product Subgroup":"Raised Floor","Marketing Product Series":"Raised Floor Enclosures for Patch Panels","Marketing Description - Global English":"Raised Floor Enclosure for Patch Panels; 11U Enclosure for 14\" (360 mm) Floor; features four cable access ports 9-3/4\" x 2-3/4\" (247 mm x 69 mm)","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":84,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Rack-Mount Units":11,"Shipping Weight (Metric)":13.61,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1897.71,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"11U Enclosure for 14\" (360 mm) Floor","Keyword":"Enclosure;Raised Floor","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2247a892/66eca49906cc930019d6b8b8/a0222-rf_iis-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2247a892/66eca49906cc930019d6b8b9/rf_encl_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"11U for 14\" (360 mm) Floor","Width":"24\" (610 mm)","Depth":"12.5\" (318 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":24,"Product Height Uom":"\"","Product Length/Depth":12.5,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":610,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":318,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ENCL,FL,24X24X12","Search Terms":"A1422-RF,Raised Floor Enclosures for Patch Panels,ZetaFrame Raised Floor Enclosures for Patch Panels,Server cabinet Raised Floor Enclosures for Patch Panels,Rack-mounted Raised Floor Enclosures for Patch Panels,Data center Raised Floor Enclosures for Patch Panels,Cabinet Raised Floor Enclosures for Patch Panels solution,Network rack Raised Floor Enclosures for Patch Panels,Structured cabling solution for Raised Floor Enclosures for Patch Panels,Best Raised Floor Enclosures for Patch Panels for server racks,How to organize cables with Raised Floor Enclosures for Patch Panels,Efficient routing for Raised Floor Enclosures for Patch Panels,Front-to-back cable routing for Raised Floor Enclosures for Patch Panels,High-density cable organization for Raised Floor Enclosures for Patch Panels,Professional cable management for Raised Floor Enclosures for Patch Panels","Search Relevancy":1}],"options":{"Type":["11U Enclosure for 14\" (360 mm) Floor","1U + 1U Enclosure for 2\" (50 mm) Floor","1U + 1U Enclosure for 4\" (100 mm) Floor","2U + 2U Enclosure for 6\" (150 mm) Floor","4U + 4U Enclosure for 14\" (360 mm) Floor, Large Ports","4U + 4U Enclosure for 8\" (200 mm) Floor, Large Ports","4U + 4U Enclosure for 8' (200 mm) Floor"]},"total":7}