{"items":[{"primaryId":"13671-001","Primary ID":"13671-001","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Raised Floor Grommet","Marketing Description - Global English":"Raised Floor Grommet; 8.25\"W (210 mm) x 10.75\"D (273 mm); 1 Each","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":25,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":76.52,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Rectangular Raised Floor Grommet","Keyword":"Koldlok;coldlock;grommet;","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4b0cfe4f/66eca49d06cc930019d6b8d8/13671_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a9cce135c00125fd9ca/13671P_ALONE_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e34a164a5acc0012b31b7c/13671P_SPLIT_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"1.78\" (45 mm)","Width":"8.3\" (210 mm)","Depth":"10.8\" (273 mm)","Pack Of":"Each","BABA Compliant":"0","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":10.8,"Product Length/Depth Uom":"\"","Product Width ":8.3,"Product Width Uom":"\"","Product Height (Metric)":45,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":273,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":210,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RAISED FLOOR GROMMET,1EA","Search Terms":"13671-001,Raised Floor Grommet,ZetaFrame Raised Floor Grommet,Server cabinet Raised Floor Grommet,Rack-mounted Raised Floor Grommet,Data center Raised Floor Grommet,Cabinet Raised Floor Grommet solution,Network rack Raised Floor Grommet,Structured cabling solution for Raised Floor Grommet,Best Raised Floor Grommet for server racks,How to organize cables with Raised Floor Grommet,Efficient routing for Raised Floor Grommet,Front-to-back cable routing for Raised Floor Grommet,High-density cable organization for Raised Floor Grommet,Professional cable management for Raised Floor Grommet","Search Relevancy":3,"SKU Level SEO Page Title":"Raised Floor Grommet 13671-001 | Chatsworth","SKU Level SEO Meta Description":"Chatsworth Products Raised Floor Grommet 13671-001 seals cable penetrations in data centers. Its split design and brush seal reduce bypass airflow for improved efficiency. Explore features.","SKU Level Web H4 Heading":"Advanced Sealing Technology for Raised Floor Environments","SKU Level Web Paragraph Text":"<p>Chatsworth Products Raised Floor Grommet 13671-001 delivers reliable performance in data center environments with its innovative split design. This feature allows easy installation around existing cables without disrupting network operations during tile removal. The rectangular grommet incorporates a dual-layer brush seal and EPDM membrane to form a superior barrier against bypass airflow.</p><p>Engineered for durability, the brush seal grommet maintains its integrity even with repeated use, preventing breakage or deformation. This ensures long-term protection for cable bundles in raised floor systems, supporting uninterrupted data center operations. The robust construction meets the demands of high-density computing environments.</p><p>The membrane grommet technology enhances sealing effectiveness by combining flexible materials with precise engineering. This approach minimizes air leakage, contributing to better thermal management and energy efficiency. Data center managers can rely on this solution for consistent performance in various applications.</p><p>Installation is straightforward with the split two-piece design, enabling quick deployment along the edge of floor tiles. This method avoids capturing cables, facilitating effortless additions or removals as network needs evolve. The grommet supports efficient cable management while maintaining airflow control.</p><p>Ideal for data center floor grommet applications, this product helps optimize infrastructure by reducing cooling costs and improving airflow dynamics. Its design addresses common challenges in raised floor environments, offering a practical solution for modern data centers. Chatsworth Products ensures global availability and expert support for seamless integration.</p>"},{"primaryId":"13671-002","Primary ID":"13671-002","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Raised Floor Grommet","Marketing Description - Global English":"Raised Floor Grommet; 8.25\"W (210 mm) x 10.75\"D (273 mm); Pack of 10","Shipping Weight":18,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":22,"Ship Width Uom":"in","Shipping Weight (Metric)":8.16,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":56,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":648.25,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Rectangular Raised Floor Grommet","Keyword":"Koldlok;coldlock;grommet;","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4b0cfe4f/66eca49d06cc930019d6b8d8/13671_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a9cce135c00125fd9ca/13671P_ALONE_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e34a164a5acc0012b31b7c/13671P_SPLIT_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"1.78\" (45 mm)","Width":"8.3\" (210 mm)","Depth":"10.8\" (273 mm)","Pack Of":"Pack of 10","BABA Compliant":"0","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":10.8,"Product Length/Depth Uom":"\"","Product Width ":8.3,"Product Width Uom":"\"","Product Height (Metric)":45,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":273,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":210,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RAISED FLOOR GROMMET,10EA","Search Terms":"13671-002,Raised Floor Grommet,ZetaFrame Raised Floor Grommet,Server cabinet Raised Floor Grommet,Rack-mounted Raised Floor Grommet,Data center Raised Floor Grommet,Cabinet Raised Floor Grommet solution,Network rack Raised Floor Grommet,Structured cabling solution for Raised Floor Grommet,Best Raised Floor Grommet for server racks,How to organize cables with Raised Floor Grommet,Efficient routing for Raised Floor Grommet,Front-to-back cable routing for Raised Floor Grommet,High-density cable organization for Raised Floor Grommet,Professional cable management for Raised Floor Grommet","Search Relevancy":3,"SKU Level SEO Page Title":"13671-002 Data Center Floor Grommet | Chatsworth","SKU Level SEO Meta Description":"Secure cable penetrations with the 13671-002 data center floor grommet. EPDM membrane and nylon brushes give a seal for raised floor environments.","SKU Level Web H4 Heading":"Key Features of the 13671-002 Data Center Floor Grommet","SKU Level Web Paragraph Text":"<p>The 13671-002 data center floor grommet provides a reliable entry point for cables through raised floor tiles. Its rectangular shape measures 8.25 in W (210 mm) by 10.75 in D (273 mm) to match standard tile openings. This makes the data center raised floor grommet a versatile choice for any modular floor plan. A split‑piece design allows technicians to install the grommet without removing the entire tile. Cables can be added or removed quickly, reducing downtime in busy server rooms. The two‑piece construction also supports future upgrades without compromising the seal. Dual layers of nylon brushes work together with an EPDM flexible membrane to create a tight seal around cable bundles. This configuration limits bypass airflow, improving overall cooling efficiency in data center environments. The durable materials resist tearing and maintain performance even after repeated tile removals. Because the grommet aligns with typical raised floor tile dimensions, it fits seamlessly into both standard and high‑density layouts. Engineers can route power and fiber cables through the opening while preserving airflow containment. The design also supports floor grommet for cable applications, keeping cables organized and protected. CPI's global network ensures the 13671-002 grommet is available from authorized distributors worldwide. Rapid product customization options allow the solution to meet specific project requirements. Customers benefit from CPI's decades of experience and dedicated technical assistance for data center deployments.</p>"}],"options":{"Type":["Rectangular Raised Floor Grommet"],"Quantity":[],"Color":["Black"]},"total":2}