{"items":[{"primaryId":"10629-119","Primary ID":"10629-119","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Raised Floor Rack Support","Marketing Description - Global English":"Raised Floor Rack Support; for 19\"W Rack; Height of Floor 10\" (250 mm) to 16\" (410 mm)","Shipping Weight":17.5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":7.94,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":405.14,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use on 3\" (80 mm) Rack Channel","Keyword":"Raised Floor Rack Support","Promote on Website":"1","Width":"19\" (482.6 mm)","Floor Type":"Raised Floor, 10\" to 16\" (250 to 410 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":9.75,"Product Length/Depth":1.5,"Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MOUNTING KIT,19 IN,GY","Search Terms":"10629-119,Raised Floor Rack Support,ZetaFrame Raised Floor Rack Support,Server cabinet Raised Floor Rack Support,Rack-mounted Raised Floor Rack Support,Data center Raised Floor Rack Support,Cabinet Raised Floor Rack Support solution,Network rack Raised Floor Rack Support,Structured cabling solution for Raised Floor Rack Support,Best Raised Floor Rack Support for server racks,How to organize cables with Raised Floor Rack Support,Efficient routing for Raised Floor Rack Support,Front-to-back cable routing for Raised Floor Rack Support,High-density cable organization for Raised Floor Rack Support,Professional cable management for Raised Floor Rack Support","Search Relevancy":3,"SKU Level SEO Page Title":"10629-119 Raised Floor Rack Support - 19 Rack Stand | Chatsworth","SKU Level SEO Meta Description":"The 10629-119 Raised Floor Rack Support provides a secure 19 rack stand for 10\"-16\" raised flooring, delivering stable mounting and seismic protection.","SKU Level Web H4 Heading":"Key Benefits of the 10629-119 Raised Floor Rack Support","SKU Level Web Paragraph Text":"<p>The 10629-119 Raised Floor Rack Support is engineered to secure a standard 19\" rack on raised floor environments. Its 19\" width matches the EIA‑19 rack dimension, ensuring a direct fit without modification. The support is rated for floor heights ranging from 10\" to 16\" (250 mm to 410 mm), making it an ideal 19 rack stand for many data center designs. Installation uses a 5/8\" threaded rod and mounting brackets that attach the rack to the structural sub‑floor beneath the raised floor panels. The design accommodates the support floor height and aligns with typical raised flooring supports found in modern facilities. Quick alignment and torque specifications simplify deployment while maintaining precise positioning. The robust construction distributes load evenly, preventing rack tipping and enhancing overall stability during normal operation and seismic events. By anchoring the rack to the underlying floor, the support floor solution adds a layer of protection for critical equipment. This capability is especially valuable for high‑density deployments where equipment weight must be reliably managed. CPI integrates the 10629-119 support with its broader portfolio of cable management and SeismicFrame®® bracing products, allowing customers to build a coordinated infrastructure solution. Global availability through authorized distributors ensures rapid procurement and local technical assistance. The product is compatible with CPI's SeismicFrame®® and QuadraRack®® systems for comprehensive protection. Choosing the 10629-119 Raised Floor Rack Support leverages CPI's three decades of experience in data center infrastructure. Customers benefit from rapid product customization, expert consultation, and a worldwide support network. The result is a dependable mounting solution that safeguards valuable IT assets on any raised flooring platform.</p>","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/b09c63a2/67411e192d10cb001852763d/10632_DATASHEET"]},{"primaryId":"10629-123","Primary ID":"10629-123","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Raised Floor Rack Support","Marketing Description - Global English":"Raised Floor Rack Support; for 23\"W Rack; Height of Floor 10\" (250 mm) to 16\" (410 mm)","Shipping Weight":19.5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":8.85,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":454.75,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use on 3\" (80 mm) Rack Channel","Keyword":"Raised Floor Rack Support","Promote on Website":"1","Width":"23\" (584.2 mm)","Floor Type":"Raised Floor, 10\" to 16\" (250 to 410 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":9.75,"Product Length/Depth":1.5,"Product Width ":23,"Product Width Uom":"\"","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MOUNTING KIT,23 IN,GY","Search Terms":"10629-123,Raised Floor Rack Support,ZetaFrame Raised Floor Rack Support,Server cabinet Raised Floor Rack Support,Rack-mounted Raised Floor Rack Support,Data center Raised Floor Rack Support,Cabinet Raised Floor Rack Support solution,Network rack Raised Floor Rack Support,Structured cabling solution for Raised Floor Rack Support,Best Raised Floor Rack Support for server racks,How to organize cables with Raised Floor Rack Support,Efficient routing for Raised Floor Rack Support,Front-to-back cable routing for Raised Floor Rack Support,High-density cable organization for Raised Floor Rack Support,Professional cable management for Raised Floor Rack Support","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/b09c63a2/67411e192d10cb001852763d/10632_DATASHEET"]},{"primaryId":"10630-119","Primary ID":"10630-119","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Raised Floor Rack Support","Marketing Description - Global English":"Raised Floor Rack Support; for 19\"W Rack; Height of Floor 16\" (410 mm) to 22\" (560 mm)","Shipping Weight":17.5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":7.94,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":419.73,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use on 3\" (80 mm) Rack Channel","Keyword":"Raised Floor Rack Support","Promote on Website":"1","Width":"19\" (482.6 mm)","Floor Type":"Raised Floor, 16\" to 22\" (410 to 560 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":15.75,"Product Length/Depth":1.5,"Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FL RK SPRT,16-22 IN ,19 IN,GY","Search Terms":"10630-119,Raised Floor Rack Support,ZetaFrame Raised Floor Rack Support,Server cabinet Raised Floor Rack Support,Rack-mounted Raised Floor Rack Support,Data center Raised Floor Rack Support,Cabinet Raised Floor Rack Support solution,Network rack Raised Floor Rack Support,Structured cabling solution for Raised Floor Rack Support,Best Raised Floor Rack Support for server racks,How to organize cables with Raised Floor Rack Support,Efficient routing for Raised Floor Rack Support,Front-to-back cable routing for Raised Floor Rack Support,High-density cable organization for Raised Floor Rack Support,Professional cable management for Raised Floor Rack Support","Search Relevancy":3,"SKU Level SEO Page Title":"10630 Raised Floor Rack Support - Secure Install | Chatsworth","SKU Level SEO Meta Description":"Discover the 10630 Raised Floor Rack Support for 19‑in racks, providing secure mounting on 16‑ to 22‑in raised floors. Ensure stability, seismic protection.","SKU Level Web H4 Heading":"Key Features and Installation Advantages of the 10630‑119 Support","SKU Level Web Paragraph Text":"<p>The 10630‑119 Raised Floor Rack Support is engineered for 19‑in (482.6 mm) rack frames and delivers reliable anchoring on raised floors ranging from 16 in (410 mm) to 22 in (560 mm). Its design uses a 5/8‑in threaded rod and robust brackets, allowing installers to secure equipment quickly while maintaining a clean floor profile. This solution integrates seamlessly with CPI's broader rack and cable‑management portfolio, ensuring a unified infrastructure approach. By attaching the rack directly to the structural floor below, the support mitigates lateral movement and prevents tipping, a critical consideration in high‑density data centers and hyperscale environments. The system also contributes to a comprehensive seismic bracing strategy, helping facilities meet stringent industry standards for earthquake resilience. Users report reduced maintenance time because the hardware remains firmly in place even under heavy load. The raised cage floor configuration enhances airflow management by keeping the rack elevated and clear of obstructions, which supports optimal cooling for AI, HPC, and liquid‑cooled deployments. CPI's engineering ensures that the support does not interfere with under‑floor cable trays or air containment solutions, preserving the efficiency of existing cooling designs. Compatibility with both standard and custom‑height raised floors makes the product versatile across multiple data‑center footprints. Installation flexibility is further extended through the optional yt‑10630 accessory kit, which provides additional mounting hardware for specialized applications. This kit enables rapid adaptation to unique floor layouts without compromising structural integrity. All components are UL‑listed and meet CPI's quality standards, guaranteeing long‑term reliability for mission‑critical equipment. Overall, the 10630‑119 Raised Floor Rack Support offers a durable, compliant, and easy‑to‑install foundation for any 19‑in rack system deployed on raised floors. Its combination of strength, seismic readiness, and airflow‑friendly design aligns with CPI's commitment to delivering high‑performance, globally available infrastructure solutions.</p>","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/b09c63a2/67411e192d10cb001852763d/10632_DATASHEET"]},{"primaryId":"10630-123","Primary ID":"10630-123","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Raised Floor Rack Support","Marketing Description - Global English":"Raised Floor Rack Support; for 23\"W Rack; Height of Floor 16\" (410 mm) to 22\" (560 mm)","Shipping Weight":19.5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":8.85,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":471.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use on 3\" (80 mm) Rack Channel","Keyword":"Raised Floor Rack Support","Promote on Website":"1","Width":"23\" (584.2 mm)","Floor Type":"Raised Floor, 16\" to 22\" (410 to 560 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":15.75,"Product Length/Depth":1.5,"Product Width ":23,"Product Width Uom":"\"","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FL RK SPRT,16-22 IN ,23 IN,GY","Search Terms":"10630-123,Raised Floor Rack Support,ZetaFrame Raised Floor Rack Support,Server cabinet Raised Floor Rack Support,Rack-mounted Raised Floor Rack Support,Data center Raised Floor Rack Support,Cabinet Raised Floor Rack Support solution,Network rack Raised Floor Rack Support,Structured cabling solution for Raised Floor Rack Support,Best Raised Floor Rack Support for server racks,How to organize cables with Raised Floor Rack Support,Efficient routing for Raised Floor Rack Support,Front-to-back cable routing for Raised Floor Rack Support,High-density cable organization for Raised Floor Rack Support,Professional cable management for Raised Floor Rack Support","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/b09c63a2/67411e192d10cb001852763d/10632_DATASHEET"]},{"primaryId":"10631-119","Primary ID":"10631-119","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Raised Floor Rack Support","Marketing Description - Global English":"Raised Floor Rack Support; for 19\"W Rack; Height of Floor 22\" (560 mm) to 28\" (710 mm)","Shipping Weight":17.5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":7.94,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":419.73,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use on 3\" (80 mm) Rack Channel","Keyword":"Raised Floor Rack Support","Promote on Website":"1","Width":"19\" (482.6 mm)","Floor Type":"Raised Floor, 22\" to 28\" (560 to 710 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":21.75,"Product Length/Depth":1.5,"Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FL RK SPRT,22-28 IN ,19 IN,GY","Search Terms":"10631-119,Raised Floor Rack Support,ZetaFrame Raised Floor Rack Support,Server cabinet Raised Floor Rack Support,Rack-mounted Raised Floor Rack Support,Data center Raised Floor Rack Support,Cabinet Raised Floor Rack Support solution,Network rack Raised Floor Rack Support,Structured cabling solution for Raised Floor Rack Support,Best Raised Floor Rack Support for server racks,How to organize cables with Raised Floor Rack Support,Efficient routing for Raised Floor Rack Support,Front-to-back cable routing for Raised Floor Rack Support,High-density cable organization for Raised Floor Rack Support,Professional cable management for Raised Floor Rack Support","Search Relevancy":3,"SKU Level SEO Page Title":"10631-119 Raised Floor Rack Support | Chatsworth","SKU Level SEO Meta Description":"The 10631 raised floor support secures 19\" equipment racks on raised floors from 22\" to 28\". This rack support enhances stability and prevents tipping in data centers.","SKU Level Web H4 Heading":"Key Features and Benefits of the 10631 Rack Support","SKU Level Web Paragraph Text":"<p>The 10631-119 Raised Floor Rack Support provides secure anchoring for 19-inch wide equipment racks on raised floor systems. It attaches the rack to the structural floor below using 5/8-inch threaded rod and brackets. This support system ensures enhanced stability in data center environments.</p><p>This raised floor support prevents racks from tipping over, improving safety in high-density setups. It can be integrated into seismic bracing solutions for additional protection. The support handles the weight of both the rack and installed equipment effectively.</p><p>The 10631 model is compatible with raised floors ranging from 22 inches to 28 inches in height. It features a type for use on 3-inch rack channels, ensuring a reliable installation. These floor supports are essential for maintaining rack integrity over time.</p><p>Ideal for various data center applications, this rack support is part of CPI's comprehensive cable management accessories. It offers a stable foundation for network and server racks in raised floor environments. The design prioritizes ease of installation and long-term durability.</p><p>Chatsworth Products delivers high-quality floor supports with global availability and rapid customization options. The 10631 raised floor support reflects CPI's commitment to innovation and reliability in infrastructure solutions. Trust CPI for all your rack support needs in demanding settings.</p>","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/b09c63a2/67411e192d10cb001852763d/10632_DATASHEET"]},{"primaryId":"10631-123","Primary ID":"10631-123","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Raised Floor Rack Support","Marketing Description - Global English":"Raised Floor Rack Support; for 23\"W Rack; Height of Floor 22\" (560 mm) to 28\" (710 mm)","Shipping Weight":19.5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":8.85,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":471.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use on 3\" (80 mm) Rack Channel","Keyword":"Raised Floor Rack Support","Promote on Website":"1","Width":"23\" (584.2 mm)","Floor Type":"Raised Floor, 22\" to 28\" (560 to 710 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":21.75,"Product Length/Depth":1.5,"Product Width ":23,"Product Width Uom":"\"","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FL RK SPRT,22-28 IN ,23 IN,GY","Search Terms":"10631-123,Raised Floor Rack Support,ZetaFrame Raised Floor Rack Support,Server cabinet Raised Floor Rack Support,Rack-mounted Raised Floor Rack Support,Data center Raised Floor Rack Support,Cabinet Raised Floor Rack Support solution,Network rack Raised Floor Rack Support,Structured cabling solution for Raised Floor Rack Support,Best Raised Floor Rack Support for server racks,How to organize cables with Raised Floor Rack Support,Efficient routing for Raised Floor Rack Support,Front-to-back cable routing for Raised Floor Rack Support,High-density cable organization for Raised Floor Rack Support,Professional cable management for Raised Floor Rack Support","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/b09c63a2/67411e192d10cb001852763d/10632_DATASHEET"]},{"primaryId":"10632-119","Primary ID":"10632-119","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Raised Floor Rack Support","Marketing Description - Global English":"Raised Floor Rack Support; for 19\"W Rack; Height of Floor 4\" (100 mm) to 10\" (250 mm)","Shipping Weight":17.5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":7.94,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":375.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use on 3\" (80 mm) Rack Channel","Keyword":"Raised Floor Rack Support","Promote on Website":"1","Width":"19\" (482.6 mm)","Floor Type":"Raised Floor, 4\" to 10\" (100 to 250mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.75,"Product Length/Depth":1.5,"Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FL RK SPRT,4-10 IN ,19 IN,GY","Search Terms":"10632-119,Raised Floor Rack Support,ZetaFrame Raised Floor Rack Support,Server cabinet Raised Floor Rack Support,Rack-mounted Raised Floor Rack Support,Data center Raised Floor Rack Support,Cabinet Raised Floor Rack Support solution,Network rack Raised Floor Rack Support,Structured cabling solution for Raised Floor Rack Support,Best Raised Floor Rack Support for server racks,How to organize cables with Raised Floor Rack Support,Efficient routing for Raised Floor Rack Support,Front-to-back cable routing for Raised Floor Rack Support,High-density cable organization for Raised Floor Rack Support,Professional cable management for Raised Floor Rack Support","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/b09c63a2/67411e192d10cb001852763d/10632_DATASHEET"]},{"primaryId":"10632-123","Primary ID":"10632-123","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Raised Floor Rack Support","Marketing Description - Global English":"Raised Floor Rack Support; for 23\"W Rack; Height of Floor 4\" (100 mm) to 10\" (250 mm)","Shipping Weight":19.5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":8.85,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":421.04,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use on 3\" (80 mm) Rack Channel","Keyword":"Raised Floor Rack Support","Promote on Website":"1","Width":"23\" (584.2 mm)","Floor Type":"Raised Floor, 4\" to 10\" (100 to 250mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.75,"Product Length/Depth":1.5,"Product Width ":23,"Product Width Uom":"\"","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FL RK SPRT,4-10 IN ,23 IN,GY","Search Terms":"10632-123,Raised Floor Rack Support,ZetaFrame Raised Floor Rack Support,Server cabinet Raised Floor Rack Support,Rack-mounted Raised Floor Rack Support,Data center Raised Floor Rack Support,Cabinet Raised Floor Rack Support solution,Network rack Raised Floor Rack Support,Structured cabling solution for Raised Floor Rack Support,Best Raised Floor Rack Support for server racks,How to organize cables with Raised Floor Rack Support,Efficient routing for Raised Floor Rack Support,Front-to-back cable routing for Raised Floor Rack Support,High-density cable organization for Raised Floor Rack Support,Professional cable management for Raised Floor Rack Support","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/b09c63a2/67411e192d10cb001852763d/10632_DATASHEET"]},{"primaryId":"11760-119","Primary ID":"11760-119","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Raised Floor Rack Support","Marketing Description - Global English":"Raised Floor; Gray Rack Support; for use with 19\"W Rack with 6\"D (150 mm) Channel and 4\" (100 mm) to 10\" (250 mm) Floor; Gray","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":2.25,"Ship Height Uom":"in","Ship Length/Depth":67,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":375.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use on 6\" (150 mm) Rack Channel","Keyword":"Raised Floor Rack Support","Promote on Website":"1","Width":"19\" (482.6 mm)","Floor Type":"Raised Floor, 4\" to 10\" (100 to 250mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.75,"Product Length/Depth":6,"Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FL SPRT,6 IN D,19 IN W,4-10 IN H,GY","Search Terms":"11760-119,Raised Floor Rack Support,ZetaFrame Raised Floor Rack Support,Server cabinet Raised Floor Rack Support,Rack-mounted Raised Floor Rack Support,Data center Raised Floor Rack Support,Cabinet Raised Floor Rack Support solution,Network rack Raised Floor Rack Support,Structured cabling solution for Raised Floor Rack Support,Best Raised Floor Rack Support for server racks,How to organize cables with Raised Floor Rack Support,Efficient routing for Raised Floor Rack Support,Front-to-back cable routing for Raised Floor Rack Support,High-density cable organization for Raised Floor Rack Support,Professional cable management for Raised Floor Rack Support","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/b09c63a2/67411e192d10cb001852763d/10632_DATASHEET"]},{"primaryId":"11760-123","Primary ID":"11760-123","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Raised Floor Rack Support","Marketing Description - Global English":"Raised Floor; Gray Rack Support; for use with 23\"W Rack with 6\"D (150 mm) Channel and 4\" (100 mm) to 10\" (250 mm) Floor; Gray","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":398.07,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use on 6\" (150 mm) Rack Channel","Keyword":"Raised Floor Rack Support","Promote on Website":"1","Width":"23\" (584.2 mm)","Floor Type":"Raised Floor, 4\" to 10\" (100 to 250mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":9.75,"Product Length/Depth":6,"Product Width ":23,"Product Width Uom":"\"","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FL SPRT,6 IN D,23 IN W,4-10 IN H,GY","Search Terms":"11760-123,Raised Floor Rack Support,ZetaFrame Raised Floor Rack Support,Server cabinet Raised Floor Rack Support,Rack-mounted Raised Floor Rack Support,Data center Raised Floor Rack Support,Cabinet Raised Floor Rack Support solution,Network rack Raised Floor Rack Support,Structured cabling solution for Raised Floor Rack Support,Best Raised Floor Rack Support for server racks,How to organize cables with Raised Floor Rack Support,Efficient routing for Raised Floor Rack Support,Front-to-back cable routing for Raised Floor Rack Support,High-density cable organization for Raised Floor Rack Support,Professional cable management for Raised Floor Rack Support","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/b09c63a2/67411e192d10cb001852763d/10632_DATASHEET"]},{"primaryId":"11761-119","Primary ID":"11761-119","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Raised Floor Rack Support","Marketing Description - Global English":"Raised Floor; Gray Rack Support; for use with 19\"W Rack with 6\"D (150 mm) Channel and 10\" (250 mm) to 16\" (410 mm) Floor; Gray","Shipping Weight":18,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":52,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":8.16,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":291.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use on 6\" (150 mm) Rack Channel","Keyword":"Raised Floor Rack Support","Promote on Website":"1","Width":"19\" (482.6 mm)","Floor Type":"Raised Floor, 10\" to 16\" (250 to 410 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":15.75,"Product Length/Depth":6,"Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FL SPRT,6 IN D,19 IN W,10-16 IN H,GY","Search Terms":"11761-119,Raised Floor Rack Support,ZetaFrame Raised Floor Rack Support,Server cabinet Raised Floor Rack Support,Rack-mounted Raised Floor Rack Support,Data center Raised Floor Rack Support,Cabinet Raised Floor Rack Support solution,Network rack Raised Floor Rack Support,Structured cabling solution for Raised Floor Rack Support,Best Raised Floor Rack Support for server racks,How to organize cables with Raised Floor Rack Support,Efficient routing for Raised Floor Rack Support,Front-to-back cable routing for Raised Floor Rack Support,High-density cable organization for Raised Floor Rack Support,Professional cable management for Raised Floor Rack Support","Search Relevancy":3,"SKU Level SEO Page Title":"Raised Floor Rack Support - Secure Bracing | Chatsworth","SKU Level SEO Meta Description":"CPI's Raised Floor Rack Support delivers secure, seismic‑rated mounting for 19‑inch racks on 10-16″ raised floors, enhancing safety and equipment uptime.","SKU Level Web H4 Heading":"Key Features of the 11761-119 Support Kit","SKU Level Web Paragraph Text":"<p>Raised Floor Rack Support provides a robust mounting solution for 19‑inch racks installed on raised‑floor environments. The hardware connects the rack directly to the structural floor, eliminating reliance on the raised‑floor panels for load bearing. This design improves overall stability and protects valuable equipment from movement. The 11761-119 kit is engineered for floor heights ranging from 10 in to 16 in (254 mm to 406 mm), covering common data‑center raised‑floor configurations. It accommodates racks with a 6‑inch (152 mm) channel, ensuring a precise fit for standard 19‑inch rack widths of 482.6 mm. Installation requires only 5/8‑inch (16 mm) threaded rod and matching brackets, simplifying the assembly process. Installation can be completed by trained personnel in under an hour, reducing deployment time and labor costs. The threaded‑rod system allows fine‑tuning of rack height to match exact floor elevations, guaranteeing a level platform. All components meet CPI's rigorous quality standards and are compatible with existing CPI accessories. Seismic Bracing is integrated into the support design, enabling the rack to resist lateral forces during an earthquake or other vibration events. When used as part of a comprehensive seismic‑frame strategy, the support kit contributes to overall site compliance with industry safety standards. This added protection helps maintain network uptime and safeguards mission‑critical hardware. CPI's Raised Floor Rack Support aligns with the broader CPI portfolio, including cable management and power distribution solutions, to create a fully integrated data‑center infrastructure. Distributors worldwide carry the 11761-119 part, ensuring rapid availability and local support. For detailed specifications, consult the product data sheet or contact a CPI sales specialist.</p>","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/b09c63a2/67411e192d10cb001852763d/10632_DATASHEET"]},{"primaryId":"11761-123","Primary ID":"11761-123","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Raised Floor Rack Support","Marketing Description - Global English":"Raised Floor; Gray Rack Support; for use with 23\"W Rack with 6\"D (150 mm) Channel and 10\" (250 mm) to 16\" (410 mm) Floor; Gray","Shipping Weight":18,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":8.16,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":309.52,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use on 6\" (150 mm) Rack Channel","Keyword":"Raised Floor Rack Support","Promote on Website":"1","Width":"23\" (584.2 mm)","Floor Type":"Raised Floor, 10\" to 16\" (250 to 410 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":23,"Product Width Uom":"\"","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MOUNTING KIT,23 IN,GY","Search Terms":"11761-123,Raised Floor Rack Support,ZetaFrame Raised Floor Rack Support,Server cabinet Raised Floor Rack Support,Rack-mounted Raised Floor Rack Support,Data center Raised Floor Rack Support,Cabinet Raised Floor Rack Support solution,Network rack Raised Floor Rack Support,Structured cabling solution for Raised Floor Rack Support,Best Raised Floor Rack Support for server racks,How to organize cables with Raised Floor Rack Support,Efficient routing for Raised Floor Rack Support,Front-to-back cable routing for Raised Floor Rack Support,High-density cable organization for Raised Floor Rack Support,Professional cable management for Raised Floor Rack Support","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/b09c63a2/67411e192d10cb001852763d/10632_DATASHEET"]},{"primaryId":"11762-119","Primary ID":"11762-119","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Raised Floor Rack Support","Marketing Description - Global English":"Raised Floor; Gray Rack Support; for use with 19\"W Rack with 6\"D (150 mm) Channel and 16\" (410 mm) to 22\" (560 mm) Floor; Gray","Shipping Weight":21,"Shipping Weight Uom":"LB","Ship Height":2.25,"Ship Height Uom":"in","Ship Length/Depth":67,"Ship Length/Depth Uom":"in","Ship Width":7.5,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":9.53,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":19,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":419.73,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use on 6\" (150 mm) Rack Channel","Keyword":"Raised Floor Rack Support","Promote on Website":"1","Width":"19\" (482.6 mm)","Floor Type":"Raised Floor, 16\" to 22\" (410 to 560 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":21.75,"Product Length/Depth":6,"Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FL SPRT,6 IN D,19 IN W,16-22 IN H,GY","Search Terms":"11762-119,Raised Floor Rack Support,ZetaFrame Raised Floor Rack Support,Server cabinet Raised Floor Rack Support,Rack-mounted Raised Floor Rack Support,Data center Raised Floor Rack Support,Cabinet Raised Floor Rack Support solution,Network rack Raised Floor Rack Support,Structured cabling solution for Raised Floor Rack Support,Best Raised Floor Rack Support for server racks,How to organize cables with Raised Floor Rack Support,Efficient routing for Raised Floor Rack Support,Front-to-back cable routing for Raised Floor Rack Support,High-density cable organization for Raised Floor Rack Support,Professional cable management for Raised Floor Rack Support","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/b09c63a2/67411e192d10cb001852763d/10632_DATASHEET"]},{"primaryId":"11762-123","Primary ID":"11762-123","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Raised Floor Rack Support","Marketing Description - Global English":"Raised Floor; Gray Rack Support; for use with 23\"W Rack with 6\"D (150 mm) Channel and 16\" (410 mm) to 22\" (560 mm) Floor; Gray","Shipping Weight":21,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":76,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":9.53,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":445.42,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use on 6\" (150 mm) Rack Channel","Keyword":"Raised Floor Rack Support","Promote on Website":"1","Width":"23\" (584.2 mm)","Floor Type":"Raised Floor, 16\" to 22\" (410 to 560 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":21.75,"Product Length/Depth":6,"Product Width ":23,"Product Width Uom":"\"","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FL SPRT,6 IN D,23 IN W,16-22 IN H,GY","Search Terms":"11762-123,Raised Floor Rack Support,ZetaFrame Raised Floor Rack Support,Server cabinet Raised Floor Rack Support,Rack-mounted Raised Floor Rack Support,Data center Raised Floor Rack Support,Cabinet Raised Floor Rack Support solution,Network rack Raised Floor Rack Support,Structured cabling solution for Raised Floor Rack Support,Best Raised Floor Rack Support for server racks,How to organize cables with Raised Floor Rack Support,Efficient routing for Raised Floor Rack Support,Front-to-back cable routing for Raised Floor Rack Support,High-density cable organization for Raised Floor Rack Support,Professional cable management for Raised Floor Rack Support","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/b09c63a2/67411e192d10cb001852763d/10632_DATASHEET"]},{"primaryId":"11763-119","Primary ID":"11763-119","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Raised Floor Rack Support","Marketing Description - Global English":"Raised Floor; Gray Rack Support; for use with 19\"W Rack with 6\"D (150 mm) Channel and 22\" (560 mm) to 28\" (710 mm) Floor; Gray","Shipping Weight":24,"Shipping Weight Uom":"LB","Ship Height":6.75,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":20.25,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":10.89,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":17,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":51,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":302.21,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use on 6\" (150 mm) Rack Channel","Keyword":"Raised Floor Rack Support","Promote on Website":"1","Width":"19\" (482.6 mm)","Floor Type":"Raised Floor, 22\" to 28\" (560 to 710 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":29.75,"Product Length/Depth":6,"Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FL SPRT,6 IN D,19 IN W,22-28 IN H","Search Terms":"11763-119,Raised Floor Rack Support,ZetaFrame Raised Floor Rack Support,Server cabinet Raised Floor Rack Support,Rack-mounted Raised Floor Rack Support,Data center Raised Floor Rack Support,Cabinet Raised Floor Rack Support solution,Network rack Raised Floor Rack Support,Structured cabling solution for Raised Floor Rack Support,Best Raised Floor Rack Support for server racks,How to organize cables with Raised Floor Rack Support,Efficient routing for Raised Floor Rack Support,Front-to-back cable routing for Raised Floor Rack Support,High-density cable organization for Raised Floor Rack Support,Professional cable management for Raised Floor Rack Support","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/b09c63a2/67411e192d10cb001852763d/10632_DATASHEET"]},{"primaryId":"11763-123","Primary ID":"11763-123","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Raised Floor Rack Support","Marketing Description - Global English":"Raised Floor; Gray Rack Support; for use with 23\"W Rack with 6\"D (150 mm) Channel and 22\" (560 mm) to 28\" (710 mm) Floor; Gray","Shipping Weight":24,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":10.89,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":320.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use on 6\" (150 mm) Rack Channel","Keyword":"Raised Floor Rack Support","Promote on Website":"1","Width":"23\" (584.2 mm)","Floor Type":"Raised Floor, 22\" to 28\" (560 to 710 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":23,"Product Width Uom":"\"","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MOUNTING KIT,23 IN","Search Terms":"11763-123,Raised Floor Rack Support,ZetaFrame Raised Floor Rack Support,Server cabinet Raised Floor Rack Support,Rack-mounted Raised Floor Rack Support,Data center Raised Floor Rack Support,Cabinet Raised Floor Rack Support solution,Network rack Raised Floor Rack Support,Structured cabling solution for Raised Floor Rack Support,Best Raised Floor Rack Support for server racks,How to organize cables with Raised Floor Rack Support,Efficient routing for Raised Floor Rack Support,Front-to-back cable routing for Raised Floor Rack Support,High-density cable organization for Raised Floor Rack Support,Professional cable management for Raised Floor Rack Support","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/b09c63a2/67411e192d10cb001852763d/10632_DATASHEET"]},{"primaryId":"13501-119","Primary ID":"13501-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Raised Floor Rack Support","Marketing Description - Global English":"Raised Floor Rack Support; 3\" (80 mm) Rack Channel; for 19\"W Rack; Height of Floor 30\" (760 mm) to 36\" (910 mm)","Shipping Weight":34,"Shipping Weight Uom":"LB","Ship Height":32,"Ship Height Uom":"in","Ship Length/Depth":97,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":15.42,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":81,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":402.22,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use on 3\" (80 mm) Rack Channel","Keyword":"Floor Support","Promote on Website":"1","Floor Type":"Raised Floor, 30\" to 36\" (760 to 910 mm)","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FL RK SPRT,30-36 IN ,19 IN,GY","Search Terms":"13501-119,Raised Floor Rack Support,ZetaFrame Raised Floor Rack Support,Server cabinet Raised Floor Rack Support,Rack-mounted Raised Floor Rack Support,Data center Raised Floor Rack Support,Cabinet Raised Floor Rack Support solution,Network rack Raised Floor Rack Support,Structured cabling solution for Raised Floor Rack Support,Best Raised Floor Rack Support for server racks,How to organize cables with Raised Floor Rack Support,Efficient routing for Raised Floor Rack Support,Front-to-back cable routing for Raised Floor Rack Support,High-density cable organization for Raised Floor Rack Support,Professional cable management for Raised Floor Rack Support","Search Relevancy":3,"SKU Level SEO Page Title":"13501 Raised Floor Rack Support - Floor Mount Rack | Chatsworth","SKU Level SEO Meta Description":"Secure equipment on raised floors with the 13501 Raised Floor Rack Support. Ideal for floor‑mount rack use, it provides stability and seismic protection.","SKU Level Web H4 Heading":"Key Installation Features of the 13501 Raised Floor Rack Support","SKU Level Web Paragraph Text":"<p>The 13501 Raised Floor Rack Support is engineered to anchor 19‑inch rack systems securely to a raised‑floor environment. Designed as a floor‑mount rack accessory, it fits seamlessly into both new builds and retrofits of used raised floor installations. Its robust construction ensures the rack remains stable under normal operating conditions and during seismic events. The support accommodates floor heights from 30 in (760 mm) up to 36 in (910 mm), making it suitable for a wide range of data‑center layouts. By distributing load across the floor, it functions as a floor weight rack that helps prevent localized floor stress. This flexibility enables use on standard raised‑floor tiles as well as on custom‑grade flooring. Installation uses 5/8‑in threaded rod and pre‑drilled brackets that attach directly to the structural slab beneath the raised floor. The design aligns with CPI's seismic bracing guidelines, allowing the rack to act as part of an overall seismic protection strategy. Fastening the rack at the floor level reduces the risk of tipping and improves overall equipment safety. With the 13501 support, rack owners gain confidence that heavy equipment loads are properly transferred to the building's subfloor. The system's load‑bearing capacity makes it a reliable floor weight rack solution for high‑density deployments. Engineers appreciate the predictable performance that comes from using a purpose‑built floor‑mount rack component. CPI offers global availability and rapid customization for the 13501 support, ensuring seamless integration with existing cabinet and cable‑management systems. Technical resources, such as the downloadable data sheet, provide detailed guidance for planners and installers. Partnering with CPI guarantees that the raised‑floor rack support meets the demanding standards of modern data‑center infrastructure.</p>","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/b09c63a2/67411e192d10cb001852763d/10632_DATASHEET"]}],"options":{"Width":["19\" (482.6 mm)","23\" (584.2 mm)"],"Type":["For Use on 3\" (80 mm) Rack Channel","For Use on 6\" (150 mm) Rack Channel"],"Floor Type":["Raised Floor, 10\" to 16\" (250 to 410 mm)","Raised Floor, 16\" to 22\" (410 to 560 mm)","Raised Floor, 22\" to 28\" (560 to 710 mm)","Raised Floor, 30\" to 36\" (760 to 910 mm)","Raised Floor, 4\" to 10\" (100 to 250mm)"]},"total":17}