{"items":[{"primaryId":"37116-001","Primary ID":"37116-001","Color":"White","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Replacement 150g/m2 Filter Mats","Marketing Description - Global English":"Replacement 150g/m2 Filter Mats, 5 Pack, for 125 x 125 mm Filter Fans And Filter Kits ","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":31.26,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Height":"1\" (26 mm)","Width":"5\" (127 mm)","Depth":"5\" (127 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":5,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":127,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FILTER,MAT,PFF20000,5PK","SKU Level SEO Page Title":"Replacement 150g/m2 Filter Mats | Chatsworth","SKU Level SEO Meta Description":"Shop high-quality replacement 150g/m2 filter mats for industrial enclosures. Designed for 125x125mm filter fans and kits to ensure reliable thermal management.","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"],"Marketing Display Name":"Replacement 150g/m2 Filter Mats"}],"options":{},"total":1}