{"items":[{"primaryId":"40973-001","Primary ID":"40973-001","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Replacement Filter Kit for CUBE-iT Wall-Mount Cabinet","Marketing Description - Global English":"Replacement Filter Kit for CUBE-iT®Wall-Mount Cabinet; 5”H x 0.5”W x 5”D (127mm x 13mm x 127mm); Polyurethane; Gray; Pack of 5","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":42.72,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"cube-it;wall mount;replacement;filter","Promote on Website":"1","Height":"5\" (127 mm)","Width":"0.5\" (13 mm)","Depth":"5\" (127 mm)","BABA Compliant":"0","Product Height":5,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":127,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"REPLACEMENT FILTER KIT,FAN,CUBE-IT,G3,5-PK","Search Terms":"40973-001,Replacement Filter Kit for CUBE-iT Wall-Mount Cabinet,ZetaFrame Replacement Filter Kit for CUBE-iT Wall-Mount Cabinet,Server cabinet Replacement Filter Kit for CUBE-iT Wall-Mount Cabinet,Rack-mounted Replacement Filter Kit for CUBE-iT Wall-Mount Cabinet,Data center Replacement Filter Kit for CUBE-iT Wall-Mount Cabinet,Cabinet Replacement Filter Kit for CUBE-iT Wall-Mount Cabinet solution,Network rack Replacement Filter Kit for CUBE-iT Wall-Mount Cabinet,Structured cabling solution for Replacement Filter Kit for CUBE-iT Wall-Mount Cabinet,Best Replacement Filter Kit for CUBE-iT Wall-Mount Cabinet for server racks,How to organize cables with Replacement Filter Kit for CUBE-iT Wall-Mount Cabinet,Efficient routing for Replacement Filter Kit for CUBE-iT Wall-Mount Cabinet,Front-to-back cable routing for Replacement Filter Kit for CUBE-iT Wall-Mount Cabinet,High-density cable organization for Replacement Filter Kit for CUBE-iT Wall-Mount Cabinet,Professional cable management for Replacement Filter Kit for CUBE-iT Wall-Mount Cabinet","Search Relevancy":3,"Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/69af66e2/66e71b5a0d8e5e00179de64d/cube-it_service_part_cut-pdf"]}],"options":{},"total":1}